Merge branch 'master' of git://git.denx.de/u-boot-arm
[glsdk/glsdk-u-boot.git] / include / configs / sc_sps_1.h
1 /*
2  * SchulerControl GmbH, SC_SPS_1 module config
3  *
4  * Copyright (C) 2012 Marek Vasut <marex@denx.de>
5  * on behalf of DENX Software Engineering GmbH
6  *
7  * This program is free software; you can redistribute it and/or
8  * modify it under the terms of the GNU General Public License as
9  * published by the Free Software Foundation; either version 2 of
10  * the License, or (at your option) any later version.
11  *
12  * This program is distributed in the hope that it will be useful,
13  * but WITHOUT ANY WARRANTY; without even the implied warranty of
14  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
15  * GNU General Public License for more details.
16  *
17  * You should have received a copy of the GNU General Public License
18  * along with this program; if not, write to the Free Software
19  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
20  * MA 02111-1307 USA
21  */
22 #ifndef __SC_SPS_1_H__
23 #define __SC_SPS_1_H__
25 /*
26  * SoC configurations
27  */
28 #define CONFIG_MX28                             /* i.MX28 SoC */
29 #define CONFIG_MXS_GPIO                         /* GPIO control */
30 #define CONFIG_SYS_HZ           1000            /* Ticks per second */
32 /*
33  * Define SC_SPS_1 machine type by hand until it lands in mach-types
34  */
35 #define MACH_TYPE_SC_SPS_1      4172
37 #define CONFIG_MACH_TYPE        MACH_TYPE_SC_SPS_1
39 #include <asm/arch/regs-base.h>
41 #define CONFIG_SYS_NO_FLASH
42 #define CONFIG_BOARD_EARLY_INIT_F
43 #define CONFIG_ARCH_CPU_INIT
44 #define CONFIG_ARCH_MISC_INIT
46 #define CONFIG_ENV_IS_IN_MMC
48 #define CONFIG_OF_LIBFDT
50 /*
51  * SPL
52  */
53 #define CONFIG_SPL
54 #define CONFIG_SPL_NO_CPU_SUPPORT_CODE
55 #define CONFIG_SPL_START_S_PATH         "arch/arm/cpu/arm926ejs/mxs"
56 #define CONFIG_SPL_LDSCRIPT     "arch/arm/cpu/arm926ejs/mxs/u-boot-spl.lds"
57 #define CONFIG_SPL_LIBCOMMON_SUPPORT
58 #define CONFIG_SPL_LIBGENERIC_SUPPORT
59 #define CONFIG_SPL_GPIO_SUPPORT
61 /*
62  * U-Boot Commands
63  */
64 #include <config_cmd_default.h>
65 #define CONFIG_DISPLAY_CPUINFO
66 #define CONFIG_DOS_PARTITION
68 #define CONFIG_CMD_CACHE
69 #define CONFIG_CMD_DHCP
70 #define CONFIG_CMD_EXT2
71 #define CONFIG_CMD_FAT
72 #define CONFIG_CMD_GPIO
73 #define CONFIG_CMD_MII
74 #define CONFIG_CMD_MMC
75 #define CONFIG_CMD_NET
76 #define CONFIG_CMD_NFS
77 #define CONFIG_CMD_PING
78 #define CONFIG_CMD_SETEXPR
79 #define CONFIG_CMD_USB
81 /*
82  * Memory configurations
83  */
84 #define CONFIG_NR_DRAM_BANKS            1               /* 1 bank of DRAM */
85 #define PHYS_SDRAM_1                    0x40000000      /* Base address */
86 #define PHYS_SDRAM_1_SIZE               0x40000000      /* Max 1 GB RAM */
87 #define CONFIG_STACKSIZE                0x00010000      /* 128 KB stack */
88 #define CONFIG_SYS_MALLOC_LEN           0x00400000      /* 4 MB for malloc */
89 #define CONFIG_SYS_GBL_DATA_SIZE        128             /* Initial data */
90 #define CONFIG_SYS_MEMTEST_START        0x40000000      /* Memtest start adr */
91 #define CONFIG_SYS_MEMTEST_END          0x40400000      /* 4 MB RAM test */
92 #define CONFIG_SYS_SDRAM_BASE           PHYS_SDRAM_1
94 /* Point initial SP in SRAM so SPL can use it too. */
95 #define CONFIG_SYS_INIT_RAM_ADDR        0x00000000
96 #define CONFIG_SYS_INIT_RAM_SIZE        (128 * 1024)
98 #define CONFIG_SYS_INIT_SP_OFFSET \
99         (CONFIG_SYS_INIT_RAM_SIZE - GENERATED_GBL_DATA_SIZE)
100 #define CONFIG_SYS_INIT_SP_ADDR \
101         (CONFIG_SYS_INIT_RAM_ADDR + CONFIG_SYS_INIT_SP_OFFSET)
102 /*
103  * We need to sacrifice first 4 bytes of RAM here to avoid triggering some
104  * strange BUG in ROM corrupting first 4 bytes of RAM when loading U-Boot
105  * binary. In case there was more of this mess, 0x100 bytes are skipped.
106  */
107 #define CONFIG_SYS_TEXT_BASE            0x40000100
109 /*
110  * U-Boot general configurations
111  */
112 #define CONFIG_SYS_LONGHELP
113 #define CONFIG_SYS_PROMPT       "=> "
114 #define CONFIG_SYS_CBSIZE       1024            /* Console I/O buffer size */
115 #define CONFIG_SYS_PBSIZE       \
116         (CONFIG_SYS_CBSIZE + sizeof(CONFIG_SYS_PROMPT) + 16)
117                                                 /* Print buffer size */
118 #define CONFIG_SYS_MAXARGS      32              /* Max number of command args */
119 #define CONFIG_SYS_BARGSIZE     CONFIG_SYS_CBSIZE
120                                                 /* Boot argument buffer size */
121 #define CONFIG_VERSION_VARIABLE                 /* U-BOOT version */
122 #define CONFIG_AUTO_COMPLETE                    /* Command auto complete */
123 #define CONFIG_CMDLINE_EDITING                  /* Command history etc */
124 #define CONFIG_SYS_HUSH_PARSER
125 #define CONFIG_SYS_PROMPT_HUSH_PS2      "> "
127 /*
128  * Serial Driver
129  */
130 #define CONFIG_PL011_SERIAL
131 #define CONFIG_PL011_CLOCK              24000000
132 #define CONFIG_PL01x_PORTS              { (void *)MXS_UARTDBG_BASE }
133 #define CONFIG_CONS_INDEX               0
134 #define CONFIG_BAUDRATE                 115200  /* Default baud rate */
135 #define CONFIG_SYS_BAUDRATE_TABLE       { 9600, 19200, 38400, 57600, 115200 }
137 /*
138  * MMC Driver
139  */
140 #ifdef CONFIG_CMD_MMC
141 #define CONFIG_APBH_DMA
142 #define CONFIG_MMC
143 #define CONFIG_BOUNCE_BUFFER
144 #define CONFIG_GENERIC_MMC
145 #define CONFIG_MXS_MMC
146 #endif
147 #define CONFIG_ENV_SIZE                 (16 * 1024)
148 #ifdef CONFIG_ENV_IS_IN_MMC
149 #define CONFIG_ENV_OFFSET               (256 * 1024)
150 #define CONFIG_SYS_MMC_ENV_DEV          0
151 #else
152 #define CONFIG_ENV_IS_NOWHERE
153 #endif
155 /*
156  * Ethernet on SOC (FEC)
157  */
158 #ifdef CONFIG_CMD_NET
159 #define CONFIG_ETHPRIME                 "FEC0"
160 #define CONFIG_FEC_MXC
161 #define CONFIG_MII
162 #define CONFIG_FEC_XCV_TYPE             RMII
163 #define CONFIG_PHYLIB
164 #define CONFIG_PHY_SMSC
165 #endif
167 /*
168  * USB
169  */
170 #ifdef CONFIG_CMD_USB
171 #define CONFIG_USB_EHCI
172 #define CONFIG_USB_EHCI_MXS
173 #define CONFIG_EHCI_MXS_PORT            0
174 #define CONFIG_EHCI_IS_TDI
175 #define CONFIG_USB_STORAGE
176 #endif
178 /*
179  * Boot Linux
180  */
181 #define CONFIG_CMDLINE_TAG
182 #define CONFIG_SETUP_MEMORY_TAGS
183 #define CONFIG_BOOTDELAY        3
184 #define CONFIG_BOOTFILE         "uImage"
185 #define CONFIG_BOOTARGS         "console=ttyAMA0,115200"
186 #define CONFIG_BOOTCOMMAND      "bootm "
187 #define CONFIG_LOADADDR         0x42000000
188 #define CONFIG_SYS_LOAD_ADDR    CONFIG_LOADADDR
190 /*
191  * Extra Environments
192  */
193 #define CONFIG_EXTRA_ENV_SETTINGS                                       \
194         "update_sd_firmware_filename=u-boot.sd\0"                       \
195         "update_sd_firmware="           /* Update the SD firmware partition */ \
196                 "if mmc rescan ; then "                                 \
197                 "if tftp ${update_sd_firmware_filename} ; then "        \
198                 "setexpr fw_sz ${filesize} / 0x200 ; "  /* SD block size */ \
199                 "setexpr fw_sz ${fw_sz} + 1 ; "                         \
200                 "mmc write ${loadaddr} 0x800 ${fw_sz} ; "               \
201                 "fi ; "                                                 \
202                 "fi\0"
204 #endif /* __SC_SPS_1_H__ */