1 /*
2 * (C) Copyright 2009 Samsung Electronics
3 * Minkyu Kang <mk7.kang@samsung.com>
4 * HeungJun Kim <riverful.kim@samsung.com>
5 * Inki Dae <inki.dae@samsung.com>
6 *
7 * Configuation settings for the SAMSUNG SMDKC100 board.
8 *
9 * See file CREDITS for list of people who contributed to this
10 * project.
11 *
12 * This program is free software; you can redistribute it and/or
13 * modify it under the terms of the GNU General Public License as
14 * published by the Free Software Foundation; either version 2 of
15 * the License, or (at your option) any later version.
16 *
17 * This program is distributed in the hope that it will be useful,
18 * but WITHOUT ANY WARRANTY; without even the implied warranty of
19 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
20 * GNU General Public License for more details.
21 *
22 * You should have received a copy of the GNU General Public License
23 * along with this program; if not, write to the Free Software
24 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
25 * MA 02111-1307 USA
26 */
28 #ifndef __CONFIG_H
29 #define __CONFIG_H
31 /*
32 * High Level Configuration Options
33 * (easy to change)
34 */
35 #define CONFIG_SAMSUNG 1 /* in a SAMSUNG core */
36 #define CONFIG_S5P 1 /* which is in a S5P Family */
37 #define CONFIG_S5PC100 1 /* which is in a S5PC100 */
38 #define CONFIG_SMDKC100 1 /* working with SMDKC100 */
40 #include <asm/arch/cpu.h> /* get chip and board defs */
42 #define CONFIG_ARCH_CPU_INIT
44 #define CONFIG_DISPLAY_CPUINFO
45 #define CONFIG_DISPLAY_BOARDINFO
47 /* input clock of PLL: SMDKC100 has 12MHz input clock */
48 #define CONFIG_SYS_CLK_FREQ 12000000
50 /* DRAM Base */
51 #define CONFIG_SYS_SDRAM_BASE 0x30000000
53 #define CONFIG_SETUP_MEMORY_TAGS
54 #define CONFIG_CMDLINE_TAG
55 #define CONFIG_INITRD_TAG
56 #define CONFIG_CMDLINE_EDITING
58 /*
59 * Size of malloc() pool
60 * 1MB = 0x100000, 0x100000 = 1024 * 1024
61 */
62 #define CONFIG_SYS_MALLOC_LEN (CONFIG_ENV_SIZE + (1 << 20))
63 /*
64 * select serial console configuration
65 */
66 #define CONFIG_SERIAL0 1 /* use SERIAL 0 on SMDKC100 */
68 /* PWM */
69 #define CONFIG_PWM 1
71 /* allow to overwrite serial and ethaddr */
72 #define CONFIG_ENV_OVERWRITE
73 #define CONFIG_BAUDRATE 115200
75 /***********************************************************
76 * Command definition
77 ***********************************************************/
78 #include <config_cmd_default.h>
80 #undef CONFIG_CMD_FLASH
81 #undef CONFIG_CMD_IMLS
82 #undef CONFIG_CMD_NAND
84 #define CONFIG_CMD_CACHE
85 #define CONFIG_CMD_REGINFO
86 #define CONFIG_CMD_ONENAND
87 #define CONFIG_CMD_ELF
88 #define CONFIG_CMD_FAT
89 #define CONFIG_CMD_MTDPARTS
91 #define CONFIG_BOOTDELAY 3
93 #define CONFIG_ZERO_BOOTDELAY_CHECK
95 #define CONFIG_MTD_DEVICE
96 #define CONFIG_MTD_PARTITIONS
98 #define MTDIDS_DEFAULT "onenand0=s3c-onenand"
99 #define MTDPARTS_DEFAULT "mtdparts=s3c-onenand:256k(bootloader)"\
100 ",128k@0x40000(params)"\
101 ",3m@0x60000(kernel)"\
102 ",16m@0x360000(test)"\
103 ",-(UBI)"
105 #define NORMAL_MTDPARTS_DEFAULT MTDPARTS_DEFAULT
107 #define CONFIG_BOOTCOMMAND "run ubifsboot"
109 #define CONFIG_RAMDISK_BOOT "root=/dev/ram0 rw rootfstype=ext2" \
110 " console=ttySAC0,115200n8" \
111 " mem=128M"
113 #define CONFIG_COMMON_BOOT "console=ttySAC0,115200n8" \
114 " mem=128M " \
115 " " MTDPARTS_DEFAULT
117 #define CONFIG_BOOTARGS "root=/dev/mtdblock5 ubi.mtd=4" \
118 " rootfstype=cramfs " CONFIG_COMMON_BOOT
120 #define CONFIG_UPDATEB "updateb=onenand erase 0x0 0x40000;" \
121 " onenand write 0x32008000 0x0 0x40000\0"
123 #define CONFIG_ENV_OVERWRITE
124 #define CONFIG_EXTRA_ENV_SETTINGS \
125 CONFIG_UPDATEB \
126 "updatek=" \
127 "onenand erase 0x60000 0x300000;" \
128 "onenand write 0x31008000 0x60000 0x300000\0" \
129 "updateu=" \
130 "onenand erase block 147-4095;" \
131 "onenand write 0x32000000 0x1260000 0x8C0000\0" \
132 "bootk=" \
133 "onenand read 0x30007FC0 0x60000 0x300000;" \
134 "bootm 0x30007FC0\0" \
135 "flashboot=" \
136 "set bootargs root=/dev/mtdblock${bootblock} " \
137 "rootfstype=${rootfstype} " \
138 "ubi.mtd=${ubiblock} ${opts} " CONFIG_COMMON_BOOT ";" \
139 "run bootk\0" \
140 "ubifsboot=" \
141 "set bootargs root=ubi0!rootfs rootfstype=ubifs " \
142 " ubi.mtd=${ubiblock} ${opts} " CONFIG_COMMON_BOOT "; " \
143 "run bootk\0" \
144 "boottrace=setenv opts initcall_debug; run bootcmd\0" \
145 "android=" \
146 "set bootargs root=ubi0!ramdisk ubi.mtd=${ubiblock} " \
147 "rootfstype=ubifs init=/init.sh " CONFIG_COMMON_BOOT "; " \
148 "run bootk\0" \
149 "nfsboot=" \
150 "set bootargs root=/dev/nfs ubi.mtd=${ubiblock} " \
151 "nfsroot=${nfsroot},nolock " \
152 "ip=${ipaddr}:${serverip}:${gatewayip}:" \
153 "${netmask}:nowplus:usb0:off " CONFIG_COMMON_BOOT "; " \
154 "run bootk\0" \
155 "ramboot=" \
156 "set bootargs " CONFIG_RAMDISK_BOOT \
157 " initrd=0x33000000,8M ramdisk=8192\0" \
158 "rootfstype=cramfs\0" \
159 "mtdparts=" MTDPARTS_DEFAULT "\0" \
160 "meminfo=mem=128M\0" \
161 "nfsroot=/nfsroot/arm\0" \
162 "bootblock=5\0" \
163 "ubiblock=4\0" \
164 "ubi=enabled"
166 /*
167 * Miscellaneous configurable options
168 */
169 #define CONFIG_SYS_LONGHELP /* undef to save memory */
170 #define CONFIG_SYS_HUSH_PARSER /* use "hush" command parser */
171 #define CONFIG_SYS_PROMPT "SMDKC100 # "
172 #define CONFIG_SYS_CBSIZE 256 /* Console I/O Buffer Size */
173 #define CONFIG_SYS_PBSIZE 384 /* Print Buffer Size */
174 #define CONFIG_SYS_MAXARGS 16 /* max number of command args */
175 /* Boot Argument Buffer Size */
176 #define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE
177 /* memtest works on */
178 #define CONFIG_SYS_MEMTEST_START CONFIG_SYS_SDRAM_BASE
179 #define CONFIG_SYS_MEMTEST_END (CONFIG_SYS_SDRAM_BASE + 0x5e00000)
180 #define CONFIG_SYS_LOAD_ADDR CONFIG_SYS_SDRAM_BASE
182 #define CONFIG_SYS_HZ 1000
184 /* SMDKC100 has 1 banks of DRAM, we use only one in U-Boot */
185 #define CONFIG_NR_DRAM_BANKS 1
186 #define PHYS_SDRAM_1 CONFIG_SYS_SDRAM_BASE /* SDRAM Bank #1 */
187 #define PHYS_SDRAM_1_SIZE (128 << 20) /* 0x8000000, 128 MB Bank #1 */
189 #define CONFIG_SYS_MONITOR_BASE 0x00000000
191 /*-----------------------------------------------------------------------
192 * FLASH and environment organization
193 */
194 #define CONFIG_SYS_NO_FLASH 1
196 #define CONFIG_SYS_MONITOR_LEN (256 << 10) /* 256 KiB */
197 #define CONFIG_IDENT_STRING " for SMDKC100"
199 #if !defined(CONFIG_NAND_SPL) && (CONFIG_SYS_TEXT_BASE >= 0xc0000000)
200 #define CONFIG_ENABLE_MMU
201 #endif
203 #ifdef CONFIG_ENABLE_MMU
204 #define CONFIG_SYS_MAPPED_RAM_BASE 0xc0000000
205 #else
206 #define CONFIG_SYS_MAPPED_RAM_BASE CONFIG_SYS_SDRAM_BASE
207 #endif
209 /*-----------------------------------------------------------------------
210 * Boot configuration
211 */
212 #define CONFIG_ENV_IS_IN_ONENAND 1
213 #define CONFIG_ENV_SIZE (128 << 10) /* 128KiB, 0x20000 */
214 #define CONFIG_ENV_ADDR (256 << 10) /* 256KiB, 0x40000 */
215 #define CONFIG_ENV_OFFSET (256 << 10) /* 256KiB, 0x40000 */
217 #define CONFIG_USE_ONENAND_BOARD_INIT
218 #define CONFIG_SAMSUNG_ONENAND 1
219 #define CONFIG_SYS_ONENAND_BASE 0xE7100000
221 #define CONFIG_DOS_PARTITION 1
223 #define CONFIG_SYS_INIT_SP_ADDR (CONFIG_SYS_LOAD_ADDR - 0x1000000)
225 /*
226 * Ethernet Contoller driver
227 */
228 #ifdef CONFIG_CMD_NET
229 #define CONFIG_SMC911X 1 /* we have a SMC9115 on-board */
230 #define CONFIG_SMC911X_16_BIT 1 /* SMC911X_16_BIT Mode */
231 #define CONFIG_SMC911X_BASE 0x98800300 /* SMC911X Drive Base */
232 #define CONFIG_ENV_SROM_BANK 3 /* Select SROM Bank-3 for Ethernet*/
233 #endif /* CONFIG_CMD_NET */
235 #endif /* __CONFIG_H */