1 /*
2 * (c) 2011 Graf-Syteco, Matthias Weisser
3 * <weisserm@arcor.de>
4 *
5 * Configuation settings for the zmx25 board
6 *
7 * See file CREDITS for list of people who contributed to this
8 * project.
9 *
10 * This program is free software; you can redistribute it and/or
11 * modify it under the terms of the GNU General Public License as
12 * published by the Free Software Foundation; either version 2 of
13 * the License, or (at your option) any later version.
14 *
15 * This program is distributed in the hope that it will be useful,
16 * but WITHOUT ANY WARRANTY; without even the implied warranty of
17 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
18 * GNU General Public License for more details.
19 *
20 * You should have received a copy of the GNU General Public License
21 * along with this program; if not, write to the Free Software
22 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
23 * MA 02111-1307 USA
24 */
26 #ifndef __CONFIG_H
27 #define __CONFIG_H
29 #define CONFIG_ARM926EJS /* arm926ejs CPU core */
30 #define CONFIG_MX25
31 #define CONFIG_SYS_HZ 1000
32 #define CONFIG_SYS_TEXT_BASE 0xA0000000
34 #define CONFIG_MACH_TYPE MACH_TYPE_ZMX25
35 /*
36 * Environment settings
37 */
38 #define CONFIG_EXTRA_ENV_SETTINGS \
39 "gs_fast_boot=setenv bootdelay 5\0" \
40 "gs_slow_boot=setenv bootdelay 10\0" \
41 "bootcmd=dcache off; mw.l 0x81000000 0 1024; usb start;" \
42 "fatls usb 0; fatload usb 0 0x81000000 zmx25-init.bin;" \
43 "bootm 0x81000000; bootelf 0x81000000\0"
45 #define CONFIG_CMDLINE_TAG /* enable passing of ATAGs */
46 #define CONFIG_SETUP_MEMORY_TAGS
47 #define CONFIG_INITRD_TAG
48 #define CONFIG_BOARD_LATE_INIT
50 /*
51 * Compressions
52 */
53 #define CONFIG_LZO
55 /*
56 * Hardware drivers
57 */
59 /*
60 * GPIO
61 */
62 #define CONFIG_MXC_GPIO
64 /*
65 * Serial
66 */
67 #define CONFIG_MXC_UART
68 #define CONFIG_MXC_UART_BASE UART2_BASE
69 #define CONFIG_CONS_INDEX 1 /* use UART2 for console */
70 #define CONFIG_BAUDRATE 115200 /* Default baud rate */
72 /*
73 * Ethernet
74 */
75 #define CONFIG_FEC_MXC
76 #define CONFIG_FEC_MXC_PHYADDR 0x00
77 #define CONFIG_MII
79 /*
80 * BOOTP options
81 */
82 #define CONFIG_BOOTP_BOOTFILESIZE
83 #define CONFIG_BOOTP_BOOTPATH
84 #define CONFIG_BOOTP_GATEWAY
85 #define CONFIG_BOOTP_HOSTNAME
87 /*
88 * Command line configuration.
89 */
90 #include <config_cmd_default.h>
91 #define CONFIG_CMD_NET
92 #define CONFIG_CMD_CACHE
94 /*
95 * Additional command
96 */
97 #define CONFIG_CMD_DHCP
98 #define CONFIG_CMD_PING
99 #define CONFIG_CMD_ELF
100 #define CONFIG_CMD_FAT
101 #define CONFIG_CMD_USB
103 #define CONFIG_SYS_HUSH_PARSER
105 /*
106 * USB
107 */
108 #ifdef CONFIG_CMD_USB
109 #define CONFIG_USB_EHCI /* Enable EHCI USB support */
110 #define CONFIG_USB_EHCI_MXC
111 #define CONFIG_EHCI_HCD_INIT_AFTER_RESET
112 #define CONFIG_MXC_USB_PORT 1
113 #define CONFIG_MXC_USB_PORTSC MXC_EHCI_MODE_SERIAL
114 #define CONFIG_MXC_USB_FLAGS (MXC_EHCI_INTERNAL_PHY | MXC_EHCI_IPPUE_DOWN)
115 #define CONFIG_EHCI_IS_TDI
116 #define CONFIG_USB_STORAGE
117 #define CONFIG_DOS_PARTITION
118 #define CONFIG_SUPPORT_VFAT
119 #endif /* CONFIG_CMD_USB */
121 /* SDRAM */
122 #define CONFIG_NR_DRAM_BANKS 1
123 #define PHYS_SDRAM 0x80000000 /* start address of LPDDRRAM */
124 #define PHYS_SDRAM_SIZE 0x04000000 /* 64 megs */
126 #define CONFIG_SYS_SDRAM_BASE PHYS_SDRAM
127 #define CONFIG_SYS_INIT_SP_ADDR 0x78020000 /* end of internal SRAM */
129 /*
130 * FLASH and environment organization
131 */
132 #define CONFIG_SYS_FLASH_BASE 0xA0000000
133 #define CONFIG_SYS_MAX_FLASH_BANKS 1
134 #define CONFIG_SYS_MAX_FLASH_SECT 256
136 #define CONFIG_ENV_ADDR (CONFIG_SYS_FLASH_BASE + 0x00040000)
137 #define CONFIG_ENV_IS_IN_FLASH 1
138 #define CONFIG_ENV_SECT_SIZE (128 * 1024)
139 #define CONFIG_ENV_SIZE (128 * 1024)
141 /*
142 * CFI FLASH driver setup
143 */
144 #define CONFIG_SYS_FLASH_CFI
145 #define CONFIG_FLASH_CFI_DRIVER
146 #define CONFIG_SYS_FLASH_USE_BUFFER_WRITE /* ~10x faster */
148 #define CONFIG_SYS_LOAD_ADDR CONFIG_SYS_SDRAM_BASE
150 #define CONFIG_SYS_MEMTEST_START (PHYS_SDRAM + (512*1024))
151 #define CONFIG_SYS_MEMTEST_END (PHYS_SDRAM + PHYS_SDRAM_SIZE)
153 #define CONFIG_SYS_PROMPT "zmx25> "
154 #define CONFIG_SYS_CBSIZE 256
155 #define CONFIG_SYS_MAXARGS 16
156 #define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE + \
157 sizeof(CONFIG_SYS_PROMPT) + 16)
158 #define CONFIG_SYS_LONGHELP
159 #define CONFIG_CMDLINE_EDITING
161 #define CONFIG_PREBOOT ""
163 #define CONFIG_BOOTDELAY 5
164 #define CONFIG_AUTOBOOT_KEYED
165 #define CONFIG_AUTOBOOT_PROMPT "boot in %d s\n", bootdelay
166 #define CONFIG_AUTOBOOT_DELAY_STR "delaygs"
167 #define CONFIG_AUTOBOOT_STOP_STR "stopgs"
169 /*
170 * Size of malloc() pool
171 */
172 #define CONFIG_SYS_MALLOC_LEN (0x400000 - 0x8000)
174 #endif /* __CONFIG_H */