1 /*
2 * CPSW Ethernet Switch Driver
3 *
4 * Copyright (C) 2010 Texas Instruments Incorporated - http://www.ti.com/
5 *
6 * This program is free software; you can redistribute it and/or
7 * modify it under the terms of the GNU General Public License as
8 * published by the Free Software Foundation version 2.
9 *
10 * This program is distributed "as is" WITHOUT ANY WARRANTY of any
11 * kind, whether express or implied; without even the implied warranty
12 * of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
13 * GNU General Public License for more details.
14 */
16 #ifndef _CPSW_H_
17 #define _CPSW_H_
19 struct cpsw_slave_data {
20 u32 slave_reg_ofs;
21 u32 sliver_reg_ofs;
22 int phy_id;
23 int phy_if;
24 };
26 enum {
27 CPSW_CTRL_VERSION_1 = 0,
28 CPSW_CTRL_VERSION_2 /* am33xx like devices */
29 };
31 struct cpsw_platform_data {
32 u32 mdio_base;
33 u32 cpsw_base;
34 int mdio_div;
35 int channels; /* number of cpdma channels (symmetric) */
36 u32 cpdma_reg_ofs; /* cpdma register offset */
37 int slaves; /* number of slave cpgmac ports */
38 u32 ale_reg_ofs; /* address lookup engine reg offset */
39 int ale_entries; /* ale table size */
40 u32 host_port_reg_ofs; /* cpdma host port registers */
41 u32 hw_stats_reg_ofs; /* cpsw hw stats counters */
42 u32 bd_ram_ofs; /* Buffer Descriptor RAM offset */
43 u32 mac_control;
44 struct cpsw_slave_data *slave_data;
45 void (*control)(int enabled);
46 u32 host_port_num;
47 u8 version;
48 };
50 int cpsw_register(struct cpsw_platform_data *data);
52 #endif /* _CPSW_H_ */