1 /*
2 * (C) Copyright 2008 Semihalf
3 *
4 * (C) Copyright 2000-2005
5 * Wolfgang Denk, DENX Software Engineering, wd@denx.de.
6 *
7 * See file CREDITS for list of people who contributed to this
8 * project.
9 *
10 * This program is free software; you can redistribute it and/or
11 * modify it under the terms of the GNU General Public License as
12 * published by the Free Software Foundation; either version 2 of
13 * the License, or (at your option) any later version.
14 *
15 * This program is distributed in the hope that it will be useful,
16 * but WITHOUT ANY WARRANTY; without even the implied warranty of
17 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
18 * GNU General Public License for more details.
19 *
20 * You should have received a copy of the GNU General Public License
21 * along with this program; if not, write to the Free Software
22 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
23 * MA 02111-1307 USA
24 *
25 ********************************************************************
26 * NOTE: This header file defines an interface to U-Boot. Including
27 * this (unmodified) header file in another file is considered normal
28 * use of U-Boot, and does *not* fall under the heading of "derived
29 * work".
30 ********************************************************************
31 */
33 #ifndef __IMAGE_H__
34 #define __IMAGE_H__
36 #include "compiler.h"
38 #ifdef USE_HOSTCC
40 /* new uImage format support enabled on host */
41 #define CONFIG_FIT 1
42 #define CONFIG_OF_LIBFDT 1
43 #define CONFIG_FIT_VERBOSE 1 /* enable fit_format_{error,warning}() */
45 #else
47 #include <lmb.h>
48 #include <asm/u-boot.h>
49 #include <command.h>
51 #endif /* USE_HOSTCC */
53 #if defined(CONFIG_FIT)
54 #include <fdt.h>
55 #include <libfdt.h>
56 #include <fdt_support.h>
57 #define CONFIG_MD5 /* FIT images need MD5 support */
58 #define CONFIG_SHA1 /* and SHA1 */
59 #endif
61 /*
62 * Operating System Codes
63 */
64 #define IH_OS_INVALID 0 /* Invalid OS */
65 #define IH_OS_OPENBSD 1 /* OpenBSD */
66 #define IH_OS_NETBSD 2 /* NetBSD */
67 #define IH_OS_FREEBSD 3 /* FreeBSD */
68 #define IH_OS_4_4BSD 4 /* 4.4BSD */
69 #define IH_OS_LINUX 5 /* Linux */
70 #define IH_OS_SVR4 6 /* SVR4 */
71 #define IH_OS_ESIX 7 /* Esix */
72 #define IH_OS_SOLARIS 8 /* Solaris */
73 #define IH_OS_IRIX 9 /* Irix */
74 #define IH_OS_SCO 10 /* SCO */
75 #define IH_OS_DELL 11 /* Dell */
76 #define IH_OS_NCR 12 /* NCR */
77 #define IH_OS_LYNXOS 13 /* LynxOS */
78 #define IH_OS_VXWORKS 14 /* VxWorks */
79 #define IH_OS_PSOS 15 /* pSOS */
80 #define IH_OS_QNX 16 /* QNX */
81 #define IH_OS_U_BOOT 17 /* Firmware */
82 #define IH_OS_RTEMS 18 /* RTEMS */
83 #define IH_OS_ARTOS 19 /* ARTOS */
84 #define IH_OS_UNITY 20 /* Unity OS */
85 #define IH_OS_INTEGRITY 21 /* INTEGRITY */
86 #define IH_OS_OSE 22 /* OSE */
88 /*
89 * CPU Architecture Codes (supported by Linux)
90 */
91 #define IH_ARCH_INVALID 0 /* Invalid CPU */
92 #define IH_ARCH_ALPHA 1 /* Alpha */
93 #define IH_ARCH_ARM 2 /* ARM */
94 #define IH_ARCH_I386 3 /* Intel x86 */
95 #define IH_ARCH_IA64 4 /* IA64 */
96 #define IH_ARCH_MIPS 5 /* MIPS */
97 #define IH_ARCH_MIPS64 6 /* MIPS 64 Bit */
98 #define IH_ARCH_PPC 7 /* PowerPC */
99 #define IH_ARCH_S390 8 /* IBM S390 */
100 #define IH_ARCH_SH 9 /* SuperH */
101 #define IH_ARCH_SPARC 10 /* Sparc */
102 #define IH_ARCH_SPARC64 11 /* Sparc 64 Bit */
103 #define IH_ARCH_M68K 12 /* M68K */
104 #define IH_ARCH_MICROBLAZE 14 /* MicroBlaze */
105 #define IH_ARCH_NIOS2 15 /* Nios-II */
106 #define IH_ARCH_BLACKFIN 16 /* Blackfin */
107 #define IH_ARCH_AVR32 17 /* AVR32 */
108 #define IH_ARCH_ST200 18 /* STMicroelectronics ST200 */
110 /*
111 * Image Types
112 *
113 * "Standalone Programs" are directly runnable in the environment
114 * provided by U-Boot; it is expected that (if they behave
115 * well) you can continue to work in U-Boot after return from
116 * the Standalone Program.
117 * "OS Kernel Images" are usually images of some Embedded OS which
118 * will take over control completely. Usually these programs
119 * will install their own set of exception handlers, device
120 * drivers, set up the MMU, etc. - this means, that you cannot
121 * expect to re-enter U-Boot except by resetting the CPU.
122 * "RAMDisk Images" are more or less just data blocks, and their
123 * parameters (address, size) are passed to an OS kernel that is
124 * being started.
125 * "Multi-File Images" contain several images, typically an OS
126 * (Linux) kernel image and one or more data images like
127 * RAMDisks. This construct is useful for instance when you want
128 * to boot over the network using BOOTP etc., where the boot
129 * server provides just a single image file, but you want to get
130 * for instance an OS kernel and a RAMDisk image.
131 *
132 * "Multi-File Images" start with a list of image sizes, each
133 * image size (in bytes) specified by an "uint32_t" in network
134 * byte order. This list is terminated by an "(uint32_t)0".
135 * Immediately after the terminating 0 follow the images, one by
136 * one, all aligned on "uint32_t" boundaries (size rounded up to
137 * a multiple of 4 bytes - except for the last file).
138 *
139 * "Firmware Images" are binary images containing firmware (like
140 * U-Boot or FPGA images) which usually will be programmed to
141 * flash memory.
142 *
143 * "Script files" are command sequences that will be executed by
144 * U-Boot's command interpreter; this feature is especially
145 * useful when you configure U-Boot to use a real shell (hush)
146 * as command interpreter (=> Shell Scripts).
147 */
149 #define IH_TYPE_INVALID 0 /* Invalid Image */
150 #define IH_TYPE_STANDALONE 1 /* Standalone Program */
151 #define IH_TYPE_KERNEL 2 /* OS Kernel Image */
152 #define IH_TYPE_RAMDISK 3 /* RAMDisk Image */
153 #define IH_TYPE_MULTI 4 /* Multi-File Image */
154 #define IH_TYPE_FIRMWARE 5 /* Firmware Image */
155 #define IH_TYPE_SCRIPT 6 /* Script file */
156 #define IH_TYPE_FILESYSTEM 7 /* Filesystem Image (any type) */
157 #define IH_TYPE_FLATDT 8 /* Binary Flat Device Tree Blob */
158 #define IH_TYPE_KWBIMAGE 9 /* Kirkwood Boot Image */
159 #define IH_TYPE_IMXIMAGE 10 /* Freescale IMXBoot Image */
161 /*
162 * Compression Types
163 */
164 #define IH_COMP_NONE 0 /* No Compression Used */
165 #define IH_COMP_GZIP 1 /* gzip Compression Used */
166 #define IH_COMP_BZIP2 2 /* bzip2 Compression Used */
167 #define IH_COMP_LZMA 3 /* lzma Compression Used */
168 #define IH_COMP_LZO 4 /* lzo Compression Used */
170 #define IH_MAGIC 0x27051956 /* Image Magic Number */
171 #define IH_NMLEN 32 /* Image Name Length */
173 /*
174 * Legacy format image header,
175 * all data in network byte order (aka natural aka bigendian).
176 */
177 typedef struct image_header {
178 uint32_t ih_magic; /* Image Header Magic Number */
179 uint32_t ih_hcrc; /* Image Header CRC Checksum */
180 uint32_t ih_time; /* Image Creation Timestamp */
181 uint32_t ih_size; /* Image Data Size */
182 uint32_t ih_load; /* Data Load Address */
183 uint32_t ih_ep; /* Entry Point Address */
184 uint32_t ih_dcrc; /* Image Data CRC Checksum */
185 uint8_t ih_os; /* Operating System */
186 uint8_t ih_arch; /* CPU architecture */
187 uint8_t ih_type; /* Image Type */
188 uint8_t ih_comp; /* Compression Type */
189 uint8_t ih_name[IH_NMLEN]; /* Image Name */
190 } image_header_t;
192 typedef struct image_info {
193 ulong start, end; /* start/end of blob */
194 ulong image_start, image_len; /* start of image within blob, len of image */
195 ulong load; /* load addr for the image */
196 uint8_t comp, type, os; /* compression, type of image, os type */
197 } image_info_t;
199 /*
200 * Legacy and FIT format headers used by do_bootm() and do_bootm_<os>()
201 * routines.
202 */
203 typedef struct bootm_headers {
204 /*
205 * Legacy os image header, if it is a multi component image
206 * then boot_get_ramdisk() and get_fdt() will attempt to get
207 * data from second and third component accordingly.
208 */
209 image_header_t *legacy_hdr_os; /* image header pointer */
210 image_header_t legacy_hdr_os_copy; /* header copy */
211 ulong legacy_hdr_valid;
213 #if defined(CONFIG_FIT)
214 const char *fit_uname_cfg; /* configuration node unit name */
216 void *fit_hdr_os; /* os FIT image header */
217 const char *fit_uname_os; /* os subimage node unit name */
218 int fit_noffset_os; /* os subimage node offset */
220 void *fit_hdr_rd; /* init ramdisk FIT image header */
221 const char *fit_uname_rd; /* init ramdisk subimage node unit name */
222 int fit_noffset_rd; /* init ramdisk subimage node offset */
224 void *fit_hdr_fdt; /* FDT blob FIT image header */
225 const char *fit_uname_fdt; /* FDT blob subimage node unit name */
226 int fit_noffset_fdt;/* FDT blob subimage node offset */
227 #endif
229 #ifndef USE_HOSTCC
230 image_info_t os; /* os image info */
231 ulong ep; /* entry point of OS */
233 ulong rd_start, rd_end;/* ramdisk start/end */
235 #ifdef CONFIG_OF_LIBFDT
236 char *ft_addr; /* flat dev tree address */
237 #endif
238 ulong ft_len; /* length of flat device tree */
240 ulong initrd_start;
241 ulong initrd_end;
242 ulong cmdline_start;
243 ulong cmdline_end;
244 bd_t *kbd;
245 #endif
247 int verify; /* getenv("verify")[0] != 'n' */
249 #define BOOTM_STATE_START (0x00000001)
250 #define BOOTM_STATE_LOADOS (0x00000002)
251 #define BOOTM_STATE_RAMDISK (0x00000004)
252 #define BOOTM_STATE_FDT (0x00000008)
253 #define BOOTM_STATE_OS_CMDLINE (0x00000010)
254 #define BOOTM_STATE_OS_BD_T (0x00000020)
255 #define BOOTM_STATE_OS_PREP (0x00000040)
256 #define BOOTM_STATE_OS_GO (0x00000080)
257 int state;
259 #ifdef CONFIG_LMB
260 struct lmb lmb; /* for memory mgmt */
261 #endif
262 } bootm_headers_t;
264 /*
265 * Some systems (for example LWMON) have very short watchdog periods;
266 * we must make sure to split long operations like memmove() or
267 * checksum calculations into reasonable chunks.
268 */
269 #ifndef CHUNKSZ
270 #define CHUNKSZ (64 * 1024)
271 #endif
273 #ifndef CHUNKSZ_CRC32
274 #define CHUNKSZ_CRC32 (64 * 1024)
275 #endif
277 #ifndef CHUNKSZ_MD5
278 #define CHUNKSZ_MD5 (64 * 1024)
279 #endif
281 #ifndef CHUNKSZ_SHA1
282 #define CHUNKSZ_SHA1 (64 * 1024)
283 #endif
285 #define uimage_to_cpu(x) be32_to_cpu(x)
286 #define cpu_to_uimage(x) cpu_to_be32(x)
288 /*
289 * Translation table for entries of a specific type; used by
290 * get_table_entry_id() and get_table_entry_name().
291 */
292 typedef struct table_entry {
293 int id;
294 char *sname; /* short (input) name to find table entry */
295 char *lname; /* long (output) name to print for messages */
296 } table_entry_t;
298 /*
299 * get_table_entry_id() scans the translation table trying to find an
300 * entry that matches the given short name. If a matching entry is
301 * found, it's id is returned to the caller.
302 */
303 int get_table_entry_id(const table_entry_t *table,
304 const char *table_name, const char *name);
305 /*
306 * get_table_entry_name() scans the translation table trying to find
307 * an entry that matches the given id. If a matching entry is found,
308 * its long name is returned to the caller.
309 */
310 char *get_table_entry_name(const table_entry_t *table, char *msg, int id);
312 const char *genimg_get_os_name (uint8_t os);
313 const char *genimg_get_arch_name (uint8_t arch);
314 const char *genimg_get_type_name (uint8_t type);
315 const char *genimg_get_comp_name (uint8_t comp);
316 int genimg_get_os_id (const char *name);
317 int genimg_get_arch_id (const char *name);
318 int genimg_get_type_id (const char *name);
319 int genimg_get_comp_id (const char *name);
320 void genimg_print_size (uint32_t size);
322 #ifndef USE_HOSTCC
323 /* Image format types, returned by _get_format() routine */
324 #define IMAGE_FORMAT_INVALID 0x00
325 #define IMAGE_FORMAT_LEGACY 0x01 /* legacy image_header based format */
326 #define IMAGE_FORMAT_FIT 0x02 /* new, libfdt based format */
328 int genimg_get_format (void *img_addr);
329 int genimg_has_config (bootm_headers_t *images);
330 ulong genimg_get_image (ulong img_addr);
332 int boot_get_ramdisk (int argc, char * const argv[], bootm_headers_t *images,
333 uint8_t arch, ulong *rd_start, ulong *rd_end);
336 #ifdef CONFIG_OF_LIBFDT
337 int boot_get_fdt (int flag, int argc, char * const argv[], bootm_headers_t *images,
338 char **of_flat_tree, ulong *of_size);
339 void boot_fdt_add_mem_rsv_regions(struct lmb *lmb, void *fdt_blob);
340 int boot_relocate_fdt (struct lmb *lmb, char **of_flat_tree, ulong *of_size);
341 #endif
343 #ifdef CONFIG_SYS_BOOT_RAMDISK_HIGH
344 int boot_ramdisk_high (struct lmb *lmb, ulong rd_data, ulong rd_len,
345 ulong *initrd_start, ulong *initrd_end);
346 #endif /* CONFIG_SYS_BOOT_RAMDISK_HIGH */
347 #ifdef CONFIG_SYS_BOOT_GET_CMDLINE
348 int boot_get_cmdline (struct lmb *lmb, ulong *cmd_start, ulong *cmd_end);
349 #endif /* CONFIG_SYS_BOOT_GET_CMDLINE */
350 #ifdef CONFIG_SYS_BOOT_GET_KBD
351 int boot_get_kbd (struct lmb *lmb, bd_t **kbd);
352 #endif /* CONFIG_SYS_BOOT_GET_KBD */
353 #endif /* !USE_HOSTCC */
355 /*******************************************************************/
356 /* Legacy format specific code (prefixed with image_) */
357 /*******************************************************************/
358 static inline uint32_t image_get_header_size (void)
359 {
360 return (sizeof (image_header_t));
361 }
363 #define image_get_hdr_l(f) \
364 static inline uint32_t image_get_##f(const image_header_t *hdr) \
365 { \
366 return uimage_to_cpu (hdr->ih_##f); \
367 }
368 image_get_hdr_l (magic) /* image_get_magic */
369 image_get_hdr_l (hcrc) /* image_get_hcrc */
370 image_get_hdr_l (time) /* image_get_time */
371 image_get_hdr_l (size) /* image_get_size */
372 image_get_hdr_l (load) /* image_get_load */
373 image_get_hdr_l (ep) /* image_get_ep */
374 image_get_hdr_l (dcrc) /* image_get_dcrc */
376 #define image_get_hdr_b(f) \
377 static inline uint8_t image_get_##f(const image_header_t *hdr) \
378 { \
379 return hdr->ih_##f; \
380 }
381 image_get_hdr_b (os) /* image_get_os */
382 image_get_hdr_b (arch) /* image_get_arch */
383 image_get_hdr_b (type) /* image_get_type */
384 image_get_hdr_b (comp) /* image_get_comp */
386 static inline char *image_get_name (const image_header_t *hdr)
387 {
388 return (char *)hdr->ih_name;
389 }
391 static inline uint32_t image_get_data_size (const image_header_t *hdr)
392 {
393 return image_get_size (hdr);
394 }
396 /**
397 * image_get_data - get image payload start address
398 * @hdr: image header
399 *
400 * image_get_data() returns address of the image payload. For single
401 * component images it is image data start. For multi component
402 * images it points to the null terminated table of sub-images sizes.
403 *
404 * returns:
405 * image payload data start address
406 */
407 static inline ulong image_get_data (const image_header_t *hdr)
408 {
409 return ((ulong)hdr + image_get_header_size ());
410 }
412 static inline uint32_t image_get_image_size (const image_header_t *hdr)
413 {
414 return (image_get_size (hdr) + image_get_header_size ());
415 }
416 static inline ulong image_get_image_end (const image_header_t *hdr)
417 {
418 return ((ulong)hdr + image_get_image_size (hdr));
419 }
421 #define image_set_hdr_l(f) \
422 static inline void image_set_##f(image_header_t *hdr, uint32_t val) \
423 { \
424 hdr->ih_##f = cpu_to_uimage (val); \
425 }
426 image_set_hdr_l (magic) /* image_set_magic */
427 image_set_hdr_l (hcrc) /* image_set_hcrc */
428 image_set_hdr_l (time) /* image_set_time */
429 image_set_hdr_l (size) /* image_set_size */
430 image_set_hdr_l (load) /* image_set_load */
431 image_set_hdr_l (ep) /* image_set_ep */
432 image_set_hdr_l (dcrc) /* image_set_dcrc */
434 #define image_set_hdr_b(f) \
435 static inline void image_set_##f(image_header_t *hdr, uint8_t val) \
436 { \
437 hdr->ih_##f = val; \
438 }
439 image_set_hdr_b (os) /* image_set_os */
440 image_set_hdr_b (arch) /* image_set_arch */
441 image_set_hdr_b (type) /* image_set_type */
442 image_set_hdr_b (comp) /* image_set_comp */
444 static inline void image_set_name (image_header_t *hdr, const char *name)
445 {
446 strncpy (image_get_name (hdr), name, IH_NMLEN);
447 }
449 int image_check_hcrc (const image_header_t *hdr);
450 int image_check_dcrc (const image_header_t *hdr);
451 #ifndef USE_HOSTCC
452 int getenv_yesno (char *var);
453 ulong getenv_bootm_low(void);
454 phys_size_t getenv_bootm_size(void);
455 phys_size_t getenv_bootm_mapsize(void);
456 void memmove_wd (void *to, void *from, size_t len, ulong chunksz);
457 #endif
459 static inline int image_check_magic (const image_header_t *hdr)
460 {
461 return (image_get_magic (hdr) == IH_MAGIC);
462 }
463 static inline int image_check_type (const image_header_t *hdr, uint8_t type)
464 {
465 return (image_get_type (hdr) == type);
466 }
467 static inline int image_check_arch (const image_header_t *hdr, uint8_t arch)
468 {
469 return (image_get_arch (hdr) == arch);
470 }
471 static inline int image_check_os (const image_header_t *hdr, uint8_t os)
472 {
473 return (image_get_os (hdr) == os);
474 }
476 ulong image_multi_count (const image_header_t *hdr);
477 void image_multi_getimg (const image_header_t *hdr, ulong idx,
478 ulong *data, ulong *len);
480 void image_print_contents (const void *hdr);
482 #ifndef USE_HOSTCC
483 static inline int image_check_target_arch (const image_header_t *hdr)
484 {
485 #if defined(__ARM__)
486 if (!image_check_arch (hdr, IH_ARCH_ARM))
487 #elif defined(__avr32__)
488 if (!image_check_arch (hdr, IH_ARCH_AVR32))
489 #elif defined(__bfin__)
490 if (!image_check_arch (hdr, IH_ARCH_BLACKFIN))
491 #elif defined(__I386__)
492 if (!image_check_arch (hdr, IH_ARCH_I386))
493 #elif defined(__M68K__)
494 if (!image_check_arch (hdr, IH_ARCH_M68K))
495 #elif defined(__microblaze__)
496 if (!image_check_arch (hdr, IH_ARCH_MICROBLAZE))
497 #elif defined(__mips__)
498 if (!image_check_arch (hdr, IH_ARCH_MIPS))
499 #elif defined(__nios2__)
500 if (!image_check_arch (hdr, IH_ARCH_NIOS2))
501 #elif defined(__PPC__)
502 if (!image_check_arch (hdr, IH_ARCH_PPC))
503 #elif defined(__sh__)
504 if (!image_check_arch (hdr, IH_ARCH_SH))
505 #elif defined(__sparc__)
506 if (!image_check_arch (hdr, IH_ARCH_SPARC))
507 #else
508 # error Unknown CPU type
509 #endif
510 return 0;
512 return 1;
513 }
514 #endif /* USE_HOSTCC */
516 /*******************************************************************/
517 /* New uImage format specific code (prefixed with fit_) */
518 /*******************************************************************/
519 #if defined(CONFIG_FIT)
521 #define FIT_IMAGES_PATH "/images"
522 #define FIT_CONFS_PATH "/configurations"
524 /* hash node */
525 #define FIT_HASH_NODENAME "hash"
526 #define FIT_ALGO_PROP "algo"
527 #define FIT_VALUE_PROP "value"
529 /* image node */
530 #define FIT_DATA_PROP "data"
531 #define FIT_TIMESTAMP_PROP "timestamp"
532 #define FIT_DESC_PROP "description"
533 #define FIT_ARCH_PROP "arch"
534 #define FIT_TYPE_PROP "type"
535 #define FIT_OS_PROP "os"
536 #define FIT_COMP_PROP "compression"
537 #define FIT_ENTRY_PROP "entry"
538 #define FIT_LOAD_PROP "load"
540 /* configuration node */
541 #define FIT_KERNEL_PROP "kernel"
542 #define FIT_RAMDISK_PROP "ramdisk"
543 #define FIT_FDT_PROP "fdt"
544 #define FIT_DEFAULT_PROP "default"
546 #define FIT_MAX_HASH_LEN 20 /* max(crc32_len(4), sha1_len(20)) */
548 /* cmdline argument format parsing */
549 inline int fit_parse_conf (const char *spec, ulong addr_curr,
550 ulong *addr, const char **conf_name);
551 inline int fit_parse_subimage (const char *spec, ulong addr_curr,
552 ulong *addr, const char **image_name);
554 void fit_print_contents (const void *fit);
555 void fit_image_print (const void *fit, int noffset, const char *p);
556 void fit_image_print_hash (const void *fit, int noffset, const char *p);
558 /**
559 * fit_get_end - get FIT image size
560 * @fit: pointer to the FIT format image header
561 *
562 * returns:
563 * size of the FIT image (blob) in memory
564 */
565 static inline ulong fit_get_size (const void *fit)
566 {
567 return fdt_totalsize (fit);
568 }
570 /**
571 * fit_get_end - get FIT image end
572 * @fit: pointer to the FIT format image header
573 *
574 * returns:
575 * end address of the FIT image (blob) in memory
576 */
577 static inline ulong fit_get_end (const void *fit)
578 {
579 return (ulong)fit + fdt_totalsize (fit);
580 }
582 /**
583 * fit_get_name - get FIT node name
584 * @fit: pointer to the FIT format image header
585 *
586 * returns:
587 * NULL, on error
588 * pointer to node name, on success
589 */
590 static inline const char *fit_get_name (const void *fit_hdr,
591 int noffset, int *len)
592 {
593 return fdt_get_name (fit_hdr, noffset, len);
594 }
596 int fit_get_desc (const void *fit, int noffset, char **desc);
597 int fit_get_timestamp (const void *fit, int noffset, time_t *timestamp);
599 int fit_image_get_node (const void *fit, const char *image_uname);
600 int fit_image_get_os (const void *fit, int noffset, uint8_t *os);
601 int fit_image_get_arch (const void *fit, int noffset, uint8_t *arch);
602 int fit_image_get_type (const void *fit, int noffset, uint8_t *type);
603 int fit_image_get_comp (const void *fit, int noffset, uint8_t *comp);
604 int fit_image_get_load (const void *fit, int noffset, ulong *load);
605 int fit_image_get_entry (const void *fit, int noffset, ulong *entry);
606 int fit_image_get_data (const void *fit, int noffset,
607 const void **data, size_t *size);
609 int fit_image_hash_get_algo (const void *fit, int noffset, char **algo);
610 int fit_image_hash_get_value (const void *fit, int noffset, uint8_t **value,
611 int *value_len);
613 int fit_set_timestamp (void *fit, int noffset, time_t timestamp);
614 int fit_set_hashes (void *fit);
615 int fit_image_set_hashes (void *fit, int image_noffset);
616 int fit_image_hash_set_value (void *fit, int noffset, uint8_t *value,
617 int value_len);
619 int fit_image_check_hashes (const void *fit, int noffset);
620 int fit_all_image_check_hashes (const void *fit);
621 int fit_image_check_os (const void *fit, int noffset, uint8_t os);
622 int fit_image_check_arch (const void *fit, int noffset, uint8_t arch);
623 int fit_image_check_type (const void *fit, int noffset, uint8_t type);
624 int fit_image_check_comp (const void *fit, int noffset, uint8_t comp);
625 int fit_check_format (const void *fit);
627 int fit_conf_get_node (const void *fit, const char *conf_uname);
628 int fit_conf_get_kernel_node (const void *fit, int noffset);
629 int fit_conf_get_ramdisk_node (const void *fit, int noffset);
630 int fit_conf_get_fdt_node (const void *fit, int noffset);
632 void fit_conf_print (const void *fit, int noffset, const char *p);
634 #ifndef USE_HOSTCC
635 static inline int fit_image_check_target_arch (const void *fdt, int node)
636 {
637 #if defined(__ARM__)
638 if (!fit_image_check_arch (fdt, node, IH_ARCH_ARM))
639 #elif defined(__avr32__)
640 if (!fit_image_check_arch (fdt, node, IH_ARCH_AVR32))
641 #elif defined(__bfin__)
642 if (!fit_image_check_arch (fdt, node, IH_ARCH_BLACKFIN))
643 #elif defined(__I386__)
644 if (!fit_image_check_arch (fdt, node, IH_ARCH_I386))
645 #elif defined(__M68K__)
646 if (!fit_image_check_arch (fdt, node, IH_ARCH_M68K))
647 #elif defined(__microblaze__)
648 if (!fit_image_check_arch (fdt, node, IH_ARCH_MICROBLAZE))
649 #elif defined(__mips__)
650 if (!fit_image_check_arch (fdt, node, IH_ARCH_MIPS))
651 #elif defined(__nios2__)
652 if (!fit_image_check_arch (fdt, node, IH_ARCH_NIOS2))
653 #elif defined(__PPC__)
654 if (!fit_image_check_arch (fdt, node, IH_ARCH_PPC))
655 #elif defined(__sh__)
656 if (!fit_image_check_arch (fdt, node, IH_ARCH_SH))
657 #elif defined(__sparc__)
658 if (!fit_image_check_arch (fdt, node, IH_ARCH_SPARC))
659 #else
660 # error Unknown CPU type
661 #endif
662 return 0;
664 return 1;
665 }
666 #endif /* USE_HOSTCC */
668 #ifdef CONFIG_FIT_VERBOSE
669 #define fit_unsupported(msg) printf ("! %s:%d " \
670 "FIT images not supported for '%s'\n", \
671 __FILE__, __LINE__, (msg))
673 #define fit_unsupported_reset(msg) printf ("! %s:%d " \
674 "FIT images not supported for '%s' " \
675 "- must reset board to recover!\n", \
676 __FILE__, __LINE__, (msg))
677 #else
678 #define fit_unsupported(msg)
679 #define fit_unsupported_reset(msg)
680 #endif /* CONFIG_FIT_VERBOSE */
681 #endif /* CONFIG_FIT */
683 #endif /* __IMAGE_H__ */