1 /*
2 * (C) Copyright 2008
3 * Gary Jennejohn, DENX Software Engineering GmbH, garyj@denx.de.
4 *
5 * See file CREDITS for list of people who contributed to this
6 * project.
7 *
8 * This program is free software; you can redistribute it and/or
9 * modify it under the terms of the GNU General Public License as
10 * published by the Free Software Foundation; either version 2 of
11 * the License, or (at your option) any later version.
12 *
13 *This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16 * GNU General Public License for more details.
17 *
18 * You should have received a copy of the GNU General Public License
19 * along with this program; if not, write to the Free Software
20 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
21 * MA 02111-1307 USA
22 */
24 #ifndef _IO_MUX_H
25 #define _IO_MUX_H
27 #include <stdio_dev.h>
29 /*
30 * Stuff required to support console multiplexing.
31 */
33 /*
34 * Pointers to devices used for each file type. Defined in console.c
35 * but storage is allocated in iomux.c.
36 */
37 extern struct stdio_dev **console_devices[MAX_FILES];
38 /*
39 * The count of devices assigned to each FILE. Defined in console.c
40 * and populated in iomux.c.
41 */
42 extern int cd_count[MAX_FILES];
44 int iomux_doenv(const int, const char *);
45 void iomux_printdevs(const int);
46 struct stdio_dev *search_device(int, const char *);
48 #endif /* _IO_MUX_H */