]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - include/iomux.h
dra7xx: Enabled UART-boot mode
[glsdk/glsdk-u-boot.git] / include / iomux.h
1 /*
2  * (C) Copyright 2008
3  * Gary Jennejohn, DENX Software Engineering GmbH, garyj@denx.de.
4  *
5  * See file CREDITS for list of people who contributed to this
6  * project.
7  *
8  * This program is free software; you can redistribute it and/or
9  * modify it under the terms of the GNU General Public License as
10  * published by the Free Software Foundation; either version 2 of
11  * the License, or (at your option) any later version.
12  *
13  *This program is distributed in the hope that it will be useful,
14  * but WITHOUT ANY WARRANTY; without even the implied warranty of
15  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
16  * GNU General Public License for more details.
17  *
18  * You should have received a copy of the GNU General Public License
19  * along with this program; if not, write to the Free Software
20  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
21  * MA 02111-1307 USA
22  */
24 #ifndef _IO_MUX_H
25 #define _IO_MUX_H
27 #include <stdio_dev.h>
29 /*
30  * Stuff required to support console multiplexing.
31  */
33 /*
34  * Pointers to devices used for each file type.  Defined in console.c
35  * but storage is allocated in iomux.c.
36  */
37 extern struct stdio_dev **console_devices[MAX_FILES];
38 /*
39  * The count of devices assigned to each FILE.  Defined in console.c
40  * and populated in iomux.c.
41  */
42 extern int cd_count[MAX_FILES];
44 int iomux_doenv(const int, const char *);
45 void iomux_printdevs(const int);
46 struct stdio_dev *search_device(int, const char *);
48 #endif /* _IO_MUX_H */