1 /*
2 * (C) Copyright 2001 Sysgo Real-Time Solutions, GmbH <www.elinos.com>
3 * Andreas Heppel <aheppel@sysgo.de>
4 *
5 * See file CREDITS for list of people who contributed to this
6 * project.
7 *
8 * This program is free software; you can redistribute it and/or
9 * modify it under the terms of the GNU General Public License as
10 * published by the Free Software Foundation; either version 2 of
11 * the License, or (at your option) any later version.
12 *
13 * This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16 * GNU General Public License for more details.
17 *
18 * You should have received a copy of the GNU General Public License
19 * along with this program; if not, write to the Free Software
20 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
21 * MA 02111-1307 USA
22 */
24 #ifndef _MPC106_PCI_H
25 #define _MPC106_PCI_H
27 /*
28 * Defines for the MPC106 PCI Config address and data registers followed by
29 * defines for the standard PCI device configuration header.
30 */
31 #define PCIDEVID_MPC106 0x0
33 /*
34 * MPC106 Registers
35 */
36 #define MPC106_REG 0x80000000
38 #ifdef CONFIG_SYS_ADDRESS_MAP_A
39 #define MPC106_REG_ADDR 0x80000cf8
40 #define MPC106_REG_DATA 0x80000cfc
41 #define MPC106_ISA_IO_PHYS 0x80000000
42 #define MPC106_ISA_IO_BUS 0x00000000
43 #define MPC106_ISA_IO_SIZE 0x00800000
44 #define MPC106_PCI_IO_PHYS 0x81000000
45 #define MPC106_PCI_IO_BUS 0x01000000
46 #define MPC106_PCI_IO_SIZE 0x3e800000
47 #define MPC106_PCI_MEM_PHYS 0xc0000000
48 #define MPC106_PCI_MEM_BUS 0x00000000
49 #define MPC106_PCI_MEM_SIZE 0x3f000000
50 #define MPC106_PCI_MEMORY_PHYS 0x00000000
51 #define MPC106_PCI_MEMORY_BUS 0x80000000
52 #define MPC106_PCI_MEMORY_SIZE 0x80000000
53 #else
54 #define MPC106_REG_ADDR 0xfec00cf8
55 #define MPC106_REG_DATA 0xfee00cfc
56 #define MPC106_ISA_MEM_PHYS 0xfd000000
57 #define MPC106_ISA_MEM_BUS 0x00000000
58 #define MPC106_ISA_MEM_SIZE 0x01000000
59 #define MPC106_ISA_IO_PHYS 0xfe000000
60 #define MPC106_ISA_IO_BUS 0x00000000
61 #define MPC106_ISA_IO_SIZE 0x00800000
62 #define MPC106_PCI_IO_PHYS 0xfe800000
63 #define MPC106_PCI_IO_BUS 0x00800000
64 #define MPC106_PCI_IO_SIZE 0x00400000
65 #define MPC106_PCI_MEM_PHYS 0x80000000
66 #define MPC106_PCI_MEM_BUS 0x80000000
67 #define MPC106_PCI_MEM_SIZE 0x7d000000
68 #define MPC106_PCI_MEMORY_PHYS 0x00000000
69 #define MPC106_PCI_MEMORY_BUS 0x00000000
70 #define MPC106_PCI_MEMORY_SIZE 0x40000000
71 #endif
73 #define CMD_SERR 0x0100
74 #define PCI_CMD_MASTER 0x0004
75 #define PCI_CMD_MEMEN 0x0002
76 #define PCI_CMD_IOEN 0x0001
78 #define PCI_STAT_NO_RSV_BITS 0xffff
80 #define PCI_BUSNUM 0x40
81 #define PCI_SUBBUSNUM 0x41
82 #define PCI_DISCOUNT 0x42
84 #define PCI_PICR1 0xA8
85 #define PICR1_CF_CBA(value) ((value & 0xff) << 24)
86 #define PICR1_CF_BREAD_WS(value) ((value & 0x3) << 22)
87 #define PICR1_PROC_TYPE_603 0x40000
88 #define PICR1_PROC_TYPE_604 0x60000
89 #define PICR1_MCP_EN 0x800
90 #define PICR1_CF_DPARK 0x200
91 #define PICR1_CF_LOOP_SNOOP 0x10
92 #define PICR1_CF_L2_COPY_BACK 0x2
93 #define PICR1_CF_L2_CACHE_MASK 0x3
94 #define PICR1_CF_APARK 0x8
95 #define PICR1_ADDRESS_MAP 0x10000
96 #define PICR1_XIO_MODE 0x80000
97 #define PICR1_CF_CACHE_1G 0x200000
99 #define PCI_PICR2 0xAC
100 #define PICR2_CF_SNOOP_WS(value) ((value & 0x3) << 18)
101 #define PICR2_CF_FLUSH_L2 0x10000000
102 #define PICR2_CF_L2_HIT_DELAY(value) ((value & 0x3) << 9)
103 #define PICR2_CF_APHASE_WS(value) ((value & 0x3) << 2)
104 #define PICR2_CF_INV_MODE 0x00001000
105 #define PICR2_CF_MOD_HIGH 0x00020000
106 #define PICR2_CF_HIT_HIGH 0x00010000
107 #define PICR2_L2_SIZE_256K 0x00000000
108 #define PICR2_L2_SIZE_512K 0x00000010
109 #define PICR2_L2_SIZE_1MB 0x00000020
110 #define PICR2_L2_EN 0x40000000
111 #define PICR2_L2_UPDATE_EN 0x80000000
112 #define PICR2_CF_ADDR_ONLY_DISABLE 0x00004000
113 #define PICR2_CF_FAST_CASTOUT 0x00000080
114 #define PICR2_CF_WDATA 0x00000001
115 #define PICR2_CF_DATA_RAM_PBURST 0x00400000
117 /*
118 * Memory controller
119 */
120 #define MPC106_MCCR1 0xF0
121 #define MCCR1_TYPE_EDO 0x00020000
122 #define MCCR1_BK0_9BITS 0x0
123 #define MCCR1_BK0_10BITS 0x1
124 #define MCCR1_BK0_11BITS 0x2
125 #define MCCR1_BK0_12BITS 0x3
126 #define MCCR1_BK1_9BITS 0x0
127 #define MCCR1_BK1_10BITS 0x4
128 #define MCCR1_BK1_11BITS 0x8
129 #define MCCR1_BK1_12BITS 0xC
130 #define MCCR1_BK2_9BITS 0x00
131 #define MCCR1_BK2_10BITS 0x10
132 #define MCCR1_BK2_11BITS 0x20
133 #define MCCR1_BK2_12BITS 0x30
134 #define MCCR1_BK3_9BITS 0x00
135 #define MCCR1_BK3_10BITS 0x40
136 #define MCCR1_BK3_11BITS 0x80
137 #define MCCR1_BK3_12BITS 0xC0
138 #define MCCR1_MEMGO 0x00080000
140 #define MPC106_MCCR2 0xF4
141 #define MPC106_MCCR3 0xF8
142 #define MPC106_MCCR4 0xFC
144 #define MPC106_MSAR1 0x80
145 #define MPC106_EMSAR1 0x88
146 #define MPC106_EMSAR2 0x8C
147 #define MPC106_MEAR1 0x90
148 #define MPC106_EMEAR1 0x98
149 #define MPC106_EMEAR2 0x9C
151 #define MPC106_MBER 0xA0
152 #define MBER_BANK0 0x1
153 #define MBER_BANK1 0x2
154 #define MBER_BANK2 0x4
155 #define MBER_BANK3 0x8
157 #endif