]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - include/mpc86xx.h
HACK: ARM: DRA7xx: Add VPE crossbar setting
[glsdk/glsdk-u-boot.git] / include / mpc86xx.h
1 /*
2  * Copyright 2006 Freescale Semiconductor.
3  * Jeffrey Brown
4  * Srikanth Srinivasan (srikanth.srinivasan@freescale.com)
5  */
7 #ifndef __MPC86xx_H__
8 #define __MPC86xx_H__
10 #include <asm/fsl_lbc.h>
12 #define EXC_OFF_SYS_RESET       0x0100  /* System reset offset */
13 #define _START_OFFSET           EXC_OFF_SYS_RESET
15 /*
16  * platform register addresses
17  */
19 #define GUTS_SVR        (CONFIG_SYS_CCSRBAR + 0xE00A4)
20 #define MCM_ABCR        (CONFIG_SYS_CCSRBAR + 0x01000)
21 #define MCM_DBCR        (CONFIG_SYS_CCSRBAR + 0x01008)
23 /*
24  * l2cr values.  Look in config_<BOARD>.h for the actual setup
25  */
26 #define l2cr             1017
28 #define L2CR_L2E         0x80000000 /* bit 0 - enable */
29 #define L2CR_L2PE        0x40000000 /* bit 1 - data parity */
30 #define L2CR_L2I         0x00200000 /* bit 10 - global invalidate bit */
31 #define L2CR_L2CTL       0x00100000 /* bit 11 - l2 ram control */
32 #define L2CR_L2DO        0x00010000 /* bit 15 - data-only mode */
33 #define L2CR_REP         0x00001000 /* bit 19 - l2 replacement alg */
34 #define L2CR_HWF         0x00000800 /* bit 20 - hardware flush */
35 #define L2CR_L2IP        0x00000001 /* global invalidate in progress */
37 #define HID0_XBSEN              0x00000100
38 #define HID0_HIGH_BAT_EN        0x00800000
39 #define HID0_XAEN               0x00020000
41 #ifndef __ASSEMBLY__
43 typedef struct {
44         unsigned long freqProcessor;
45         unsigned long freqSystemBus;
46         unsigned long freqLocalBus;
47 } MPC86xx_SYS_INFO;
49 #define l1icache_enable icache_enable
51 void l2cache_enable(void);
52 void l1dcache_enable(void);
54 static __inline__ unsigned long get_hid0 (void)
55 {
56         unsigned long hid0;
57         asm volatile("mfspr %0, 1008" : "=r" (hid0) :);
58         return hid0;
59 }
61 static __inline__ unsigned long get_hid1 (void)
62 {
63         unsigned long hid1;
64         asm volatile("mfspr %0, 1009" : "=r" (hid1) :);
65         return hid1;
66 }
68 static __inline__ void set_hid0 (unsigned long hid0)
69 {
70         asm volatile("mtspr 1008, %0" : : "r" (hid0));
71 }
73 static __inline__ void set_hid1 (unsigned long hid1)
74 {
75         asm volatile("mtspr 1009, %0" : : "r" (hid1));
76 }
79 static __inline__ unsigned long get_l2cr (void)
80 {
81    unsigned long l2cr_val;
82    asm volatile("mfspr %0, 1017" : "=r" (l2cr_val) :);
83    return l2cr_val;
84 }
86 void setup_ddr_bat(phys_addr_t dram_size);
87 extern void setup_bats(void);
89 #endif  /* _ASMLANGUAGE */
90 #endif  /* __MPC86xx_H__ */