1 /*
2 * (C) Copyright 2010
3 * Marvell Semiconductor <www.marvell.com>
4 * Written-by: Prafulla Wadaskar <prafulla@marvell.com>
5 *
6 * See file CREDITS for list of people who contributed to this
7 * project.
8 *
9 * This program is free software; you can redistribute it and/or
10 * modify it under the terms of the GNU General Public License as
11 * published by the Free Software Foundation; either version 2 of
12 * the License, or (at your option) any later version.
13 *
14 * This program is distributed in the hope that it will be useful,
15 * but WITHOUT ANY WARRANTY; without even the implied warranty of
16 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
17 * GNU General Public License for more details.
18 *
19 * You should have received a copy of the GNU General Public License
20 * along with this program; if not, write to the Free Software
21 * Foundation, Inc., 51 Franklin Street, Fifth Floor, Boston,
22 * MA 02110-1301 USA
23 */
25 #ifndef __MVMFP_H
26 #define __MVMFP_H
28 /*
29 * Header file for MultiFunctionPin (MFP) Configururation framework
30 *
31 * Processors Supported:
32 * 1. Marvell ARMADA100 Processors
33 *
34 * processor to be supported should be added here
35 */
37 /*
38 * MFP configuration is represented by a 32-bit unsigned integer
39 */
40 #define MFP(_off, _pull, _pF, _drv, _dF, _edge, _eF, _afn, _aF) ( \
41 /* bits 31..16 - MFP Register Offset */ (((_off) & 0xffff) << 16) | \
42 /* bits 15..13 - Run Mode Pull State */ (((_pull) & 0x7) << 13) | \
43 /* bit 12 - Unused */ \
44 /* bits 11..10 - Driver Strength */ (((_drv) & 0x3) << 10) | \
45 /* bit 09 - Pull State flag */ (((_pF) & 0x1) << 9) | \
46 /* bit 08 - Drv-strength flag */ (((_dF) & 0x1) << 8) | \
47 /* bit 07 - Edge-det flag */ (((_eF) & 0x1) << 7) | \
48 /* bits 06..04 - Edge Detection */ (((_edge) & 0x7) << 4) | \
49 /* bits 03..00 - Alt-fun flag */ (((_aF) & 0x1) << 3) | \
50 /* bits Alternate-fun select */ ((_afn) & 0x7))
52 /*
53 * to facilitate the definition, the following macros are provided
54 *
55 * offset, pull,pF, drv,dF, edge,eF ,afn,aF
56 */
57 #define MFP_OFFSET_MASK MFP(0xffff, 0,0, 0,0, 0,0, 0,0)
58 #define MFP_REG(x) MFP(x, 0,0, 0,0, 0,0, 0,0)
59 #define MFP_REG_GET_OFFSET(x) ((x & MFP_OFFSET_MASK) >> 16)
61 #define MFP_AF_FLAG MFP(0x0000, 0,0, 0,0, 0,0, 0,1)
62 #define MFP_DRIVE_FLAG MFP(0x0000, 0,0, 0,1, 0,0, 0,0)
63 #define MFP_EDGE_FLAG MFP(0x0000, 0,0, 0,0, 0,1, 0,0)
64 #define MFP_PULL_FLAG MFP(0x0000, 0,1, 0,0, 0,0, 0,0)
66 #define MFP_AF0 MFP(0x0000, 0,0, 0,0, 0,0, 0,1)
67 #define MFP_AF1 MFP(0x0000, 0,0, 0,0, 0,0, 1,1)
68 #define MFP_AF2 MFP(0x0000, 0,0, 0,0, 0,0, 2,1)
69 #define MFP_AF3 MFP(0x0000, 0,0, 0,0, 0,0, 3,1)
70 #define MFP_AF4 MFP(0x0000, 0,0, 0,0, 0,0, 4,1)
71 #define MFP_AF5 MFP(0x0000, 0,0, 0,0, 0,0, 5,1)
72 #define MFP_AF6 MFP(0x0000, 0,0, 0,0, 0,0, 6,1)
73 #define MFP_AF7 MFP(0x0000, 0,0, 0,0, 0,0, 7,1)
74 #define MFP_AF_MASK MFP(0x0000, 0,0, 0,0, 0,0, 7,0)
76 #define MFP_LPM_EDGE_NONE MFP(0x0000, 0,0, 0,0, 0,1, 0,0)
77 #define MFP_LPM_EDGE_RISE MFP(0x0000, 0,0, 0,0, 1,1, 0,0)
78 #define MFP_LPM_EDGE_FALL MFP(0x0000, 0,0, 0,0, 2,1, 0,0)
79 #define MFP_LPM_EDGE_BOTH MFP(0x0000, 0,0, 0,0, 3,1, 0,0)
80 #define MFP_LPM_EDGE_MASK MFP(0x0000, 0,0, 0,0, 3,0, 0,0)
82 #define MFP_DRIVE_VERY_SLOW MFP(0x0000, 0,0, 0,1, 0,0, 0,0)
83 #define MFP_DRIVE_SLOW MFP(0x0000, 0,0, 1,1, 0,0, 0,0)
84 #define MFP_DRIVE_MEDIUM MFP(0x0000, 0,0, 2,1, 0,0, 0,0)
85 #define MFP_DRIVE_FAST MFP(0x0000, 0,0, 3,1, 0,0, 0,0)
86 #define MFP_DRIVE_MASK MFP(0x0000, 0,0, 3,0, 0,0, 0,0)
88 #define MFP_PULL_NONE MFP(0x0000, 0,1, 0,0, 0,0, 0,0)
89 #define MFP_PULL_LOW MFP(0x0000, 1,1, 0,0, 0,0, 0,0)
90 #define MFP_PULL_HIGH MFP(0x0000, 2,1, 0,0, 0,0, 0,0)
91 #define MFP_PULL_BOTH MFP(0x0000, 3,1, 0,0, 0,0, 0,0)
92 #define MFP_PULL_FLOAT MFP(0x0000, 4,1, 0,0, 0,0, 0,0)
93 #define MFP_PULL_MASK MFP(0x0000, 7,0, 0,0, 0,0, 0,0)
95 #define MFP_EOC 0xffffffff /* indicates end-of-conf */
97 /* Functions */
98 void mfp_config(u32 *mfp_cfgs);
100 #endif /* __MVMFP_H */