1 /*
2 * Copyright 2011, Marvell Semiconductor Inc.
3 * Lei Wen <leiwen@marvell.com>
4 *
5 * See file CREDITS for list of people who contributed to this
6 * project.
7 *
8 * This program is free software; you can redistribute it and/or
9 * modify it under the terms of the GNU General Public License as
10 * published by the Free Software Foundation; either version 2 of
11 * the License, or (at your option) any later version.
12 *
13 * This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16 * GNU General Public License for more details.
17 *
18 * You should have received a copy of the GNU General Public License
19 * along with this program; if not, write to the Free Software
20 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
21 * MA 02111-1307 USA
22 *
23 * Back ported to the 8xx platform (from the 8260 platform) by
24 * Murray.Jensen@cmst.csiro.au, 27-Jan-01.
25 */
26 #ifndef __SDHCI_HW_H
27 #define __SDHCI_HW_H
29 #include <asm/io.h>
30 #include <mmc.h>
32 /*
33 * Controller registers
34 */
36 #define SDHCI_DMA_ADDRESS 0x00
38 #define SDHCI_BLOCK_SIZE 0x04
39 #define SDHCI_MAKE_BLKSZ(dma, blksz) (((dma & 0x7) << 12) | (blksz & 0xFFF))
41 #define SDHCI_BLOCK_COUNT 0x06
43 #define SDHCI_ARGUMENT 0x08
45 #define SDHCI_TRANSFER_MODE 0x0C
46 #define SDHCI_TRNS_DMA 0x01
47 #define SDHCI_TRNS_BLK_CNT_EN 0x02
48 #define SDHCI_TRNS_ACMD12 0x04
49 #define SDHCI_TRNS_READ 0x10
50 #define SDHCI_TRNS_MULTI 0x20
52 #define SDHCI_COMMAND 0x0E
53 #define SDHCI_CMD_RESP_MASK 0x03
54 #define SDHCI_CMD_CRC 0x08
55 #define SDHCI_CMD_INDEX 0x10
56 #define SDHCI_CMD_DATA 0x20
57 #define SDHCI_CMD_ABORTCMD 0xC0
59 #define SDHCI_CMD_RESP_NONE 0x00
60 #define SDHCI_CMD_RESP_LONG 0x01
61 #define SDHCI_CMD_RESP_SHORT 0x02
62 #define SDHCI_CMD_RESP_SHORT_BUSY 0x03
64 #define SDHCI_MAKE_CMD(c, f) (((c & 0xff) << 8) | (f & 0xff))
65 #define SDHCI_GET_CMD(c) ((c>>8) & 0x3f)
67 #define SDHCI_RESPONSE 0x10
69 #define SDHCI_BUFFER 0x20
71 #define SDHCI_PRESENT_STATE 0x24
72 #define SDHCI_CMD_INHIBIT 0x00000001
73 #define SDHCI_DATA_INHIBIT 0x00000002
74 #define SDHCI_DOING_WRITE 0x00000100
75 #define SDHCI_DOING_READ 0x00000200
76 #define SDHCI_SPACE_AVAILABLE 0x00000400
77 #define SDHCI_DATA_AVAILABLE 0x00000800
78 #define SDHCI_CARD_PRESENT 0x00010000
79 #define SDHCI_CARD_STATE_STABLE 0x00020000
80 #define SDHCI_CARD_DETECT_PIN_LEVEL 0x00040000
81 #define SDHCI_WRITE_PROTECT 0x00080000
83 #define SDHCI_HOST_CONTROL 0x28
84 #define SDHCI_CTRL_LED 0x01
85 #define SDHCI_CTRL_4BITBUS 0x02
86 #define SDHCI_CTRL_HISPD 0x04
87 #define SDHCI_CTRL_DMA_MASK 0x18
88 #define SDHCI_CTRL_SDMA 0x00
89 #define SDHCI_CTRL_ADMA1 0x08
90 #define SDHCI_CTRL_ADMA32 0x10
91 #define SDHCI_CTRL_ADMA64 0x18
92 #define SDHCI_CTRL_8BITBUS 0x20
93 #define SDHCI_CTRL_CD_TEST_INS 0x40
94 #define SDHCI_CTRL_CD_TEST 0x80
96 #define SDHCI_POWER_CONTROL 0x29
97 #define SDHCI_POWER_ON 0x01
98 #define SDHCI_POWER_180 0x0A
99 #define SDHCI_POWER_300 0x0C
100 #define SDHCI_POWER_330 0x0E
102 #define SDHCI_BLOCK_GAP_CONTROL 0x2A
104 #define SDHCI_WAKE_UP_CONTROL 0x2B
105 #define SDHCI_WAKE_ON_INT 0x01
106 #define SDHCI_WAKE_ON_INSERT 0x02
107 #define SDHCI_WAKE_ON_REMOVE 0x04
109 #define SDHCI_CLOCK_CONTROL 0x2C
110 #define SDHCI_DIVIDER_SHIFT 8
111 #define SDHCI_DIVIDER_HI_SHIFT 6
112 #define SDHCI_DIV_MASK 0xFF
113 #define SDHCI_DIV_MASK_LEN 8
114 #define SDHCI_DIV_HI_MASK 0x300
115 #define SDHCI_CLOCK_CARD_EN 0x0004
116 #define SDHCI_CLOCK_INT_STABLE 0x0002
117 #define SDHCI_CLOCK_INT_EN 0x0001
119 #define SDHCI_TIMEOUT_CONTROL 0x2E
121 #define SDHCI_SOFTWARE_RESET 0x2F
122 #define SDHCI_RESET_ALL 0x01
123 #define SDHCI_RESET_CMD 0x02
124 #define SDHCI_RESET_DATA 0x04
126 #define SDHCI_INT_STATUS 0x30
127 #define SDHCI_INT_ENABLE 0x34
128 #define SDHCI_SIGNAL_ENABLE 0x38
129 #define SDHCI_INT_RESPONSE 0x00000001
130 #define SDHCI_INT_DATA_END 0x00000002
131 #define SDHCI_INT_DMA_END 0x00000008
132 #define SDHCI_INT_SPACE_AVAIL 0x00000010
133 #define SDHCI_INT_DATA_AVAIL 0x00000020
134 #define SDHCI_INT_CARD_INSERT 0x00000040
135 #define SDHCI_INT_CARD_REMOVE 0x00000080
136 #define SDHCI_INT_CARD_INT 0x00000100
137 #define SDHCI_INT_ERROR 0x00008000
138 #define SDHCI_INT_TIMEOUT 0x00010000
139 #define SDHCI_INT_CRC 0x00020000
140 #define SDHCI_INT_END_BIT 0x00040000
141 #define SDHCI_INT_INDEX 0x00080000
142 #define SDHCI_INT_DATA_TIMEOUT 0x00100000
143 #define SDHCI_INT_DATA_CRC 0x00200000
144 #define SDHCI_INT_DATA_END_BIT 0x00400000
145 #define SDHCI_INT_BUS_POWER 0x00800000
146 #define SDHCI_INT_ACMD12ERR 0x01000000
147 #define SDHCI_INT_ADMA_ERROR 0x02000000
149 #define SDHCI_INT_NORMAL_MASK 0x00007FFF
150 #define SDHCI_INT_ERROR_MASK 0xFFFF8000
152 #define SDHCI_INT_CMD_MASK (SDHCI_INT_RESPONSE | SDHCI_INT_TIMEOUT | \
153 SDHCI_INT_CRC | SDHCI_INT_END_BIT | SDHCI_INT_INDEX)
154 #define SDHCI_INT_DATA_MASK (SDHCI_INT_DATA_END | SDHCI_INT_DMA_END | \
155 SDHCI_INT_DATA_AVAIL | SDHCI_INT_SPACE_AVAIL | \
156 SDHCI_INT_DATA_TIMEOUT | SDHCI_INT_DATA_CRC | \
157 SDHCI_INT_DATA_END_BIT | SDHCI_INT_ADMA_ERROR)
158 #define SDHCI_INT_ALL_MASK ((unsigned int)-1)
160 #define SDHCI_ACMD12_ERR 0x3C
162 /* 3E-3F reserved */
164 #define SDHCI_CAPABILITIES 0x40
165 #define SDHCI_TIMEOUT_CLK_MASK 0x0000003F
166 #define SDHCI_TIMEOUT_CLK_SHIFT 0
167 #define SDHCI_TIMEOUT_CLK_UNIT 0x00000080
168 #define SDHCI_CLOCK_BASE_MASK 0x00003F00
169 #define SDHCI_CLOCK_V3_BASE_MASK 0x0000FF00
170 #define SDHCI_CLOCK_BASE_SHIFT 8
171 #define SDHCI_MAX_BLOCK_MASK 0x00030000
172 #define SDHCI_MAX_BLOCK_SHIFT 16
173 #define SDHCI_CAN_DO_8BIT 0x00040000
174 #define SDHCI_CAN_DO_ADMA2 0x00080000
175 #define SDHCI_CAN_DO_ADMA1 0x00100000
176 #define SDHCI_CAN_DO_HISPD 0x00200000
177 #define SDHCI_CAN_DO_SDMA 0x00400000
178 #define SDHCI_CAN_VDD_330 0x01000000
179 #define SDHCI_CAN_VDD_300 0x02000000
180 #define SDHCI_CAN_VDD_180 0x04000000
181 #define SDHCI_CAN_64BIT 0x10000000
183 #define SDHCI_CAPABILITIES_1 0x44
185 #define SDHCI_MAX_CURRENT 0x48
187 /* 4C-4F reserved for more max current */
189 #define SDHCI_SET_ACMD12_ERROR 0x50
190 #define SDHCI_SET_INT_ERROR 0x52
192 #define SDHCI_ADMA_ERROR 0x54
194 /* 55-57 reserved */
196 #define SDHCI_ADMA_ADDRESS 0x58
198 /* 60-FB reserved */
200 #define SDHCI_SLOT_INT_STATUS 0xFC
202 #define SDHCI_HOST_VERSION 0xFE
203 #define SDHCI_VENDOR_VER_MASK 0xFF00
204 #define SDHCI_VENDOR_VER_SHIFT 8
205 #define SDHCI_SPEC_VER_MASK 0x00FF
206 #define SDHCI_SPEC_VER_SHIFT 0
207 #define SDHCI_SPEC_100 0
208 #define SDHCI_SPEC_200 1
209 #define SDHCI_SPEC_300 2
211 /*
212 * End of controller registers.
213 */
215 #define SDHCI_MAX_DIV_SPEC_200 256
216 #define SDHCI_MAX_DIV_SPEC_300 2046
218 /*
219 * quirks
220 */
221 #define SDHCI_QUIRK_32BIT_DMA_ADDR (1 << 0)
222 #define SDHCI_QUIRK_REG32_RW (1 << 1)
223 #define SDHCI_QUIRK_BROKEN_R1B (1 << 2)
224 #define SDHCI_QUIRK_NO_HISPD_BIT (1 << 3)
225 #define SDHCI_QUIRK_BROKEN_VOLTAGE (1 << 4)
226 #define SDHCI_QUIRK_NO_CD (1 << 5)
227 #define SDHCI_QUIRK_WAIT_SEND_CMD (1 << 6)
228 #define SDHCI_QUIRK_NO_SIMULT_VDD_AND_POWER (1 << 7)
230 /* to make gcc happy */
231 struct sdhci_host;
233 /*
234 * Host SDMA buffer boundary. Valid values from 4K to 512K in powers of 2.
235 */
236 #define SDHCI_DEFAULT_BOUNDARY_SIZE (512 * 1024)
237 #define SDHCI_DEFAULT_BOUNDARY_ARG (7)
238 struct sdhci_ops {
239 #ifdef CONFIG_MMC_SDHCI_IO_ACCESSORS
240 u32 (*read_l)(struct sdhci_host *host, int reg);
241 u16 (*read_w)(struct sdhci_host *host, int reg);
242 u8 (*read_b)(struct sdhci_host *host, int reg);
243 void (*write_l)(struct sdhci_host *host, u32 val, int reg);
244 void (*write_w)(struct sdhci_host *host, u16 val, int reg);
245 void (*write_b)(struct sdhci_host *host, u8 val, int reg);
246 #endif
247 };
249 struct sdhci_host {
250 char *name;
251 void *ioaddr;
252 unsigned int quirks;
253 unsigned int host_caps;
254 unsigned int version;
255 unsigned int clock;
256 struct mmc *mmc;
257 const struct sdhci_ops *ops;
258 int index;
260 void (*set_control_reg)(struct sdhci_host *host);
261 void (*set_clock)(int dev_index, unsigned int div);
262 uint voltages;
263 };
265 #ifdef CONFIG_MMC_SDHCI_IO_ACCESSORS
267 static inline void sdhci_writel(struct sdhci_host *host, u32 val, int reg)
268 {
269 if (unlikely(host->ops->write_l))
270 host->ops->write_l(host, val, reg);
271 else
272 writel(val, host->ioaddr + reg);
273 }
275 static inline void sdhci_writew(struct sdhci_host *host, u16 val, int reg)
276 {
277 if (unlikely(host->ops->write_w))
278 host->ops->write_w(host, val, reg);
279 else
280 writew(val, host->ioaddr + reg);
281 }
283 static inline void sdhci_writeb(struct sdhci_host *host, u8 val, int reg)
284 {
285 if (unlikely(host->ops->write_b))
286 host->ops->write_b(host, val, reg);
287 else
288 writeb(val, host->ioaddr + reg);
289 }
291 static inline u32 sdhci_readl(struct sdhci_host *host, int reg)
292 {
293 if (unlikely(host->ops->read_l))
294 return host->ops->read_l(host, reg);
295 else
296 return readl(host->ioaddr + reg);
297 }
299 static inline u16 sdhci_readw(struct sdhci_host *host, int reg)
300 {
301 if (unlikely(host->ops->read_w))
302 return host->ops->read_w(host, reg);
303 else
304 return readw(host->ioaddr + reg);
305 }
307 static inline u8 sdhci_readb(struct sdhci_host *host, int reg)
308 {
309 if (unlikely(host->ops->read_b))
310 return host->ops->read_b(host, reg);
311 else
312 return readb(host->ioaddr + reg);
313 }
315 #else
317 static inline void sdhci_writel(struct sdhci_host *host, u32 val, int reg)
318 {
319 writel(val, host->ioaddr + reg);
320 }
322 static inline void sdhci_writew(struct sdhci_host *host, u16 val, int reg)
323 {
324 writew(val, host->ioaddr + reg);
325 }
327 static inline void sdhci_writeb(struct sdhci_host *host, u8 val, int reg)
328 {
329 writeb(val, host->ioaddr + reg);
330 }
331 static inline u32 sdhci_readl(struct sdhci_host *host, int reg)
332 {
333 return readl(host->ioaddr + reg);
334 }
336 static inline u16 sdhci_readw(struct sdhci_host *host, int reg)
337 {
338 return readw(host->ioaddr + reg);
339 }
341 static inline u8 sdhci_readb(struct sdhci_host *host, int reg)
342 {
343 return readb(host->ioaddr + reg);
344 }
345 #endif
347 int add_sdhci(struct sdhci_host *host, u32 max_clk, u32 min_clk);
348 #endif /* __SDHCI_HW_H */