]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - include/sha256.h
Merge branch 'u-boot-imx/master' into 'u-boot-arm/master'
[glsdk/glsdk-u-boot.git] / include / sha256.h
1 #ifndef _SHA256_H
2 #define _SHA256_H
4 #define SHA256_SUM_LEN  32
6 /* Reset watchdog each time we process this many bytes */
7 #define CHUNKSZ_SHA256  (64 * 1024)
9 typedef struct {
10         uint32_t total[2];
11         uint32_t state[8];
12         uint8_t buffer[64];
13 } sha256_context;
15 void sha256_starts(sha256_context * ctx);
16 void sha256_update(sha256_context *ctx, const uint8_t *input, uint32_t length);
17 void sha256_finish(sha256_context * ctx, uint8_t digest[SHA256_SUM_LEN]);
19 void sha256_csum_wd(const unsigned char *input, unsigned int ilen,
20                 unsigned char *output, unsigned int chunk_sz);
22 #endif /* _SHA256_H */