]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - include/sym53c8xx.h
dra7xx: Enabled UART-boot mode
[glsdk/glsdk-u-boot.git] / include / sym53c8xx.h
1 /*
2  * (C) Copyright 2001
3  * Denis Peter, MPL AG Switzerland
4  *
5  * See file CREDITS for list of people who contributed to this
6  * project.
7  *
8  * This program is free software; you can redistribute it and/or
9  * modify it under the terms of the GNU General Public License as
10  * published by the Free Software Foundation; either version 2 of
11  * the License, or (at your option) any later version.
12  *
13  * This program is distributed in the hope that it will be useful,
14  * but WITHOUT ANY WARRANTY; without even the implied warranty of
15  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
16  * GNU General Public License for more details.
17  *
18  * You should have received a copy of the GNU General Public License
19  * along with this program; if not, write to the Free Software
20  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
21  * MA 02111-1307 USA
22  *
23  *
24  * Most of these definitions are derived from
25  * linux/drivers/scsi/sym53c8xx_defs.h
26  *
27  */
29 #ifndef _SYM53C8XX_DEFS_H
30 #define _SYM53C8XX_DEFS_H
33 #define SCNTL0          0x00    /* full arb., ena parity, par->ATN  */
35 #define SCNTL1          0x01    /* no reset                         */
36   #define   ISCON   0x10  /* connected to scsi                                          */
37   #define   CRST    0x08  /* force reset                      */
38   #define   IARB    0x02  /* immediate arbitration            */
40 #define SCNTL2          0x02    /* no disconnect expected           */
41         #define   SDU     0x80  /* cmd: disconnect will raise error */
42         #define   CHM     0x40  /* sta: chained mode                */
43         #define   WSS     0x08  /* sta: wide scsi send           [W]*/
44         #define   WSR     0x01  /* sta: wide scsi received       [W]*/
46 #define SCNTL3          0x03    /* cnf system clock dependent       */
47         #define   EWS     0x08  /* cmd: enable wide scsi         [W]*/
48         #define   ULTRA   0x80  /* cmd: ULTRA enable                */
49                                 /* bits 0-2, 7 rsvd for C1010       */
51 #define SCID                    0x04            /* cnf host adapter scsi address    */
52         #define   RRE     0x40  /* r/w:e enable response to resel.  */
53         #define   SRE     0x20  /* r/w:e enable response to select  */
55 #define SXFER                   0x05            /* ### Sync speed and count         */
56                                 /* bits 6-7 rsvd for C1010          */
58 #define SDID                    0x06    /* ### Destination-ID               */
60 #define GPREG                   0x07    /* ??? IO-Pins                      */
62 #define SFBR                    0x08    /* ### First byte in phase          */
64 #define SOCL                    0x09
65         #define   CREQ    0x80  /* r/w: SCSI-REQ                    */
66         #define   CACK    0x40  /* r/w: SCSI-ACK                    */
67         #define   CBSY    0x20  /* r/w: SCSI-BSY                    */
68         #define   CSEL    0x10  /* r/w: SCSI-SEL                    */
69         #define   CATN    0x08  /* r/w: SCSI-ATN                    */
70         #define   CMSG    0x04  /* r/w: SCSI-MSG                    */
71         #define   CC_D    0x02  /* r/w: SCSI-C_D                    */
72         #define   CI_O    0x01  /* r/w: SCSI-I_O                    */
74 #define SSID                    0x0a
76 #define SBCL                    0x0b
78 #define DSTAT                   0x0c
79   #define   DFE     0x80  /* sta: dma fifo empty              */
80   #define   MDPE    0x40  /* int: master data parity error    */
81   #define   BF      0x20  /* int: script: bus fault           */
82   #define   ABRT    0x10  /* int: script: command aborted     */
83   #define   SSI     0x08  /* int: script: single step         */
84   #define   SIR     0x04  /* int: script: interrupt instruct. */
85   #define   IID     0x01  /* int: script: illegal instruct.   */
87 #define SSTAT0          0x0d
88   #define   ILF     0x80  /* sta: data in SIDL register lsb   */
89   #define   ORF     0x40  /* sta: data in SODR register lsb   */
90   #define   OLF     0x20  /* sta: data in SODL register lsb   */
91   #define   AIP     0x10  /* sta: arbitration in progress     */
92   #define   LOA     0x08  /* sta: arbitration lost            */
93   #define   WOA     0x04  /* sta: arbitration won             */
94   #define   IRST    0x02  /* sta: scsi reset signal           */
95   #define   SDP     0x01  /* sta: scsi parity signal          */
97 #define SSTAT1          0x0e
98         #define   FF3210  0xf0  /* sta: bytes in the scsi fifo      */
100 #define SSTAT2          0x0f
101   #define   ILF1    0x80  /* sta: data in SIDL register msb[W]*/
102   #define   ORF1    0x40  /* sta: data in SODR register msb[W]*/
103   #define   OLF1    0x20  /* sta: data in SODL register msb[W]*/
104   #define   DM      0x04  /* sta: DIFFSENS mismatch (895/6 only) */
105   #define   LDSC    0x02  /* sta: disconnect & reconnect      */
107 #define DSA                             0x10            /* --> Base page                    */
108 #define DSA1                    0x11
109 #define DSA2                    0x12
110 #define DSA3                    0x13
112 #define ISTAT                   0x14    /* --> Main Command and status      */
113   #define   CABRT   0x80  /* cmd: abort current operation     */
114   #define   SRST    0x40  /* mod: reset chip                  */
115   #define   SIGP    0x20  /* r/w: message from host to ncr    */
116   #define   SEM     0x10  /* r/w: message between host + ncr  */
117   #define   CON     0x08  /* sta: connected to scsi           */
118   #define   INTF    0x04  /* sta: int on the fly (reset by wr)*/
119   #define   SIP     0x02  /* sta: scsi-interrupt              */
120   #define   DIP     0x01  /* sta: host/script interrupt       */
123 #define CTEST0          0x18
124 #define CTEST1          0x19
125 #define CTEST2          0x1a
126         #define   CSIGP   0x40
127                                 /* bits 0-2,7 rsvd for C1010        */
129 #define CTEST3          0x1b
130         #define   FLF     0x08  /* cmd: flush dma fifo              */
131         #define   CLF           0x04    /* cmd: clear dma fifo              */
132         #define   FM      0x02  /* mod: fetch pin mode              */
133         #define   WRIE    0x01  /* mod: write and invalidate enable */
134                                 /* bits 4-7 rsvd for C1010          */
136 #define DFIFO                   0x20
137 #define CTEST4          0x21
138         #define   BDIS    0x80  /* mod: burst disable               */
139         #define   MPEE    0x08  /* mod: master parity error enable  */
141 #define CTEST5          0x22
142         #define   DFS     0x20  /* mod: dma fifo size               */
143                                 /* bits 0-1, 3-7 rsvd for C1010          */
144 #define CTEST6          0x23
146 #define DBC                             0x24    /* ### Byte count and command       */
147 #define DNAD                    0x28    /* ### Next command register        */
148 #define DSP                             0x2c    /* --> Script Pointer               */
149 #define DSPS                    0x30    /* --> Script pointer save/opcode#2 */
151 #define SCRATCHA        0x34  /* Temporary register a            */
152 #define SCRATCHA1       0x35
153 #define SCRATCHA2       0x36
154 #define SCRATCHA3       0x37
156 #define DMODE                   0x38
157         #define   BL_2    0x80  /* mod: burst length shift value +2 */
158         #define   BL_1    0x40  /* mod: burst length shift value +1 */
159         #define   ERL     0x08  /* mod: enable read line            */
160         #define   ERMP    0x04  /* mod: enable read multiple        */
161         #define   BOF     0x02  /* mod: burst op code fetch         */
162         #define   MAN     0x01  /* mod: manual start                                     */
164 #define DIEN            0x39
165 #define SBR                     0x3a
167 #define DCNTL           0x3b                    /* --> Script execution control     */
168         #define   CLSE    0x80  /* mod: cache line size enable      */
169         #define   PFF     0x40  /* cmd: pre-fetch flush             */
170         #define   PFEN    0x20  /* mod: pre-fetch enable            */
171         #define   SSM     0x10  /* mod: single step mode            */
172         #define   IRQM    0x08  /* mod: irq mode (1 = totem pole !) */
173         #define   STD     0x04  /* cmd: start dma mode              */
174         #define   IRQD    0x02  /* mod: irq disable                 */
175         #define   NOCOM   0x01  /* cmd: protect sfbr while reselect */
176                                 /* bits 0-1 rsvd for C1010          */
178 #define ADDER                   0x3c
180 #define SIEN                    0x40    /* -->: interrupt enable            */
181 #define SIST                    0x42    /* <--: interrupt status            */
182   #define   SBMC    0x1000/* sta: SCSI Bus Mode Change (895/6 only) */
183   #define   STO     0x0400/* sta: timeout (select)            */
184   #define   GEN     0x0200/* sta: timeout (general)           */
185   #define   HTH     0x0100/* sta: timeout (handshake)         */
186   #define   MA      0x80  /* sta: phase mismatch              */
187   #define   CMP     0x40  /* sta: arbitration complete        */
188   #define   SEL     0x20  /* sta: selected by another device  */
189   #define   RSL     0x10  /* sta: reselected by another device*/
190   #define   SGE     0x08  /* sta: gross error (over/underflow)*/
191   #define   UDC     0x04  /* sta: unexpected disconnect       */
192   #define   RST     0x02  /* sta: scsi bus reset detected     */
193   #define   PAR     0x01  /* sta: scsi parity error           */
195 #define SLPAR                           0x44
196 #define SWIDE                           0x45
197 #define MACNTL                  0x46
198 #define GPCNTL                  0x47
199 #define STIME0                  0x48    /* cmd: timeout for select&handshake*/
200 #define STIME1                  0x49    /* cmd: timeout user defined        */
201 #define RESPID                  0x4a    /* sta: Reselect-IDs                */
203 #define STEST0                  0x4c
205 #define STEST1                  0x4d
206         #define   SCLK    0x80  /* Use the PCI clock as SCSI clock      */
207         #define   DBLEN   0x08  /* clock doubler running                */
208         #define   DBLSEL  0x04  /* clock doubler selected               */
211 #define STEST2                  0x4e
212         #define   ROF     0x40  /* reset scsi offset (after gross error!) */
213         #define   EXT     0x02  /* extended filtering                     */
215 #define STEST3                  0x4f
216         #define   TE     0x80   /* c: tolerAnt enable */
217         #define   HSC    0x20   /* c: Halt SCSI Clock */
218         #define   CSF    0x02   /* c: clear scsi fifo */
220 #define SIDL                    0x50    /* Lowlevel: latched from scsi data */
221 #define STEST4          0x52
222         #define SMODE   0xc0    /* SCSI bus mode      (895/6 only) */
223         #define SMODE_HVD 0x40  /* High Voltage Differential       */
224         #define SMODE_SE  0x80  /* Single Ended                    */
225         #define SMODE_LVD 0xc0  /* Low Voltage Differential        */
226         #define LCKFRQ 0x20     /* Frequency Lock (895/6 only)     */
227                                 /* bits 0-5 rsvd for C1010          */
229 #define SODL                    0x54    /* Lowlevel: data out to scsi data  */
231 #define SBDL                    0x58    /* Lowlevel: data from scsi data    */
234 /*-----------------------------------------------------------
235 **
236 **      Utility macros for the script.
237 **
238 **-----------------------------------------------------------
239 */
241 #define REG(r) (r)
243 /*-----------------------------------------------------------
244 **
245 **      SCSI phases
246 **
247 **      DT phases illegal for ncr driver.
248 **
249 **-----------------------------------------------------------
250 */
252 #define SCR_DATA_OUT    0x00000000
253 #define SCR_DATA_IN     0x01000000
254 #define SCR_COMMAND     0x02000000
255 #define SCR_STATUS      0x03000000
256 #define SCR_DT_DATA_OUT 0x04000000
257 #define SCR_DT_DATA_IN  0x05000000
258 #define SCR_MSG_OUT     0x06000000
259 #define SCR_MSG_IN      0x07000000
261 #define SCR_ILG_OUT     0x04000000
262 #define SCR_ILG_IN      0x05000000
264 /*-----------------------------------------------------------
265 **
266 **      Data transfer via SCSI.
267 **
268 **-----------------------------------------------------------
269 **
270 **      MOVE_ABS (LEN)
271 **      <<start address>>
272 **
273 **      MOVE_IND (LEN)
274 **      <<dnad_offset>>
275 **
276 **      MOVE_TBL
277 **      <<dnad_offset>>
278 **
279 **-----------------------------------------------------------
280 */
282 #define OPC_MOVE          0x08000000
284 #define SCR_MOVE_ABS(l) ((0x00000000 | OPC_MOVE) | (l))
285 #define SCR_MOVE_IND(l) ((0x20000000 | OPC_MOVE) | (l))
286 #define SCR_MOVE_TBL     (0x10000000 | OPC_MOVE)
288 #define SCR_CHMOV_ABS(l) ((0x00000000) | (l))
289 #define SCR_CHMOV_IND(l) ((0x20000000) | (l))
290 #define SCR_CHMOV_TBL     (0x10000000)
293 /*-----------------------------------------------------------
294 **
295 **      Selection
296 **
297 **-----------------------------------------------------------
298 **
299 **      SEL_ABS | SCR_ID (0..15)    [ | REL_JMP]
300 **      <<alternate_address>>
301 **
302 **      SEL_TBL | << dnad_offset>>  [ | REL_JMP]
303 **      <<alternate_address>>
304 **
305 **-----------------------------------------------------------
306 */
308 #define SCR_SEL_ABS     0x40000000
309 #define SCR_SEL_ABS_ATN 0x41000000
310 #define SCR_SEL_TBL     0x42000000
311 #define SCR_SEL_TBL_ATN 0x43000000
314 #define SCR_JMP_REL     0x04000000
315 #define SCR_ID(id)      (((unsigned long)(id)) << 16)
317 /*-----------------------------------------------------------
318 **
319 **      Waiting for Disconnect or Reselect
320 **
321 **-----------------------------------------------------------
322 **
323 **      WAIT_DISC
324 **      dummy: <<alternate_address>>
325 **
326 **      WAIT_RESEL
327 **      <<alternate_address>>
328 **
329 **-----------------------------------------------------------
330 */
332 #define SCR_WAIT_DISC   0x48000000
333 #define SCR_WAIT_RESEL  0x50000000
335 /*-----------------------------------------------------------
336 **
337 **      Bit Set / Reset
338 **
339 **-----------------------------------------------------------
340 **
341 **      SET (flags {|.. })
342 **
343 **      CLR (flags {|.. })
344 **
345 **-----------------------------------------------------------
346 */
348 #define SCR_SET(f)     (0x58000000 | (f))
349 #define SCR_CLR(f)     (0x60000000 | (f))
351 #define SCR_CARRY       0x00000400
352 #define SCR_TRG         0x00000200
353 #define SCR_ACK         0x00000040
354 #define SCR_ATN         0x00000008
357 /*-----------------------------------------------------------
358 **
359 **      Memory to memory move
360 **
361 **-----------------------------------------------------------
362 **
363 **      COPY (bytecount)
364 **      << source_address >>
365 **      << destination_address >>
366 **
367 **      SCR_COPY   sets the NO FLUSH option by default.
368 **      SCR_COPY_F does not set this option.
369 **
370 **      For chips which do not support this option,
371 **      ncr_copy_and_bind() will remove this bit.
372 **-----------------------------------------------------------
373 */
375 #define SCR_NO_FLUSH 0x01000000
377 #define SCR_COPY(n) (0xc0000000 | SCR_NO_FLUSH | (n))
378 #define SCR_COPY_F(n) (0xc0000000 | (n))
380 /*-----------------------------------------------------------
381 **
382 **      Register move and binary operations
383 **
384 **-----------------------------------------------------------
385 **
386 **      SFBR_REG (reg, op, data)        reg  = SFBR op data
387 **      << 0 >>
388 **
389 **      REG_SFBR (reg, op, data)        SFBR = reg op data
390 **      << 0 >>
391 **
392 **      REG_REG  (reg, op, data)        reg  = reg op data
393 **      << 0 >>
394 **
395 **-----------------------------------------------------------
396 **      On 810A, 860, 825A, 875, 895 and 896 chips the content
397 **      of SFBR register can be used as data (SCR_SFBR_DATA).
398 **      The 896 has additionnal IO registers starting at
399 **      offset 0x80. Bit 7 of register offset is stored in
400 **      bit 7 of the SCRIPTS instruction first DWORD.
401 **-----------------------------------------------------------
402 */
404 #define SCR_REG_OFS(ofs) ((((ofs) & 0x7f) << 16ul)) /* + ((ofs) & 0x80)) */
406 #define SCR_SFBR_REG(reg,op,data) \
407         (0x68000000 | (SCR_REG_OFS(REG(reg))) | (op) | (((data)&0xff)<<8ul))
409 #define SCR_REG_SFBR(reg,op,data) \
410         (0x70000000 | (SCR_REG_OFS(REG(reg))) | (op) | (((data)&0xff)<<8ul))
412 #define SCR_REG_REG(reg,op,data) \
413         (0x78000000 | (SCR_REG_OFS(REG(reg))) | (op) | (((data)&0xff)<<8ul))
416 #define      SCR_LOAD   0x00000000
417 #define      SCR_SHL    0x01000000
418 #define      SCR_OR     0x02000000
419 #define      SCR_XOR    0x03000000
420 #define      SCR_AND    0x04000000
421 #define      SCR_SHR    0x05000000
422 #define      SCR_ADD    0x06000000
423 #define      SCR_ADDC   0x07000000
425 #define      SCR_SFBR_DATA   (0x00800000>>8ul)  /* Use SFBR as data */
427 /*-----------------------------------------------------------
428 **
429 **      FROM_REG (reg)            SFBR = reg
430 **      << 0 >>
431 **
432 **      TO_REG   (reg)            reg  = SFBR
433 **      << 0 >>
434 **
435 **      LOAD_REG (reg, data)      reg  = <data>
436 **      << 0 >>
437 **
438 **      LOAD_SFBR(data)           SFBR = <data>
439 **      << 0 >>
440 **
441 **-----------------------------------------------------------
442 */
444 #define SCR_FROM_REG(reg) \
445         SCR_REG_SFBR(reg,SCR_OR,0)
447 #define SCR_TO_REG(reg) \
448         SCR_SFBR_REG(reg,SCR_OR,0)
450 #define SCR_LOAD_REG(reg,data) \
451         SCR_REG_REG(reg,SCR_LOAD,data)
453 #define SCR_LOAD_SFBR(data) \
454         (SCR_REG_SFBR (gpreg, SCR_LOAD, data))
456 /*-----------------------------------------------------------
457 **
458 **      LOAD  from memory   to register.
459 **      STORE from register to memory.
460 **
461 **      Only supported by 810A, 860, 825A, 875, 895 and 896.
462 **
463 **-----------------------------------------------------------
464 **
465 **      LOAD_ABS (LEN)
466 **      <<start address>>
467 **
468 **      LOAD_REL (LEN)        (DSA relative)
469 **      <<dsa_offset>>
470 **
471 **-----------------------------------------------------------
472 */
474 #define SCR_REG_OFS2(ofs) (((ofs) & 0xff) << 16ul)
475 #define SCR_NO_FLUSH2   0x02000000
476 #define SCR_DSA_REL2    0x10000000
478 #define SCR_LOAD_R(reg, how, n) \
479         (0xe1000000 | how | (SCR_REG_OFS2(REG(reg))) | (n))
481 #define SCR_STORE_R(reg, how, n) \
482         (0xe0000000 | how | (SCR_REG_OFS2(REG(reg))) | (n))
484 #define SCR_LOAD_ABS(reg, n)    SCR_LOAD_R(reg, SCR_NO_FLUSH2, n)
485 #define SCR_LOAD_REL(reg, n)    SCR_LOAD_R(reg, SCR_NO_FLUSH2|SCR_DSA_REL2, n)
486 #define SCR_LOAD_ABS_F(reg, n)  SCR_LOAD_R(reg, 0, n)
487 #define SCR_LOAD_REL_F(reg, n)  SCR_LOAD_R(reg, SCR_DSA_REL2, n)
489 #define SCR_STORE_ABS(reg, n)   SCR_STORE_R(reg, SCR_NO_FLUSH2, n)
490 #define SCR_STORE_REL(reg, n)   SCR_STORE_R(reg, SCR_NO_FLUSH2|SCR_DSA_REL2,n)
491 #define SCR_STORE_ABS_F(reg, n) SCR_STORE_R(reg, 0, n)
492 #define SCR_STORE_REL_F(reg, n) SCR_STORE_R(reg, SCR_DSA_REL2, n)
495 /*-----------------------------------------------------------
496 **
497 **      Waiting for Disconnect or Reselect
498 **
499 **-----------------------------------------------------------
500 **
501 **      JUMP            [ | IFTRUE/IFFALSE ( ... ) ]
502 **      <<address>>
503 **
504 **      JUMPR           [ | IFTRUE/IFFALSE ( ... ) ]
505 **      <<distance>>
506 **
507 **      CALL            [ | IFTRUE/IFFALSE ( ... ) ]
508 **      <<address>>
509 **
510 **      CALLR           [ | IFTRUE/IFFALSE ( ... ) ]
511 **      <<distance>>
512 **
513 **      RETURN          [ | IFTRUE/IFFALSE ( ... ) ]
514 **      <<dummy>>
515 **
516 **      INT             [ | IFTRUE/IFFALSE ( ... ) ]
517 **      <<ident>>
518 **
519 **      INT_FLY         [ | IFTRUE/IFFALSE ( ... ) ]
520 **      <<ident>>
521 **
522 **      Conditions:
523 **           WHEN (phase)
524 **           IF   (phase)
525 **           CARRYSET
526 **           DATA (data, mask)
527 **
528 **-----------------------------------------------------------
529 */
531 #define SCR_NO_OP       0x80000000
532 #define SCR_JUMP        0x80080000
533 #define SCR_JUMP64      0x80480000
534 #define SCR_JUMPR       0x80880000
535 #define SCR_CALL        0x88080000
536 #define SCR_CALLR       0x88880000
537 #define SCR_RETURN      0x90080000
538 #define SCR_INT         0x98080000
539 #define SCR_INT_FLY     0x98180000
541 #define IFFALSE(arg)   (0x00080000 | (arg))
542 #define IFTRUE(arg)    (0x00000000 | (arg))
544 #define WHEN(phase)    (0x00030000 | (phase))
545 #define IF(phase)      (0x00020000 | (phase))
547 #define DATA(D)        (0x00040000 | ((D) & 0xff))
548 #define MASK(D,M)      (0x00040000 | (((M ^ 0xff) & 0xff) << 8ul)|((D) & 0xff))
550 #define CARRYSET       (0x00200000)
553 #define SIR_COMPLETE                                     0x10000000
554 /* script errors */
555 #define SIR_SEL_ATN_NO_MSG_OUT 0x00000001
556 #define SIR_CMD_OUT_ILL_PH     0x00000002
557 #define SIR_STATUS_ILL_PH                        0x00000003
558 #define SIR_MSG_RECEIVED                         0x00000004
559 #define SIR_DATA_IN_ERR        0x00000005
560 #define SIR_DATA_OUT_ERR                         0x00000006
561 #define SIR_SCRIPT_ERROR                         0x00000007
562 #define SIR_MSG_OUT_NO_CMD               0x00000008
563 #define SIR_MSG_OVER7                                    0x00000009
564 /* Fly interrupt */
565 #define INT_ON_FY                                                        0x00000080
567 /* Hardware errors  are defined in scsi.h */
569 #define SCSI_IDENTIFY                                   0xC0
571 #endif