1 /*
2 * (C) Copyright 2000
3 * Paolo Scaffardi, AIRVENT SAM s.p.a - RIMINI(ITALY), arsenio@tin.it
4 *
5 * See file CREDITS for list of people who contributed to this
6 * project.
7 *
8 * This program is free software; you can redistribute it and/or
9 * modify it under the terms of the GNU General Public License as
10 * published by the Free Software Foundation; either version 2 of
11 * the License, or (at your option) any later version.
12 *
13 * This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16 * GNU General Public License for more details.
17 *
18 * You should have received a copy of the GNU General Public License
19 * along with this program; if not, write to the Free Software
20 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
21 * MA 02111-1307 USA
22 */
24 #ifndef _VIDEO_AD7176_H_
25 #define _VIDEO_AD7176_H_
27 #define VIDEO_ENCODER_NAME "Analog Devices AD7176"
29 #define VIDEO_ENCODER_I2C_RATE 100000 /* Max rate is 100 kHz */
30 #define VIDEO_ENCODER_CB_Y_CR_Y /* Use CB Y CR Y format... */
32 #define VIDEO_MODE_YUYV /* The only mode supported by this encoder */
33 #undef VIDEO_MODE_RGB
34 #define VIDEO_MODE_BPP 16
36 #ifdef VIDEO_MODE_PAL
37 #define VIDEO_ACTIVE_COLS 720
38 #define VIDEO_ACTIVE_ROWS 576
39 #define VIDEO_VISIBLE_COLS 640
40 #define VIDEO_VISIBLE_ROWS 480
41 #endif
43 #ifdef VIDEO_MODE_NTSC
44 #define VIDEO_ACTIVE_COLS 720
45 #define VIDEO_ACTIVE_ROWS 525
46 #define VIDEO_VISIBLE_COLS 640
47 #define VIDEO_VISIBLE_ROWS 400
48 #endif
50 static unsigned char video_encoder_data[] = {
51 #ifdef VIDEO_MODE_NTSC
52 0x04, /* Mode Register 0 */
53 #ifdef VIDEO_DEBUG_COLORBARS
54 0x82,
55 #else
56 0x02, /* Mode Register 1 */
57 #endif /* VIDEO_DEBUG_COLORBARS */
58 0x16, /* Subcarrier Freq 0 */
59 0x7c, /* Subcarrier Freq 1 */
60 0xf0, /* Subcarrier Freq 2 */
61 0x21, /* Subcarrier Freq 3 */
62 0x00, /* Subcarrier phase */
63 0x02, /* Timing Register 0 */
64 0x00, /* Extended Captioning 0 */
65 0x00, /* Extended Captioning 1 */
66 0x00, /* Closed Captioning 0 */
67 0x00, /* Closed Captioning 1 */
68 0x00, /* Timing Register 1 */
69 0x08, /* Mode Register 2 */
70 0x00, /* Pedestal Register 0 */
71 0x00, /* Pedestal Register 1 */
72 0x00, /* Pedestal Register 2 */
73 0x00, /* Pedestal Register 3 */
74 0x00 /* Mode Register 3 */
76 #endif /* VIDEO_MODE_NTSC */
78 #ifdef VIDEO_MODE_PAL
79 0x05, /* Mode Register 0 */
80 #ifdef VIDEO_DEBUG_COLORBARS
81 0x82,
82 #else
83 0x02, /* Mode Register 1 (2) */
84 #endif /* VIDEO_DEBUG_COLORBARS */
85 0xcb, /* Subcarrier Freq 0 */
86 0x8a, /* Subcarrier Freq 1 */
87 0x09, /* Subcarrier Freq 2 */
88 0x2a, /* Subcarrier Freq 3 */
89 0x00, /* Subcarrier phase */
90 0x0a, /* Timing Register 0 (a) */
91 0x00, /* Extended Captioning 0 */
92 0x00, /* Extended Captioning 1 */
93 0x00, /* Closed Captioning 0 */
94 0x00, /* Closed Captioning 1 */
95 0x00, /* Timing Register 1 */
96 0x08, /* Mode Register 2 (8) */
97 0x00, /* Pedestal Register 0 */
98 0x00, /* Pedestal Register 1 */
99 0x00, /* Pedestal Register 2 */
100 0x00, /* Pedestal Register 3 */
101 0x00 /* Mode Register 3 */
102 #endif /* VIDEO_MODE_PAL */
103 } ;
105 #endif /* _VIDEO_AD7176_H_ */