1 #!/bin/sh -e
3 # Script to create header files and links to configure
4 # U-Boot for a specific board.
5 #
6 # Parameters: Target Architecture CPU Board [VENDOR] [SOC]
7 #
8 # (C) 2002-2010 DENX Software Engineering, Wolfgang Denk <wd@denx.de>
9 #
11 APPEND=no # Default: Create new config file
12 BOARD_NAME="" # Name to print in make output
13 TARGETS=""
15 arch=""
16 cpu=""
17 board=""
18 vendor=""
19 soc=""
20 options=""
22 if [ \( $# -eq 2 \) -a \( "$1" = "-A" \) ] ; then
23 # Automatic mode
24 line=`egrep -i "^[[:space:]]*${2}[[:space:]]" boards.cfg` || {
25 echo "make: *** No rule to make target \`$2_config'. Stop." >&2
26 exit 1
27 }
29 set ${line}
30 # add default board name if needed
31 [ $# = 3 ] && set ${line} ${1}
32 fi
34 while [ $# -gt 0 ] ; do
35 case "$1" in
36 --) shift ; break ;;
37 -a) shift ; APPEND=yes ;;
38 -n) shift ; BOARD_NAME="${1%_config}" ; shift ;;
39 -t) shift ; TARGETS="`echo $1 | sed 's:_: :g'` ${TARGETS}" ; shift ;;
40 *) break ;;
41 esac
42 done
44 [ $# -lt 4 ] && exit 1
45 [ $# -gt 7 ] && exit 1
47 # Strip all options and/or _config suffixes
48 CONFIG_NAME="${1%_config}"
50 [ "${BOARD_NAME}" ] || BOARD_NAME="${1%_config}"
52 arch="$2"
53 cpu="$3"
54 if [ "$4" = "-" ] ; then
55 board=${BOARD_NAME}
56 else
57 board="$4"
58 fi
59 [ $# -gt 4 ] && [ "$5" != "-" ] && vendor="$5"
60 [ $# -gt 5 ] && [ "$6" != "-" ] && soc="$6"
61 [ $# -gt 6 ] && [ "$7" != "-" ] && {
62 # check if we have a board config name in the options field
63 # the options field mave have a board config name and a list
64 # of options, both separated by a colon (':'); the options are
65 # separated by commas (',').
66 #
67 # Check for board name
68 tmp="${7%:*}"
69 if [ "$tmp" ] ; then
70 CONFIG_NAME="$tmp"
71 fi
72 # Check if we only have a colon...
73 if [ "${tmp}" != "$7" ] ; then
74 options=${7#*:}
75 TARGETS="`echo ${options} | sed 's:,: :g'` ${TARGETS}"
76 fi
77 }
79 if [ "${ARCH}" -a "${ARCH}" != "${arch}" ]; then
80 echo "Failed: \$ARCH=${ARCH}, should be '${arch}' for ${BOARD_NAME}" 1>&2
81 exit 1
82 fi
84 if [ "$options" ] ; then
85 echo "Configuring for ${BOARD_NAME} - Board: ${CONFIG_NAME}, Options: ${options}"
86 else
87 echo "Configuring for ${BOARD_NAME} board..."
88 fi
90 #
91 # Create link to architecture specific headers
92 #
93 if [ "$SRCTREE" != "$OBJTREE" ] ; then
94 mkdir -p ${OBJTREE}/include
95 mkdir -p ${OBJTREE}/include2
96 cd ${OBJTREE}/include2
97 rm -f asm
98 ln -s ${SRCTREE}/arch/${arch}/include/asm asm
99 LNPREFIX=${SRCTREE}/arch/${arch}/include/asm/
100 cd ../include
101 rm -f asm
102 ln -s ${SRCTREE}/arch/${arch}/include/asm asm
103 else
104 cd ./include
105 rm -f asm
106 ln -s ../arch/${arch}/include/asm asm
107 fi
109 rm -f asm/arch
111 if [ -z "${soc}" ] ; then
112 ln -s ${LNPREFIX}arch-${cpu} asm/arch
113 else
114 ln -s ${LNPREFIX}arch-${soc} asm/arch
115 fi
117 if [ "${arch}" = "arm" ] ; then
118 rm -f asm/proc
119 ln -s ${LNPREFIX}proc-armv asm/proc
120 fi
122 #
123 # Create include file for Make
124 #
125 echo "ARCH = ${arch}" > config.mk
126 echo "CPU = ${cpu}" >> config.mk
127 echo "BOARD = ${board}" >> config.mk
129 [ "${vendor}" ] && echo "VENDOR = ${vendor}" >> config.mk
131 [ "${soc}" ] && echo "SOC = ${soc}" >> config.mk
133 # Assign board directory to BOARDIR variable
134 if [ -z "${vendor}" ] ; then
135 BOARDDIR=${board}
136 else
137 BOARDDIR=${vendor}/${board}
138 fi
140 #
141 # Create board specific header file
142 #
143 if [ "$APPEND" = "yes" ] # Append to existing config file
144 then
145 echo >> config.h
146 else
147 > config.h # Create new config file
148 fi
149 echo "/* Automatically generated - do not edit */" >>config.h
151 for i in ${TARGETS} ; do
152 i="`echo ${i} | sed '/=/ {s/=/\t/;q } ; { s/$/\t1/ }'`"
153 echo "#define CONFIG_${i}" >>config.h ;
154 done
156 cat << EOF >> config.h
157 #define CONFIG_BOARDDIR board/$BOARDDIR
158 #include <config_cmd_defaults.h>
159 #include <config_defaults.h>
160 #include <configs/${CONFIG_NAME}.h>
161 #include <asm/config.h>
162 EOF
164 exit 0