1 #!/bin/sh -e
3 # Script to create header files and links to configure
4 # U-Boot for a specific board.
5 #
6 # Parameters: Target Architecture CPU Board [VENDOR] [SOC]
7 #
8 # (C) 2002-2010 DENX Software Engineering, Wolfgang Denk <wd@denx.de>
9 #
11 APPEND=no # Default: Create new config file
12 BOARD_NAME="" # Name to print in make output
13 TARGETS=""
15 arch=""
16 cpu=""
17 board=""
18 vendor=""
19 soc=""
20 options=""
22 if [ \( $# -eq 2 \) -a \( "$1" = "-A" \) ] ; then
23 # Automatic mode
24 line=`egrep -i "^[[:space:]]*${2}[[:space:]]" boards.cfg` || {
25 echo "make: *** No rule to make target \`$2_config'. Stop." >&2
26 exit 1
27 }
29 set ${line}
30 # add default board name if needed
31 [ $# = 3 ] && set ${line} ${1}
32 fi
34 while [ $# -gt 0 ] ; do
35 case "$1" in
36 --) shift ; break ;;
37 -a) shift ; APPEND=yes ;;
38 -n) shift ; BOARD_NAME="${1%_config}" ; shift ;;
39 -t) shift ; TARGETS="`echo $1 | sed 's:_: :g'` ${TARGETS}" ; shift ;;
40 *) break ;;
41 esac
42 done
44 [ $# -lt 4 ] && exit 1
45 [ $# -gt 7 ] && exit 1
47 # Strip all options and/or _config suffixes
48 CONFIG_NAME="${1%_config}"
50 [ "${BOARD_NAME}" ] || BOARD_NAME="${1%_config}"
52 arch="$2"
53 cpu=`echo $3 | awk 'BEGIN {FS = ":"} ; {print $1}'`
54 spl_cpu=`echo $3 | awk 'BEGIN {FS = ":"} ; {print $2}'`
55 if [ "$4" = "-" ] ; then
56 board=${BOARD_NAME}
57 else
58 board="$4"
59 fi
60 [ $# -gt 4 ] && [ "$5" != "-" ] && vendor="$5"
61 [ $# -gt 5 ] && [ "$6" != "-" ] && soc="$6"
62 [ $# -gt 6 ] && [ "$7" != "-" ] && {
63 # check if we have a board config name in the options field
64 # the options field mave have a board config name and a list
65 # of options, both separated by a colon (':'); the options are
66 # separated by commas (',').
67 #
68 # Check for board name
69 tmp="${7%:*}"
70 if [ "$tmp" ] ; then
71 CONFIG_NAME="$tmp"
72 fi
73 # Check if we only have a colon...
74 if [ "${tmp}" != "$7" ] ; then
75 options=${7#*:}
76 TARGETS="`echo ${options} | sed 's:,: :g'` ${TARGETS}"
77 fi
78 }
80 if [ "${ARCH}" -a "${ARCH}" != "${arch}" ]; then
81 echo "Failed: \$ARCH=${ARCH}, should be '${arch}' for ${BOARD_NAME}" 1>&2
82 exit 1
83 fi
85 if [ "$options" ] ; then
86 echo "Configuring for ${BOARD_NAME} - Board: ${CONFIG_NAME}, Options: ${options}"
87 else
88 echo "Configuring for ${BOARD_NAME} board..."
89 fi
91 #
92 # Create link to architecture specific headers
93 #
94 if [ "$SRCTREE" != "$OBJTREE" ] ; then
95 mkdir -p ${OBJTREE}/include
96 mkdir -p ${OBJTREE}/include2
97 cd ${OBJTREE}/include2
98 rm -f asm
99 ln -s ${SRCTREE}/arch/${arch}/include/asm asm
100 LNPREFIX=${SRCTREE}/arch/${arch}/include/asm/
101 cd ../include
102 mkdir -p asm
103 else
104 cd ./include
105 rm -f asm
106 ln -s ../arch/${arch}/include/asm asm
107 fi
109 rm -f asm/arch
111 if [ -z "${soc}" ] ; then
112 ln -s ${LNPREFIX}arch-${cpu} asm/arch
113 else
114 ln -s ${LNPREFIX}arch-${soc} asm/arch
115 fi
117 if [ "${arch}" = "arm" ] ; then
118 rm -f asm/proc
119 ln -s ${LNPREFIX}proc-armv asm/proc
120 fi
122 #
123 # Create include file for Make
124 #
125 ( echo "ARCH = ${arch}"
126 if [ ! -z "$spl_cpu" ] ; then
127 echo 'ifeq ($(CONFIG_SPL_BUILD),y)'
128 echo "CPU = ${spl_cpu}"
129 echo "else"
130 echo "CPU = ${cpu}"
131 echo "endif"
132 else
133 echo "CPU = ${cpu}"
134 fi
135 echo "BOARD = ${board}"
137 [ "${vendor}" ] && echo "VENDOR = ${vendor}"
138 [ "${soc}" ] && echo "SOC = ${soc}"
139 exit 0 ) > config.mk
141 # Assign board directory to BOARDIR variable
142 if [ -z "${vendor}" ] ; then
143 BOARDDIR=${board}
144 else
145 BOARDDIR=${vendor}/${board}
146 fi
148 #
149 # Create board specific header file
150 #
151 if [ "$APPEND" = "yes" ] # Append to existing config file
152 then
153 echo >> config.h
154 else
155 > config.h # Create new config file
156 fi
157 echo "/* Automatically generated - do not edit */" >>config.h
159 for i in ${TARGETS} ; do
160 i="`echo ${i} | sed '/=/ {s/=/ /;q; } ; { s/$/ 1/; }'`"
161 echo "#define CONFIG_${i}" >>config.h ;
162 done
164 echo "#define CONFIG_SYS_ARCH \"${arch}\"" >> config.h
165 echo "#define CONFIG_SYS_CPU \"${cpu}\"" >> config.h
166 echo "#define CONFIG_SYS_BOARD \"${board}\"" >> config.h
168 [ "${vendor}" ] && echo "#define CONFIG_SYS_VENDOR \"${vendor}\"" >> config.h
170 [ "${soc}" ] && echo "#define CONFIG_SYS_SOC \"${soc}\"" >> config.h
172 cat << EOF >> config.h
173 #define CONFIG_BOARDDIR board/$BOARDDIR
174 #include <config_cmd_defaults.h>
175 #include <config_defaults.h>
176 #include <configs/${CONFIG_NAME}.h>
177 #include <asm/config.h>
178 #include <config_fallbacks.h>
179 #include <config_uncmd_spl.h>
180 EOF
182 exit 0