1 #!/bin/sh -e
3 # Script to create header files and links to configure
4 # U-Boot for a specific board.
5 #
6 # Parameters: Target Architecture CPU Board [VENDOR] [SOC]
7 #
8 # (C) 2002 DENX Software Engineering, Wolfgang Denk <wd@denx.de>
9 #
11 APPEND=no # Default: Create new config file
12 BOARD_NAME="" # Name to print in make output
14 while [ $# -gt 0 ] ; do
15 case "$1" in
16 --) shift ; break ;;
17 -a) shift ; APPEND=yes ;;
18 -n) shift ; BOARD_NAME="${1%%_config}" ; shift ;;
19 *) break ;;
20 esac
21 done
23 [ "${BOARD_NAME}" ] || BOARD_NAME="$1"
25 [ $# -lt 4 ] && exit 1
26 [ $# -gt 6 ] && exit 1
28 echo "Configuring for ${BOARD_NAME} board..."
30 cd ./include
32 #
33 # Create link to architecture specific headers
34 #
35 rm -f asm
36 ln -s asm-$2 asm
37 rm -f asm-$2/arch
39 if [ -z "$6" -o "$6" = "NULL" ] ; then
40 ln -s arch-$3 asm-$2/arch
41 else
42 ln -s arch-$6 asm-$2/arch
43 fi
45 if [ "$2" = "arm" ] ; then
46 rm -f asm-$2/proc
47 ln -s proc-armv asm-$2/proc
48 fi
50 #
51 # Create include file for Make
52 #
53 echo "ARCH = $2" > config.mk
54 echo "CPU = $3" >> config.mk
55 echo "BOARD = $4" >> config.mk
57 [ "$5" ] && [ "$5" != "NULL" ] && echo "VENDOR = $5" >> config.mk
59 [ "$6" ] && [ "$6" != "NULL" ] && echo "SOC = $6" >> config.mk
61 #
62 # Create board specific header file
63 #
64 if [ "$APPEND" = "yes" ] # Append to existing config file
65 then
66 echo >> config.h
67 else
68 > config.h # Create new config file
69 fi
70 echo "/* Automatically generated - do not edit */" >>config.h
71 echo "#include <configs/$1.h>" >>config.h
73 exit 0