]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - net/cdp.c
ARM: DRA7xx: Lock DPLL_GMAC
[glsdk/glsdk-u-boot.git] / net / cdp.c
1 /*
2  *      Copied from Linux Monitor (LiMon) - Networking.
3  *
4  *      Copyright 1994 - 2000 Neil Russell.
5  *      (See License)
6  *      Copyright 2000 Roland Borde
7  *      Copyright 2000 Paolo Scaffardi
8  *      Copyright 2000-2002 Wolfgang Denk, wd@denx.de
9  */
11 #include <common.h>
12 #include <net.h>
13 #if defined(CONFIG_CDP_VERSION)
14 #include <timestamp.h>
15 #endif
17 #include "cdp.h"
19 /* Ethernet bcast address */
20 const uchar NetCDPAddr[6] = { 0x01, 0x00, 0x0c, 0xcc, 0xcc, 0xcc };
22 #define CDP_DEVICE_ID_TLV               0x0001
23 #define CDP_ADDRESS_TLV                 0x0002
24 #define CDP_PORT_ID_TLV                 0x0003
25 #define CDP_CAPABILITIES_TLV            0x0004
26 #define CDP_VERSION_TLV                 0x0005
27 #define CDP_PLATFORM_TLV                0x0006
28 #define CDP_NATIVE_VLAN_TLV             0x000a
29 #define CDP_APPLIANCE_VLAN_TLV          0x000e
30 #define CDP_TRIGGER_TLV                 0x000f
31 #define CDP_POWER_CONSUMPTION_TLV       0x0010
32 #define CDP_SYSNAME_TLV                 0x0014
33 #define CDP_SYSOBJECT_TLV               0x0015
34 #define CDP_MANAGEMENT_ADDRESS_TLV      0x0016
36 #define CDP_TIMEOUT                     250UL   /* one packet every 250ms */
38 static int CDPSeq;
39 static int CDPOK;
41 ushort CDPNativeVLAN;
42 ushort CDPApplianceVLAN;
44 static const uchar CDP_SNAP_hdr[8] = {
45         0xAA, 0xAA, 0x03, 0x00, 0x00, 0x0C, 0x20, 0x00 };
47 static ushort
48 CDP_compute_csum(const uchar *buff, ushort len)
49 {
50         ushort csum;
51         int     odd;
52         ulong   result = 0;
53         ushort  leftover;
54         ushort *p;
56         if (len > 0) {
57                 odd = 1 & (ulong)buff;
58                 if (odd) {
59                         result = *buff << 8;
60                         len--;
61                         buff++;
62                 }
63                 while (len > 1) {
64                         p = (ushort *)buff;
65                         result += *p++;
66                         buff = (uchar *)p;
67                         if (result & 0x80000000)
68                                 result = (result & 0xFFFF) + (result >> 16);
69                         len -= 2;
70                 }
71                 if (len) {
72                         leftover = (signed short)(*(const signed char *)buff);
73                         /*
74                          * CISCO SUCKS big time! (and blows too):
75                          * CDP uses the IP checksum algorithm with a twist;
76                          * for the last byte it *sign* extends and sums.
77                          */
78                         result = (result & 0xffff0000) |
79                                  ((result + leftover) & 0x0000ffff);
80                 }
81                 while (result >> 16)
82                         result = (result & 0xFFFF) + (result >> 16);
84                 if (odd)
85                         result = ((result >> 8) & 0xff) |
86                                  ((result & 0xff) << 8);
87         }
89         /* add up 16-bit and 17-bit words for 17+c bits */
90         result = (result & 0xffff) + (result >> 16);
91         /* add up 16-bit and 2-bit for 16+c bit */
92         result = (result & 0xffff) + (result >> 16);
93         /* add up carry.. */
94         result = (result & 0xffff) + (result >> 16);
96         /* negate */
97         csum = ~(ushort)result;
99         /* run time endian detection */
100         if (csum != htons(csum))        /* little endian */
101                 csum = htons(csum);
103         return csum;
106 static int
107 CDPSendTrigger(void)
109         uchar *pkt;
110         ushort *s;
111         ushort *cp;
112         struct ethernet_hdr *et;
113         int len;
114         ushort chksum;
115 #if     defined(CONFIG_CDP_DEVICE_ID) || defined(CONFIG_CDP_PORT_ID)   || \
116         defined(CONFIG_CDP_VERSION)   || defined(CONFIG_CDP_PLATFORM)
117         char buf[32];
118 #endif
120         pkt = NetTxPacket;
121         et = (struct ethernet_hdr *)pkt;
123         /* NOTE: trigger sent not on any VLAN */
125         /* form ethernet header */
126         memcpy(et->et_dest, NetCDPAddr, 6);
127         memcpy(et->et_src, NetOurEther, 6);
129         pkt += ETHER_HDR_SIZE;
131         /* SNAP header */
132         memcpy((uchar *)pkt, CDP_SNAP_hdr, sizeof(CDP_SNAP_hdr));
133         pkt += sizeof(CDP_SNAP_hdr);
135         /* CDP header */
136         *pkt++ = 0x02;                          /* CDP version 2 */
137         *pkt++ = 180;                           /* TTL */
138         s = (ushort *)pkt;
139         cp = s;
140         /* checksum (0 for later calculation) */
141         *s++ = htons(0);
143         /* CDP fields */
144 #ifdef CONFIG_CDP_DEVICE_ID
145         *s++ = htons(CDP_DEVICE_ID_TLV);
146         *s++ = htons(CONFIG_CDP_DEVICE_ID);
147         sprintf(buf, CONFIG_CDP_DEVICE_ID_PREFIX "%pm", NetOurEther);
148         memcpy((uchar *)s, buf, 16);
149         s += 16 / 2;
150 #endif
152 #ifdef CONFIG_CDP_PORT_ID
153         *s++ = htons(CDP_PORT_ID_TLV);
154         memset(buf, 0, sizeof(buf));
155         sprintf(buf, CONFIG_CDP_PORT_ID, eth_get_dev_index());
156         len = strlen(buf);
157         if (len & 1)    /* make it even */
158                 len++;
159         *s++ = htons(len + 4);
160         memcpy((uchar *)s, buf, len);
161         s += len / 2;
162 #endif
164 #ifdef CONFIG_CDP_CAPABILITIES
165         *s++ = htons(CDP_CAPABILITIES_TLV);
166         *s++ = htons(8);
167         *(ulong *)s = htonl(CONFIG_CDP_CAPABILITIES);
168         s += 2;
169 #endif
171 #ifdef CONFIG_CDP_VERSION
172         *s++ = htons(CDP_VERSION_TLV);
173         memset(buf, 0, sizeof(buf));
174         strcpy(buf, CONFIG_CDP_VERSION);
175         len = strlen(buf);
176         if (len & 1)    /* make it even */
177                 len++;
178         *s++ = htons(len + 4);
179         memcpy((uchar *)s, buf, len);
180         s += len / 2;
181 #endif
183 #ifdef CONFIG_CDP_PLATFORM
184         *s++ = htons(CDP_PLATFORM_TLV);
185         memset(buf, 0, sizeof(buf));
186         strcpy(buf, CONFIG_CDP_PLATFORM);
187         len = strlen(buf);
188         if (len & 1)    /* make it even */
189                 len++;
190         *s++ = htons(len + 4);
191         memcpy((uchar *)s, buf, len);
192         s += len / 2;
193 #endif
195 #ifdef CONFIG_CDP_TRIGGER
196         *s++ = htons(CDP_TRIGGER_TLV);
197         *s++ = htons(8);
198         *(ulong *)s = htonl(CONFIG_CDP_TRIGGER);
199         s += 2;
200 #endif
202 #ifdef CONFIG_CDP_POWER_CONSUMPTION
203         *s++ = htons(CDP_POWER_CONSUMPTION_TLV);
204         *s++ = htons(6);
205         *s++ = htons(CONFIG_CDP_POWER_CONSUMPTION);
206 #endif
208         /* length of ethernet packet */
209         len = (uchar *)s - ((uchar *)NetTxPacket + ETHER_HDR_SIZE);
210         et->et_protlen = htons(len);
212         len = ETHER_HDR_SIZE + sizeof(CDP_SNAP_hdr);
213         chksum = CDP_compute_csum((uchar *)NetTxPacket + len,
214                                   (uchar *)s - (NetTxPacket + len));
215         if (chksum == 0)
216                 chksum = 0xFFFF;
217         *cp = htons(chksum);
219         NetSendPacket(NetTxPacket, (uchar *)s - NetTxPacket);
220         return 0;
223 static void
224 CDPTimeout(void)
226         CDPSeq++;
228         if (CDPSeq < 3) {
229                 NetSetTimeout(CDP_TIMEOUT, CDPTimeout);
230                 CDPSendTrigger();
231                 return;
232         }
234         /* if not OK try again */
235         if (!CDPOK)
236                 NetStartAgain();
237         else
238                 net_set_state(NETLOOP_SUCCESS);
241 void cdp_receive(const uchar *pkt, unsigned len)
243         const uchar *t;
244         const ushort *ss;
245         ushort type, tlen;
246         ushort vlan, nvlan;
248         /* minimum size? */
249         if (len < sizeof(CDP_SNAP_hdr) + 4)
250                 goto pkt_short;
252         /* check for valid CDP SNAP header */
253         if (memcmp(pkt, CDP_SNAP_hdr, sizeof(CDP_SNAP_hdr)) != 0)
254                 return;
256         pkt += sizeof(CDP_SNAP_hdr);
257         len -= sizeof(CDP_SNAP_hdr);
259         /* Version of CDP protocol must be >= 2 and TTL != 0 */
260         if (pkt[0] < 0x02 || pkt[1] == 0)
261                 return;
263         /*
264          * if version is greater than 0x02 maybe we'll have a problem;
265          * output a warning
266          */
267         if (pkt[0] != 0x02)
268                 printf("**WARNING: CDP packet received with a protocol version "
269                                 "%d > 2\n", pkt[0] & 0xff);
271         if (CDP_compute_csum(pkt, len) != 0)
272                 return;
274         pkt += 4;
275         len -= 4;
277         vlan = htons(-1);
278         nvlan = htons(-1);
279         while (len > 0) {
280                 if (len < 4)
281                         goto pkt_short;
283                 ss = (const ushort *)pkt;
284                 type = ntohs(ss[0]);
285                 tlen = ntohs(ss[1]);
286                 if (tlen > len)
287                         goto pkt_short;
289                 pkt += tlen;
290                 len -= tlen;
292                 ss += 2;        /* point ss to the data of the TLV */
293                 tlen -= 4;
295                 switch (type) {
296                 case CDP_DEVICE_ID_TLV:
297                         break;
298                 case CDP_ADDRESS_TLV:
299                         break;
300                 case CDP_PORT_ID_TLV:
301                         break;
302                 case CDP_CAPABILITIES_TLV:
303                         break;
304                 case CDP_VERSION_TLV:
305                         break;
306                 case CDP_PLATFORM_TLV:
307                         break;
308                 case CDP_NATIVE_VLAN_TLV:
309                         nvlan = *ss;
310                         break;
311                 case CDP_APPLIANCE_VLAN_TLV:
312                         t = (const uchar *)ss;
313                         while (tlen > 0) {
314                                 if (tlen < 3)
315                                         goto pkt_short;
317                                 ss = (const ushort *)(t + 1);
319 #ifdef CONFIG_CDP_APPLIANCE_VLAN_TYPE
320                                 if (t[0] == CONFIG_CDP_APPLIANCE_VLAN_TYPE)
321                                         vlan = *ss;
322 #else
323                                 /* XXX will this work; dunno */
324                                 vlan = ntohs(*ss);
325 #endif
326                                 t += 3; tlen -= 3;
327                         }
328                         break;
329                 case CDP_TRIGGER_TLV:
330                         break;
331                 case CDP_POWER_CONSUMPTION_TLV:
332                         break;
333                 case CDP_SYSNAME_TLV:
334                         break;
335                 case CDP_SYSOBJECT_TLV:
336                         break;
337                 case CDP_MANAGEMENT_ADDRESS_TLV:
338                         break;
339                 }
340         }
342         CDPApplianceVLAN = vlan;
343         CDPNativeVLAN = nvlan;
345         CDPOK = 1;
346         return;
348  pkt_short:
349         printf("** CDP packet is too short\n");
350         return;
353 void
354 CDPStart(void)
356         printf("Using %s device\n", eth_get_name());
357         CDPSeq = 0;
358         CDPOK = 0;
360         CDPNativeVLAN = htons(-1);
361         CDPApplianceVLAN = htons(-1);
363         NetSetTimeout(CDP_TIMEOUT, CDPTimeout);
365         CDPSendTrigger();