1 /*
2 * Copyright 1994, 1995, 2000 Neil Russell.
3 * (See License)
4 * Copyright 2000, 2001 DENX Software Engineering, Wolfgang Denk, wd@denx.de
5 * Copyright 2011 Comelit Group SpA,
6 * Luca Ceresoli <luca.ceresoli@comelit.it>
7 */
9 #include <common.h>
10 #include <command.h>
11 #include <net.h>
12 #include "tftp.h"
13 #include "bootp.h"
14 #ifdef CONFIG_SYS_DIRECT_FLASH_TFTP
15 #include <flash.h>
16 #endif
18 /* Well known TFTP port # */
19 #define WELL_KNOWN_PORT 69
20 /* Millisecs to timeout for lost pkt */
21 #define TIMEOUT 5000UL
22 #ifndef CONFIG_NET_RETRY_COUNT
23 /* # of timeouts before giving up */
24 # define TIMEOUT_COUNT 10
25 #else
26 # define TIMEOUT_COUNT (CONFIG_NET_RETRY_COUNT * 2)
27 #endif
28 /* Number of "loading" hashes per line (for checking the image size) */
29 #define HASHES_PER_LINE 65
31 /*
32 * TFTP operations.
33 */
34 #define TFTP_RRQ 1
35 #define TFTP_WRQ 2
36 #define TFTP_DATA 3
37 #define TFTP_ACK 4
38 #define TFTP_ERROR 5
39 #define TFTP_OACK 6
41 static ulong TftpTimeoutMSecs = TIMEOUT;
42 static int TftpTimeoutCountMax = TIMEOUT_COUNT;
43 static ulong time_start; /* Record time we started tftp */
45 /*
46 * These globals govern the timeout behavior when attempting a connection to a
47 * TFTP server. TftpRRQTimeoutMSecs specifies the number of milliseconds to
48 * wait for the server to respond to initial connection. Second global,
49 * TftpRRQTimeoutCountMax, gives the number of such connection retries.
50 * TftpRRQTimeoutCountMax must be non-negative and TftpRRQTimeoutMSecs must be
51 * positive. The globals are meant to be set (and restored) by code needing
52 * non-standard timeout behavior when initiating a TFTP transfer.
53 */
54 ulong TftpRRQTimeoutMSecs = TIMEOUT;
55 int TftpRRQTimeoutCountMax = TIMEOUT_COUNT;
57 enum {
58 TFTP_ERR_UNDEFINED = 0,
59 TFTP_ERR_FILE_NOT_FOUND = 1,
60 TFTP_ERR_ACCESS_DENIED = 2,
61 TFTP_ERR_DISK_FULL = 3,
62 TFTP_ERR_UNEXPECTED_OPCODE = 4,
63 TFTP_ERR_UNKNOWN_TRANSFER_ID = 5,
64 TFTP_ERR_FILE_ALREADY_EXISTS = 6,
65 };
67 static IPaddr_t TftpRemoteIP;
68 /* The UDP port at their end */
69 static int TftpRemotePort;
70 /* The UDP port at our end */
71 static int TftpOurPort;
72 static int TftpTimeoutCount;
73 /* packet sequence number */
74 static ulong TftpBlock;
75 /* last packet sequence number received */
76 static ulong TftpLastBlock;
77 /* count of sequence number wraparounds */
78 static ulong TftpBlockWrap;
79 /* memory offset due to wrapping */
80 static ulong TftpBlockWrapOffset;
81 static int TftpState;
82 #ifdef CONFIG_TFTP_TSIZE
83 /* The file size reported by the server */
84 static int TftpTsize;
85 /* The number of hashes we printed */
86 static short TftpNumchars;
87 #endif
88 #ifdef CONFIG_CMD_TFTPPUT
89 static int TftpWriting; /* 1 if writing, else 0 */
90 static int TftpFinalBlock; /* 1 if we have sent the last block */
91 #else
92 #define TftpWriting 0
93 #endif
95 #define STATE_SEND_RRQ 1
96 #define STATE_DATA 2
97 #define STATE_TOO_LARGE 3
98 #define STATE_BAD_MAGIC 4
99 #define STATE_OACK 5
100 #define STATE_RECV_WRQ 6
101 #define STATE_SEND_WRQ 7
103 /* default TFTP block size */
104 #define TFTP_BLOCK_SIZE 512
105 /* sequence number is 16 bit */
106 #define TFTP_SEQUENCE_SIZE ((ulong)(1<<16))
108 #define DEFAULT_NAME_LEN (8 + 4 + 1)
109 static char default_filename[DEFAULT_NAME_LEN];
111 #ifndef CONFIG_TFTP_FILE_NAME_MAX_LEN
112 #define MAX_LEN 128
113 #else
114 #define MAX_LEN CONFIG_TFTP_FILE_NAME_MAX_LEN
115 #endif
117 static char tftp_filename[MAX_LEN];
119 /* 512 is poor choice for ethernet, MTU is typically 1500.
120 * Minus eth.hdrs thats 1468. Can get 2x better throughput with
121 * almost-MTU block sizes. At least try... fall back to 512 if need be.
122 * (but those using CONFIG_IP_DEFRAG may want to set a larger block in cfg file)
123 */
124 #ifdef CONFIG_TFTP_BLOCKSIZE
125 #define TFTP_MTU_BLOCKSIZE CONFIG_TFTP_BLOCKSIZE
126 #else
127 #define TFTP_MTU_BLOCKSIZE 1468
128 #endif
130 static unsigned short TftpBlkSize = TFTP_BLOCK_SIZE;
131 static unsigned short TftpBlkSizeOption = TFTP_MTU_BLOCKSIZE;
133 #ifdef CONFIG_MCAST_TFTP
134 #include <malloc.h>
135 #define MTFTP_BITMAPSIZE 0x1000
136 static unsigned *Bitmap;
137 static int PrevBitmapHole, Mapsize = MTFTP_BITMAPSIZE;
138 static uchar ProhibitMcast, MasterClient;
139 static uchar Multicast;
140 static int Mcast_port;
141 static ulong TftpEndingBlock; /* can get 'last' block before done..*/
143 static void parse_multicast_oack(char *pkt, int len);
145 static void
146 mcast_cleanup(void)
147 {
148 if (Mcast_addr)
149 eth_mcast_join(Mcast_addr, 0);
150 if (Bitmap)
151 free(Bitmap);
152 Bitmap = NULL;
153 Mcast_addr = Multicast = Mcast_port = 0;
154 TftpEndingBlock = -1;
155 }
157 #endif /* CONFIG_MCAST_TFTP */
159 static inline void
160 store_block(int block, uchar *src, unsigned len)
161 {
162 ulong offset = block * TftpBlkSize + TftpBlockWrapOffset;
163 ulong newsize = offset + len;
164 #ifdef CONFIG_SYS_DIRECT_FLASH_TFTP
165 int i, rc = 0;
167 for (i = 0; i < CONFIG_SYS_MAX_FLASH_BANKS; i++) {
168 /* start address in flash? */
169 if (flash_info[i].flash_id == FLASH_UNKNOWN)
170 continue;
171 if (load_addr + offset >= flash_info[i].start[0]) {
172 rc = 1;
173 break;
174 }
175 }
177 if (rc) { /* Flash is destination for this packet */
178 rc = flash_write((char *)src, (ulong)(load_addr+offset), len);
179 if (rc) {
180 flash_perror(rc);
181 net_set_state(NETLOOP_FAIL);
182 return;
183 }
184 } else
185 #endif /* CONFIG_SYS_DIRECT_FLASH_TFTP */
186 {
187 (void)memcpy((void *)(load_addr + offset), src, len);
188 }
189 #ifdef CONFIG_MCAST_TFTP
190 if (Multicast)
191 ext2_set_bit(block, Bitmap);
192 #endif
194 if (NetBootFileXferSize < newsize)
195 NetBootFileXferSize = newsize;
196 }
198 /* Clear our state ready for a new transfer */
199 static void new_transfer(void)
200 {
201 TftpLastBlock = 0;
202 TftpBlockWrap = 0;
203 TftpBlockWrapOffset = 0;
204 #ifdef CONFIG_CMD_TFTPPUT
205 TftpFinalBlock = 0;
206 #endif
207 }
209 #ifdef CONFIG_CMD_TFTPPUT
210 /**
211 * Load the next block from memory to be sent over tftp.
212 *
213 * @param block Block number to send
214 * @param dst Destination buffer for data
215 * @param len Number of bytes in block (this one and every other)
216 * @return number of bytes loaded
217 */
218 static int load_block(unsigned block, uchar *dst, unsigned len)
219 {
220 /* We may want to get the final block from the previous set */
221 ulong offset = ((int)block - 1) * len + TftpBlockWrapOffset;
222 ulong tosend = len;
224 tosend = min(NetBootFileXferSize - offset, tosend);
225 (void)memcpy(dst, (void *)(save_addr + offset), tosend);
226 debug("%s: block=%d, offset=%ld, len=%d, tosend=%ld\n", __func__,
227 block, offset, len, tosend);
228 return tosend;
229 }
230 #endif
232 static void TftpSend(void);
233 static void TftpTimeout(void);
235 /**********************************************************************/
237 static void show_block_marker(void)
238 {
239 #ifdef CONFIG_TFTP_TSIZE
240 if (TftpTsize) {
241 ulong pos = TftpBlock * TftpBlkSize + TftpBlockWrapOffset;
243 while (TftpNumchars < pos * 50 / TftpTsize) {
244 putc('#');
245 TftpNumchars++;
246 }
247 } else
248 #endif
249 {
250 if (((TftpBlock - 1) % 10) == 0)
251 putc('#');
252 else if ((TftpBlock % (10 * HASHES_PER_LINE)) == 0)
253 puts("\n\t ");
254 }
255 }
257 /**
258 * restart the current transfer due to an error
259 *
260 * @param msg Message to print for user
261 */
262 static void restart(const char *msg)
263 {
264 printf("\n%s; starting again\n", msg);
265 #ifdef CONFIG_MCAST_TFTP
266 mcast_cleanup();
267 #endif
268 NetStartAgain();
269 }
271 /*
272 * Check if the block number has wrapped, and update progress
273 *
274 * TODO: The egregious use of global variables in this file should be tidied.
275 */
276 static void update_block_number(void)
277 {
278 /*
279 * RFC1350 specifies that the first data packet will
280 * have sequence number 1. If we receive a sequence
281 * number of 0 this means that there was a wrap
282 * around of the (16 bit) counter.
283 */
284 if (TftpBlock == 0) {
285 TftpBlockWrap++;
286 TftpBlockWrapOffset += TftpBlkSize * TFTP_SEQUENCE_SIZE;
287 TftpTimeoutCount = 0; /* we've done well, reset thhe timeout */
288 } else {
289 show_block_marker();
290 }
291 }
293 /* The TFTP get or put is complete */
294 static void tftp_complete(void)
295 {
296 #ifdef CONFIG_TFTP_TSIZE
297 /* Print hash marks for the last packet received */
298 while (TftpTsize && TftpNumchars < 49) {
299 putc('#');
300 TftpNumchars++;
301 }
302 #endif
303 time_start = get_timer(time_start);
304 if (time_start > 0) {
305 puts("\n\t "); /* Line up with "Loading: " */
306 print_size(NetBootFileXferSize /
307 time_start * 1000, "/s");
308 }
309 puts("\ndone\n");
310 net_set_state(NETLOOP_SUCCESS);
311 }
313 static void
314 TftpSend(void)
315 {
316 uchar *pkt;
317 uchar *xp;
318 int len = 0;
319 ushort *s;
321 #ifdef CONFIG_MCAST_TFTP
322 /* Multicast TFTP.. non-MasterClients do not ACK data. */
323 if (Multicast
324 && (TftpState == STATE_DATA)
325 && (MasterClient == 0))
326 return;
327 #endif
328 /*
329 * We will always be sending some sort of packet, so
330 * cobble together the packet headers now.
331 */
332 pkt = NetTxPacket + NetEthHdrSize() + IP_UDP_HDR_SIZE;
334 switch (TftpState) {
335 case STATE_SEND_RRQ:
336 case STATE_SEND_WRQ:
337 xp = pkt;
338 s = (ushort *)pkt;
339 #ifdef CONFIG_CMD_TFTPPUT
340 *s++ = htons(TftpState == STATE_SEND_RRQ ? TFTP_RRQ :
341 TFTP_WRQ);
342 #else
343 *s++ = htons(TFTP_RRQ);
344 #endif
345 pkt = (uchar *)s;
346 strcpy((char *)pkt, tftp_filename);
347 pkt += strlen(tftp_filename) + 1;
348 strcpy((char *)pkt, "octet");
349 pkt += 5 /*strlen("octet")*/ + 1;
350 strcpy((char *)pkt, "timeout");
351 pkt += 7 /*strlen("timeout")*/ + 1;
352 sprintf((char *)pkt, "%lu", TftpTimeoutMSecs / 1000);
353 debug("send option \"timeout %s\"\n", (char *)pkt);
354 pkt += strlen((char *)pkt) + 1;
355 #ifdef CONFIG_TFTP_TSIZE
356 pkt += sprintf((char *)pkt, "tsize%c%lu%c",
357 0, NetBootFileXferSize, 0);
358 #endif
359 /* try for more effic. blk size */
360 pkt += sprintf((char *)pkt, "blksize%c%d%c",
361 0, TftpBlkSizeOption, 0);
362 #ifdef CONFIG_MCAST_TFTP
363 /* Check all preconditions before even trying the option */
364 if (!ProhibitMcast) {
365 Bitmap = malloc(Mapsize);
366 if (Bitmap && eth_get_dev()->mcast) {
367 free(Bitmap);
368 Bitmap = NULL;
369 pkt += sprintf((char *)pkt, "multicast%c%c",
370 0, 0);
371 }
372 }
373 #endif /* CONFIG_MCAST_TFTP */
374 len = pkt - xp;
375 break;
377 case STATE_OACK:
378 #ifdef CONFIG_MCAST_TFTP
379 /* My turn! Start at where I need blocks I missed.*/
380 if (Multicast)
381 TftpBlock = ext2_find_next_zero_bit(Bitmap,
382 (Mapsize*8), 0);
383 /*..falling..*/
384 #endif
386 case STATE_RECV_WRQ:
387 case STATE_DATA:
388 xp = pkt;
389 s = (ushort *)pkt;
390 s[0] = htons(TFTP_ACK);
391 s[1] = htons(TftpBlock);
392 pkt = (uchar *)(s + 2);
393 #ifdef CONFIG_CMD_TFTPPUT
394 if (TftpWriting) {
395 int toload = TftpBlkSize;
396 int loaded = load_block(TftpBlock, pkt, toload);
398 s[0] = htons(TFTP_DATA);
399 pkt += loaded;
400 TftpFinalBlock = (loaded < toload);
401 }
402 #endif
403 len = pkt - xp;
404 break;
406 case STATE_TOO_LARGE:
407 xp = pkt;
408 s = (ushort *)pkt;
409 *s++ = htons(TFTP_ERROR);
410 *s++ = htons(3);
412 pkt = (uchar *)s;
413 strcpy((char *)pkt, "File too large");
414 pkt += 14 /*strlen("File too large")*/ + 1;
415 len = pkt - xp;
416 break;
418 case STATE_BAD_MAGIC:
419 xp = pkt;
420 s = (ushort *)pkt;
421 *s++ = htons(TFTP_ERROR);
422 *s++ = htons(2);
423 pkt = (uchar *)s;
424 strcpy((char *)pkt, "File has bad magic");
425 pkt += 18 /*strlen("File has bad magic")*/ + 1;
426 len = pkt - xp;
427 break;
428 }
430 NetSendUDPPacket(NetServerEther, TftpRemoteIP, TftpRemotePort,
431 TftpOurPort, len);
432 }
434 #ifdef CONFIG_CMD_TFTPPUT
435 static void icmp_handler(unsigned type, unsigned code, unsigned dest,
436 IPaddr_t sip, unsigned src, uchar *pkt, unsigned len)
437 {
438 if (type == ICMP_NOT_REACH && code == ICMP_NOT_REACH_PORT) {
439 /* Oh dear the other end has gone away */
440 restart("TFTP server died");
441 }
442 }
443 #endif
445 static void
446 TftpHandler(uchar *pkt, unsigned dest, IPaddr_t sip, unsigned src,
447 unsigned len)
448 {
449 ushort proto;
450 ushort *s;
451 int i;
453 if (dest != TftpOurPort) {
454 #ifdef CONFIG_MCAST_TFTP
455 if (Multicast
456 && (!Mcast_port || (dest != Mcast_port)))
457 #endif
458 return;
459 }
460 if (TftpState != STATE_SEND_RRQ && src != TftpRemotePort &&
461 TftpState != STATE_RECV_WRQ && TftpState != STATE_SEND_WRQ)
462 return;
464 if (len < 2)
465 return;
466 len -= 2;
467 /* warning: don't use increment (++) in ntohs() macros!! */
468 s = (ushort *)pkt;
469 proto = *s++;
470 pkt = (uchar *)s;
471 switch (ntohs(proto)) {
473 case TFTP_RRQ:
474 break;
476 case TFTP_ACK:
477 #ifdef CONFIG_CMD_TFTPPUT
478 if (TftpWriting) {
479 if (TftpFinalBlock) {
480 tftp_complete();
481 } else {
482 /*
483 * Move to the next block. We want our block
484 * count to wrap just like the other end!
485 */
486 int block = ntohs(*s);
487 int ack_ok = (TftpBlock == block);
489 TftpBlock = (unsigned short)(block + 1);
490 update_block_number();
491 if (ack_ok)
492 TftpSend(); /* Send next data block */
493 }
494 }
495 #endif
496 break;
498 default:
499 break;
501 #ifdef CONFIG_CMD_TFTPSRV
502 case TFTP_WRQ:
503 debug("Got WRQ\n");
504 TftpRemoteIP = sip;
505 TftpRemotePort = src;
506 TftpOurPort = 1024 + (get_timer(0) % 3072);
507 new_transfer();
508 TftpSend(); /* Send ACK(0) */
509 break;
510 #endif
512 case TFTP_OACK:
513 debug("Got OACK: %s %s\n",
514 pkt,
515 pkt + strlen((char *)pkt) + 1);
516 TftpState = STATE_OACK;
517 TftpRemotePort = src;
518 /*
519 * Check for 'blksize' option.
520 * Careful: "i" is signed, "len" is unsigned, thus
521 * something like "len-8" may give a *huge* number
522 */
523 for (i = 0; i+8 < len; i++) {
524 if (strcmp((char *)pkt+i, "blksize") == 0) {
525 TftpBlkSize = (unsigned short)
526 simple_strtoul((char *)pkt+i+8, NULL,
527 10);
528 debug("Blocksize ack: %s, %d\n",
529 (char *)pkt+i+8, TftpBlkSize);
530 }
531 #ifdef CONFIG_TFTP_TSIZE
532 if (strcmp((char *)pkt+i, "tsize") == 0) {
533 TftpTsize = simple_strtoul((char *)pkt+i+6,
534 NULL, 10);
535 debug("size = %s, %d\n",
536 (char *)pkt+i+6, TftpTsize);
537 }
538 #endif
539 }
540 #ifdef CONFIG_MCAST_TFTP
541 parse_multicast_oack((char *)pkt, len-1);
542 if ((Multicast) && (!MasterClient))
543 TftpState = STATE_DATA; /* passive.. */
544 else
545 #endif
546 #ifdef CONFIG_CMD_TFTPPUT
547 if (TftpWriting) {
548 /* Get ready to send the first block */
549 TftpState = STATE_DATA;
550 TftpBlock++;
551 }
552 #endif
553 TftpSend(); /* Send ACK or first data block */
554 break;
555 case TFTP_DATA:
556 if (len < 2)
557 return;
558 len -= 2;
559 TftpBlock = ntohs(*(ushort *)pkt);
561 update_block_number();
563 if (TftpState == STATE_SEND_RRQ)
564 debug("Server did not acknowledge timeout option!\n");
566 if (TftpState == STATE_SEND_RRQ || TftpState == STATE_OACK ||
567 TftpState == STATE_RECV_WRQ) {
568 /* first block received */
569 TftpState = STATE_DATA;
570 TftpRemotePort = src;
571 new_transfer();
573 #ifdef CONFIG_MCAST_TFTP
574 if (Multicast) { /* start!=1 common if mcast */
575 TftpLastBlock = TftpBlock - 1;
576 } else
577 #endif
578 if (TftpBlock != 1) { /* Assertion */
579 printf("\nTFTP error: "
580 "First block is not block 1 (%ld)\n"
581 "Starting again\n\n",
582 TftpBlock);
583 NetStartAgain();
584 break;
585 }
586 }
588 if (TftpBlock == TftpLastBlock) {
589 /*
590 * Same block again; ignore it.
591 */
592 break;
593 }
595 TftpLastBlock = TftpBlock;
596 TftpTimeoutCountMax = TIMEOUT_COUNT;
597 NetSetTimeout(TftpTimeoutMSecs, TftpTimeout);
599 store_block(TftpBlock - 1, pkt + 2, len);
601 /*
602 * Acknowledge the block just received, which will prompt
603 * the remote for the next one.
604 */
605 #ifdef CONFIG_MCAST_TFTP
606 /* if I am the MasterClient, actively calculate what my next
607 * needed block is; else I'm passive; not ACKING
608 */
609 if (Multicast) {
610 if (len < TftpBlkSize) {
611 TftpEndingBlock = TftpBlock;
612 } else if (MasterClient) {
613 TftpBlock = PrevBitmapHole =
614 ext2_find_next_zero_bit(
615 Bitmap,
616 (Mapsize*8),
617 PrevBitmapHole);
618 if (TftpBlock > ((Mapsize*8) - 1)) {
619 printf("tftpfile too big\n");
620 /* try to double it and retry */
621 Mapsize <<= 1;
622 mcast_cleanup();
623 NetStartAgain();
624 return;
625 }
626 TftpLastBlock = TftpBlock;
627 }
628 }
629 #endif
630 TftpSend();
632 #ifdef CONFIG_MCAST_TFTP
633 if (Multicast) {
634 if (MasterClient && (TftpBlock >= TftpEndingBlock)) {
635 puts("\nMulticast tftp done\n");
636 mcast_cleanup();
637 net_set_state(NETLOOP_SUCCESS);
638 }
639 } else
640 #endif
641 if (len < TftpBlkSize)
642 tftp_complete();
643 break;
645 case TFTP_ERROR:
646 printf("\nTFTP error: '%s' (%d)\n",
647 pkt + 2, ntohs(*(ushort *)pkt));
649 switch (ntohs(*(ushort *)pkt)) {
650 case TFTP_ERR_FILE_NOT_FOUND:
651 case TFTP_ERR_ACCESS_DENIED:
652 puts("Not retrying...\n");
653 eth_halt();
654 net_set_state(NETLOOP_FAIL);
655 break;
656 case TFTP_ERR_UNDEFINED:
657 case TFTP_ERR_DISK_FULL:
658 case TFTP_ERR_UNEXPECTED_OPCODE:
659 case TFTP_ERR_UNKNOWN_TRANSFER_ID:
660 case TFTP_ERR_FILE_ALREADY_EXISTS:
661 default:
662 puts("Starting again\n\n");
663 #ifdef CONFIG_MCAST_TFTP
664 mcast_cleanup();
665 #endif
666 NetStartAgain();
667 break;
668 }
669 break;
670 }
671 }
674 static void
675 TftpTimeout(void)
676 {
677 if (++TftpTimeoutCount > TftpTimeoutCountMax) {
678 restart("Retry count exceeded");
679 } else {
680 puts("T ");
681 NetSetTimeout(TftpTimeoutMSecs, TftpTimeout);
682 if (TftpState != STATE_RECV_WRQ)
683 TftpSend();
684 }
685 }
688 void TftpStart(enum proto_t protocol)
689 {
690 char *ep; /* Environment pointer */
692 /*
693 * Allow the user to choose TFTP blocksize and timeout.
694 * TFTP protocol has a minimal timeout of 1 second.
695 */
696 ep = getenv("tftpblocksize");
697 if (ep != NULL)
698 TftpBlkSizeOption = simple_strtol(ep, NULL, 10);
700 ep = getenv("tftptimeout");
701 if (ep != NULL)
702 TftpTimeoutMSecs = simple_strtol(ep, NULL, 10);
704 if (TftpTimeoutMSecs < 1000) {
705 printf("TFTP timeout (%ld ms) too low, "
706 "set minimum = 1000 ms\n",
707 TftpTimeoutMSecs);
708 TftpTimeoutMSecs = 1000;
709 }
711 debug("TFTP blocksize = %i, timeout = %ld ms\n",
712 TftpBlkSizeOption, TftpTimeoutMSecs);
714 TftpRemoteIP = NetServerIP;
715 if (BootFile[0] == '\0') {
716 sprintf(default_filename, "%02X%02X%02X%02X.img",
717 NetOurIP & 0xFF,
718 (NetOurIP >> 8) & 0xFF,
719 (NetOurIP >> 16) & 0xFF,
720 (NetOurIP >> 24) & 0xFF);
722 strncpy(tftp_filename, default_filename, MAX_LEN);
723 tftp_filename[MAX_LEN-1] = 0;
725 printf("*** Warning: no boot file name; using '%s'\n",
726 tftp_filename);
727 } else {
728 char *p = strchr(BootFile, ':');
730 if (p == NULL) {
731 strncpy(tftp_filename, BootFile, MAX_LEN);
732 tftp_filename[MAX_LEN-1] = 0;
733 } else {
734 TftpRemoteIP = string_to_ip(BootFile);
735 strncpy(tftp_filename, p + 1, MAX_LEN);
736 tftp_filename[MAX_LEN-1] = 0;
737 }
738 }
740 printf("Using %s device\n", eth_get_name());
741 printf("TFTP %s server %pI4; our IP address is %pI4",
742 #ifdef CONFIG_CMD_TFTPPUT
743 protocol == TFTPPUT ? "to" : "from",
744 #else
745 "from",
746 #endif
747 &TftpRemoteIP, &NetOurIP);
749 /* Check if we need to send across this subnet */
750 if (NetOurGatewayIP && NetOurSubnetMask) {
751 IPaddr_t OurNet = NetOurIP & NetOurSubnetMask;
752 IPaddr_t RemoteNet = TftpRemoteIP & NetOurSubnetMask;
754 if (OurNet != RemoteNet)
755 printf("; sending through gateway %pI4",
756 &NetOurGatewayIP);
757 }
758 putc('\n');
760 printf("Filename '%s'.", tftp_filename);
762 if (NetBootFileSize) {
763 printf(" Size is 0x%x Bytes = ", NetBootFileSize<<9);
764 print_size(NetBootFileSize<<9, "");
765 }
767 putc('\n');
768 #ifdef CONFIG_CMD_TFTPPUT
769 TftpWriting = (protocol == TFTPPUT);
770 if (TftpWriting) {
771 printf("Save address: 0x%lx\n", save_addr);
772 printf("Save size: 0x%lx\n", save_size);
773 NetBootFileXferSize = save_size;
774 puts("Saving: *\b");
775 TftpState = STATE_SEND_WRQ;
776 new_transfer();
777 } else
778 #endif
779 {
780 printf("Load address: 0x%lx\n", load_addr);
781 puts("Loading: *\b");
782 TftpState = STATE_SEND_RRQ;
783 }
785 time_start = get_timer(0);
786 TftpTimeoutCountMax = TftpRRQTimeoutCountMax;
788 NetSetTimeout(TftpTimeoutMSecs, TftpTimeout);
789 net_set_udp_handler(TftpHandler);
790 #ifdef CONFIG_CMD_TFTPPUT
791 net_set_icmp_handler(icmp_handler);
792 #endif
793 TftpRemotePort = WELL_KNOWN_PORT;
794 TftpTimeoutCount = 0;
795 /* Use a pseudo-random port unless a specific port is set */
796 TftpOurPort = 1024 + (get_timer(0) % 3072);
798 #ifdef CONFIG_TFTP_PORT
799 ep = getenv("tftpdstp");
800 if (ep != NULL)
801 TftpRemotePort = simple_strtol(ep, NULL, 10);
802 ep = getenv("tftpsrcp");
803 if (ep != NULL)
804 TftpOurPort = simple_strtol(ep, NULL, 10);
805 #endif
806 TftpBlock = 0;
808 /* zero out server ether in case the server ip has changed */
809 memset(NetServerEther, 0, 6);
810 /* Revert TftpBlkSize to dflt */
811 TftpBlkSize = TFTP_BLOCK_SIZE;
812 #ifdef CONFIG_MCAST_TFTP
813 mcast_cleanup();
814 #endif
815 #ifdef CONFIG_TFTP_TSIZE
816 TftpTsize = 0;
817 TftpNumchars = 0;
818 #endif
820 TftpSend();
821 }
823 #ifdef CONFIG_CMD_TFTPSRV
824 void
825 TftpStartServer(void)
826 {
827 tftp_filename[0] = 0;
829 printf("Using %s device\n", eth_get_name());
830 printf("Listening for TFTP transfer on %pI4\n", &NetOurIP);
831 printf("Load address: 0x%lx\n", load_addr);
833 puts("Loading: *\b");
835 TftpTimeoutCountMax = TIMEOUT_COUNT;
836 TftpTimeoutCount = 0;
837 TftpTimeoutMSecs = TIMEOUT;
838 NetSetTimeout(TftpTimeoutMSecs, TftpTimeout);
840 /* Revert TftpBlkSize to dflt */
841 TftpBlkSize = TFTP_BLOCK_SIZE;
842 TftpBlock = 0;
843 TftpOurPort = WELL_KNOWN_PORT;
845 #ifdef CONFIG_TFTP_TSIZE
846 TftpTsize = 0;
847 TftpNumchars = 0;
848 #endif
850 TftpState = STATE_RECV_WRQ;
851 net_set_udp_handler(TftpHandler);
852 }
853 #endif /* CONFIG_CMD_TFTPSRV */
855 #ifdef CONFIG_MCAST_TFTP
856 /* Credits: atftp project.
857 */
859 /* pick up BcastAddr, Port, and whether I am [now] the master-client. *
860 * Frame:
861 * +-------+-----------+---+-------~~-------+---+
862 * | opc | multicast | 0 | addr, port, mc | 0 |
863 * +-------+-----------+---+-------~~-------+---+
864 * The multicast addr/port becomes what I listen to, and if 'mc' is '1' then
865 * I am the new master-client so must send ACKs to DataBlocks. If I am not
866 * master-client, I'm a passive client, gathering what DataBlocks I may and
867 * making note of which ones I got in my bitmask.
868 * In theory, I never go from master->passive..
869 * .. this comes in with pkt already pointing just past opc
870 */
871 static void parse_multicast_oack(char *pkt, int len)
872 {
873 int i;
874 IPaddr_t addr;
875 char *mc_adr, *port, *mc;
877 mc_adr = port = mc = NULL;
878 /* march along looking for 'multicast\0', which has to start at least
879 * 14 bytes back from the end.
880 */
881 for (i = 0; i < len-14; i++)
882 if (strcmp(pkt+i, "multicast") == 0)
883 break;
884 if (i >= (len-14)) /* non-Multicast OACK, ign. */
885 return;
887 i += 10; /* strlen multicast */
888 mc_adr = pkt+i;
889 for (; i < len; i++) {
890 if (*(pkt+i) == ',') {
891 *(pkt+i) = '\0';
892 if (port) {
893 mc = pkt+i+1;
894 break;
895 } else {
896 port = pkt+i+1;
897 }
898 }
899 }
900 if (!port || !mc_adr || !mc)
901 return;
902 if (Multicast && MasterClient) {
903 printf("I got a OACK as master Client, WRONG!\n");
904 return;
905 }
906 /* ..I now accept packets destined for this MCAST addr, port */
907 if (!Multicast) {
908 if (Bitmap) {
909 printf("Internal failure! no mcast.\n");
910 free(Bitmap);
911 Bitmap = NULL;
912 ProhibitMcast = 1;
913 return ;
914 }
915 /* I malloc instead of pre-declare; so that if the file ends
916 * up being too big for this bitmap I can retry
917 */
918 Bitmap = malloc(Mapsize);
919 if (!Bitmap) {
920 printf("No Bitmap, no multicast. Sorry.\n");
921 ProhibitMcast = 1;
922 return;
923 }
924 memset(Bitmap, 0, Mapsize);
925 PrevBitmapHole = 0;
926 Multicast = 1;
927 }
928 addr = string_to_ip(mc_adr);
929 if (Mcast_addr != addr) {
930 if (Mcast_addr)
931 eth_mcast_join(Mcast_addr, 0);
932 Mcast_addr = addr;
933 if (eth_mcast_join(Mcast_addr, 1)) {
934 printf("Fail to set mcast, revert to TFTP\n");
935 ProhibitMcast = 1;
936 mcast_cleanup();
937 NetStartAgain();
938 }
939 }
940 MasterClient = (unsigned char)simple_strtoul((char *)mc, NULL, 10);
941 Mcast_port = (unsigned short)simple_strtoul(port, NULL, 10);
942 printf("Multicast: %s:%d [%d]\n", mc_adr, Mcast_port, MasterClient);
943 return;
944 }
946 #endif /* Multicast TFTP */