1 /*
2 * (C) Copyright 2002
3 * Wolfgang Denk, DENX Software Engineering, wd@denx.de.
4 *
5 * See file CREDITS for list of people who contributed to this
6 * project.
7 *
8 * This program is free software; you can redistribute it and/or
9 * modify it under the terms of the GNU General Public License as
10 * published by the Free Software Foundation; either version 2 of
11 * the License, or (at your option) any later version.
12 *
13 * This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16 * GNU General Public License for more details.
17 *
18 * You should have received a copy of the GNU General Public License
19 * along with this program; if not, write to the Free Software
20 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
21 * MA 02111-1307 USA
22 */
24 #include <common.h>
26 /*
27 * CPU test
28 * Condition register istructions: mtcr, mfcr, mcrxr,
29 * crand, crandc, cror, crorc, crxor,
30 * crnand, crnor, creqv, mcrf
31 *
32 * The mtcrf/mfcr instructions is tested by loading different
33 * values into the condition register (mtcrf), moving its value
34 * to a general-purpose register (mfcr) and comparing this value
35 * with the expected one.
36 * The mcrxr instruction is tested by loading a fixed value
37 * into the XER register (mtspr), moving XER value to the
38 * condition register (mcrxr), moving it to a general-purpose
39 * register (mfcr) and comparing the value of this register with
40 * the expected one.
41 * The rest of instructions is tested by loading a fixed
42 * value into the condition register (mtcrf), executing each
43 * instruction several times to modify all 4-bit condition
44 * fields, moving the value of the conditional register to a
45 * general-purpose register (mfcr) and comparing it with the
46 * expected one.
47 */
49 #include <post.h>
50 #include "cpu_asm.h"
52 #if CONFIG_POST & CONFIG_SYS_POST_CPU
54 extern void cpu_post_exec_11 (ulong *code, ulong *res, ulong op1);
55 extern void cpu_post_exec_21x (ulong *code, ulong *op1, ulong *op2, ulong op3);
57 static ulong cpu_post_cr_table1[] =
58 {
59 0xaaaaaaaa,
60 0x55555555,
61 };
62 static unsigned int cpu_post_cr_size1 =
63 sizeof (cpu_post_cr_table1) / sizeof (ulong);
65 static struct cpu_post_cr_s2 {
66 ulong xer;
67 ulong cr;
68 } cpu_post_cr_table2[] =
69 {
70 {
71 0xa0000000,
72 1
73 },
74 {
75 0x40000000,
76 5
77 },
78 };
79 static unsigned int cpu_post_cr_size2 =
80 sizeof (cpu_post_cr_table2) / sizeof (struct cpu_post_cr_s2);
82 static struct cpu_post_cr_s3 {
83 ulong cr;
84 ulong cs;
85 ulong cd;
86 ulong res;
87 } cpu_post_cr_table3[] =
88 {
89 {
90 0x01234567,
91 0,
92 4,
93 0x01230567
94 },
95 {
96 0x01234567,
97 7,
98 0,
99 0x71234567
100 },
101 };
102 static unsigned int cpu_post_cr_size3 =
103 sizeof (cpu_post_cr_table3) / sizeof (struct cpu_post_cr_s3);
105 static struct cpu_post_cr_s4 {
106 ulong cmd;
107 ulong cr;
108 ulong op1;
109 ulong op2;
110 ulong op3;
111 ulong res;
112 } cpu_post_cr_table4[] =
113 {
114 {
115 OP_CRAND,
116 0x0000ffff,
117 0,
118 16,
119 0,
120 0x0000ffff
121 },
122 {
123 OP_CRAND,
124 0x0000ffff,
125 16,
126 17,
127 0,
128 0x8000ffff
129 },
130 {
131 OP_CRANDC,
132 0x0000ffff,
133 0,
134 16,
135 0,
136 0x0000ffff
137 },
138 {
139 OP_CRANDC,
140 0x0000ffff,
141 16,
142 0,
143 0,
144 0x8000ffff
145 },
146 {
147 OP_CROR,
148 0x0000ffff,
149 0,
150 16,
151 0,
152 0x8000ffff
153 },
154 {
155 OP_CROR,
156 0x0000ffff,
157 0,
158 1,
159 0,
160 0x0000ffff
161 },
162 {
163 OP_CRORC,
164 0x0000ffff,
165 0,
166 16,
167 0,
168 0x0000ffff
169 },
170 {
171 OP_CRORC,
172 0x0000ffff,
173 0,
174 0,
175 0,
176 0x8000ffff
177 },
178 {
179 OP_CRXOR,
180 0x0000ffff,
181 0,
182 0,
183 0,
184 0x0000ffff
185 },
186 {
187 OP_CRXOR,
188 0x0000ffff,
189 0,
190 16,
191 0,
192 0x8000ffff
193 },
194 {
195 OP_CRNAND,
196 0x0000ffff,
197 0,
198 16,
199 0,
200 0x8000ffff
201 },
202 {
203 OP_CRNAND,
204 0x0000ffff,
205 16,
206 17,
207 0,
208 0x0000ffff
209 },
210 {
211 OP_CRNOR,
212 0x0000ffff,
213 0,
214 16,
215 0,
216 0x0000ffff
217 },
218 {
219 OP_CRNOR,
220 0x0000ffff,
221 0,
222 1,
223 0,
224 0x8000ffff
225 },
226 {
227 OP_CREQV,
228 0x0000ffff,
229 0,
230 0,
231 0,
232 0x8000ffff
233 },
234 {
235 OP_CREQV,
236 0x0000ffff,
237 0,
238 16,
239 0,
240 0x0000ffff
241 },
242 };
243 static unsigned int cpu_post_cr_size4 =
244 sizeof (cpu_post_cr_table4) / sizeof (struct cpu_post_cr_s4);
246 int cpu_post_test_cr (void)
247 {
248 int ret = 0;
249 unsigned int i;
250 unsigned long cr_sav;
251 int flag = disable_interrupts();
253 asm ( "mfcr %0" : "=r" (cr_sav) : );
255 for (i = 0; i < cpu_post_cr_size1 && ret == 0; i++)
256 {
257 ulong cr = cpu_post_cr_table1[i];
258 ulong res;
260 unsigned long code[] =
261 {
262 ASM_MTCR(3),
263 ASM_MFCR(3),
264 ASM_BLR,
265 };
267 cpu_post_exec_11 (code, &res, cr);
269 ret = res == cr ? 0 : -1;
271 if (ret != 0)
272 {
273 post_log ("Error at cr1 test %d !\n", i);
274 }
275 }
277 for (i = 0; i < cpu_post_cr_size2 && ret == 0; i++)
278 {
279 struct cpu_post_cr_s2 *test = cpu_post_cr_table2 + i;
280 ulong res;
281 ulong xer;
283 unsigned long code[] =
284 {
285 ASM_MTXER(3),
286 ASM_MCRXR(test->cr),
287 ASM_MFCR(3),
288 ASM_MFXER(4),
289 ASM_BLR,
290 };
292 cpu_post_exec_21x (code, &res, &xer, test->xer);
294 ret = xer == 0 && ((res << (4 * test->cr)) & 0xe0000000) == test->xer ?
295 0 : -1;
297 if (ret != 0)
298 {
299 post_log ("Error at cr2 test %d !\n", i);
300 }
301 }
303 for (i = 0; i < cpu_post_cr_size3 && ret == 0; i++)
304 {
305 struct cpu_post_cr_s3 *test = cpu_post_cr_table3 + i;
306 ulong res;
308 unsigned long code[] =
309 {
310 ASM_MTCR(3),
311 ASM_MCRF(test->cd, test->cs),
312 ASM_MFCR(3),
313 ASM_BLR,
314 };
316 cpu_post_exec_11 (code, &res, test->cr);
318 ret = res == test->res ? 0 : -1;
320 if (ret != 0)
321 {
322 post_log ("Error at cr3 test %d !\n", i);
323 }
324 }
326 for (i = 0; i < cpu_post_cr_size4 && ret == 0; i++)
327 {
328 struct cpu_post_cr_s4 *test = cpu_post_cr_table4 + i;
329 ulong res;
331 unsigned long code[] =
332 {
333 ASM_MTCR(3),
334 ASM_12F(test->cmd, test->op3, test->op1, test->op2),
335 ASM_MFCR(3),
336 ASM_BLR,
337 };
339 cpu_post_exec_11 (code, &res, test->cr);
341 ret = res == test->res ? 0 : -1;
343 if (ret != 0)
344 {
345 post_log ("Error at cr4 test %d !\n", i);
346 }
347 }
349 asm ( "mtcr %0" : : "r" (cr_sav));
351 if (flag)
352 enable_interrupts();
354 return ret;
355 }
357 #endif