/* * * HW data initialization for OMAP4 * * (C) Copyright 2013 * Texas Instruments, * * Sricharan R * * See file CREDITS for list of people who contributed to this * project. * * This program is free software; you can redistribute it and/or * modify it under the terms of the GNU General Public License as * published by the Free Software Foundation; either version 2 of * the License, or (at your option) any later version. * * This program is distributed in the hope that it will be useful, * but WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the * GNU General Public License for more details. * * You should have received a copy of the GNU General Public License * along with this program; if not, write to the Free Software * Foundation, Inc., 59 Temple Place, Suite 330, Boston, * MA 02111-1307 USA */ #include #include #include #include #include #include #include struct prcm_regs const **prcm = (struct prcm_regs const **) OMAP_SRAM_SCRATCH_PRCM_PTR; struct dplls const **dplls_data = (struct dplls const **) OMAP_SRAM_SCRATCH_DPLLS_PTR; struct vcores_data const **omap_vcores = (struct vcores_data const **) OMAP_SRAM_SCRATCH_VCORES_PTR; struct omap_sys_ctrl_regs const **ctrl = (struct omap_sys_ctrl_regs const **)OMAP4_SRAM_SCRATCH_SYS_CTRL; /* * The M & N values in the following tables are created using the * following tool: * tools/omap/clocks_get_m_n.c * Please use this tool for creating the table for any new frequency. */ /* dpll locked at 1400 MHz MPU clk at 700 MHz(OPP100) - DCC OFF */ static const struct dpll_params mpu_dpll_params_1400mhz[NUM_SYS_CLKS] = { {175, 2, 1, -1, -1, -1, -1, -1, -1, -1}, /* 12 MHz */ {700, 12, 1, -1, -1, -1, -1, -1, -1, -1}, /* 13 MHz */ {125, 2, 1, -1, -1, -1, -1, -1, -1, -1}, /* 16.8 MHz */ {401, 10, 1, -1, -1, -1, -1, -1, -1, -1}, /* 19.2 MHz */ {350, 12, 1, -1, -1, -1, -1, -1, -1, -1}, /* 26 MHz */ {700, 26, 1, -1, -1, -1, -1, -1, -1, -1}, /* 27 MHz */ {638, 34, 1, -1, -1, -1, -1, -1, -1, -1} /* 38.4 MHz */ }; /* dpll locked at 1584 MHz - MPU clk at 792 MHz(OPP Turbo 4430) */ static const struct dpll_params mpu_dpll_params_1600mhz[NUM_SYS_CLKS] = { {200, 2, 1, -1, -1, -1, -1, -1, -1, -1}, /* 12 MHz */ {800, 12, 1, -1, -1, -1, -1, -1, -1, -1}, /* 13 MHz */ {619, 12, 1, -1, -1, -1, -1, -1, -1, -1}, /* 16.8 MHz */ {125, 2, 1, -1, -1, -1, -1, -1, -1, -1}, /* 19.2 MHz */ {400, 12, 1, -1, -1, -1, -1, -1, -1, -1}, /* 26 MHz */ {800, 26, 1, -1, -1, -1, -1, -1, -1, -1}, /* 27 MHz */ {125, 5, 1, -1, -1, -1, -1, -1, -1, -1} /* 38.4 MHz */ }; /* dpll locked at 1200 MHz - MPU clk at 600 MHz */ static const struct dpll_params mpu_dpll_params_1200mhz[NUM_SYS_CLKS] = { {50, 0, 1, -1, -1, -1, -1, -1, -1, -1}, /* 12 MHz */ {600, 12, 1, -1, -1, -1, -1, -1, -1, -1}, /* 13 MHz */ {250, 6, 1, -1, -1, -1, -1, -1, -1, -1}, /* 16.8 MHz */ {125, 3, 1, -1, -1, -1, -1, -1, -1, -1}, /* 19.2 MHz */ {300, 12, 1, -1, -1, -1, -1, -1, -1, -1}, /* 26 MHz */ {200, 8, 1, -1, -1, -1, -1, -1, -1, -1}, /* 27 MHz */ {125, 7, 1, -1, -1, -1, -1, -1, -1, -1} /* 38.4 MHz */ }; static const struct dpll_params core_dpll_params_1600mhz[NUM_SYS_CLKS] = { {200, 2, 1, 5, 8, 4, 6, 5, -1, -1}, /* 12 MHz */ {800, 12, 1, 5, 8, 4, 6, 5, -1, -1}, /* 13 MHz */ {619, 12, 1, 5, 8, 4, 6, 5, -1, -1}, /* 16.8 MHz */ {125, 2, 1, 5, 8, 4, 6, 5, -1, -1}, /* 19.2 MHz */ {400, 12, 1, 5, 8, 4, 6, 5, -1, -1}, /* 26 MHz */ {800, 26, 1, 5, 8, 4, 6, 5, -1, -1}, /* 27 MHz */ {125, 5, 1, 5, 8, 4, 6, 5, -1, -1} /* 38.4 MHz */ }; static const struct dpll_params core_dpll_params_es1_1524mhz[NUM_SYS_CLKS] = { {127, 1, 1, 5, 8, 4, 6, 5, -1, -1}, /* 12 MHz */ {762, 12, 1, 5, 8, 4, 6, 5, -1, -1}, /* 13 MHz */ {635, 13, 1, 5, 8, 4, 6, 5, -1, -1}, /* 16.8 MHz */ {635, 15, 1, 5, 8, 4, 6, 5, -1, -1}, /* 19.2 MHz */ {381, 12, 1, 5, 8, 4, 6, 5, -1, -1}, /* 26 MHz */ {254, 8, 1, 5, 8, 4, 6, 5, -1, -1}, /* 27 MHz */ {496, 24, 1, 5, 8, 4, 6, 5, -1, -1} /* 38.4 MHz */ }; static const struct dpll_params core_dpll_params_es2_1600mhz_ddr200mhz[NUM_SYS_CLKS] = { {200, 2, 2, 5, 8, 4, 6, 5, -1, -1}, /* 12 MHz */ {800, 12, 2, 5, 8, 4, 6, 5, -1, -1}, /* 13 MHz */ {619, 12, 2, 5, 8, 4, 6, 5, -1, -1}, /* 16.8 MHz */ {125, 2, 2, 5, 8, 4, 6, 5, -1, -1}, /* 19.2 MHz */ {400, 12, 2, 5, 8, 4, 6, 5, -1, -1}, /* 26 MHz */ {800, 26, 2, 5, 8, 4, 6, 5, -1, -1}, /* 27 MHz */ {125, 5, 2, 5, 8, 4, 6, 5, -1, -1} /* 38.4 MHz */ }; static const struct dpll_params per_dpll_params_1536mhz[NUM_SYS_CLKS] = { {64, 0, 8, 6, 12, 9, 4, 5, -1, -1}, /* 12 MHz */ {768, 12, 8, 6, 12, 9, 4, 5, -1, -1}, /* 13 MHz */ {320, 6, 8, 6, 12, 9, 4, 5, -1, -1}, /* 16.8 MHz */ {40, 0, 8, 6, 12, 9, 4, 5, -1, -1}, /* 19.2 MHz */ {384, 12, 8, 6, 12, 9, 4, 5, -1, -1}, /* 26 MHz */ {256, 8, 8, 6, 12, 9, 4, 5, -1, -1}, /* 27 MHz */ {20, 0, 8, 6, 12, 9, 4, 5, -1, -1} /* 38.4 MHz */ }; static const struct dpll_params iva_dpll_params_1862mhz[NUM_SYS_CLKS] = { {931, 11, -1, -1, 4, 7, -1, -1, -1, -1}, /* 12 MHz */ {931, 12, -1, -1, 4, 7, -1, -1, -1, -1}, /* 13 MHz */ {665, 11, -1, -1, 4, 7, -1, -1, -1, -1}, /* 16.8 MHz */ {727, 14, -1, -1, 4, 7, -1, -1, -1, -1}, /* 19.2 MHz */ {931, 25, -1, -1, 4, 7, -1, -1, -1, -1}, /* 26 MHz */ {931, 26, -1, -1, 4, 7, -1, -1, -1, -1}, /* 27 MHz */ {291, 11, -1, -1, 4, 7, -1, -1, -1, -1} /* 38.4 MHz */ }; /* ABE M & N values with sys_clk as source */ static const struct dpll_params abe_dpll_params_sysclk_196608khz[NUM_SYS_CLKS] = { {49, 5, 1, 1, -1, -1, -1, -1, -1, -1}, /* 12 MHz */ {68, 8, 1, 1, -1, -1, -1, -1, -1, -1}, /* 13 MHz */ {35, 5, 1, 1, -1, -1, -1, -1, -1, -1}, /* 16.8 MHz */ {46, 8, 1, 1, -1, -1, -1, -1, -1, -1}, /* 19.2 MHz */ {34, 8, 1, 1, -1, -1, -1, -1, -1, -1}, /* 26 MHz */ {29, 7, 1, 1, -1, -1, -1, -1, -1, -1}, /* 27 MHz */ {64, 24, 1, 1, -1, -1, -1, -1, -1, -1} /* 38.4 MHz */ }; /* ABE M & N values with 32K clock as source */ static const struct dpll_params abe_dpll_params_32k_196608khz = { 750, 0, 1, 1, -1, -1, -1, -1, -1, -1 }; static const struct dpll_params usb_dpll_params_1920mhz[NUM_SYS_CLKS] = { {80, 0, 2, -1, -1, -1, -1, -1, -1, -1}, /* 12 MHz */ {960, 12, 2, -1, -1, -1, -1, -1, -1, -1}, /* 13 MHz */ {400, 6, 2, -1, -1, -1, -1, -1, -1, -1}, /* 16.8 MHz */ {50, 0, 2, -1, -1, -1, -1, -1, -1, -1}, /* 19.2 MHz */ {480, 12, 2, -1, -1, -1, -1, -1, -1, -1}, /* 26 MHz */ {320, 8, 2, -1, -1, -1, -1, -1, -1, -1}, /* 27 MHz */ {25, 0, 2, -1, -1, -1, -1, -1, -1, -1} /* 38.4 MHz */ }; struct dplls omap4430_dplls_es1 = { .mpu = mpu_dpll_params_1200mhz, .core = core_dpll_params_es1_1524mhz, .per = per_dpll_params_1536mhz, .iva = iva_dpll_params_1862mhz, #ifdef CONFIG_SYS_OMAP_ABE_SYSCK .abe = abe_dpll_params_sysclk_196608khz, #else .abe = &abe_dpll_params_32k_196608khz, #endif .usb = usb_dpll_params_1920mhz }; struct dplls omap4430_dplls = { .mpu = mpu_dpll_params_1600mhz, .core = core_dpll_params_es2_1600mhz_ddr200mhz, .per = per_dpll_params_1536mhz, .iva = iva_dpll_params_1862mhz, #ifdef CONFIG_SYS_OMAP_ABE_SYSCK .abe = abe_dpll_params_sysclk_196608khz, #else .abe = &abe_dpll_params_32k_196608khz, #endif .usb = usb_dpll_params_1920mhz }; struct dplls omap4460_dplls = { .mpu = mpu_dpll_params_1400mhz, .core = core_dpll_params_1600mhz, .per = per_dpll_params_1536mhz, .iva = iva_dpll_params_1862mhz, #ifdef CONFIG_SYS_OMAP_ABE_SYSCK .abe = abe_dpll_params_sysclk_196608khz, #else .abe = &abe_dpll_params_32k_196608khz, #endif .usb = usb_dpll_params_1920mhz }; struct pmic_data twl6030_4430es1 = { .base_offset = PHOENIX_SMPS_BASE_VOLT_STD_MODE_UV, .step = 12660, /* 10 mV represented in uV */ /* The code starts at 1 not 0 */ .start_code = 1, }; struct pmic_data twl6030 = { .base_offset = PHOENIX_SMPS_BASE_VOLT_STD_MODE_WITH_OFFSET_UV, .step = 12660, /* 10 mV represented in uV */ /* The code starts at 1 not 0 */ .start_code = 1, }; struct pmic_data tps62361 = { .base_offset = TPS62361_BASE_VOLT_MV, .step = 10000, /* 10 mV represented in uV */ .start_code = 0, .gpio = TPS62361_VSEL0_GPIO, .gpio_en = 1 }; struct vcores_data omap4430_volts_es1 = { .mpu.value = 1325, .mpu.addr = SMPS_REG_ADDR_VCORE1, .mpu.pmic = &twl6030_4430es1, .core.value = 1200, .core.addr = SMPS_REG_ADDR_VCORE3, .core.pmic = &twl6030_4430es1, .mm.value = 1200, .mm.addr = SMPS_REG_ADDR_VCORE2, .mm.pmic = &twl6030_4430es1, }; struct vcores_data omap4430_volts = { .mpu.value = 1325, .mpu.addr = SMPS_REG_ADDR_VCORE1, .mpu.pmic = &twl6030, .core.value = 1200, .core.addr = SMPS_REG_ADDR_VCORE3, .core.pmic = &twl6030, .mm.value = 1200, .mm.addr = SMPS_REG_ADDR_VCORE2, .mm.pmic = &twl6030, }; struct vcores_data omap4460_volts = { .mpu.value = 1203, .mpu.addr = TPS62361_REG_ADDR_SET1, .mpu.pmic = &tps62361, .core.value = 1200, .core.addr = SMPS_REG_ADDR_VCORE1, .core.pmic = &tps62361, .mm.value = 1200, .mm.addr = SMPS_REG_ADDR_VCORE2, .mm.pmic = &tps62361, }; /* * Enable essential clock domains, modules and * do some additional special settings needed */ void enable_basic_clocks(void) { u32 const clk_domains_essential[] = { (*prcm)->cm_l4per_clkstctrl, (*prcm)->cm_l3init_clkstctrl, (*prcm)->cm_memif_clkstctrl, (*prcm)->cm_l4cfg_clkstctrl, 0 }; u32 const clk_modules_hw_auto_essential[] = { (*prcm)->cm_l3_2_gpmc_clkctrl, (*prcm)->cm_memif_emif_1_clkctrl, (*prcm)->cm_memif_emif_2_clkctrl, (*prcm)->cm_l4cfg_l4_cfg_clkctrl, (*prcm)->cm_wkup_gpio1_clkctrl, (*prcm)->cm_l4per_gpio2_clkctrl, (*prcm)->cm_l4per_gpio3_clkctrl, (*prcm)->cm_l4per_gpio4_clkctrl, (*prcm)->cm_l4per_gpio5_clkctrl, (*prcm)->cm_l4per_gpio6_clkctrl, 0 }; u32 const clk_modules_explicit_en_essential[] = { (*prcm)->cm_wkup_gptimer1_clkctrl, (*prcm)->cm_l3init_hsmmc1_clkctrl, (*prcm)->cm_l3init_hsmmc2_clkctrl, (*prcm)->cm_l4per_gptimer2_clkctrl, (*prcm)->cm_wkup_wdtimer2_clkctrl, (*prcm)->cm_l4per_uart3_clkctrl, 0 }; /* Enable optional additional functional clock for GPIO4 */ setbits_le32((*prcm)->cm_l4per_gpio4_clkctrl, GPIO4_CLKCTRL_OPTFCLKEN_MASK); /* Enable 96 MHz clock for MMC1 & MMC2 */ setbits_le32((*prcm)->cm_l3init_hsmmc1_clkctrl, HSMMC_CLKCTRL_CLKSEL_MASK); setbits_le32((*prcm)->cm_l3init_hsmmc2_clkctrl, HSMMC_CLKCTRL_CLKSEL_MASK); /* Select 32KHz clock as the source of GPTIMER1 */ setbits_le32((*prcm)->cm_wkup_gptimer1_clkctrl, GPTIMER1_CLKCTRL_CLKSEL_MASK); /* Enable optional 48M functional clock for USB PHY */ setbits_le32((*prcm)->cm_l3init_usbphy_clkctrl, USBPHY_CLKCTRL_OPTFCLKEN_PHY_48M_MASK); do_enable_clocks(clk_domains_essential, clk_modules_hw_auto_essential, clk_modules_explicit_en_essential, 1); } void enable_basic_uboot_clocks(void) { u32 const clk_domains_essential[] = { 0 }; u32 const clk_modules_hw_auto_essential[] = { (*prcm)->cm_l3init_hsusbotg_clkctrl, (*prcm)->cm_l3init_usbphy_clkctrl, (*prcm)->cm_l3init_usbphy_clkctrl, (*prcm)->cm_clksel_usb_60mhz, (*prcm)->cm_l3init_hsusbtll_clkctrl, 0 }; u32 const clk_modules_explicit_en_essential[] = { (*prcm)->cm_l4per_mcspi1_clkctrl, (*prcm)->cm_l4per_i2c1_clkctrl, (*prcm)->cm_l4per_i2c2_clkctrl, (*prcm)->cm_l4per_i2c3_clkctrl, (*prcm)->cm_l4per_i2c4_clkctrl, (*prcm)->cm_l3init_hsusbhost_clkctrl, 0 }; do_enable_clocks(clk_domains_essential, clk_modules_hw_auto_essential, clk_modules_explicit_en_essential, 1); } /* * Enable non-essential clock domains, modules and * do some additional special settings needed */ void enable_non_essential_clocks(void) { u32 const clk_domains_non_essential[] = { (*prcm)->cm_mpu_m3_clkstctrl, (*prcm)->cm_ivahd_clkstctrl, (*prcm)->cm_dsp_clkstctrl, (*prcm)->cm_dss_clkstctrl, (*prcm)->cm_sgx_clkstctrl, (*prcm)->cm1_abe_clkstctrl, (*prcm)->cm_c2c_clkstctrl, (*prcm)->cm_cam_clkstctrl, (*prcm)->cm_dss_clkstctrl, (*prcm)->cm_sdma_clkstctrl, 0 }; u32 const clk_modules_hw_auto_non_essential[] = { (*prcm)->cm_l3instr_l3_3_clkctrl, (*prcm)->cm_l3instr_l3_instr_clkctrl, (*prcm)->cm_l3instr_intrconn_wp1_clkctrl, (*prcm)->cm_l3init_hsi_clkctrl, 0 }; u32 const clk_modules_explicit_en_non_essential[] = { (*prcm)->cm1_abe_aess_clkctrl, (*prcm)->cm1_abe_pdm_clkctrl, (*prcm)->cm1_abe_dmic_clkctrl, (*prcm)->cm1_abe_mcasp_clkctrl, (*prcm)->cm1_abe_mcbsp1_clkctrl, (*prcm)->cm1_abe_mcbsp2_clkctrl, (*prcm)->cm1_abe_mcbsp3_clkctrl, (*prcm)->cm1_abe_slimbus_clkctrl, (*prcm)->cm1_abe_timer5_clkctrl, (*prcm)->cm1_abe_timer6_clkctrl, (*prcm)->cm1_abe_timer7_clkctrl, (*prcm)->cm1_abe_timer8_clkctrl, (*prcm)->cm1_abe_wdt3_clkctrl, (*prcm)->cm_l4per_gptimer9_clkctrl, (*prcm)->cm_l4per_gptimer10_clkctrl, (*prcm)->cm_l4per_gptimer11_clkctrl, (*prcm)->cm_l4per_gptimer3_clkctrl, (*prcm)->cm_l4per_gptimer4_clkctrl, (*prcm)->cm_l4per_hdq1w_clkctrl, (*prcm)->cm_l4per_mcbsp4_clkctrl, (*prcm)->cm_l4per_mcspi2_clkctrl, (*prcm)->cm_l4per_mcspi3_clkctrl, (*prcm)->cm_l4per_mcspi4_clkctrl, (*prcm)->cm_l4per_mmcsd3_clkctrl, (*prcm)->cm_l4per_mmcsd4_clkctrl, (*prcm)->cm_l4per_mmcsd5_clkctrl, (*prcm)->cm_l4per_uart1_clkctrl, (*prcm)->cm_l4per_uart2_clkctrl, (*prcm)->cm_l4per_uart4_clkctrl, (*prcm)->cm_wkup_keyboard_clkctrl, (*prcm)->cm_wkup_wdtimer2_clkctrl, (*prcm)->cm_cam_iss_clkctrl, (*prcm)->cm_cam_fdif_clkctrl, (*prcm)->cm_dss_dss_clkctrl, (*prcm)->cm_sgx_sgx_clkctrl, 0 }; /* Enable optional functional clock for ISS */ setbits_le32((*prcm)->cm_cam_iss_clkctrl, ISS_CLKCTRL_OPTFCLKEN_MASK); /* Enable all optional functional clocks of DSS */ setbits_le32((*prcm)->cm_dss_dss_clkctrl, DSS_CLKCTRL_OPTFCLKEN_MASK); do_enable_clocks(clk_domains_non_essential, clk_modules_hw_auto_non_essential, clk_modules_explicit_en_non_essential, 0); /* Put camera module in no sleep mode */ clrsetbits_le32((*prcm)->cm_cam_clkstctrl, MODULE_CLKCTRL_MODULEMODE_MASK, CD_CLKCTRL_CLKTRCTRL_NO_SLEEP << MODULE_CLKCTRL_MODULEMODE_SHIFT); } void hw_data_init(void) { u32 omap_rev = omap_revision(); (*prcm) = &omap4_prcm; switch (omap_rev) { case OMAP4430_ES1_0: *dplls_data = &omap4430_dplls_es1; *omap_vcores = &omap4430_volts_es1; break; case OMAP4430_ES2_0: case OMAP4430_ES2_1: case OMAP4430_ES2_2: case OMAP4430_ES2_3: *dplls_data = &omap4430_dplls; *omap_vcores = &omap4430_volts; break; case OMAP4460_ES1_0: case OMAP4460_ES1_1: *dplls_data = &omap4460_dplls; *omap_vcores = &omap4460_volts; break; default: printf("\n INVALID OMAP REVISION "); } *ctrl = &omap4_ctrl; }