/* * * Functions for omap5 based boards. * * (C) Copyright 2011 * Texas Instruments, * * Author : * Aneesh V * Steve Sakoman * Sricharan * * See file CREDITS for list of people who contributed to this * project. * * This program is free software; you can redistribute it and/or * modify it under the terms of the GNU General Public License as * published by the Free Software Foundation; either version 2 of * the License, or (at your option) any later version. * * This program is distributed in the hope that it will be useful, * but WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the * GNU General Public License for more details. * * You should have received a copy of the GNU General Public License * along with this program; if not, write to the Free Software * Foundation, Inc., 59 Temple Place, Suite 330, Boston, * MA 02111-1307 USA */ #include #include #include #include #include #include #include #include DECLARE_GLOBAL_DATA_PTR; u32 *const omap_si_rev = (u32 *)OMAP5_SRAM_SCRATCH_OMAP5_REV; static struct gpio_bank gpio_bank_54xx[6] = { { (void *)OMAP54XX_GPIO1_BASE, METHOD_GPIO_24XX }, { (void *)OMAP54XX_GPIO2_BASE, METHOD_GPIO_24XX }, { (void *)OMAP54XX_GPIO3_BASE, METHOD_GPIO_24XX }, { (void *)OMAP54XX_GPIO4_BASE, METHOD_GPIO_24XX }, { (void *)OMAP54XX_GPIO5_BASE, METHOD_GPIO_24XX }, { (void *)OMAP54XX_GPIO6_BASE, METHOD_GPIO_24XX }, }; const struct gpio_bank *const omap_gpio_bank = gpio_bank_54xx; #ifdef CONFIG_SPL_BUILD /* LPDDR2 specific IO settings */ static void io_settings_lpddr2(void) { writel(DDR_IO_I_34OHM_SR_FASTEST_WD_DQ_NO_PULL_DQS_PULL_DOWN, (*ctrl)->control_ddrch1_0); writel(DDR_IO_I_34OHM_SR_FASTEST_WD_DQ_NO_PULL_DQS_PULL_DOWN, (*ctrl)->control_ddrch1_1); writel(DDR_IO_I_34OHM_SR_FASTEST_WD_DQ_NO_PULL_DQS_PULL_DOWN, (*ctrl)->control_ddrch2_0); writel(DDR_IO_I_34OHM_SR_FASTEST_WD_DQ_NO_PULL_DQS_PULL_DOWN, (*ctrl)->control_ddrch2_1); writel(DDR_IO_I_34OHM_SR_FASTEST_WD_CK_CKE_NCS_CA_PULL_DOWN, (*ctrl)->control_lpddr2ch1_0); writel(DDR_IO_I_34OHM_SR_FASTEST_WD_CK_CKE_NCS_CA_PULL_DOWN, (*ctrl)->control_lpddr2ch1_1); writel(DDR_IO_0_DDR2_DQ_INT_EN_ALL_DDR3_CA_DIS_ALL, (*ctrl)->control_ddrio_0); writel(DDR_IO_1_DQ_OUT_EN_ALL_DQ_INT_EN_ALL, (*ctrl)->control_ddrio_1); writel(DDR_IO_2_CA_OUT_EN_ALL_CA_INT_EN_ALL, (*ctrl)->control_ddrio_2); } /* DDR3 specific IO settings */ static void io_settings_ddr3(void) { u32 io_settings = 0; writel(DDR_IO_I_40OHM_SR_SLOWEST_WD_DQ_NO_PULL_DQS_NO_PULL, (*ctrl)->control_ddr3ch1_0); writel(DDR_IO_I_40OHM_SR_FAST_WD_DQ_NO_PULL_DQS_NO_PULL, (*ctrl)->control_ddrch1_0); writel(DDR_IO_I_40OHM_SR_FAST_WD_DQ_NO_PULL_DQS_NO_PULL, (*ctrl)->control_ddrch1_1); writel(DDR_IO_I_40OHM_SR_SLOWEST_WD_DQ_NO_PULL_DQS_NO_PULL, (*ctrl)->control_ddr3ch2_0); writel(DDR_IO_I_40OHM_SR_FAST_WD_DQ_NO_PULL_DQS_NO_PULL, (*ctrl)->control_ddrch2_0); writel(DDR_IO_I_40OHM_SR_FAST_WD_DQ_NO_PULL_DQS_NO_PULL, (*ctrl)->control_ddrch2_1); writel(DDR_IO_0_VREF_CELLS_DDR3_VALUE, (*ctrl)->control_ddrio_0); writel(DDR_IO_1_VREF_CELLS_DDR3_VALUE, (*ctrl)->control_ddrio_1); writel(DDR_IO_2_VREF_CELLS_DDR3_VALUE, (*ctrl)->control_ddrio_2); /* omap5432 does not use lpddr2 */ writel(0x0, (*ctrl)->control_lpddr2ch1_0); writel(0x0, (*ctrl)->control_lpddr2ch1_1); writel(SDRAM_CONFIG_EXT_RD_LVL_11_SAMPLES, (*ctrl)->control_emif1_sdram_config_ext); writel(SDRAM_CONFIG_EXT_RD_LVL_11_SAMPLES, (*ctrl)->control_emif2_sdram_config_ext); /* Disable DLL select */ io_settings = (readl((*ctrl)->control_port_emif1_sdram_config) & 0xFFEFFFFF); writel(io_settings, (*ctrl)->control_port_emif1_sdram_config); io_settings = (readl((*ctrl)->control_port_emif2_sdram_config) & 0xFFEFFFFF); writel(io_settings, (*ctrl)->control_port_emif2_sdram_config); } /* * Some tuning of IOs for optimal power and performance */ void do_io_settings(void) { u32 io_settings = 0, mask = 0; /* Impedance settings EMMC, C2C 1,2, hsi2 */ mask = (ds_mask << 2) | (ds_mask << 8) | (ds_mask << 16) | (ds_mask << 18); io_settings = readl((*ctrl)->control_smart1io_padconf_0) & (~mask); io_settings |= (ds_60_ohm << 8) | (ds_45_ohm << 16) | (ds_45_ohm << 18) | (ds_60_ohm << 2); writel(io_settings, (*ctrl)->control_smart1io_padconf_0); /* Impedance settings Mcspi2 */ mask = (ds_mask << 30); io_settings = readl((*ctrl)->control_smart1io_padconf_1) & (~mask); io_settings |= (ds_60_ohm << 30); writel(io_settings, (*ctrl)->control_smart1io_padconf_1); /* Impedance settings C2C 3,4 */ mask = (ds_mask << 14) | (ds_mask << 16); io_settings = readl((*ctrl)->control_smart1io_padconf_2) & (~mask); io_settings |= (ds_45_ohm << 14) | (ds_45_ohm << 16); writel(io_settings, (*ctrl)->control_smart1io_padconf_2); /* Slew rate settings EMMC, C2C 1,2 */ mask = (sc_mask << 8) | (sc_mask << 16) | (sc_mask << 18); io_settings = readl((*ctrl)->control_smart2io_padconf_0) & (~mask); io_settings |= (sc_fast << 8) | (sc_na << 16) | (sc_na << 18); writel(io_settings, (*ctrl)->control_smart2io_padconf_0); /* Slew rate settings hsi2, Mcspi2 */ mask = (sc_mask << 24) | (sc_mask << 28); io_settings = readl((*ctrl)->control_smart2io_padconf_1) & (~mask); io_settings |= (sc_fast << 28) | (sc_fast << 24); writel(io_settings, (*ctrl)->control_smart2io_padconf_1); /* Slew rate settings C2C 3,4 */ mask = (sc_mask << 16) | (sc_mask << 18); io_settings = readl((*ctrl)->control_smart2io_padconf_2) & (~mask); io_settings |= (sc_na << 16) | (sc_na << 18); writel(io_settings, (*ctrl)->control_smart2io_padconf_2); /* impedance and slew rate settings for usb */ mask = (usb_i_mask << 29) | (usb_i_mask << 26) | (usb_i_mask << 23) | (usb_i_mask << 20) | (usb_i_mask << 17) | (usb_i_mask << 14); io_settings = readl((*ctrl)->control_smart3io_padconf_1) & (~mask); io_settings |= (ds_60_ohm << 29) | (ds_60_ohm << 26) | (ds_60_ohm << 23) | (sc_fast << 20) | (sc_fast << 17) | (sc_fast << 14); writel(io_settings, (*ctrl)->control_smart3io_padconf_1); if (emif_sdram_type() == EMIF_SDRAM_TYPE_LPDDR2) io_settings_lpddr2(); else io_settings_ddr3(); /* Efuse settings */ writel(EFUSE_1, (*ctrl)->control_efuse_1); writel(EFUSE_2, (*ctrl)->control_efuse_2); writel(EFUSE_3, (*ctrl)->control_efuse_3); writel(EFUSE_4, (*ctrl)->control_efuse_4); } #endif void config_data_eye_leveling_samples(u32 emif_base) { /*EMIF_SDRAM_CONFIG_EXT-Read data eye leveling no of samples =4*/ if (emif_base == EMIF1_BASE) writel(SDRAM_CONFIG_EXT_RD_LVL_4_SAMPLES, (*ctrl)->control_emif1_sdram_config_ext); else if (emif_base == EMIF2_BASE) writel(SDRAM_CONFIG_EXT_RD_LVL_4_SAMPLES, (*ctrl)->control_emif2_sdram_config_ext); } void init_omap_revision(void) { /* * For some of the ES2/ES1 boards ID_CODE is not reliable: * Also, ES1 and ES2 have different ARM revisions * So use ARM revision for identification */ unsigned int rev = cortex_rev(); switch (rev) { case MIDR_CORTEX_A15_R0P0: switch (readl(CONTROL_ID_CODE)) { case OMAP5430_CONTROL_ID_CODE_ES1_0: *omap_si_rev = OMAP5430_ES1_0; break; case OMAP5432_CONTROL_ID_CODE_ES1_0: default: *omap_si_rev = OMAP5432_ES1_0; break; } break; default: *omap_si_rev = OMAP5430_SILICON_ID_INVALID; } } void reset_cpu(ulong ignored) { u32 omap_rev = omap_revision(); /* * WARM reset is not functional in case of OMAP5430 ES1.0 soc. * So use cold reset in case instead. */ if (omap_rev == OMAP5430_ES1_0) writel(PRM_RSTCTRL_RESET << 0x1, PRM_RSTCTRL); else writel(PRM_RSTCTRL_RESET, PRM_RSTCTRL); }