/* * (C) Copyright 2006-2010 * Texas Instruments, * * Aneesh V * * See file CREDITS for list of people who contributed to this * project. * * This program is free software; you can redistribute it and/or * modify it under the terms of the GNU General Public License as * published by the Free Software Foundation; either version 2 of * the License, or (at your option) any later version. * * This program is distributed in the hope that it will be useful, * but WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the * GNU General Public License for more details. * * You should have received a copy of the GNU General Public License * along with this program; if not, write to the Free Software * Foundation, Inc., 59 Temple Place, Suite 330, Boston, * MA 02111-1307 USA * */ #ifndef _CPU_H #define _CPU_H #if !(defined(__KERNEL_STRICT_NAMES) || defined(__ASSEMBLY__)) #include #endif /* !(__KERNEL_STRICT_NAMES || __ASSEMBLY__) */ #ifndef __KERNEL_STRICT_NAMES #ifndef __ASSEMBLY__ struct gpmc_cs { u32 config1; /* 0x00 */ u32 config2; /* 0x04 */ u32 config3; /* 0x08 */ u32 config4; /* 0x0C */ u32 config5; /* 0x10 */ u32 config6; /* 0x14 */ u32 config7; /* 0x18 */ u32 nand_cmd; /* 0x1C */ u32 nand_adr; /* 0x20 */ u32 nand_dat; /* 0x24 */ u8 res[8]; /* blow up to 0x30 byte */ }; struct gpmc { u8 res1[0x10]; u32 sysconfig; /* 0x10 */ u8 res2[0x4]; u32 irqstatus; /* 0x18 */ u32 irqenable; /* 0x1C */ u8 res3[0x20]; u32 timeout_control; /* 0x40 */ u8 res4[0xC]; u32 config; /* 0x50 */ u32 status; /* 0x54 */ u8 res5[0x8]; /* 0x58 */ struct gpmc_cs cs[8]; /* 0x60, 0x90, .. */ u8 res6[0x14]; /* 0x1E0 */ u32 ecc_config; /* 0x1F4 */ u32 ecc_control; /* 0x1F8 */ u32 ecc_size_config; /* 0x1FC */ u32 ecc1_result; /* 0x200 */ u32 ecc2_result; /* 0x204 */ u32 ecc3_result; /* 0x208 */ u32 ecc4_result; /* 0x20C */ u32 ecc5_result; /* 0x210 */ u32 ecc6_result; /* 0x214 */ u32 ecc7_result; /* 0x218 */ u32 ecc8_result; /* 0x21C */ u32 ecc9_result; /* 0x220 */ }; /* Used for board specific gpmc initialization */ extern struct gpmc *gpmc_cfg; struct gptimer { u32 tidr; /* 0x00 r */ u8 res1[0xc]; u32 tiocp_cfg; /* 0x10 rw */ u8 res2[0x10]; u32 tisr_raw; /* 0x24 r */ u32 tisr; /* 0x28 rw */ u32 tier; /* 0x2c rw */ u32 ticr; /* 0x30 rw */ u32 twer; /* 0x34 rw */ u32 tclr; /* 0x38 rw */ u32 tcrr; /* 0x3c rw */ u32 tldr; /* 0x40 rw */ u32 ttgr; /* 0x44 rw */ u32 twpc; /* 0x48 r */ u32 tmar; /* 0x4c rw */ u32 tcar1; /* 0x50 r */ u32 tcicr; /* 0x54 rw */ u32 tcar2; /* 0x58 r */ }; #endif /* __ASSEMBLY__ */ #endif /* __KERNEL_STRICT_NAMES */ /* enable sys_clk NO-prescale /1 */ #define GPT_EN ((0x0 << 2) | (0x1 << 1) | (0x1 << 0)) /* Watchdog */ #ifndef __KERNEL_STRICT_NAMES #ifndef __ASSEMBLY__ struct watchdog { u8 res1[0x34]; u32 wwps; /* 0x34 r */ u8 res2[0x10]; u32 wspr; /* 0x48 rw */ }; #endif /* __ASSEMBLY__ */ #endif /* __KERNEL_STRICT_NAMES */ #define WD_UNLOCK1 0xAAAA #define WD_UNLOCK2 0x5555 #define SYSCLKDIV_1 (0x1 << 6) #define SYSCLKDIV_2 (0x1 << 7) #define CLKSEL_GPT1 (0x1 << 0) #define EN_GPT1 (0x1 << 0) #define EN_32KSYNC (0x1 << 2) #define ST_WDT2 (0x1 << 5) #define RESETDONE (0x1 << 0) #define TCLR_ST (0x1 << 0) #define TCLR_AR (0x1 << 1) #define TCLR_PRE (0x1 << 5) /* GPMC BASE */ #define GPMC_BASE (OMAP54XX_GPMC_BASE) /* I2C base */ #define I2C_BASE1 (OMAP54XX_L4_PER_BASE + 0x70000) #define I2C_BASE2 (OMAP54XX_L4_PER_BASE + 0x72000) #define I2C_BASE3 (OMAP54XX_L4_PER_BASE + 0x60000) /* MUSB base */ #define MUSB_BASE (OMAP54XX_L4_CORE_BASE + 0xAB000) /* OMAP4 GPIO registers */ #define OMAP_GPIO_REVISION 0x0000 #define OMAP_GPIO_SYSCONFIG 0x0010 #define OMAP_GPIO_SYSSTATUS 0x0114 #define OMAP_GPIO_IRQSTATUS1 0x0118 #define OMAP_GPIO_IRQSTATUS2 0x0128 #define OMAP_GPIO_IRQENABLE2 0x012c #define OMAP_GPIO_IRQENABLE1 0x011c #define OMAP_GPIO_WAKE_EN 0x0120 #define OMAP_GPIO_CTRL 0x0130 #define OMAP_GPIO_OE 0x0134 #define OMAP_GPIO_DATAIN 0x0138 #define OMAP_GPIO_DATAOUT 0x013c #define OMAP_GPIO_LEVELDETECT0 0x0140 #define OMAP_GPIO_LEVELDETECT1 0x0144 #define OMAP_GPIO_RISINGDETECT 0x0148 #define OMAP_GPIO_FALLINGDETECT 0x014c #define OMAP_GPIO_DEBOUNCE_EN 0x0150 #define OMAP_GPIO_DEBOUNCE_VAL 0x0154 #define OMAP_GPIO_CLEARIRQENABLE1 0x0160 #define OMAP_GPIO_SETIRQENABLE1 0x0164 #define OMAP_GPIO_CLEARWKUENA 0x0180 #define OMAP_GPIO_SETWKUENA 0x0184 #define OMAP_GPIO_CLEARDATAOUT 0x0190 #define OMAP_GPIO_SETDATAOUT 0x0194 #endif /* _CPU_H */