/* * (C) Copyright 2010 * Texas Instruments, * * Aneesh V * * See file CREDITS for list of people who contributed to this * project. * * This program is free software; you can redistribute it and/or * modify it under the terms of the GNU General Public License as * published by the Free Software Foundation; either version 2 of * the License, or (at your option) any later version. * * This program is distributed in the hope that it will be useful, * but WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the * GNU General Public License for more details. * * You should have received a copy of the GNU General Public License * along with this program; if not, write to the Free Software * Foundation, Inc., 59 Temple Place, Suite 330, Boston, * MA 02111-1307 USA */ #ifndef _OMAP_COMMON_H_ #define _OMAP_COMMON_H_ /* Max value for DPLL multiplier M */ #define OMAP_DPLL_MAX_N 127 /* HW Init Context */ #define OMAP_INIT_CONTEXT_SPL 0 #define OMAP_INIT_CONTEXT_UBOOT_FROM_NOR 1 #define OMAP_INIT_CONTEXT_UBOOT_AFTER_SPL 2 #define OMAP_INIT_CONTEXT_UBOOT_AFTER_CH 3 void preloader_console_init(void); /* Boot device */ #ifdef CONFIG_OMAP44XX /* OMAP4 */ #define BOOT_DEVICE_NONE 0 #define BOOT_DEVICE_XIP 1 #define BOOT_DEVICE_XIPWAIT 2 #define BOOT_DEVICE_NAND 3 #define BOOT_DEVICE_ONE_NAND 4 #define BOOT_DEVICE_MMC1 5 #define BOOT_DEVICE_MMC2 6 #elif defined(CONFIG_OMAP34XX) /* OMAP3 */ #define BOOT_DEVICE_NONE 0 #define BOOT_DEVICE_XIP 1 #define BOOT_DEVICE_NAND 2 #define BOOT_DEVICE_ONE_NAND 3 #define BOOT_DEVICE_MMC2 5 /*emmc*/ #define BOOT_DEVICE_MMC1 6 #define BOOT_DEVICE_XIPWAIT 7 #endif /* Boot type */ #define MMCSD_MODE_UNDEFINED 0 #define MMCSD_MODE_RAW 1 #define MMCSD_MODE_FAT 2 #define NAND_MODE_HW_ECC 3 struct spl_image_info { const char *name; u8 os; u32 load_addr; u32 entry_point; u32 size; }; extern struct spl_image_info spl_image; u32 omap_boot_device(void); u32 omap_boot_mode(void); /* SPL common function s*/ void spl_parse_image_header(const struct image_header *header); void omap_rev_string(char *omap_rev_string); /* NAND SPL functions */ void spl_nand_load_image(void); /* MMC SPL functions */ void spl_mmc_load_image(void); #endif /* _OMAP_COMMON_H_ */