/* * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License as published by * the Free Software Foundation; either version 2 of the License, or * (at your option) any later version. * * This program is distributed in the hope that it will be useful, * but WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the * GNU General Public License for more details. * * You should have received a copy of the GNU General Public License * along with this program; if not, write to the Free Software * Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA 02111-1307 USA */ /* Size defintions * Copyright (C) ARM Limited 1998. All rights reserved. */ #ifndef __sizes_h #define __sizes_h 1 /* handy sizes */ #define SZ_1K 0x00000400 #define SZ_4K 0x00001000 #define SZ_8K 0x00002000 #define SZ_16K 0x00004000 #define SZ_32K 0x00008000 #define SZ_64K 0x00010000 #define SZ_128K 0x00020000 #define SZ_256K 0x00040000 #define SZ_512K 0x00080000 #define SZ_1M 0x00100000 #define SZ_2M 0x00200000 #define SZ_4M 0x00400000 #define SZ_8M 0x00800000 #define SZ_16M 0x01000000 #define SZ_31M 0x01F00000 #define SZ_32M 0x02000000 #define SZ_64M 0x04000000 #define SZ_128M 0x08000000 #define SZ_256M 0x10000000 #define SZ_512M 0x20000000 #define SZ_1G 0x40000000 #define SZ_2G 0x80000000 #endif /* END */