/* * (C) Copyright 2003 * Texas Instruments * * (C) Copyright 2002 * Sysgo Real-Time Solutions, GmbH * Marius Groeger * * (C) Copyright 2002 * Sysgo Real-Time Solutions, GmbH * Alex Zuepke * * (C) Copyright 2002-2004 * Gary Jennejohn, DENX Software Engineering, * * (C) Copyright 2004 * Philippe Robin, ARM Ltd. * * See file CREDITS for list of people who contributed to this * project. * * This program is free software; you can redistribute it and/or * modify it under the terms of the GNU General Public License as * published by the Free Software Foundation; either version 2 of * the License, or (at your option) any later version. * * This program is distributed in the hope that it will be useful, * but WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the * GNU General Public License for more details. * * You should have received a copy of the GNU General Public License * along with this program; if not, write to the Free Software * Foundation, Inc., 59 Temple Place, Suite 330, Boston, * MA 02111-1307 USA */ #include #include DECLARE_GLOBAL_DATA_PTR; #ifdef CONFIG_USE_IRQ int interrupt_init (void) { /* * setup up stacks if necessary */ IRQ_STACK_START = gd->irq_sp - 4; IRQ_STACK_START_IN = gd->irq_sp + 8; FIQ_STACK_START = IRQ_STACK_START - CONFIG_STACKSIZE_IRQ; return arch_interrupt_init(); } /* enable IRQ interrupts */ void enable_interrupts (void) { unsigned long temp; __asm__ __volatile__("mrs %0, cpsr\n" "bic %0, %0, #0x80\n" "msr cpsr_c, %0" : "=r" (temp) : : "memory"); } /* * disable IRQ/FIQ interrupts * returns true if interrupts had been enabled before we disabled them */ int disable_interrupts (void) { unsigned long old,temp; __asm__ __volatile__("mrs %0, cpsr\n" "orr %1, %0, #0xc0\n" "msr cpsr_c, %1" : "=r" (old), "=r" (temp) : : "memory"); return (old & 0x80) == 0; } #else int interrupt_init (void) { /* * setup up stacks if necessary */ IRQ_STACK_START_IN = gd->irq_sp + 8; return 0; } void enable_interrupts (void) { return; } int disable_interrupts (void) { return 0; } #endif void bad_mode (void) { panic ("Resetting CPU ...\n"); reset_cpu (0); } void show_regs (struct pt_regs *regs) { unsigned long flags; const char *processor_modes[] = { "USER_26", "FIQ_26", "IRQ_26", "SVC_26", "UK4_26", "UK5_26", "UK6_26", "UK7_26", "UK8_26", "UK9_26", "UK10_26", "UK11_26", "UK12_26", "UK13_26", "UK14_26", "UK15_26", "USER_32", "FIQ_32", "IRQ_32", "SVC_32", "UK4_32", "UK5_32", "UK6_32", "ABT_32", "UK8_32", "UK9_32", "UK10_32", "UND_32", "UK12_32", "UK13_32", "UK14_32", "SYS_32", }; flags = condition_codes (regs); printf ("pc : [<%08lx>] lr : [<%08lx>]\n" "sp : %08lx ip : %08lx fp : %08lx\n", instruction_pointer (regs), regs->ARM_lr, regs->ARM_sp, regs->ARM_ip, regs->ARM_fp); printf ("r10: %08lx r9 : %08lx r8 : %08lx\n", regs->ARM_r10, regs->ARM_r9, regs->ARM_r8); printf ("r7 : %08lx r6 : %08lx r5 : %08lx r4 : %08lx\n", regs->ARM_r7, regs->ARM_r6, regs->ARM_r5, regs->ARM_r4); printf ("r3 : %08lx r2 : %08lx r1 : %08lx r0 : %08lx\n", regs->ARM_r3, regs->ARM_r2, regs->ARM_r1, regs->ARM_r0); printf ("Flags: %c%c%c%c", flags & CC_N_BIT ? 'N' : 'n', flags & CC_Z_BIT ? 'Z' : 'z', flags & CC_C_BIT ? 'C' : 'c', flags & CC_V_BIT ? 'V' : 'v'); printf (" IRQs %s FIQs %s Mode %s%s\n", interrupts_enabled (regs) ? "on" : "off", fast_interrupts_enabled (regs) ? "on" : "off", processor_modes[processor_mode (regs)], thumb_mode (regs) ? " (T)" : ""); } void do_undefined_instruction (struct pt_regs *pt_regs) { printf ("undefined instruction\n"); show_regs (pt_regs); bad_mode (); } void do_software_interrupt (struct pt_regs *pt_regs) { printf ("software interrupt\n"); show_regs (pt_regs); bad_mode (); } void do_prefetch_abort (struct pt_regs *pt_regs) { printf ("prefetch abort\n"); show_regs (pt_regs); bad_mode (); } void do_data_abort (struct pt_regs *pt_regs) { printf ("data abort\n"); show_regs (pt_regs); bad_mode (); } void do_not_used (struct pt_regs *pt_regs) { printf ("not used\n"); show_regs (pt_regs); bad_mode (); } void do_fiq (struct pt_regs *pt_regs) { printf ("fast interrupt request\n"); show_regs (pt_regs); bad_mode (); } #ifndef CONFIG_USE_IRQ void do_irq (struct pt_regs *pt_regs) { printf ("interrupt request\n"); show_regs (pt_regs); bad_mode (); } #endif