#ifndef _PPC_BYTEORDER_H #define _PPC_BYTEORDER_H #include #ifdef __GNUC__ extern __inline__ unsigned ld_le16(const volatile unsigned short *addr) { unsigned val; __asm__ __volatile__ ("lhbrx %0,0,%1" : "=r" (val) : "r" (addr), "m" (*addr)); return val; } extern __inline__ void st_le16(volatile unsigned short *addr, const unsigned val) { __asm__ __volatile__ ("sthbrx %1,0,%2" : "=m" (*addr) : "r" (val), "r" (addr)); } extern __inline__ unsigned ld_le32(const volatile unsigned *addr) { unsigned val; __asm__ __volatile__ ("lwbrx %0,0,%1" : "=r" (val) : "r" (addr), "m" (*addr)); return val; } extern __inline__ void st_le32(volatile unsigned *addr, const unsigned val) { __asm__ __volatile__ ("stwbrx %1,0,%2" : "=m" (*addr) : "r" (val), "r" (addr)); } /* alas, egcs sounds like it has a bug in this code that doesn't use the inline asm correctly, and can cause file corruption. Until I hear that it's fixed, I can live without the extra speed. I hope. */ #if !(__GNUC__ >= 2 && __GNUC_MINOR__ >= 90) #if 0 # define __arch_swab16(x) ld_le16(&x) # define __arch_swab32(x) ld_le32(&x) #else static __inline__ __attribute__((const)) __u16 ___arch__swab16(__u16 value) { __u16 result; __asm__("rlwimi %0,%1,8,16,23" : "=r" (result) : "r" (value), "0" (value >> 8)); return result; } static __inline__ __attribute__((const)) __u32 ___arch__swab32(__u32 value) { __u32 result; __asm__("rlwimi %0,%1,24,16,23\n\t" "rlwimi %0,%1,8,8,15\n\t" "rlwimi %0,%1,24,0,7" : "=r" (result) : "r" (value), "0" (value >> 24)); return result; } #define __arch__swab32(x) ___arch__swab32(x) #define __arch__swab16(x) ___arch__swab16(x) #endif /* 0 */ #endif /* The same, but returns converted value from the location pointer by addr. */ #define __arch__swab16p(addr) ld_le16(addr) #define __arch__swab32p(addr) ld_le32(addr) /* The same, but do the conversion in situ, ie. put the value back to addr. */ #define __arch__swab16s(addr) st_le16(addr,*addr) #define __arch__swab32s(addr) st_le32(addr,*addr) #endif /* __GNUC__ */ #if defined(__GNUC__) && !defined(__STRICT_ANSI__) #define __BYTEORDER_HAS_U64__ #endif #include #endif /* _PPC_BYTEORDER_H */