/* * include/asm-ppc/cache.h */ #ifndef __ARCH_PPC_CACHE_H #define __ARCH_PPC_CACHE_H #include #include /* bytes per L1 cache line */ #if defined(CONFIG_8xx) || defined(CONFIG_IOP480) #define L1_CACHE_SHIFT 4 #elif defined(CONFIG_PPC64BRIDGE) #define L1_CACHE_SHIFT 7 #elif defined(CONFIG_E500MC) #define L1_CACHE_SHIFT 6 #else #define L1_CACHE_SHIFT 5 #endif #define L1_CACHE_BYTES (1 << L1_CACHE_SHIFT) /* * For compatibility reasons support the CONFIG_SYS_CACHELINE_SIZE too */ #ifndef CONFIG_SYS_CACHELINE_SIZE #define CONFIG_SYS_CACHELINE_SIZE L1_CACHE_BYTES #endif #define L1_CACHE_ALIGN(x) (((x)+(L1_CACHE_BYTES-1))&~(L1_CACHE_BYTES-1)) #define L1_CACHE_PAGES 8 #define SMP_CACHE_BYTES L1_CACHE_BYTES #ifdef MODULE #define __cacheline_aligned __attribute__((__aligned__(L1_CACHE_BYTES))) #else #define __cacheline_aligned \ __attribute__((__aligned__(L1_CACHE_BYTES), \ __section__(".data.cacheline_aligned"))) #endif #if defined(__KERNEL__) && !defined(__ASSEMBLY__) extern void flush_dcache_range(unsigned long start, unsigned long stop); extern void clean_dcache_range(unsigned long start, unsigned long stop); extern void invalidate_dcache_range(unsigned long start, unsigned long stop); extern void flush_dcache(void); extern void invalidate_dcache(void); extern void invalidate_icache(void); #ifdef CONFIG_SYS_INIT_RAM_LOCK extern void unlock_ram_in_cache(void); #endif /* CONFIG_SYS_INIT_RAM_LOCK */ #endif /* __ASSEMBLY__ */ /* prep registers for L2 */ #define CACHECRBA 0x80000823 /* Cache configuration register address */ #define L2CACHE_MASK 0x03 /* Mask for 2 L2 Cache bits */ #define L2CACHE_512KB 0x00 /* 512KB */ #define L2CACHE_256KB 0x01 /* 256KB */ #define L2CACHE_1MB 0x02 /* 1MB */ #define L2CACHE_NONE 0x03 /* NONE */ #define L2CACHE_PARITY 0x08 /* Mask for L2 Cache Parity Protected bit */ #ifdef CONFIG_8xx /* Cache control on the MPC8xx is provided through some additional * special purpose registers. */ #define IC_CST 560 /* Instruction cache control/status */ #define IC_ADR 561 /* Address needed for some commands */ #define IC_DAT 562 /* Read-only data register */ #define DC_CST 568 /* Data cache control/status */ #define DC_ADR 569 /* Address needed for some commands */ #define DC_DAT 570 /* Read-only data register */ /* Commands. Only the first few are available to the instruction cache. */ #define IDC_ENABLE 0x02000000 /* Cache enable */ #define IDC_DISABLE 0x04000000 /* Cache disable */ #define IDC_LDLCK 0x06000000 /* Load and lock */ #define IDC_UNLINE 0x08000000 /* Unlock line */ #define IDC_UNALL 0x0a000000 /* Unlock all */ #define IDC_INVALL 0x0c000000 /* Invalidate all */ #define DC_FLINE 0x0e000000 /* Flush data cache line */ #define DC_SFWT 0x01000000 /* Set forced writethrough mode */ #define DC_CFWT 0x03000000 /* Clear forced writethrough mode */ #define DC_SLES 0x05000000 /* Set little endian swap mode */ #define DC_CLES 0x07000000 /* Clear little endian swap mode */ /* Status. */ #define IDC_ENABLED 0x80000000 /* Cache is enabled */ #define IDC_CERR1 0x00200000 /* Cache error 1 */ #define IDC_CERR2 0x00100000 /* Cache error 2 */ #define IDC_CERR3 0x00080000 /* Cache error 3 */ #define DC_DFWT 0x40000000 /* Data cache is forced write through */ #define DC_LES 0x20000000 /* Caches are little endian mode */ #endif /* CONFIG_8xx */ #endif