/* * Copyright (C) 2012 Freescale Semiconductor, Inc. * Fabio Estevam * * See file CREDITS for list of people who contributed to this * project. * * This program is free software; you can redistribute it and/or * modify it under the terms of the GNU General Public License as * published by the Free Software Foundation; either version 2 of * the License, or (at your option) any later version. * * This program is distributed in the hope that it will be useful, * but WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the * GNU General Public License for more details. * * You should have received a copy of the GNU General Public License * along with this program; if not, write to the Free Software * Foundation, Inc., 59 Temple Place, Suite 330, Boston, * MA 02111-1307 USA */ #include #include #include #include #include #include #define MX51EVK_LCD_3V3 IMX_GPIO_NR(4, 9) #define MX51EVK_LCD_5V IMX_GPIO_NR(4, 10) #define MX51EVK_LCD_BACKLIGHT IMX_GPIO_NR(3, 4) static struct fb_videomode const claa_wvga = { .name = "CLAA07LC0ACW", .refresh = 57, .xres = 800, .yres = 480, .pixclock = 37037, .left_margin = 40, .right_margin = 60, .upper_margin = 10, .lower_margin = 10, .hsync_len = 20, .vsync_len = 10, .sync = 0, .vmode = FB_VMODE_NONINTERLACED }; void setup_iomux_lcd(void) { /* DI2_PIN15 */ mxc_request_iomux(MX51_PIN_DI_GP4, IOMUX_CONFIG_ALT4); /* Pad settings for MX51_PIN_DI2_DISP_CLK */ mxc_iomux_set_pad(MX51_PIN_DI2_DISP_CLK, PAD_CTL_HYS_NONE | PAD_CTL_PKE_ENABLE | PAD_CTL_PUE_KEEPER | PAD_CTL_DRV_MAX | PAD_CTL_SRE_SLOW); /* Turn on 3.3V voltage for LCD */ mxc_request_iomux(MX51_PIN_CSI2_D12, IOMUX_CONFIG_ALT3); gpio_direction_output(MX51EVK_LCD_3V3, 1); /* Turn on 5V voltage for LCD */ mxc_request_iomux(MX51_PIN_CSI2_D13, IOMUX_CONFIG_ALT3); gpio_direction_output(MX51EVK_LCD_5V, 1); /* Turn on GPIO backlight */ mxc_request_iomux(MX51_PIN_DI1_D1_CS, IOMUX_CONFIG_ALT4); mxc_iomux_set_input(MX51_GPIO3_IPP_IND_G_IN_4_SELECT_INPUT, INPUT_CTL_PATH1); gpio_direction_output(MX51EVK_LCD_BACKLIGHT, 1); } void lcd_enable(void) { int ret = ipuv3_fb_init(&claa_wvga, 1, IPU_PIX_FMT_RGB565); if (ret) printf("LCD cannot be configured: %d\n", ret); }