/* * (C) Copyright 2013 * Texas Instruments Incorporated, * * Lokesh Vutla * * Based on previous work by: * Aneesh V * Steve Sakoman * * See file CREDITS for list of people who contributed to this * project. * * This program is free software; you can redistribute it and/or * modify it under the terms of the GNU General Public License as * published by the Free Software Foundation; either version 2 of * the License, or (at your option) any later version. * * This program is distributed in the hope that it will be useful, * but WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the * GNU General Public License for more details. * * You should have received a copy of the GNU General Public License * along with this program; if not, write to the Free Software * Foundation, Inc., 59 Temple Place, Suite 330, Boston, * MA 02111-1307 USA */ #include #include #include #include #include "mux_data.h" #ifdef CONFIG_USB_EHCI #include #include #include #endif DECLARE_GLOBAL_DATA_PTR; const struct omap_sysinfo sysinfo = { "Board: DRA7xx\n" }; /** * @brief board_init * * @return 0 */ int board_init(void) { gpmc_init(); gd->bd->bi_boot_params = (0x80000000 + 0x100); /* boot param addr */ return 0; } int board_eth_init(bd_t *bis) { return 0; } /** * @brief misc_init_r - Configure EVM board specific configurations * such as power configurations, ethernet initialization as phase2 of * boot sequence * * @return 0 */ int misc_init_r(void) { return 0; } static void do_set_mux32(u32 base, struct pad_conf_entry const *array, int size) { int i; struct pad_conf_entry *pad = (struct pad_conf_entry *)array; for (i = 0; i < size; i++, pad++) writel(pad->val, base + pad->offset); } void set_muxconf_regs_essential(void) { do_set_mux32((*ctrl)->control_padconf_core_base, core_padconf_array_essential, sizeof(core_padconf_array_essential) / sizeof(struct pad_conf_entry)); } #if !defined(CONFIG_SPL_BUILD) && defined(CONFIG_GENERIC_MMC) int board_mmc_init(bd_t *bis) { omap_mmc_init(0, 0, 0, -1, -1); omap_mmc_init(1, 0, 0, -1, -1); return 0; } #endif