/* * -- Version 1.1 -- * * (C) Copyright 2003-2005 * Wolfgang Denk, DENX Software Engineering, wd@denx.de. * * (C) Copyright 2004-2005 * Martin Krause, TQ-Systems GmbH, martin.krause@tqs.de * * (C) Copyright 2005 * Stefan Strobl, GERSYS GmbH, stefan.strobl@gersys.de. * * History: * 1.1 - add define CONFIG_ZERO_BOOTDELAY_CHECK * * See file CREDITS for list of people who contributed to this * project. * * This program is free software; you can redistribute it and/or * modify it under the terms of the GNU General Public License as * published by the Free Software Foundation; either version 2 of * the License, or (at your option) any later version. * * This program is distributed in the hope that it will be useful, * but WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the * GNU General Public License for more details. * * You should have received a copy of the GNU General Public License * along with this program; if not, write to the Free Software * Foundation, Inc., 59 Temple Place, Suite 330, Boston, * MA 02111-1307 USA */ #ifndef __CONFIG_H #define __CONFIG_H /* * High Level Configuration Options */ #define CONFIG_MPC5xxx 1 /* This is an MPC5xxx CPU */ #define CONFIG_MPC5200 1 /* (more precisely a MPC5200 CPU) */ #define CONFIG_TQM5200 1 /* ... on a TQM5200 module */ #define CONFIG_BC3450 1 /* ... on a BC3450 mainboard */ #define CONFIG_BC3450_PS2 1 /* + a PS/2 converter onboard */ #define CONFIG_BC3450_IDE 1 /* + IDE drives (Compact Flash) */ #define CONFIG_BC3450_USB 1 /* + USB support */ # define CONFIG_FAT 1 /* + FAT support */ # define CONFIG_EXT2 1 /* + EXT2 support */ #undef CONFIG_BC3450_BUZZER /* + Buzzer onboard */ #undef CONFIG_BC3450_CAN /* + CAN transceiver */ #undef CONFIG_BC3450_DS1340 /* + a RTC DS1340 onboard */ #undef CONFIG_BC3450_DS3231 /* + a RTC DS3231 onboard tbd */ #undef CONFIG_BC3450_AC97 /* + AC97 on PSC2, tbd */ #define CONFIG_BC3450_FP 1 /* + enable FP O/P */ #undef CONFIG_BC3450_CRT /* + enable CRT O/P (Debug only!) */ /* * Valid values for CONFIG_SYS_TEXT_BASE are: * 0xFC000000 boot low (standard configuration with room for * max 64 MByte Flash ROM) * 0x00100000 boot from RAM (for testing only) */ #ifndef CONFIG_SYS_TEXT_BASE #define CONFIG_SYS_TEXT_BASE 0xFC000000 #endif #define CONFIG_SYS_MPC5XXX_CLKIN 33000000 /* ... running at 33.000000MHz */ #define CONFIG_HIGH_BATS 1 /* High BATs supported */ /* * Serial console configuration */ #define CONFIG_PSC_CONSOLE 1 /* console is on PSC1 */ #define CONFIG_BAUDRATE 115200 /* ... at 115200 bps */ #define CONFIG_SYS_BAUDRATE_TABLE { 9600, 19200, 38400, 57600, 115200, 230400 } /* * AT-PS/2 Multiplexer */ #ifdef CONFIG_BC3450_PS2 # define CONFIG_PS2KBD /* AT-PS/2 Keyboard */ # define CONFIG_PS2MULT /* .. on PS/2 Multiplexer */ # define CONFIG_PS2SERIAL 6 /* .. on PSC6 */ # define CONFIG_PS2MULT_DELAY (CONFIG_SYS_HZ/2) /* Initial delay */ # define CONFIG_BOARD_EARLY_INIT_R #endif /* CONFIG_BC3450_PS2 */ /* * PCI Mapping: * 0x40000000 - 0x4fffffff - PCI Memory * 0x50000000 - 0x50ffffff - PCI IO Space */ # define CONFIG_PCI 1 # define CONFIG_PCI_PNP 1 /* #define CONFIG_PCI_SCAN_SHOW 1 */ #define CONFIG_PCIAUTO_SKIP_HOST_BRIDGE 1 #define CONFIG_PCI_MEM_BUS 0x40000000 #define CONFIG_PCI_MEM_PHYS CONFIG_PCI_MEM_BUS #define CONFIG_PCI_MEM_SIZE 0x10000000 #define CONFIG_PCI_IO_BUS 0x50000000 #define CONFIG_PCI_IO_PHYS CONFIG_PCI_IO_BUS #define CONFIG_PCI_IO_SIZE 0x01000000 /*#define CONFIG_EEPRO100 XXX - FIXME: conflicts when CONFIG_MII is enabled */ #define CONFIG_SYS_RX_ETH_BUFFER 8 /* use 8 rx buffer on eepro100 */ #define CONFIG_NS8382X 1 /* * Video console */ # define CONFIG_VIDEO # define CONFIG_VIDEO_SM501 # define CONFIG_VIDEO_SM501_32BPP # define CONFIG_CFB_CONSOLE # define CONFIG_VIDEO_LOGO # define CONFIG_VGA_AS_SINGLE_DEVICE # define CONFIG_CONSOLE_EXTRA_INFO /* display Board/Device-Infos */ # define CONFIG_VIDEO_SW_CURSOR # define CONFIG_SPLASH_SCREEN # define CONFIG_SYS_CONSOLE_IS_IN_ENV /* * Partitions */ #define CONFIG_MAC_PARTITION #define CONFIG_DOS_PARTITION #define CONFIG_ISO_PARTITION /* * USB */ #ifdef CONFIG_BC3450_USB # define CONFIG_USB_OHCI # define CONFIG_USB_STORAGE #endif /* CONFIG_BC3450_USB */ /* * POST support */ #define CONFIG_POST (CONFIG_SYS_POST_MEMORY | \ CONFIG_SYS_POST_CPU | \ CONFIG_SYS_POST_I2C) #ifdef CONFIG_POST /* preserve space for the post_word at end of on-chip SRAM */ # define MPC5XXX_SRAM_POST_SIZE MPC5XXX_SRAM_SIZE-4 #endif /* CONFIG_POST */ /* * BOOTP options */ #define CONFIG_BOOTP_BOOTFILESIZE #define CONFIG_BOOTP_BOOTPATH #define CONFIG_BOOTP_GATEWAY #define CONFIG_BOOTP_HOSTNAME /* * Command line configuration. */ #include #define CONFIG_CMD_ASKENV #define CONFIG_CMD_DATE #define CONFIG_CMD_DHCP #define CONFIG_CMD_ECHO #define CONFIG_CMD_EEPROM #define CONFIG_CMD_I2C #define CONFIG_CMD_JFFS2 #define CONFIG_CMD_MII #define CONFIG_CMD_NFS #define CONFIG_CMD_PING #define CONFIG_CMD_REGINFO #define CONFIG_CMD_SNTP #define CONFIG_CMD_BSP #ifdef CONFIG_VIDEO #define CONFIG_CMD_BMP #endif #ifdef CONFIG_BC3450_IDE #define CONFIG_CMD_IDE #endif #if defined(CONFIG_BC3450_IDE) || defined(CONFIG_BC3450_USB) #ifdef CONFIG_FAT #define CONFIG_CMD_FAT #endif #ifdef CONFIG_EXT2 #define CONFIG_CMD_EXT2 #endif #endif #ifdef CONFIG_BC3450_USB #define CONFIG_CMD_USB #endif #ifdef CONFIG_PCI #define CONFIG_CMD_PCI #endif #ifdef CONFIG_POST #define CONFIG_CMD_DIAG #endif #define CONFIG_TIMESTAMP /* display image timestamps */ #if (CONFIG_SYS_TEXT_BASE == 0xFC000000) /* Boot low */ # define CONFIG_SYS_LOWBOOT 1 #endif /* * Autobooting */ #define CONFIG_BOOTDELAY 5 /* autoboot after 5 seconds */ #define CONFIG_ZERO_BOOTDELAY_CHECK /* check for keypress on bootdelay==0 */ #define CONFIG_PREBOOT "echo;" \ "echo Type \\\"run flash_nfs\\\" to mount root filesystem over NFS;" \ "echo;" #undef CONFIG_BOOTARGS #define CONFIG_EXTRA_ENV_SETTINGS \ "netdev=eth0\0" \ "ipaddr=192.168.1.10\0" \ "serverip=192.168.1.3\0" \ "netmask=255.255.255.0\0" \ "hostname=bc3450\0" \ "rootpath=/opt/eldk/ppc_6xx\0" \ "kernel_addr=fc0a0000\0" \ "ramdisk_addr=fc1c0000\0" \ "ramargs=setenv bootargs root=/dev/ram rw\0" \ "nfsargs=setenv bootargs root=/dev/nfs rw " \ "nfsroot=$(serverip):$(rootpath)\0" \ "ideargs=setenv bootargs root=/dev/hda2 ro\0" \ "addip=setenv bootargs $(bootargs) " \ "ip=$(ipaddr):$(serverip):$(gatewayip):$(netmask)" \ ":$(hostname):$(netdev):off panic=1\0" \ "addcons=setenv bootargs $(bootargs) " \ "console=ttyS0,$(baudrate) console=tty0\0" \ "flash_self=run ramargs addip addcons;" \ "bootm $(kernel_addr) $(ramdisk_addr)\0" \ "flash_nfs=run nfsargs addip addcons; bootm $(kernel_addr)\0" \ "net_nfs=tftp 200000 $(bootfile); " \ "run nfsargs addip addcons; bootm\0" \ "ide_nfs=run nfsargs addip addcons; " \ "disk 200000 0:1; bootm\0" \ "ide_ide=run ideargs addip addcons; " \ "disk 200000 0:1; bootm\0" \ "usb_self=run usbload; run ramargs addip addcons; " \ "bootm 200000 400000\0" \ "usbload=usb reset; usb scan; usbboot 200000 0:1; " \ "usbboot 400000 0:2\0" \ "bootfile=uImage\0" \ "load=tftp 200000 $(u-boot)\0" \ "u-boot=u-boot.bin\0" \ "update=protect off FC000000 FC05FFFF;" \ "erase FC000000 FC05FFFF;" \ "cp.b 200000 FC000000 $(filesize);" \ "protect on FC000000 FC05FFFF\0" \ "" #define CONFIG_BOOTCOMMAND "run flash_self" /* * IPB Bus clocking configuration. */ #define CONFIG_SYS_IPBCLK_EQUALS_XLBCLK /* define for 133MHz speed */ /* * PCI Bus clocking configuration * * Actually a PCI Clock of 66 MHz is only set (in cpu_init.c) if * CONFIG_SYS_IPBCLK_EQUALS_XLBCLK is defined. This is because a PCI Clock * of 66 MHz yet hasn't been tested with a IPB Bus Clock of 66 MHz. */ #if defined(CONFIG_SYS_IPBCLK_EQUALS_XLBCLK) # define CONFIG_SYS_PCICLK_EQUALS_IPBCLK_DIV2 /* define for 66MHz speed */ #endif /* * I2C configuration */ #define CONFIG_HARD_I2C 1 /* I2C with hardware support */ #define CONFIG_SYS_I2C_MODULE 2 /* Select I2C module #2 */ /* * I2C clock frequency * * Please notice, that the resulting clock frequency could differ from the * configured value. This is because the I2C clock is derived from system * clock over a frequency divider with only a few divider values. U-boot * calculates the best approximation for CONFIG_SYS_I2C_SPEED. However the calculated * approximation allways lies below the configured value, never above. */ #define CONFIG_SYS_I2C_SPEED 100000 /* 100 kHz */ #define CONFIG_SYS_I2C_SLAVE 0x7F /* * EEPROM configuration for I²C EEPROM M24C32 * M24C64 should work also. For other EEPROMs config should be verified. * * The TQM5200 module may hold an EEPROM at address 0x50. */ #define CONFIG_SYS_I2C_EEPROM_ADDR 0x50 /* 1010000x (TQM) */ #define CONFIG_SYS_I2C_EEPROM_ADDR_LEN 2 #define CONFIG_SYS_EEPROM_PAGE_WRITE_BITS 5 /* =32 Bytes per write */ #define CONFIG_SYS_EEPROM_PAGE_WRITE_DELAY_MS 70 /* * RTC configuration */ #if defined (CONFIG_BC3450_DS1340) && !defined (CONFIG_BC3450_DS3231) # define CONFIG_RTC_M41T11 1 # define CONFIG_SYS_I2C_RTC_ADDR 0x68 #else # define CONFIG_RTC_MPC5200 1 /* use MPC5200 internal RTC */ # define CONFIG_BOARD_EARLY_INIT_R #endif /* * Flash configuration */ #define CONFIG_SYS_FLASH_BASE CONFIG_SYS_TEXT_BASE /* 0xFC000000 */ /* use CFI flash driver if no module variant is spezified */ #define CONFIG_SYS_FLASH_CFI 1 /* Flash is CFI conformant */ #define CONFIG_FLASH_CFI_DRIVER 1 /* Use the common driver */ #define CONFIG_SYS_FLASH_BANKS_LIST { CONFIG_SYS_BOOTCS_START } #define CONFIG_SYS_FLASH_EMPTY_INFO #define CONFIG_SYS_FLASH_SIZE 0x04000000 /* 64 MByte */ #define CONFIG_SYS_MAX_FLASH_SECT 512 /* max num of sects on one chip */ #undef CONFIG_SYS_FLASH_USE_BUFFER_WRITE /* not supported yet for AMD */ #if !defined(CONFIG_SYS_LOWBOOT) #define CONFIG_ENV_ADDR (CONFIG_SYS_FLASH_BASE + 0x00760000 + 0x00800000) #else /* CONFIG_SYS_LOWBOOT */ #define CONFIG_ENV_ADDR (CONFIG_SYS_FLASH_BASE + 0x00060000) #endif /* CONFIG_SYS_LOWBOOT */ #define CONFIG_SYS_MAX_FLASH_BANKS 1 /* max num of flash banks (= chip selects) */ #define CONFIG_SYS_FLASH_ERASE_TOUT 240000 /* Flash Erase Timeout (in ms) */ #define CONFIG_SYS_FLASH_WRITE_TOUT 500 /* Flash Write Timeout (in ms) */ /* Dynamic MTD partition support */ #define CONFIG_CMD_MTDPARTS #define CONFIG_MTD_DEVICE /* needed for mtdparts commands */ #define CONFIG_FLASH_CFI_MTD #define MTDIDS_DEFAULT "nor0=TQM5200-0" #define MTDPARTS_DEFAULT "mtdparts=TQM5200-0:640k(firmware)," \ "1408k(kernel)," \ "2m(initrd)," \ "4m(small-fs)," \ "16m(big-fs)," \ "8m(misc)" /* * Environment settings */ #define CONFIG_ENV_IS_IN_FLASH 1 #define CONFIG_ENV_SIZE 0x10000 #define CONFIG_ENV_SECT_SIZE 0x20000 #define CONFIG_ENV_ADDR_REDUND (CONFIG_ENV_ADDR + CONFIG_ENV_SECT_SIZE) #define CONFIG_ENV_SIZE_REDUND (CONFIG_ENV_SIZE) /* * Memory map */ #define CONFIG_SYS_MBAR 0xF0000000 #define CONFIG_SYS_SDRAM_BASE 0x00000000 #define CONFIG_SYS_DEFAULT_MBAR 0x80000000 /* Use ON-Chip SRAM until RAM will be available */ #define CONFIG_SYS_INIT_RAM_ADDR MPC5XXX_SRAM #ifdef CONFIG_POST /* preserve space for the post_word at end of on-chip SRAM */ # define CONFIG_SYS_INIT_RAM_SIZE MPC5XXX_SRAM_POST_SIZE #else # define CONFIG_SYS_INIT_RAM_SIZE MPC5XXX_SRAM_SIZE #endif /*CONFIG_POST*/ #define CONFIG_SYS_GBL_DATA_OFFSET (CONFIG_SYS_INIT_RAM_SIZE - GENERATED_GBL_DATA_SIZE) #define CONFIG_SYS_INIT_SP_OFFSET CONFIG_SYS_GBL_DATA_OFFSET #define CONFIG_SYS_MONITOR_BASE CONFIG_SYS_TEXT_BASE #if (CONFIG_SYS_MONITOR_BASE < CONFIG_SYS_FLASH_BASE) # define CONFIG_SYS_RAMBOOT 1 #endif #define CONFIG_SYS_MONITOR_LEN (384 << 10) /* Reserve 384 kB for Monitor */ #define CONFIG_SYS_MALLOC_LEN (128 << 10) /* Reserve 128 kB for malloc() */ #define CONFIG_SYS_BOOTMAPSZ (8 << 20) /* Initial Memory map for Linux */ /* * Ethernet configuration * * Define CONFIG_MPC5xxx_MII10 to force FEC at 10MBIT */ #define CONFIG_MPC5xxx_FEC 1 #define CONFIG_MPC5xxx_FEC_MII100 #undef CONFIG_MPC5xxx_MII10 #define CONFIG_PHY_ADDR 0x00 /* * GPIO configuration on BC3450 * * PSC1: UART1 (Service-UART) [0x xxxxxxx4] * PSC2: UART2 [0x xxxxxx4x] * or: AC/97 if CONFIG_BC3450_AC97 [0x xxxxxx2x] * PSC3: USB2 [0x xxxxx1xx] * USB: UART4(ext.)/UART5(int.) [0x xxxx2xxx] * (this has to match * CONFIG_USB_CONFIG which is * used by usb_ohci.c to set * the USB ports) * Eth: 10/100Mbit Ethernet [0x xxx0xxxx] * (this is reset to '5' * in FEC driver: fec.c) * PSC6: UART6 (int. to PS/2 contr.) [0x xx5xxxxx] * ATA/CS: ??? [0x x1xxxxxx] * FIXME! UM Fig 2-10 suggests [0x x0xxxxxx] * CS1: Use Pin gpio_wkup_6 as second * SDRAM chip select (mem_cs1) * Timer: CAN2 / SPI * I2C: CAN1 / I²C2 [0x bxxxxxxx] */ #ifdef CONFIG_BC3450_AC97 # define CONFIG_SYS_GPS_PORT_CONFIG 0xb1502124 #else /* PSC2=UART2 */ # define CONFIG_SYS_GPS_PORT_CONFIG 0xb1502144 #endif /* * Miscellaneous configurable options */ #define CONFIG_SYS_LONGHELP /* undef to save memory */ #define CONFIG_SYS_PROMPT "=> " /* Monitor Command Prompt */ #if defined(CONFIG_CMD_KGDB) #define CONFIG_SYS_CBSIZE 1024 /* Console I/O Buffer Size */ #else #define CONFIG_SYS_CBSIZE 256 /* Console I/O Buffer Size */ #endif #define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE+sizeof(CONFIG_SYS_PROMPT)+16) /* Print Buffer Size */ #define CONFIG_SYS_MAXARGS 16 /* max no of command args */ #define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE /* Boot Arg. Buffer Size */ #define CONFIG_SYS_ALT_MEMTEST /* Enable an alternative, */ /* more extensive mem test */ #define CONFIG_SYS_MEMTEST_START 0x00100000 /* memtest works on */ #define CONFIG_SYS_MEMTEST_END 0x00f00000 /* 1 ... 15 MB in DRAM */ #define CONFIG_SYS_LOAD_ADDR 0x100000 /* default load address */ #define CONFIG_SYS_HZ 1000 /* dec freq: 1ms ticks */ #define CONFIG_SYS_CACHELINE_SIZE 32 /* For MPC5xxx CPUs */ #if defined(CONFIG_CMD_KGDB) # define CONFIG_SYS_CACHELINE_SHIFT 5 /* log base 2 of the above value */ #endif /* * Enable loopw command. */ #define CONFIG_LOOPW /* * Various low-level settings */ #define CONFIG_SYS_HID0_INIT HID0_ICE | HID0_ICFI #define CONFIG_SYS_HID0_FINAL HID0_ICE #define CONFIG_SYS_BOOTCS_START CONFIG_SYS_FLASH_BASE #define CONFIG_SYS_BOOTCS_SIZE CONFIG_SYS_FLASH_SIZE #ifdef CONFIG_SYS_PCICLK_EQUALS_IPBCLK_DIV2 # define CONFIG_SYS_BOOTCS_CFG 0x0008DF30 /* for pci_clk = 66 MHz */ #else # define CONFIG_SYS_BOOTCS_CFG 0x0004DF30 /* for pci_clk = 33 MHz */ #endif #define CONFIG_SYS_CS0_START CONFIG_SYS_FLASH_BASE #define CONFIG_SYS_CS0_SIZE CONFIG_SYS_FLASH_SIZE /* automatic configuration of chip selects */ #ifdef CONFIG_TQM5200 # define CONFIG_LAST_STAGE_INIT #endif /* CONFIG_TQM5200 */ /* * SRAM - Do not map below 2 GB in address space, because this area is used * for SDRAM autosizing. */ #ifdef CONFIG_TQM5200 # define CONFIG_SYS_CS2_START 0xE5000000 # define CONFIG_SYS_CS2_SIZE 0x100000 /* 1 MByte */ # define CONFIG_SYS_CS2_CFG 0x0004D930 #endif /* CONFIG_TQM5200 */ /* * Grafic controller - Do not map below 2 GB in address space, because this * area is used for SDRAM autosizing. */ #ifdef CONFIG_TQM5200 # define SM501_FB_BASE 0xE0000000 # define CONFIG_SYS_CS1_START (SM501_FB_BASE) # define CONFIG_SYS_CS1_SIZE 0x4000000 /* 64 MByte */ # define CONFIG_SYS_CS1_CFG 0x8F48FF70 # define SM501_MMIO_BASE CONFIG_SYS_CS1_START + 0x03E00000 #endif /* CONFIG_TQM5200 */ #define CONFIG_SYS_CS_BURST 0x00000000 #define CONFIG_SYS_CS_DEADCYCLE 0x33333311 /* 1 dead cycle for */ /* flash and SM501 */ #define CONFIG_SYS_RESET_ADDRESS 0xff000000 /* * USB stuff */ #define CONFIG_USB_CLOCK 0x0001BBBB #define CONFIG_USB_CONFIG 0x00002000 /* we're using Port 2 */ /* * IDE/ATA stuff Supports IDE harddisk */ #undef CONFIG_IDE_8xx_PCCARD /* Use IDE with PC Card Adapter */ #undef CONFIG_IDE_8xx_DIRECT /* Direct IDE not supported */ #undef CONFIG_IDE_LED /* LED for ide not supported */ #define CONFIG_IDE_RESET /* reset for ide supported */ #define CONFIG_IDE_PREINIT #define CONFIG_SYS_IDE_MAXBUS 1 /* max. 1 IDE bus */ #define CONFIG_SYS_IDE_MAXDEVICE 2 /* max. 2 drives per IDE bus */ #define CONFIG_SYS_ATA_IDE0_OFFSET 0x0000 #define CONFIG_SYS_ATA_BASE_ADDR MPC5XXX_ATA /* Offset for data I/O */ #define CONFIG_SYS_ATA_DATA_OFFSET (0x0060) /* Offset for normal register accesses */ #define CONFIG_SYS_ATA_REG_OFFSET (CONFIG_SYS_ATA_DATA_OFFSET) /* Offset for alternate registers */ #define CONFIG_SYS_ATA_ALT_OFFSET (0x005C) /* Interval between registers */ #define CONFIG_SYS_ATA_STRIDE 4 #endif /* __CONFIG_H */