/* * Copyright (C) 2004 Arabella Software Ltd. * Yuli Barcohen * * U-Boot configuration for Analogue&Micro Rattler boards. * * See file CREDITS for list of people who contributed to this * project. * * This program is free software; you can redistribute it and/or * modify it under the terms of the GNU General Public License as * published by the Free Software Foundation; either version 2 of * the License, or (at your option) any later version. * * This program is distributed in the hope that it will be useful, * but WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the * GNU General Public License for more details. * * You should have received a copy of the GNU General Public License * along with this program; if not, write to the Free Software * Foundation, Inc., 59 Temple Place, Suite 330, Boston, * MA 02111-1307 USA */ #ifndef __CONFIG_H #define __CONFIG_H #ifdef CONFIG_MPC8248 #define CPU_ID_STR "MPC8248" #else #define CONFIG_MPC8260 #define CPU_ID_STR "MPC8250" #endif /* CONFIG_MPC8248 */ #define CONFIG_SYS_TEXT_BASE 0xFE000000 #define CONFIG_CPM2 1 /* Has a CPM2 */ #define CONFIG_RATTLER /* Analogue&Micro Rattler board */ /* Allow serial number (serial#) and MAC address (ethaddr) to be overwritten */ #define CONFIG_ENV_OVERWRITE /* * Select serial console configuration * * If either CONFIG_CONS_ON_SMC or CONFIG_CONS_ON_SCC is selected, then * CONFIG_CONS_INDEX must be set to the channel number (1-2 for SMC, 1-4 * for SCC). */ #define CONFIG_CONS_ON_SMC /* Console is on SMC */ #undef CONFIG_CONS_ON_SCC /* It's not on SCC */ #undef CONFIG_CONS_NONE /* It's not on external UART */ #define CONFIG_CONS_INDEX 1 /* SMC1 is used for console */ /* * Select ethernet configuration * * If either CONFIG_ETHER_ON_SCC or CONFIG_ETHER_ON_FCC is selected, * then CONFIG_ETHER_INDEX must be set to the channel number (1-4 for * SCC, 1-3 for FCC) * * If CONFIG_ETHER_NONE is defined, then either the ethernet routines * must be defined elsewhere (as for the console), or CONFIG_CMD_NET * must be unset. */ #undef CONFIG_ETHER_ON_SCC /* Ethernet is not on SCC */ #define CONFIG_ETHER_ON_FCC /* Ethernet is on FCC */ #undef CONFIG_ETHER_NONE /* No external Ethernet */ #ifdef CONFIG_ETHER_ON_FCC #define CONFIG_ETHER_INDEX 1 /* FCC1 is used for Ethernet */ #if (CONFIG_ETHER_INDEX == 1) /* - Rx clock is CLK11 * - Tx clock is CLK10 * - BDs/buffers on 60x bus * - Full duplex */ #define CONFIG_SYS_CMXFCR_MASK1 (CMXFCR_FC1 | CMXFCR_RF1CS_MSK | CMXFCR_TF1CS_MSK) #define CONFIG_SYS_CMXFCR_VALUE1 (CMXFCR_RF1CS_CLK11 | CMXFCR_TF1CS_CLK10) #define CONFIG_SYS_CPMFCR_RAMTYPE 0 #define CONFIG_SYS_FCC_PSMR (FCC_PSMR_FDE | FCC_PSMR_LPB) #elif (CONFIG_ETHER_INDEX == 2) /* - Rx clock is CLK15 * - Tx clock is CLK14 * - BDs/buffers on 60x bus * - Full duplex */ #define CONFIG_SYS_CMXFCR_MASK2 (CMXFCR_FC2 | CMXFCR_RF2CS_MSK | CMXFCR_TF2CS_MSK) #define CONFIG_SYS_CMXFCR_VALUE2 (CMXFCR_RF2CS_CLK15 | CMXFCR_TF2CS_CLK14) #define CONFIG_SYS_CPMFCR_RAMTYPE 0 #define CONFIG_SYS_FCC_PSMR (FCC_PSMR_FDE | FCC_PSMR_LPB) #endif /* CONFIG_ETHER_INDEX */ #define CONFIG_MII /* MII PHY management */ #define CONFIG_BITBANGMII /* Bit-banged MDIO interface */ /* * GPIO pins used for bit-banged MII communications */ #define MDIO_PORT 2 /* Port C */ #define MDIO_DECLARE volatile ioport_t *iop = ioport_addr ( \ (immap_t *) CONFIG_SYS_IMMR, MDIO_PORT ) #define MDC_DECLARE MDIO_DECLARE #define MDIO_ACTIVE (iop->pdir |= 0x00400000) #define MDIO_TRISTATE (iop->pdir &= ~0x00400000) #define MDIO_READ ((iop->pdat & 0x00400000) != 0) #define MDIO(bit) if(bit) iop->pdat |= 0x00400000; \ else iop->pdat &= ~0x00400000 #define MDC(bit) if(bit) iop->pdat |= 0x00800000; \ else iop->pdat &= ~0x00800000 #define MIIDELAY udelay(1) #endif /* CONFIG_ETHER_ON_FCC */ #ifndef CONFIG_8260_CLKIN #define CONFIG_8260_CLKIN 100000000 /* in Hz */ #endif #define CONFIG_BAUDRATE 38400 /* * BOOTP options */ #define CONFIG_BOOTP_BOOTFILESIZE #define CONFIG_BOOTP_BOOTPATH #define CONFIG_BOOTP_GATEWAY #define CONFIG_BOOTP_HOSTNAME /* * Command line configuration. */ #include #define CONFIG_CMD_DHCP #define CONFIG_CMD_IMMAP #define CONFIG_CMD_JFFS2 #define CONFIG_CMD_MII #define CONFIG_CMD_PING #define CONFIG_BOOTDELAY 5 /* autoboot after 5 seconds */ #define CONFIG_BOOTCOMMAND "bootm FE040000" /* autoboot command */ #define CONFIG_BOOTARGS "root=/dev/mtdblock2 rw mtdparts=phys:1M(ROM)ro,-(root)" #if defined(CONFIG_CMD_KGDB) #undef CONFIG_KGDB_ON_SMC /* define if kgdb on SMC */ #define CONFIG_KGDB_ON_SCC /* define if kgdb on SCC */ #undef CONFIG_KGDB_NONE /* define if kgdb on something else */ #define CONFIG_KGDB_INDEX 2 /* which serial channel for kgdb */ #define CONFIG_KGDB_BAUDRATE 115200 /* speed to run kgdb serial port at */ #endif #define CONFIG_BZIP2 /* include support for bzip2 compressed images */ #undef CONFIG_WATCHDOG /* disable platform specific watchdog */ /* * Miscellaneous configurable options */ #define CONFIG_SYS_HUSH_PARSER #define CONFIG_SYS_LONGHELP /* undef to save memory */ #define CONFIG_SYS_PROMPT "=> " /* Monitor Command Prompt */ #if defined(CONFIG_CMD_KGDB) #define CONFIG_SYS_CBSIZE 1024 /* Console I/O Buffer Size */ #else #define CONFIG_SYS_CBSIZE 256 /* Console I/O Buffer Size */ #endif #define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE+sizeof(CONFIG_SYS_PROMPT)+16) /* Print Buffer Size */ #define CONFIG_SYS_MAXARGS 16 /* max number of command args */ #define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE /* Boot Argument Buffer Size */ #define CONFIG_SYS_MEMTEST_START 0x00100000 /* memtest works on */ #define CONFIG_SYS_MEMTEST_END 0x00f00000 /* 1 ... 15 MB in DRAM */ #define CONFIG_SYS_LOAD_ADDR 0x100000 /* default load address */ #define CONFIG_SYS_HZ 1000 /* decrementer freq: 1 ms ticks */ #define CONFIG_SYS_BAUDRATE_TABLE { 9600, 19200, 38400, 57600, 115200, 230400 } #define CONFIG_SYS_FLASH_BASE 0xFE000000 #define CONFIG_SYS_FLASH_CFI #define CONFIG_FLASH_CFI_DRIVER #define CONFIG_SYS_MAX_FLASH_BANKS 1 /* max num of flash banks */ #define CONFIG_SYS_MAX_FLASH_SECT 256 /* max num of sects on one chip */ #define CONFIG_SYS_DIRECT_FLASH_TFTP #if defined(CONFIG_CMD_JFFS2) #define CONFIG_SYS_JFFS2_NUM_BANKS CONFIG_SYS_MAX_FLASH_BANKS #define CONFIG_SYS_JFFS2_SORT_FRAGMENTS /* * JFFS2 partitions * */ /* No command line, one static partition */ #undef CONFIG_CMD_MTDPARTS #define CONFIG_JFFS2_DEV "nor0" #define CONFIG_JFFS2_PART_SIZE 0xFFFFFFFF #define CONFIG_JFFS2_PART_OFFSET 0x00100000 /* mtdparts command line support */ /* Note: fake mtd_id used, no linux mtd map file */ /* #define CONFIG_CMD_MTDPARTS #define MTDIDS_DEFAULT "nor0=rattler-0" #define MTDPARTS_DEFAULT "mtdparts=rattler-0:-@1m(jffs2)" */ #endif /* CONFIG_CMD_JFFS2 */ #define CONFIG_SYS_MONITOR_BASE CONFIG_SYS_TEXT_BASE #if (CONFIG_SYS_MONITOR_BASE < CONFIG_SYS_FLASH_BASE) #define CONFIG_SYS_RAMBOOT #endif #define CONFIG_SYS_MONITOR_LEN (256 << 10) /* Reserve 256 kB for Monitor */ #define CONFIG_ENV_IS_IN_FLASH #ifdef CONFIG_ENV_IS_IN_FLASH #define CONFIG_ENV_SECT_SIZE 0x10000 #define CONFIG_ENV_ADDR (CONFIG_SYS_MONITOR_BASE + CONFIG_SYS_MONITOR_LEN) #endif /* CONFIG_ENV_IS_IN_FLASH */ #define CONFIG_SYS_DEFAULT_IMMR 0xFF010000 #define CONFIG_SYS_IMMR 0xF0000000 #define CONFIG_SYS_INIT_RAM_ADDR CONFIG_SYS_IMMR #define CONFIG_SYS_INIT_RAM_SIZE 0x2000 /* Size of used area in DPRAM */ #define CONFIG_SYS_GBL_DATA_OFFSET (CONFIG_SYS_INIT_RAM_SIZE - GENERATED_GBL_DATA_SIZE) #define CONFIG_SYS_INIT_SP_OFFSET CONFIG_SYS_GBL_DATA_OFFSET #define CONFIG_SYS_SDRAM_BASE 0x00000000 #define CONFIG_SYS_SDRAM_SIZE 32 #define CONFIG_SYS_SDRAM_BR (CONFIG_SYS_SDRAM_BASE | 0x00000041) #define CONFIG_SYS_SDRAM_OR 0xFE002EC0 #define CONFIG_SYS_BCSR 0xFC000000 /* Hard reset configuration word */ #define CONFIG_SYS_HRCW_MASTER 0x0A06875A /* Not used - provided by FPGA */ /* No slaves */ #define CONFIG_SYS_HRCW_SLAVE1 0 #define CONFIG_SYS_HRCW_SLAVE2 0 #define CONFIG_SYS_HRCW_SLAVE3 0 #define CONFIG_SYS_HRCW_SLAVE4 0 #define CONFIG_SYS_HRCW_SLAVE5 0 #define CONFIG_SYS_HRCW_SLAVE6 0 #define CONFIG_SYS_HRCW_SLAVE7 0 #define CONFIG_SYS_MALLOC_LEN (4096 << 10) /* Reserve 4 MB for malloc() */ #define CONFIG_SYS_BOOTMAPSZ (8 << 20) /* Initial Memory map for Linux */ #define CONFIG_SYS_CACHELINE_SIZE 32 /* For MPC8260 CPUs */ #if defined(CONFIG_CMD_KGDB) # define CONFIG_SYS_CACHELINE_SHIFT 5 /* log base 2 of the above value */ #endif #define CONFIG_SYS_HID0_INIT 0 #define CONFIG_SYS_HID0_FINAL (HID0_ICE | HID0_IFEM | HID0_ABE) #define CONFIG_SYS_HID2 0 #define CONFIG_SYS_SIUMCR 0x0E04C000 #define CONFIG_SYS_SYPCR 0xFFFFFFC3 #define CONFIG_SYS_BCR 0x00000000 #define CONFIG_SYS_SCCR SCCR_DFBRG01 #define CONFIG_SYS_RMR RMR_CSRE #define CONFIG_SYS_TMCNTSC (TMCNTSC_SEC|TMCNTSC_ALR|TMCNTSC_TCF|TMCNTSC_TCE) #define CONFIG_SYS_PISCR (PISCR_PS|PISCR_PTF|PISCR_PTE) #define CONFIG_SYS_RCCR 0 #define CONFIG_SYS_PSDMR 0x8249A452 #define CONFIG_SYS_PSRT 0x1F #define CONFIG_SYS_MPTPR 0x2000 #define CONFIG_SYS_BR0_PRELIM (CONFIG_SYS_FLASH_BASE | 0x00001001) #define CONFIG_SYS_OR0_PRELIM 0xFF001ED6 #define CONFIG_SYS_BR7_PRELIM (CONFIG_SYS_BCSR | 0x00000801) #define CONFIG_SYS_OR7_PRELIM 0xFFFF87F6 #define CONFIG_SYS_RESET_ADDRESS 0xC0000000 #endif /* __CONFIG_H */