/* * (C) Copyright 2006 * Wolfgang Denk, DENX Software Engineering, wd@denx.de. * * See file CREDITS for list of people who contributed to this * project. * * This program is free software; you can redistribute it and/or * modify it under the terms of the GNU General Public License as * published by the Free Software Foundation; either version 2 of * the License, or (at your option) any later version. * * This program is distributed in the hope that it will be useful, * but WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the * GNU General Public License for more details. * * You should have received a copy of the GNU General Public License * along with this program; if not, write to the Free Software * Foundation, Inc., 59 Temple Place, Suite 330, Boston, * MA 02111-1307 USA */ /* * board/config.h - configuration options, board specific */ #ifndef __CONFIG_H #define __CONFIG_H /* * High Level Configuration Options * (easy to change) */ #define CONFIG_MPC8260 1 /* This is a MPC8260 CPU */ #define CONFIG_MPC8272_FAMILY 1 #define CONFIG_TQM8272 1 #define CONFIG_SYS_TEXT_BASE 0x40000000 #define CONFIG_GET_CPU_STR_F 1 /* Get the CPU ID STR */ #define CONFIG_BOARD_GET_CPU_CLK_F 1 /* Get the CLKIN from board fct */ #define STK82xx_150 1 /* on a STK82xx.150 */ #define CONFIG_CPM2 1 /* Has a CPM2 */ #define CONFIG_82xx_CONS_SMC1 1 /* console on SMC1 */ #define CONFIG_BOOTDELAY 5 /* autoboot after 5 seconds */ #define CONFIG_BOARD_EARLY_INIT_R 1 #if defined(CONFIG_CONS_NONE) || defined(CONFIG_CONS_USE_EXTC) #define CONFIG_BAUDRATE 230400 #else #define CONFIG_BAUDRATE 115200 #endif #define CONFIG_PREBOOT "echo;echo Type \\\"run flash_nfs\\\" to mount root filesystem over NFS;echo" #undef CONFIG_BOOTARGS #define CONFIG_EXTRA_ENV_SETTINGS \ "netdev=eth0\0" \ "consdev=ttyCPM0\0" \ "nfsargs=setenv bootargs root=/dev/nfs rw " \ "nfsroot=${serverip}:${rootpath}\0" \ "ramargs=setenv bootargs root=/dev/ram rw\0" \ "hostname=tqm8272\0" \ "addip=setenv bootargs ${bootargs} " \ "ip=${ipaddr}:${serverip}:${gatewayip}:${netmask}" \ ":${hostname}:${netdev}:off panic=1\0" \ "addcons=setenv bootargs ${bootargs} " \ "console=$(consdev),$(baudrate)\0" \ "flash_nfs=run nfsargs addip addcons;" \ "bootm ${kernel_addr}\0" \ "flash_self=run ramargs addip addcons;" \ "bootm ${kernel_addr} ${ramdisk_addr}\0" \ "net_nfs=tftp 300000 ${bootfile};" \ "run nfsargs addip addcons;bootm\0" \ "rootpath=/opt/eldk/ppc_82xx\0" \ "bootfile=/tftpboot/tqm8272/uImage\0" \ "kernel_addr=40080000\0" \ "ramdisk_addr=40100000\0" \ "load=tftp 300000 /tftpboot/tqm8272/u-boot.bin\0" \ "update=protect off 40000000 4003ffff;era 40000000 4003ffff;" \ "cp.b 300000 40000000 40000;" \ "setenv filesize;saveenv\0" \ "cphwib=cp.b 4003fc00 33fc00 400\0" \ "upd=run load cphwib update\0" \ "" #define CONFIG_BOOTCOMMAND "run flash_self" #define CONFIG_I2C 1 #if CONFIG_I2C /* enable I2C and select the hardware/software driver */ #undef CONFIG_HARD_I2C /* I2C with hardware support */ #define CONFIG_SOFT_I2C 1 /* I2C bit-banged */ #define CONFIG_SYS_I2C_SPEED 400000 /* I2C speed and slave address */ #define CONFIG_SYS_I2C_SLAVE 0x7F /* * Software (bit-bang) I2C driver configuration */ #define I2C_PORT 3 /* Port A=0, B=1, C=2, D=3 */ #define I2C_ACTIVE (iop->pdir |= 0x00010000) #define I2C_TRISTATE (iop->pdir &= ~0x00010000) #define I2C_READ ((iop->pdat & 0x00010000) != 0) #define I2C_SDA(bit) if(bit) iop->pdat |= 0x00010000; \ else iop->pdat &= ~0x00010000 #define I2C_SCL(bit) if(bit) iop->pdat |= 0x00020000; \ else iop->pdat &= ~0x00020000 #define I2C_DELAY udelay(5) /* 1/4 I2C clock duration */ #define CONFIG_I2C_X /* EEPROM */ #define CONFIG_SYS_I2C_EEPROM_ADDR_LEN 2 #define CONFIG_SYS_EEPROM_PAGE_WRITE_BITS 4 #define CONFIG_SYS_EEPROM_PAGE_WRITE_DELAY_MS 10 /* and takes up to 10 msec */ #define CONFIG_SYS_I2C_MULTI_EEPROMS 1 /* more than one eeprom */ /* I2C RTC */ #define CONFIG_RTC_DS1337 /* Use ds1337 rtc via i2c */ #define CONFIG_SYS_I2C_RTC_ADDR 0x68 /* at address 0x68 */ /* I2C SYSMON (LM75) */ #define CONFIG_DTT_LM75 1 /* ON Semi's LM75 */ #define CONFIG_DTT_SENSORS {0} /* Sensor addresses */ #define CONFIG_SYS_DTT_MAX_TEMP 70 #define CONFIG_SYS_DTT_LOW_TEMP -30 #define CONFIG_SYS_DTT_HYSTERESIS 3 #else #undef CONFIG_HARD_I2C #undef CONFIG_SOFT_I2C #endif /* * select serial console configuration * * if either CONFIG_CONS_ON_SMC or CONFIG_CONS_ON_SCC is selected, then * CONFIG_CONS_INDEX must be set to the channel number (1-2 for SMC, 1-4 * for SCC). * * if CONFIG_CONS_NONE is defined, then the serial console routines must * defined elsewhere (for example, on the cogent platform, there are serial * ports on the motherboard which are used for the serial console - see * cogent/cma101/serial.[ch]). */ #define CONFIG_CONS_ON_SMC /* define if console on SMC */ #undef CONFIG_CONS_ON_SCC /* define if console on SCC */ #undef CONFIG_CONS_NONE /* define if console on something else*/ #ifdef CONFIG_82xx_CONS_SMC1 #define CONFIG_CONS_INDEX 1 /* which serial channel for console */ #endif #ifdef CONFIG_82xx_CONS_SMC2 #define CONFIG_CONS_INDEX 2 /* which serial channel for console */ #endif #undef CONFIG_CONS_USE_EXTC /* SMC/SCC use ext clock not brg_clk */ #define CONFIG_CONS_EXTC_RATE 3686400 /* SMC/SCC ext clk rate in Hz */ #define CONFIG_CONS_EXTC_PINSEL 0 /* pin select 0=CLK3/CLK9 */ /* * select ethernet configuration * * if either CONFIG_ETHER_ON_SCC or CONFIG_ETHER_ON_FCC is selected, then * CONFIG_ETHER_INDEX must be set to the channel number (1-4 for SCC, 1-3 * for FCC) * * if CONFIG_ETHER_NONE is defined, then either the ethernet routines must be * defined elsewhere (as for the console), or CONFIG_CMD_NET must be unset. * * (On TQM8272 either SCC1 or FCC2 may be chosen: SCC1 is hardwired to the * X.29 connector, and FCC2 is hardwired to the X.1 connector) */ #define CONFIG_SYS_FCC_ETHERNET #if defined(CONFIG_SYS_FCC_ETHERNET) #undef CONFIG_ETHER_ON_SCC /* define if ether on SCC */ #define CONFIG_ETHER_ON_FCC /* define if ether on FCC */ #undef CONFIG_ETHER_NONE /* define if ether on something else */ #define CONFIG_ETHER_INDEX 2 /* which SCC/FCC channel for ethernet */ #else #define CONFIG_ETHER_ON_SCC /* define if ether on SCC */ #undef CONFIG_ETHER_ON_FCC /* define if ether on FCC */ #undef CONFIG_ETHER_NONE /* define if ether on something else */ #define CONFIG_ETHER_INDEX 1 /* which SCC/FCC channel for ethernet */ #endif #if defined(CONFIG_ETHER_ON_SCC) && (CONFIG_ETHER_INDEX == 1) /* * - RX clk is CLK11 * - TX clk is CLK12 */ # define CONFIG_SYS_CMXSCR_VALUE (CMXSCR_RS1CS_CLK11 | CMXSCR_TS1CS_CLK12) #elif defined(CONFIG_ETHER_ON_FCC) && (CONFIG_ETHER_INDEX == 2) /* * - Rx-CLK is CLK13 * - Tx-CLK is CLK14 * - RAM for BD/Buffers is on the 60x Bus (see 28-13) * - Enable Full Duplex in FSMR */ # define CONFIG_SYS_CMXFCR_MASK2 (CMXFCR_FC2|CMXFCR_RF2CS_MSK|CMXFCR_TF2CS_MSK) # define CONFIG_SYS_CMXFCR_VALUE2 (CMXFCR_RF2CS_CLK13|CMXFCR_TF2CS_CLK14) # define CONFIG_SYS_CPMFCR_RAMTYPE 0 # define CONFIG_SYS_FCC_PSMR (FCC_PSMR_FDE|FCC_PSMR_LPB) #endif /* CONFIG_ETHER_ON_FCC, CONFIG_ETHER_INDEX */ #define CONFIG_MII /* MII PHY management */ #define CONFIG_BITBANGMII /* bit-bang MII PHY management */ /* * GPIO pins used for bit-banged MII communications */ #define MDIO_PORT 2 /* Port C */ #define MDIO_DECLARE volatile ioport_t *iop = ioport_addr ( \ (immap_t *) CONFIG_SYS_IMMR, MDIO_PORT ) #define MDC_DECLARE MDIO_DECLARE #if STK82xx_150 #define CONFIG_SYS_MDIO_PIN 0x00008000 /* PC16 */ #define CONFIG_SYS_MDC_PIN 0x00004000 /* PC17 */ #endif #if STK82xx_100 #define CONFIG_SYS_MDIO_PIN 0x00000002 /* PC30 */ #define CONFIG_SYS_MDC_PIN 0x00000001 /* PC31 */ #endif #if 1 #define MDIO_ACTIVE (iop->pdir |= CONFIG_SYS_MDIO_PIN) #define MDIO_TRISTATE (iop->pdir &= ~CONFIG_SYS_MDIO_PIN) #define MDIO_READ ((iop->pdat & CONFIG_SYS_MDIO_PIN) != 0) #define MDIO(bit) if(bit) iop->pdat |= CONFIG_SYS_MDIO_PIN; \ else iop->pdat &= ~CONFIG_SYS_MDIO_PIN #define MDC(bit) if(bit) iop->pdat |= CONFIG_SYS_MDC_PIN; \ else iop->pdat &= ~CONFIG_SYS_MDC_PIN #else #define MDIO_ACTIVE ({unsigned long tmp; tmp = iop->pdir; tmp |= CONFIG_SYS_MDIO_PIN; iop->pdir = tmp;}) #define MDIO_TRISTATE ({unsigned long tmp; tmp = iop->pdir; tmp &= ~CONFIG_SYS_MDIO_PIN; iop->pdir = tmp;}) #define MDIO_READ ((iop->pdat & CONFIG_SYS_MDIO_PIN) != 0) #define MDIO(bit) if(bit) {unsigned long tmp; tmp = iop->pdat; tmp |= CONFIG_SYS_MDIO_PIN; iop->pdat = tmp;}\ else {unsigned long tmp; tmp = iop->pdat; tmp &= ~CONFIG_SYS_MDIO_PIN; iop->pdat = tmp;} #define MDC(bit) if(bit) {unsigned long tmp; tmp = iop->pdat; tmp |= CONFIG_SYS_MDC_PIN; iop->pdat = tmp;}\ else {unsigned long tmp; tmp = iop->pdat; tmp &= ~CONFIG_SYS_MDC_PIN; iop->pdat = tmp;} #endif #define MIIDELAY udelay(1) /* system clock rate (CLKIN) - equal to the 60x and local bus speed */ #define CONFIG_8260_CLKIN 66666666 /* in Hz */ #define CONFIG_LOADS_ECHO 1 /* echo on for serial download */ #undef CONFIG_SYS_LOADS_BAUD_CHANGE /* don't allow baudrate change */ #undef CONFIG_WATCHDOG /* watchdog disabled */ #define CONFIG_TIMESTAMP /* Print image info with timestamp */ /* * BOOTP options */ #define CONFIG_BOOTP_SUBNETMASK #define CONFIG_BOOTP_GATEWAY #define CONFIG_BOOTP_HOSTNAME #define CONFIG_BOOTP_BOOTPATH #define CONFIG_BOOTP_BOOTFILESIZE /* * Command line configuration. */ #include #define CONFIG_CMD_I2C #define CONFIG_CMD_DHCP #define CONFIG_CMD_MII #define CONFIG_CMD_NAND #define CONFIG_CMD_NFS #define CONFIG_CMD_PCI #define CONFIG_CMD_PING #define CONFIG_CMD_SNTP #if CONFIG_I2C #define CONFIG_CMD_I2C #define CONFIG_CMD_DATE #define CONFIG_CMD_DTT #define CONFIG_CMD_EEPROM #endif /* * Miscellaneous configurable options */ #define CONFIG_SYS_LONGHELP /* undef to save memory */ #define CONFIG_SYS_PROMPT "=> " /* Monitor Command Prompt */ #if 0 #define CONFIG_CMDLINE_EDITING 1 /* add command line history */ #define CONFIG_SYS_HUSH_PARSER 1 /* Use the HUSH parser */ #endif #if defined(CONFIG_CMD_KGDB) #define CONFIG_SYS_CBSIZE 1024 /* Console I/O Buffer Size */ #else #define CONFIG_SYS_CBSIZE 256 /* Console I/O Buffer Size */ #endif #define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE+sizeof(CONFIG_SYS_PROMPT)+16) /* Print Buffer Size */ #define CONFIG_SYS_MAXARGS 16 /* max number of command args */ #define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE /* Boot Argument Buffer Size */ #define CONFIG_SYS_MEMTEST_START 0x0400000 /* memtest works on */ #define CONFIG_SYS_MEMTEST_END 0x0C00000 /* 4 ... 12 MB in DRAM */ #define CONFIG_SYS_LOAD_ADDR 0x300000 /* default load address */ #define CONFIG_SYS_HZ 1000 /* decrementer freq: 1 ms ticks */ #define CONFIG_SYS_RESET_ADDRESS 0x40000104 /* "bad" address */ /* * For booting Linux, the board info and command line data * have to be in the first 8 MB of memory, since this is * the maximum mapped by the Linux kernel during initialization. */ #define CONFIG_SYS_BOOTMAPSZ (8 << 20) /* Initial Memory map for Linux */ /*----------------------------------------------------------------------- * CAN stuff *----------------------------------------------------------------------- */ #define CONFIG_SYS_CAN_BASE 0x51000000 #define CONFIG_SYS_CAN_SIZE 1 #define CONFIG_SYS_CAN_BR ((CONFIG_SYS_CAN_BASE & BRx_BA_MSK) |\ BRx_PS_8 |\ BRx_MS_UPMC |\ BRx_V) #define CONFIG_SYS_CAN_OR (MEG_TO_AM(CONFIG_SYS_CAN_SIZE) |\ ORxU_BI) /* What should the base address of the main FLASH be and how big is * it (in MBytes)? This must contain CONFIG_SYS_TEXT_BASE from board/tqm8272/config.mk * The main FLASH is whichever is connected to *CS0. */ #define CONFIG_SYS_FLASH0_BASE 0x40000000 #define CONFIG_SYS_FLASH0_SIZE 32 /* 32 MB */ /* Flash bank size (for preliminary settings) */ #define CONFIG_SYS_FLASH_SIZE CONFIG_SYS_FLASH0_SIZE /*----------------------------------------------------------------------- * FLASH organization */ #define CONFIG_SYS_MAX_FLASH_BANKS 1 /* max num of memory banks */ #define CONFIG_SYS_MAX_FLASH_SECT 128 /* max num of sects on one chip */ #define CONFIG_SYS_FLASH_CFI /* flash is CFI compat. */ #define CONFIG_FLASH_CFI_DRIVER /* Use common CFI driver*/ #define CONFIG_SYS_FLASH_EMPTY_INFO /* print 'E' for empty sector */ #define CONFIG_SYS_FLASH_QUIET_TEST 1 /* don't warn upon unknown flash*/ #define CONFIG_SYS_FLASH_ERASE_TOUT 240000 /* Flash Erase Timeout (in ms) */ #define CONFIG_SYS_FLASH_WRITE_TOUT 500 /* Flash Write Timeout (in ms) */ #define CONFIG_SYS_UPDATE_FLASH_SIZE #define CONFIG_ENV_IS_IN_FLASH 1 #define CONFIG_ENV_ADDR (CONFIG_SYS_FLASH_BASE + 0x40000) #define CONFIG_ENV_SIZE 0x20000 #define CONFIG_ENV_SECT_SIZE 0x20000 #define CONFIG_ENV_ADDR_REDUND (CONFIG_ENV_ADDR + CONFIG_ENV_SIZE) #define CONFIG_ENV_SIZE_REDUND 0x20000 /* Where is the Hardwareinformation Block (from Monitor Sources) */ #define MON_RES_LENGTH (0x0003FC00) #define HWIB_INFO_START_ADDR (CONFIG_SYS_FLASH_BASE + MON_RES_LENGTH) #define HWIB_INFO_LEN 512 #define CIB_INFO_START_ADDR (CONFIG_SYS_FLASH_BASE + MON_RES_LENGTH + HWIB_INFO_LEN) #define CIB_INFO_LEN 512 #define CONFIG_SYS_HWINFO_OFFSET 0x3fc00 /* offset of HW Info block */ #define CONFIG_SYS_HWINFO_SIZE 0x00000060 /* size of HW Info block */ #define CONFIG_SYS_HWINFO_MAGIC 0x54514D38 /* 'TQM8' */ /*----------------------------------------------------------------------- * NAND-FLASH stuff *----------------------------------------------------------------------- */ #if defined(CONFIG_CMD_NAND) #define CONFIG_SYS_NAND_CS_DIST 0x80 #define CONFIG_SYS_NAND_UPM_WRITE_CMD_OFS 0x20 #define CONFIG_SYS_NAND_UPM_WRITE_ADDR_OFS 0x40 #define CONFIG_SYS_NAND_BR ((CONFIG_SYS_NAND0_BASE & BRx_BA_MSK) |\ BRx_PS_8 |\ BRx_MS_UPMB |\ BRx_V) #define CONFIG_SYS_NAND_OR (MEG_TO_AM(CONFIG_SYS_NAND_SIZE) |\ ORxU_BI |\ ORxU_EHTR_8IDLE) #define CONFIG_SYS_NAND_SIZE 1 #define CONFIG_SYS_NAND0_BASE 0x50000000 #define CONFIG_SYS_NAND1_BASE (CONFIG_SYS_NAND0_BASE + CONFIG_SYS_NAND_CS_DIST) #define CONFIG_SYS_NAND2_BASE (CONFIG_SYS_NAND1_BASE + CONFIG_SYS_NAND_CS_DIST) #define CONFIG_SYS_NAND3_BASE (CONFIG_SYS_NAND2_BASE + CONFIG_SYS_NAND_CS_DIST) #define CONFIG_SYS_MAX_NAND_DEVICE 4 /* Max number of NAND devices */ #define CONFIG_SYS_NAND_BASE_LIST { CONFIG_SYS_NAND0_BASE, \ CONFIG_SYS_NAND1_BASE, \ CONFIG_SYS_NAND2_BASE, \ CONFIG_SYS_NAND3_BASE, \ } #define WRITE_NAND(d, adr) do{ *(volatile __u8 *)((unsigned long)(adr)) = (__u8)d; } while(0) #define READ_NAND(adr) ((volatile unsigned char)(*(volatile __u8 *)(unsigned long)(adr))) #define WRITE_NAND_UPM(d, adr, off) do \ { \ volatile unsigned char *addr = (unsigned char *) (adr + off); \ WRITE_NAND(d, addr); \ } while(0) #endif /* CONFIG_CMD_NAND */ #define CONFIG_PCI #ifdef CONFIG_PCI #define CONFIG_BOARD_EARLY_INIT_F 1 /* Call board_early_init_f */ #define CONFIG_PCI_PNP #define CONFIG_EEPRO100 #define CONFIG_SYS_RX_ETH_BUFFER 8 /* use 8 rx buffer on eepro100 */ #define CONFIG_PCI_SCAN_SHOW #endif /*----------------------------------------------------------------------- * Hard Reset Configuration Words * * if you change bits in the HRCW, you must also change the CONFIG_SYS_* * defines for the various registers affected by the HRCW e.g. changing * HRCW_DPPCxx requires you to also change CONFIG_SYS_SIUMCR. */ #if 0 #define __HRCW__ALL__ (HRCW_CIP | HRCW_ISB111 | HRCW_BMS) # define CONFIG_SYS_HRCW_MASTER (__HRCW__ALL__ | HRCW_MODCK_H0111) #else #define CONFIG_SYS_HRCW_MASTER (HRCW_BPS11 | HRCW_ISB111 | HRCW_BMS | HRCW_MODCK_H0111) #endif /* no slaves so just fill with zeros */ #define CONFIG_SYS_HRCW_SLAVE1 0 #define CONFIG_SYS_HRCW_SLAVE2 0 #define CONFIG_SYS_HRCW_SLAVE3 0 #define CONFIG_SYS_HRCW_SLAVE4 0 #define CONFIG_SYS_HRCW_SLAVE5 0 #define CONFIG_SYS_HRCW_SLAVE6 0 #define CONFIG_SYS_HRCW_SLAVE7 0 /*----------------------------------------------------------------------- * Internal Memory Mapped Register */ #define CONFIG_SYS_IMMR 0xFFF00000 /*----------------------------------------------------------------------- * Definitions for initial stack pointer and data area (in DPRAM) */ #define CONFIG_SYS_INIT_RAM_ADDR CONFIG_SYS_IMMR #define CONFIG_SYS_INIT_RAM_SIZE 0x2000 /* Size of used area in DPRAM */ #define CONFIG_SYS_GBL_DATA_OFFSET (CONFIG_SYS_INIT_RAM_SIZE - GENERATED_GBL_DATA_SIZE) #define CONFIG_SYS_INIT_SP_OFFSET CONFIG_SYS_GBL_DATA_OFFSET /*----------------------------------------------------------------------- * Start addresses for the final memory configuration * (Set up by the startup code) * Please note that CONFIG_SYS_SDRAM_BASE _must_ start at 0 */ #define CONFIG_SYS_SDRAM_BASE 0x00000000 #define CONFIG_SYS_FLASH_BASE CONFIG_SYS_FLASH0_BASE #define CONFIG_SYS_MONITOR_BASE CONFIG_SYS_TEXT_BASE #define CONFIG_SYS_MONITOR_LEN (192 << 10) /* Reserve 192 kB for Monitor */ #define CONFIG_SYS_MALLOC_LEN (128 << 10) /* Reserve 128 kB for malloc()*/ /*----------------------------------------------------------------------- * Cache Configuration */ #define CONFIG_SYS_CACHELINE_SIZE 32 /* For MPC8260 CPU */ #if defined(CONFIG_CMD_KGDB) # define CONFIG_SYS_CACHELINE_SHIFT 5 /* log base 2 of the above value */ #endif /*----------------------------------------------------------------------- * HIDx - Hardware Implementation-dependent Registers 2-11 *----------------------------------------------------------------------- * HID0 also contains cache control - initially enable both caches and * invalidate contents, then the final state leaves only the instruction * cache enabled. Note that Power-On and Hard reset invalidate the caches, * but Soft reset does not. * * HID1 has only read-only information - nothing to set. */ #define CONFIG_SYS_HID0_INIT (HID0_ICE|HID0_DCE|HID0_ICFI|HID0_DCI|\ HID0_IFEM|HID0_ABE) #define CONFIG_SYS_HID0_FINAL (HID0_IFEM|HID0_ABE) #define CONFIG_SYS_HID2 0 /*----------------------------------------------------------------------- * RMR - Reset Mode Register 5-5 *----------------------------------------------------------------------- * turn on Checkstop Reset Enable */ #define CONFIG_SYS_RMR RMR_CSRE /*----------------------------------------------------------------------- * BCR - Bus Configuration 4-25 *----------------------------------------------------------------------- */ #define CONFIG_SYS_BCR_60x (BCR_EBM|BCR_NPQM0|BCR_NPQM2) /* 60x mode */ #define BCR_APD01 0x10000000 #define CONFIG_SYS_BCR_SINGLE (BCR_APD01|BCR_ETM) /* 8260 mode */ /*----------------------------------------------------------------------- * SIUMCR - SIU Module Configuration 4-31 *----------------------------------------------------------------------- */ #if defined(CONFIG_BOARD_GET_CPU_CLK_F) #define CONFIG_SYS_SIUMCR_LOW (SIUMCR_DPPC00) #define CONFIG_SYS_SIUMCR_HIGH (SIUMCR_DPPC00 | SIUMCR_ABE) #else #define CONFIG_SYS_SIUMCR (SIUMCR_DPPC00) #endif /*----------------------------------------------------------------------- * SYPCR - System Protection Control 4-35 * SYPCR can only be written once after reset! *----------------------------------------------------------------------- * Watchdog & Bus Monitor Timer max, 60x Bus Monitor enable */ #if defined(CONFIG_WATCHDOG) #define CONFIG_SYS_SYPCR (SYPCR_SWTC|SYPCR_BMT|SYPCR_PBME|SYPCR_LBME|\ SYPCR_SWRI|SYPCR_SWP|SYPCR_SWE) #else #define CONFIG_SYS_SYPCR (SYPCR_SWTC|SYPCR_BMT|SYPCR_PBME|SYPCR_LBME|\ SYPCR_SWRI|SYPCR_SWP) #endif /* CONFIG_WATCHDOG */ /*----------------------------------------------------------------------- * TMCNTSC - Time Counter Status and Control 4-40 *----------------------------------------------------------------------- * Clear once per Second and Alarm Interrupt Status, Set 32KHz timersclk, * and enable Time Counter */ #define CONFIG_SYS_TMCNTSC (TMCNTSC_SEC|TMCNTSC_ALR|TMCNTSC_TCF|TMCNTSC_TCE) /*----------------------------------------------------------------------- * PISCR - Periodic Interrupt Status and Control 4-42 *----------------------------------------------------------------------- * Clear Periodic Interrupt Status, Set 32KHz timersclk, and enable * Periodic timer */ #define CONFIG_SYS_PISCR (PISCR_PS|PISCR_PTF|PISCR_PTE) /*----------------------------------------------------------------------- * SCCR - System Clock Control 9-8 *----------------------------------------------------------------------- * Ensure DFBRG is Divide by 16 */ #define CONFIG_SYS_SCCR SCCR_DFBRG01 /*----------------------------------------------------------------------- * RCCR - RISC Controller Configuration 13-7 *----------------------------------------------------------------------- */ #define CONFIG_SYS_RCCR 0 /* * Init Memory Controller: * * Bank Bus Machine PortSz Device * ---- --- ------- ------ ------ * 0 60x GPCM 32 bit FLASH * 1 60x SDRAM 64 bit SDRAM * 2 60x UPMB 8 bit NAND * 3 60x UPMC 8 bit CAN * */ /* Initialize SDRAM */ #undef CONFIG_SYS_INIT_LOCAL_SDRAM /* No SDRAM on Local Bus */ #define SDRAM_MAX_SIZE 0x20000000 /* max. 512 MB */ /* Minimum mask to separate preliminary * address ranges for CS[0:2] */ #define CONFIG_SYS_GLOBAL_SDRAM_LIMIT (512<<20) /* less than 512 MB */ #define CONFIG_SYS_MPTPR 0x4000 /*----------------------------------------------------------------------------- * Address for Mode Register Set (MRS) command *----------------------------------------------------------------------------- * In fact, the address is rather configuration data presented to the SDRAM on * its address lines. Because the address lines may be mux'ed externally either * for 8 column or 9 column devices, some bits appear twice in the 8260's * address: * * | (RFU) | (RFU) | WBL | TM | CL | BT | Burst Length | * | BA1 BA0 | A12 : A10 | A9 | A8 A7 | A6 : A4 | A3 | A2 : A0 | * 8 columns mux'ing: | A9 | A10 A21 | A22 : A24 | A25 | A26 : A28 | * 9 columns mux'ing: | A8 | A20 A21 | A22 : A24 | A25 | A26 : A28 | * Settings: | 0 | 0 0 | 0 1 0 | 0 | 0 1 0 | *----------------------------------------------------------------------------- */ #define CONFIG_SYS_MRS_OFFS 0x00000110 /* Bank 0 - FLASH */ #define CONFIG_SYS_BR0_PRELIM ((CONFIG_SYS_FLASH_BASE & BRx_BA_MSK) |\ BRx_PS_32 |\ BRx_MS_GPCM_P |\ BRx_V) #define CONFIG_SYS_OR0_PRELIM (MEG_TO_AM(CONFIG_SYS_FLASH_SIZE) |\ ORxG_CSNT |\ ORxG_ACS_DIV4 |\ ORxG_SCY_8_CLK |\ ORxG_TRLX) /* SDRAM on TQM8272 can have either 8 or 9 columns. * The number affects configuration values. */ /* Bank 1 - 60x bus SDRAM */ #define CONFIG_SYS_PSRT 0x20 /* Low Value */ /* #define CONFIG_SYS_PSRT 0x10 Fast Value */ #define CONFIG_SYS_LSRT 0x20 /* Local Bus */ #ifndef CONFIG_SYS_RAMBOOT #define CONFIG_SYS_BR1_PRELIM ((CONFIG_SYS_SDRAM_BASE & BRx_BA_MSK) |\ BRx_PS_64 |\ BRx_MS_SDRAM_P |\ BRx_V) #define CONFIG_SYS_OR1_PRELIM CONFIG_SYS_OR1_8COL /* SDRAM initialization values for 8-column chips */ #define CONFIG_SYS_OR1_8COL ((~(CONFIG_SYS_GLOBAL_SDRAM_LIMIT-1) & ORxS_SDAM_MSK) |\ ORxS_BPD_4 |\ ORxS_ROWST_PBI1_A7 |\ ORxS_NUMR_12) #define CONFIG_SYS_PSDMR_8COL (PSDMR_PBI |\ PSDMR_SDAM_A15_IS_A5 |\ PSDMR_BSMA_A12_A14 |\ PSDMR_SDA10_PBI1_A8 |\ PSDMR_RFRC_7_CLK |\ PSDMR_PRETOACT_2W |\ PSDMR_ACTTORW_2W |\ PSDMR_LDOTOPRE_1C |\ PSDMR_WRC_2C |\ PSDMR_EAMUX |\ PSDMR_BUFCMD |\ PSDMR_CL_2) /* SDRAM initialization values for 9-column chips */ #define CONFIG_SYS_OR1_9COL ((~(CONFIG_SYS_GLOBAL_SDRAM_LIMIT-1) & ORxS_SDAM_MSK) |\ ORxS_BPD_4 |\ ORxS_ROWST_PBI1_A5 |\ ORxS_NUMR_13) #define CONFIG_SYS_PSDMR_9COL (PSDMR_PBI |\ PSDMR_SDAM_A16_IS_A5 |\ PSDMR_BSMA_A12_A14 |\ PSDMR_SDA10_PBI1_A7 |\ PSDMR_RFRC_7_CLK |\ PSDMR_PRETOACT_2W |\ PSDMR_ACTTORW_2W |\ PSDMR_LDOTOPRE_1C |\ PSDMR_WRC_2C |\ PSDMR_EAMUX |\ PSDMR_BUFCMD |\ PSDMR_CL_2) #define CONFIG_SYS_OR1_10COL ((~(CONFIG_SYS_GLOBAL_SDRAM_LIMIT-1) & ORxS_SDAM_MSK) |\ ORxS_BPD_4 |\ ORxS_ROWST_PBI1_A4 |\ ORxS_NUMR_13) #define CONFIG_SYS_PSDMR_10COL (PSDMR_PBI |\ PSDMR_SDAM_A17_IS_A5 |\ PSDMR_BSMA_A12_A14 |\ PSDMR_SDA10_PBI1_A4 |\ PSDMR_RFRC_6_CLK |\ PSDMR_PRETOACT_2W |\ PSDMR_ACTTORW_2W |\ PSDMR_LDOTOPRE_1C |\ PSDMR_WRC_2C |\ PSDMR_EAMUX |\ PSDMR_BUFCMD |\ PSDMR_CL_2) #define PSDMR_RFRC_66MHZ_SINGLE 0x00028000 /* PSDMR[RFRC] at 66 MHz single mode */ #define PSDMR_RFRC_100MHZ_SINGLE 0x00030000 /* PSDMR[RFRC] at 100 MHz single mode */ #define PSDMR_RFRC_133MHZ_SINGLE 0x00030000 /* PSDMR[RFRC] at 133 MHz single mode */ #define PSDMR_RFRC_66MHZ_60X 0x00030000 /* PSDMR[RFRC] at 66 MHz 60x mode */ #define PSDMR_RFRC_100MHZ_60X 0x00028000 /* PSDMR[RFRC] at 100 MHz 60x mode */ #define PSDMR_RFRC_DEFAULT PSDMR_RFRC_133MHZ_SINGLE /* PSDMR[RFRC] default value */ #define PSDMR_PRETOACT_66MHZ_SINGLE 0x00002000 /* PSDMR[PRETOACT] at 66 MHz single mode */ #define PSDMR_PRETOACT_100MHZ_SINGLE 0x00002000 /* PSDMR[PRETOACT] at 100 MHz single mode */ #define PSDMR_PRETOACT_133MHZ_SINGLE 0x00002000 /* PSDMR[PRETOACT] at 133 MHz single mode */ #define PSDMR_PRETOACT_66MHZ_60X 0x00001000 /* PSDMR[PRETOACT] at 66 MHz 60x mode */ #define PSDMR_PRETOACT_100MHZ_60X 0x00001000 /* PSDMR[PRETOACT] at 100 MHz 60x mode */ #define PSDMR_PRETOACT_DEFAULT PSDMR_PRETOACT_133MHZ_SINGLE /* PSDMR[PRETOACT] default value */ #define PSDMR_WRC_66MHZ_SINGLE 0x00000020 /* PSDMR[WRC] at 66 MHz single mode */ #define PSDMR_WRC_100MHZ_SINGLE 0x00000020 /* PSDMR[WRC] at 100 MHz single mode */ #define PSDMR_WRC_133MHZ_SINGLE 0x00000010 /* PSDMR[WRC] at 133 MHz single mode */ #define PSDMR_WRC_66MHZ_60X 0x00000010 /* PSDMR[WRC] at 66 MHz 60x mode */ #define PSDMR_WRC_100MHZ_60X 0x00000010 /* PSDMR[WRC] at 100 MHz 60x mode */ #define PSDMR_WRC_DEFAULT PSDMR_WRC_133MHZ_SINGLE /* PSDMR[WRC] default value */ #define PSDMR_BUFCMD_66MHZ_SINGLE 0x00000000 /* PSDMR[BUFCMD] at 66 MHz single mode */ #define PSDMR_BUFCMD_100MHZ_SINGLE 0x00000000 /* PSDMR[BUFCMD] at 100 MHz single mode */ #define PSDMR_BUFCMD_133MHZ_SINGLE 0x00000004 /* PSDMR[BUFCMD] at 133 MHz single mode */ #define PSDMR_BUFCMD_66MHZ_60X 0x00000000 /* PSDMR[BUFCMD] at 66 MHz 60x mode */ #define PSDMR_BUFCMD_100MHZ_60X 0x00000000 /* PSDMR[BUFCMD] at 100 MHz 60x mode */ #define PSDMR_BUFCMD_DEFAULT PSDMR_BUFCMD_133MHZ_SINGLE /* PSDMR[BUFCMD] default value */ #endif /* CONFIG_SYS_RAMBOOT */ #endif /* __CONFIG_H */