/* * (C) Copyright 2013 * Texas Instruments Incorporated. * Lokesh Vutla * * Configuration settings for the TI DRA7XX board. * See omap5_common.h for omap5 common settings. * * See file CREDITS for list of people who contributed to this * project. * * This program is free software; you can redistribute it and/or * modify it under the terms of the GNU General Public License as * published by the Free Software Foundation; either version 2 of * the License, or (at your option) any later version. * * This program is distributed in the hope that it will be useful, * but WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the * GNU General Public License for more details. * * You should have received a copy of the GNU General Public License * along with this program; if not, write to the Free Software * Foundation, Inc., 59 Temple Place, Suite 330, Boston, * MA 02111-1307 USA */ #ifndef __CONFIG_DRA7XX_EVM_H #define __CONFIG_DRA7XX_EVM_H #define CONFIG_ENV_IS_NOWHERE /* For now. */ #include #define CONFIG_DRA7XX /* in a TI DRA7XX core */ #define CONFIG_SYS_PROMPT "DRA752 EVM # " #define CONFIG_CONS_INDEX 1 #define CONFIG_SYS_NS16550_COM1 UART1_BASE #define CONFIG_BAUDRATE 115200 /* Clock Defines */ #define V_OSCK 20000000 /* Clock output from T2 */ #define NON_SECURE_SRAM_START 0x40300000 #define NON_SECURE_SRAM_END 0x40380000 /* Not inclusive */ #define CONFIG_SYS_OMAP_ABE_SYSCK /* SPI */ #define CONFIG_TI_QSPI #define CONFIG_SPI_FLASH #define CONFIG_SPI_FLASH_SPANSION #define CONFIG_CMD_SF #define CONFIG_CMD_SPI #define CONFIG_SF_QUAD_RD #define CONFIG_MMAP #define CONFIG_SF_DEFAULT_SPEED 48000000 #define CONFIG_DEFAULT_SPI_MODE SPI_MODE_3 /* SPI SPL */ #define CONFIG_SPL_SPI_SUPPORT #define CONFIG_SPL_SPI_LOAD #define CONFIG_SPL_SPI_FLASH_SUPPORT #define CONFIG_SPL_SPI_BUS 0 #define CONFIG_SPL_SPI_CS 0 #define CONFIG_SYS_SPI_U_BOOT_OFFS 0x20000 #endif /* __CONFIG_DRA7XX_EVM_H */