/* * Copyright (C) 2010 Heiko Schocher * * based on: * Copyright (C) 2009 Ilya Yanok * * This program is free software; you can redistribute it and/or * modify it under the terms of the GNU General Public License as * published by the Free Software Foundation; either version 2 of * the License, or (at your option) any later version. * * This program is distributed in the hope that it will be useful, * but WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the * GNU General Public License for more details. * * You should have received a copy of the GNU General Public License * along with this program; if not, write to the Free Software * Foundation, Inc., 59 Temple Place, Suite 330, Boston, * MA 02111-1307 USA */ #ifndef __IMX27LITE_COMMON_CONFIG_H #define __IMX27LITE_COMMON_CONFIG_H /* * SoC Configuration */ #define CONFIG_ARM926EJS /* arm926ejs CPU core */ #define CONFIG_MX27 #define CONFIG_MX27_CLK32 32768 /* OSC32K frequency */ #define CONFIG_SYS_HZ 1000 #define CONFIG_DISPLAY_BOARDINFO #define CONFIG_DISPLAY_CPUINFO #define CONFIG_SYS_TEXT_BASE 0xc0000000 #define CONFIG_CMDLINE_TAG 1 /* enable passing of ATAGs */ #define CONFIG_SETUP_MEMORY_TAGS 1 #define CONFIG_INITRD_TAG 1 /* * Lowlevel configuration */ #define SDRAM_ESDCFG_REGISTER_VAL(cas) \ (ESDCFG_TRC(10) | \ ESDCFG_TRCD(3) | \ ESDCFG_TCAS(cas) | \ ESDCFG_TRRD(1) | \ ESDCFG_TRAS(5) | \ ESDCFG_TWR | \ ESDCFG_TMRD(2) | \ ESDCFG_TRP(2) | \ ESDCFG_TXP(3)) #define SDRAM_ESDCTL_REGISTER_VAL \ (ESDCTL_PRCT(0) | \ ESDCTL_BL | \ ESDCTL_PWDT(0) | \ ESDCTL_SREFR(3) | \ ESDCTL_DSIZ_32 | \ ESDCTL_COL10 | \ ESDCTL_ROW13 | \ ESDCTL_SDE) #define SDRAM_ALL_VAL 0xf00 #define SDRAM_MODE_REGISTER_VAL 0x33 /* BL: 8, CAS: 3 */ #define SDRAM_EXT_MODE_REGISTER_VAL 0x1000000 #define MPCTL0_VAL 0x1ef15d5 #define SPCTL0_VAL 0x043a1c09 #define CSCR_VAL 0x33f08107 #define PCDR0_VAL 0x120470c3 #define PCDR1_VAL 0x03030303 #define PCCR0_VAL 0xffffffff #define PCCR1_VAL 0xfffffffc #define AIPI1_PSR0_VAL 0x20040304 #define AIPI1_PSR1_VAL 0xdffbfcfb #define AIPI2_PSR0_VAL 0x07ffc200 #define AIPI2_PSR1_VAL 0xffffffff /* * Memory Info */ /* malloc() len */ #define CONFIG_SYS_MALLOC_LEN (0x10000 + 512 * 1024) /* memtest start address */ #define CONFIG_SYS_MEMTEST_START 0xA0000000 #define CONFIG_SYS_MEMTEST_END 0xA1000000 /* 16MB RAM test */ #define CONFIG_NR_DRAM_BANKS 1 /* we have 1 bank of DRAM */ #define PHYS_SDRAM_1 0xA0000000 /* DDR Start */ #define PHYS_SDRAM_1_SIZE 0x08000000 /* DDR size 128MB */ /* * Serial Driver info */ #define CONFIG_MXC_UART #define CONFIG_MXC_UART_BASE UART1_BASE #define CONFIG_CONS_INDEX 1 /* use UART0 for console */ #define CONFIG_BAUDRATE 115200 /* Default baud rate */ /* * Flash & Environment */ #define CONFIG_ENV_IS_IN_FLASH #define CONFIG_FLASH_CFI_DRIVER #define CONFIG_SYS_FLASH_CFI /* Use buffered writes (~10x faster) */ #define CONFIG_SYS_FLASH_USE_BUFFER_WRITE 1 /* Use hardware sector protection */ #define CONFIG_SYS_FLASH_PROTECTION 1 #define CONFIG_SYS_MAX_FLASH_BANKS 1 /* max number of flash banks */ /* CS2 Base address */ #define PHYS_FLASH_1 0xc0000000 /* Flash Base for U-Boot */ #define CONFIG_SYS_FLASH_BASE PHYS_FLASH_1 #define CONFIG_SYS_MAX_FLASH_SECT (PHYS_FLASH_SIZE / \ CONFIG_SYS_FLASH_SECT_SZ) #define CONFIG_SYS_MONITOR_BASE CONFIG_SYS_FLASH_BASE #define CONFIG_SYS_MONITOR_LEN 0x40000 /* Reserve 256KiB */ #define CONFIG_ENV_SIZE CONFIG_ENV_SECT_SIZE /* Address and size of Redundant Environment Sector */ #define CONFIG_ENV_OFFSET_REDUND (CONFIG_ENV_OFFSET + CONFIG_ENV_SIZE) #define CONFIG_ENV_SIZE_REDUND CONFIG_ENV_SIZE /* * Ethernet */ #define CONFIG_FEC_MXC #define CONFIG_FEC_MXC_PHYADDR 0x1f #define CONFIG_MII /* * MTD */ #define CONFIG_FLASH_CFI_MTD #define CONFIG_MTD_DEVICE /* * NAND */ #define CONFIG_NAND_MXC #define CONFIG_MXC_NAND_REGS_BASE 0xd8000000 #define CONFIG_SYS_MAX_NAND_DEVICE 1 #define CONFIG_SYS_NAND_BASE 0xd8000000 #define CONFIG_JFFS2_NAND #define CONFIG_MXC_NAND_HWECC /* * SD/MMC */ #define CONFIG_MMC #define CONFIG_GENERIC_MMC #define CONFIG_MXC_MMC #define CONFIG_DOS_PARTITION /* * GPIO */ #define CONFIG_MXC_GPIO /* * MTD partitions */ #define CONFIG_CMD_MTDPARTS /* * U-Boot general configuration */ #define CONFIG_SYS_PROMPT "=> " /* Monitor Command Prompt */ #define CONFIG_SYS_CBSIZE 1024 /* Console I/O Buffer Size */ /* Print buffer sz */ #define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE + \ sizeof(CONFIG_SYS_PROMPT) + 16) #define CONFIG_SYS_MAXARGS 16 /* max number of command args */ /* Boot Argument Buffer Size */ #define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE #define CONFIG_CMDLINE_EDITING #define CONFIG_SYS_LONGHELP /* * U-Boot commands */ #include #define CONFIG_CMD_ASKENV #define CONFIG_CMD_CACHE #define CONFIG_CMD_DHCP #define CONFIG_CMD_DIAG #define CONFIG_CMD_FAT #define CONFIG_CMD_JFFS2 #define CONFIG_CMD_MII #define CONFIG_CMD_MMC #define CONFIG_CMD_NAND #define CONFIG_CMD_PING #define CONFIG_BOOTDELAY 5 #define CONFIG_LOADADDR 0xa0800000 /* loadaddr env var */ #define CONFIG_SYS_LOAD_ADDR CONFIG_LOADADDR #define CONFIG_EXTRA_ENV_SETTINGS \ "netdev=eth0\0" \ "nfsargs=setenv bootargs root=/dev/nfs rw " \ "nfsroot=${serverip}:${rootpath}\0" \ "ramargs=setenv bootargs root=/dev/ram rw\0" \ "addip=setenv bootargs ${bootargs} " \ "ip=${ipaddr}:${serverip}:${gatewayip}:${netmask}" \ ":${hostname}:${netdev}:off panic=1\0" \ "addtty=setenv bootargs ${bootargs}" \ " console=ttymxc0,${baudrate}\0" \ "addmtd=setenv bootargs ${bootargs} ${mtdparts}\0" \ "addmisc=setenv bootargs ${bootargs}\0" \ "u-boot=" __stringify(CONFIG_HOSTNAME) "/u-boot.bin\0" \ "kernel_addr_r=a0800000\0" \ "bootfile=" __stringify(CONFIG_HOSTNAME) "/uImage\0" \ "rootpath=/opt/eldk-4.2-arm/arm\0" \ "net_nfs=tftp ${kernel_addr_r} ${bootfile};" \ "run nfsargs addip addtty addmtd addmisc;" \ "bootm\0" \ "bootcmd=run net_nfs\0" \ "load=tftp ${loadaddr} ${u-boot}\0" \ "update=protect off " __stringify(CONFIG_SYS_MONITOR_BASE) \ " +${filesize};era " __stringify(CONFIG_SYS_MONITOR_BASE)\ " +${filesize};cp.b ${fileaddr} " \ __stringify(CONFIG_SYS_MONITOR_BASE) " ${filesize}\0" \ "upd=run load update\0" \ "mtdids=" MTDIDS_DEFAULT "\0" \ "mtdparts=" MTDPARTS_DEFAULT "\0" \ /* additions for new relocation code, must be added to all boards */ #define CONFIG_SYS_SDRAM_BASE PHYS_SDRAM_1 #define CONFIG_SYS_INIT_SP_ADDR (CONFIG_SYS_SDRAM_BASE + 0x1000 - /* Fix this */ \ GENERATED_GBL_DATA_SIZE) #endif /* __IMX27LITE_COMMON_CONFIG_H */