/* * (C) Copyright 2012 * Holger Brunck, Keymile GmbH Hannover, * Christian Herzig, Keymile AG Switzerland, * * This program is free software; you can redistribute it and/or * modify it under the terms of the GNU General Public License as * published by the Free Software Foundation; either version 2 of * the License, or (at your option) any later version. */ #ifndef __CONFIG_H #define __CONFIG_H /* KMBEC FPGA (PRIO) */ #define CONFIG_SYS_KMBEC_FPGA_BASE 0xE8000000 #define CONFIG_SYS_KMBEC_FPGA_SIZE 64 #if defined CONFIG_KMETER1 #define CONFIG_HOSTNAME kmeter1 #define CONFIG_KM_BOARD_NAME "kmeter1" #define CONFIG_KM_DEF_NETDEV "netdev=eth2\0" #elif defined CONFIG_KMCOGE5NE #define CONFIG_HOSTNAME kmcoge5ne #define CONFIG_KM_BOARD_NAME "kmcoge5ne" #define CONFIG_KM_DEF_NETDEV "netdev=eth1\0" #define CONFIG_CMD_NAND #define CONFIG_NAND_ECC_BCH #define CONFIG_BCH #define CONFIG_NAND_KMETER1 #define CONFIG_SYS_MAX_NAND_DEVICE 1 #define NAND_MAX_CHIPS 1 #define CONFIG_SYS_NAND_BASE CONFIG_SYS_KMBEC_FPGA_BASE /* PRIO_BASE_ADDRESS */ #define CONFIG_KM_UBI_PARTITION_NAME_BOOT "ubi0" #define CONFIG_KM_UBI_PARTITION_NAME_APP "ubi1" #define MTDIDS_DEFAULT "nor0=boot,nand0=app" #define MTDPARTS_DEFAULT "mtdparts=" \ "boot:" \ "768k(u-boot)," \ "128k(env)," \ "128k(envred)," \ "-(" CONFIG_KM_UBI_PARTITION_NAME_BOOT ");" \ "app:" \ "-(" CONFIG_KM_UBI_PARTITION_NAME_APP ");" #else #error ("Board not supported") #endif /* * High Level Configuration Options */ #define CONFIG_QE /* Has QE */ #define CONFIG_MPC8360 /* MPC8360 CPU specific */ #define CONFIG_SYS_TEXT_BASE 0xF0000000 /* include common defines/options for all 83xx Keymile boards */ #include "km/km83xx-common.h" /* * System IO Setup */ #define CONFIG_SYS_SICRH (SICRH_UC1EOBI | SICRH_UC2E1OBI) /* * Hardware Reset Configuration Word */ #define CONFIG_SYS_HRCW_LOW (\ HRCWL_CSB_TO_CLKIN_4X1 | \ HRCWL_CORE_TO_CSB_2X1 | \ HRCWL_CE_PLL_VCO_DIV_2 | \ HRCWL_CE_TO_PLL_1X6) #define CONFIG_SYS_HRCW_HIGH (\ HRCWH_CORE_ENABLE | \ HRCWH_FROM_0X00000100 | \ HRCWH_BOOTSEQ_DISABLE | \ HRCWH_SW_WATCHDOG_DISABLE | \ HRCWH_ROM_LOC_LOCAL_16BIT | \ HRCWH_BIG_ENDIAN | \ HRCWH_LALE_EARLY | \ HRCWH_LDP_CLEAR) /** * DDR RAM settings */ #define CONFIG_SYS_DDR_SDRAM_CFG (\ SDRAM_CFG_SDRAM_TYPE_DDR2 | \ SDRAM_CFG_SREN | \ SDRAM_CFG_HSE) #define CONFIG_SYS_DDR_SDRAM_CFG2 0x00401000 #ifdef CONFIG_KMCOGE5NE /** * KMCOGE5NE has 512 MB RAM */ #define CONFIG_SYS_DDR_CS0_CONFIG (\ CSCONFIG_EN | \ CSCONFIG_AP | \ CSCONFIG_ODT_RD_ONLY_CURRENT | \ CSCONFIG_BANK_BIT_3 | \ CSCONFIG_ROW_BIT_13 | \ CSCONFIG_COL_BIT_10) #else #define CONFIG_SYS_DDR_CS0_CONFIG (CSCONFIG_EN | CSCONFIG_AP | \ CSCONFIG_ROW_BIT_13 | \ CSCONFIG_COL_BIT_10 | \ CSCONFIG_ODT_RD_ONLY_CURRENT) #endif #define CONFIG_SYS_DDR_CLK_CNTL (\ DDR_SDRAM_CLK_CNTL_CLK_ADJUST_05) #define CONFIG_SYS_DDR_INTERVAL (\ (0x080 << SDRAM_INTERVAL_BSTOPRE_SHIFT) | \ (0x203 << SDRAM_INTERVAL_REFINT_SHIFT)) #define CONFIG_SYS_DDR_CS0_BNDS 0x0000007f #define CONFIG_SYS_DDRCDR (\ DDRCDR_EN | \ DDRCDR_Q_DRN) #define CONFIG_SYS_DDR_MODE 0x47860452 #define CONFIG_SYS_DDR_MODE2 0x8080c000 #define CONFIG_SYS_DDR_TIMING_0 (\ (2 << TIMING_CFG0_MRS_CYC_SHIFT) | \ (8 << TIMING_CFG0_ODT_PD_EXIT_SHIFT) | \ (6 << TIMING_CFG0_PRE_PD_EXIT_SHIFT) | \ (2 << TIMING_CFG0_ACT_PD_EXIT_SHIFT) | \ (0 << TIMING_CFG0_WWT_SHIFT) | \ (0 << TIMING_CFG0_RRT_SHIFT) | \ (0 << TIMING_CFG0_WRT_SHIFT) | \ (0 << TIMING_CFG0_RWT_SHIFT)) #define CONFIG_SYS_DDR_TIMING_1 ((TIMING_CFG1_CASLAT_50) | \ (2 << TIMING_CFG1_WRTORD_SHIFT) | \ (2 << TIMING_CFG1_ACTTOACT_SHIFT) | \ (3 << TIMING_CFG1_WRREC_SHIFT) | \ (7 << TIMING_CFG1_REFREC_SHIFT) | \ (3 << TIMING_CFG1_ACTTORW_SHIFT) | \ (8 << TIMING_CFG1_ACTTOPRE_SHIFT) | \ (3 << TIMING_CFG1_PRETOACT_SHIFT)) #define CONFIG_SYS_DDR_TIMING_2 (\ (0xa << TIMING_CFG2_FOUR_ACT_SHIFT) | \ (3 << TIMING_CFG2_CKE_PLS_SHIFT) | \ (2 << TIMING_CFG2_WR_DATA_DELAY_SHIFT) | \ (2 << TIMING_CFG2_RD_TO_PRE_SHIFT) | \ (4 << TIMING_CFG2_WR_LAT_DELAY_SHIFT) | \ (5 << TIMING_CFG2_CPO_SHIFT) | \ (0 << TIMING_CFG2_ADD_LAT_SHIFT)) #define CONFIG_SYS_DDR_TIMING_3 0x00000000 /* EEprom support */ #define CONFIG_SYS_I2C_EEPROM_ADDR_LEN 2 /* * Local Bus Configuration & Clock Setup */ #define CONFIG_SYS_LCRR_DBYP LCRR_DBYP #define CONFIG_SYS_LCRR_EADC LCRR_EADC_2 #define CONFIG_SYS_LCRR_CLKDIV LCRR_CLKDIV_4 /* * PAXE on the local bus CS3 */ #define CONFIG_SYS_PAXE_BASE 0xA0000000 #define CONFIG_SYS_PAXE_SIZE 256 #define CONFIG_SYS_LBLAWBAR3_PRELIM CONFIG_SYS_PAXE_BASE #define CONFIG_SYS_LBLAWAR3_PRELIM 0x8000001C /* 512MB window size */ #define CONFIG_SYS_BR3_PRELIM (\ CONFIG_SYS_PAXE_BASE | \ (1 << BR_PS_SHIFT) | \ BR_V) #define CONFIG_SYS_OR3_PRELIM (\ MEG_TO_AM(CONFIG_SYS_PAXE_SIZE) | \ OR_GPCM_CSNT | \ OR_GPCM_ACS_DIV2 | \ OR_GPCM_SCY_2 | \ OR_GPCM_TRLX | \ OR_GPCM_EAD) #ifdef CONFIG_KMCOGE5NE /* * BFTIC3 on the local bus CS4 */ #define CONFIG_SYS_BFTIC3_BASE 0xB0000000 #define CONFIG_SYS_BFTIC3_SIZE 256 #define CONFIG_SYS_BR4_PRELIM (\ CONFIG_SYS_BFTIC3_BASE |\ (1 << BR_PS_SHIFT) | \ BR_V) #define CONFIG_SYS_OR4_PRELIM (\ MEG_TO_AM(CONFIG_SYS_BFTIC3_SIZE) |\ OR_GPCM_CSNT | \ OR_GPCM_ACS_DIV2 |\ OR_GPCM_SCY_2 |\ OR_GPCM_TRLX |\ OR_GPCM_EAD) #endif /* * MMU Setup */ /* PAXE: icache cacheable, but dcache-inhibit and guarded */ #define CONFIG_SYS_IBAT5L (\ CONFIG_SYS_PAXE_BASE | \ BATL_PP_10 | \ BATL_MEMCOHERENCE) #define CONFIG_SYS_IBAT5U (\ CONFIG_SYS_PAXE_BASE | \ BATU_BL_256M | \ BATU_VS | \ BATU_VP) #define CONFIG_SYS_DBAT5L (\ CONFIG_SYS_PAXE_BASE | \ BATL_PP_10 | \ BATL_CACHEINHIBIT | \ BATL_GUARDEDSTORAGE) #define CONFIG_SYS_DBAT5U CONFIG_SYS_IBAT5U #ifdef CONFIG_KMCOGE5NE /* BFTIC3: icache cacheable, but dcache-inhibit and guarded */ #define CONFIG_SYS_IBAT6L (\ CONFIG_SYS_BFTIC3_BASE | \ BATL_PP_10 | \ BATL_MEMCOHERENCE) #define CONFIG_SYS_IBAT6U (\ CONFIG_SYS_BFTIC3_BASE | \ BATU_BL_256M | \ BATU_VS | \ BATU_VP) #define CONFIG_SYS_DBAT6L (\ CONFIG_SYS_BFTIC3_BASE | \ BATL_PP_10 | \ BATL_CACHEINHIBIT | \ BATL_GUARDEDSTORAGE) #define CONFIG_SYS_DBAT6U CONFIG_SYS_IBAT6U /* DDR/LBC SDRAM next 256M: cacheable */ #define CONFIG_SYS_IBAT7L (\ CONFIG_SYS_SDRAM_BASE2 |\ BATL_PP_10 |\ BATL_CACHEINHIBIT |\ BATL_GUARDEDSTORAGE) #define CONFIG_SYS_IBAT7U (\ CONFIG_SYS_SDRAM_BASE2 |\ BATU_BL_256M |\ BATU_VS |\ BATU_VP) /* enable POST tests */ #define CONFIG_POST (CONFIG_SYS_POST_MEMORY|CONFIG_SYS_POST_MEM_REGIONS) #define CONFIG_POST_EXTERNAL_WORD_FUNCS /* use own functions, not generic */ #define CPM_POST_WORD_ADDR CONFIG_SYS_MEMTEST_END #define CONFIG_TESTPIN_REG gprt3 /* for kmcoge5ne */ #define CONFIG_TESTPIN_MASK 0x20 /* for kmcoge5ne */ #define CONFIG_CMD_DIAG /* so that testpin is inquired for POST test */ #else #define CONFIG_SYS_IBAT6L (0) #define CONFIG_SYS_IBAT6U (0) #define CONFIG_SYS_IBAT7L (0) #define CONFIG_SYS_IBAT7U (0) #define CONFIG_SYS_DBAT6L CONFIG_SYS_IBAT6L #define CONFIG_SYS_DBAT6U CONFIG_SYS_IBAT6U #endif #define CONFIG_SYS_DBAT7L CONFIG_SYS_IBAT7L #define CONFIG_SYS_DBAT7U CONFIG_SYS_IBAT7U #endif /* CONFIG */