/* * Copyright (C) 2011 Freescale Semiconductor, Inc. * Jason Liu * * Configuration settings for Freescale MX53 low cost board. * * This program is free software; you can redistribute it and/or * modify it under the terms of the GNU General Public License as * published by the Free Software Foundation; either version 2 of * the License, or (at your option) any later version. * * This program is distributed in the hope that it will be useful, * but WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the * GNU General Public License for more details. * * You should have received a copy of the GNU General Public License * along with this program; if not, write to the Free Software * Foundation, Inc., 59 Temple Place, Suite 330, Boston, * MA 02111-1307 USA */ #ifndef __CONFIG_H #define __CONFIG_H #define CONFIG_MX53 #define CONFIG_DISPLAY_BOARDINFO #define CONFIG_MACH_TYPE MACH_TYPE_MX53_LOCO #include #define CONFIG_CMDLINE_TAG #define CONFIG_SETUP_MEMORY_TAGS #define CONFIG_INITRD_TAG /* Size of malloc() pool */ #define CONFIG_SYS_MALLOC_LEN (10 * 1024 * 1024) #define CONFIG_BOARD_EARLY_INIT_F #define CONFIG_MXC_GPIO #define CONFIG_REVISION_TAG #define CONFIG_MXC_UART #define CONFIG_MXC_UART_BASE UART1_BASE /* MMC Configs */ #define CONFIG_FSL_ESDHC #define CONFIG_SYS_FSL_ESDHC_ADDR 0 #define CONFIG_SYS_FSL_ESDHC_NUM 2 #define CONFIG_MMC #define CONFIG_CMD_MMC #define CONFIG_GENERIC_MMC #define CONFIG_CMD_FAT #define CONFIG_CMD_EXT2 #define CONFIG_DOS_PARTITION /* Eth Configs */ #define CONFIG_HAS_ETH1 #define CONFIG_MII #define CONFIG_FEC_MXC #define IMX_FEC_BASE FEC_BASE_ADDR #define CONFIG_FEC_MXC_PHYADDR 0x1F #define CONFIG_CMD_PING #define CONFIG_CMD_DHCP #define CONFIG_CMD_MII #define CONFIG_CMD_NET /* USB Configs */ #define CONFIG_CMD_USB #define CONFIG_CMD_FAT #define CONFIG_USB_EHCI #define CONFIG_USB_EHCI_MX5 #define CONFIG_USB_STORAGE #define CONFIG_USB_HOST_ETHER #define CONFIG_USB_ETHER_ASIX #define CONFIG_USB_ETHER_SMSC95XX #define CONFIG_MXC_USB_PORT 1 #define CONFIG_MXC_USB_PORTSC (PORT_PTS_UTMI | PORT_PTS_PTW) #define CONFIG_MXC_USB_FLAGS 0 /* I2C Configs */ #define CONFIG_HARD_I2C #define CONFIG_I2C_MXC #define CONFIG_SYS_I2C_BASE I2C1_BASE_ADDR #define CONFIG_SYS_I2C_SPEED 100000 /* PMIC Controller */ #define CONFIG_PMIC #define CONFIG_PMIC_I2C #define CONFIG_DIALOG_PMIC #define CONFIG_PMIC_FSL #define CONFIG_SYS_DIALOG_PMIC_I2C_ADDR 0x48 #define CONFIG_SYS_FSL_PMIC_I2C_ADDR 0x8 /* allow to overwrite serial and ethaddr */ #define CONFIG_ENV_OVERWRITE #define CONFIG_CONS_INDEX 1 #define CONFIG_BAUDRATE 115200 /* Command definition */ #include #undef CONFIG_CMD_IMLS #define CONFIG_BOOTDELAY 3 #define CONFIG_ETHPRIME "FEC0" #define CONFIG_LOADADDR 0x70800000 /* loadaddr env var */ #define CONFIG_SYS_TEXT_BASE 0x77800000 #define CONFIG_EXTRA_ENV_SETTINGS \ "script=boot.scr\0" \ "uimage=uImage\0" \ "mmcdev=0\0" \ "mmcpart=2\0" \ "mmcroot=/dev/mmcblk0p3 rw\0" \ "mmcrootfstype=ext3 rootwait\0" \ "mmcargs=setenv bootargs console=ttymxc0,${baudrate} " \ "root=${mmcroot} " \ "rootfstype=${mmcrootfstype}\0" \ "loadbootscript=" \ "fatload mmc ${mmcdev}:${mmcpart} ${loadaddr} ${script};\0" \ "bootscript=echo Running bootscript from mmc ...; " \ "source\0" \ "loaduimage=fatload mmc ${mmcdev}:${mmcpart} ${loadaddr} ${uimage}\0" \ "mmcboot=echo Booting from mmc ...; " \ "run mmcargs; " \ "bootm\0" \ "netargs=setenv bootargs console=ttymxc0,${baudrate} " \ "root=/dev/nfs " \ "ip=dhcp nfsroot=${serverip}:${nfsroot},v3,tcp\0" \ "netboot=echo Booting from net ...; " \ "run netargs; " \ "dhcp ${uimage}; bootm\0" \ #define CONFIG_BOOTCOMMAND \ "if mmc rescan ${mmcdev}; then " \ "if run loadbootscript; then " \ "run bootscript; " \ "else " \ "if run loaduimage; then " \ "run mmcboot; " \ "else run netboot; " \ "fi; " \ "fi; " \ "else run netboot; fi" #define CONFIG_ARP_TIMEOUT 200UL /* Miscellaneous configurable options */ #define CONFIG_SYS_LONGHELP /* undef to save memory */ #define CONFIG_SYS_HUSH_PARSER /* use "hush" command parser */ #define CONFIG_SYS_PROMPT "MX53LOCO U-Boot > " #define CONFIG_AUTO_COMPLETE #define CONFIG_SYS_CBSIZE 256 /* Console I/O Buffer Size */ /* Print Buffer Size */ #define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE + sizeof(CONFIG_SYS_PROMPT) + 16) #define CONFIG_SYS_MAXARGS 16 /* max number of command args */ #define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE /* Boot Argument Buffer Size */ #define CONFIG_SYS_MEMTEST_START 0x70000000 #define CONFIG_SYS_MEMTEST_END 0x70010000 #define CONFIG_SYS_LOAD_ADDR CONFIG_LOADADDR #define CONFIG_SYS_HZ 1000 #define CONFIG_CMDLINE_EDITING /* Physical Memory Map */ #define CONFIG_NR_DRAM_BANKS 2 #define PHYS_SDRAM_1 CSD0_BASE_ADDR #define PHYS_SDRAM_1_SIZE (512 * 1024 * 1024) #define PHYS_SDRAM_2 CSD1_BASE_ADDR #define PHYS_SDRAM_2_SIZE (512 * 1024 * 1024) #define PHYS_SDRAM_SIZE (PHYS_SDRAM_1_SIZE + PHYS_SDRAM_2_SIZE) #define CONFIG_SYS_SDRAM_BASE (PHYS_SDRAM_1) #define CONFIG_SYS_INIT_RAM_ADDR (IRAM_BASE_ADDR) #define CONFIG_SYS_INIT_RAM_SIZE (IRAM_SIZE) #define CONFIG_SYS_INIT_SP_OFFSET \ (CONFIG_SYS_INIT_RAM_SIZE - GENERATED_GBL_DATA_SIZE) #define CONFIG_SYS_INIT_SP_ADDR \ (CONFIG_SYS_INIT_RAM_ADDR + CONFIG_SYS_INIT_SP_OFFSET) /* FLASH and environment organization */ #define CONFIG_SYS_NO_FLASH #define CONFIG_ENV_OFFSET (6 * 64 * 1024) #define CONFIG_ENV_SIZE (8 * 1024) #define CONFIG_ENV_IS_IN_MMC #define CONFIG_SYS_MMC_ENV_DEV 0 #define CONFIG_OF_LIBFDT #define CONFIG_CMD_SATA #ifdef CONFIG_CMD_SATA #define CONFIG_DWC_AHSATA #define CONFIG_SYS_SATA_MAX_DEVICE 1 #define CONFIG_DWC_AHSATA_PORT_ID 0 #define CONFIG_DWC_AHSATA_BASE_ADDR SATA_BASE_ADDR #define CONFIG_LBA48 #define CONFIG_LIBATA #endif /* Framebuffer and LCD */ #define CONFIG_PREBOOT #define CONFIG_VIDEO #define CONFIG_VIDEO_IPUV3 #define CONFIG_CFB_CONSOLE #define CONFIG_VGA_AS_SINGLE_DEVICE #define CONFIG_SYS_CONSOLE_IS_IN_ENV #define CONFIG_SYS_CONSOLE_OVERWRITE_ROUTINE #define CONFIG_VIDEO_BMP_RLE8 #define CONFIG_SPLASH_SCREEN #define CONFIG_BMP_16BPP #define CONFIG_VIDEO_LOGO #define CONFIG_IPUV3_CLK 133000000 #endif /* __CONFIG_H */