/* * Copyright (C) 2010-2011 Freescale Semiconductor, Inc. * * Configuration settings for the Freescale i.MX6Q Sabre Lite board. * * This program is free software; you can redistribute it and/or * modify it under the terms of the GNU General Public License as * published by the Free Software Foundation; either version 2 of * the License, or (at your option) any later version. * * This program is distributed in the hope that it will be useful, * but WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the * GNU General Public License for more details. * * You should have received a copy of the GNU General Public License * along with this program; if not, write to the Free Software * Foundation, Inc., 59 Temple Place, Suite 330, Boston, * MA 02111-1307 USA */ #ifndef __CONFIG_H #define __CONFIG_H #define CONFIG_MX6Q #define CONFIG_SYS_MX6_HCLK 24000000 #define CONFIG_SYS_MX6_CLK32 32768 #define CONFIG_DISPLAY_CPUINFO #define CONFIG_DISPLAY_BOARDINFO #include #define CONFIG_CMDLINE_TAG #define CONFIG_SETUP_MEMORY_TAGS #define CONFIG_INITRD_TAG /* Size of malloc() pool */ #define CONFIG_SYS_MALLOC_LEN (CONFIG_ENV_SIZE + 2 * 1024 * 1024) #define CONFIG_ARCH_CPU_INIT #define CONFIG_BOARD_EARLY_INIT_F #define CONFIG_MXC_GPIO #define CONFIG_MXC_UART #define CONFIG_MXC_UART_BASE UART2_BASE /* MMC Configs */ #define CONFIG_FSL_ESDHC #define CONFIG_FSL_USDHC #define CONFIG_SYS_FSL_ESDHC_ADDR 0 #define CONFIG_SYS_FSL_USDHC_NUM 2 #define CONFIG_MMC #define CONFIG_CMD_MMC #define CONFIG_GENERIC_MMC #define CONFIG_CMD_FAT #define CONFIG_DOS_PARTITION /* allow to overwrite serial and ethaddr */ #define CONFIG_ENV_OVERWRITE #define CONFIG_CONS_INDEX 1 #define CONFIG_BAUDRATE 115200 #define CONFIG_SYS_BAUDRATE_TABLE {9600, 19200, 38400, 57600, 115200} /* Command definition */ #include #undef CONFIG_CMD_IMLS #undef CONFIG_CMD_NET #undef CONFIG_CMD_NFS #define CONFIG_BOOTDELAY 3 #define CONFIG_LOADADDR 0x10800000 #define CONFIG_SYS_TEXT_BASE 0x17800000 #define CONFIG_EXTRA_ENV_SETTINGS \ "script=boot.scr\0" \ "uimage=uImage\0" \ "console=ttymxc3\0" \ "mmcdev=0\0" \ "mmcpart=2\0" \ "mmcroot=/dev/mmcblk0p3 rootwait rw\0" \ "mmcargs=setenv bootargs console=${console},${baudrate} " \ "root=${mmcroot}\0" \ "loadbootscript=" \ "fatload mmc ${mmcdev}:${mmcpart} ${loadaddr} ${script};\0" \ "bootscript=echo Running bootscript from mmc ...; " \ "source\0" \ "loaduimage=fatload mmc ${mmcdev}:${mmcpart} ${loadaddr} ${uimage}\0" \ "mmcboot=echo Booting from mmc ...; " \ "run mmcargs; " \ "bootm\0" \ "netargs=setenv bootargs console=${console},${baudrate} " \ "root=/dev/nfs " \ "ip=dhcp nfsroot=${serverip}:${nfsroot},v3,tcp\0" \ "netboot=echo Booting from net ...; " \ "run netargs; " \ "dhcp ${uimage}; bootm\0" \ #define CONFIG_BOOTCOMMAND \ "mmc dev ${mmcdev};" \ "if mmc rescan ${mmcdev}; then " \ "if run loadbootscript; then " \ "run bootscript; " \ "else " \ "if run loaduimage; then " \ "run mmcboot; " \ "else run netboot; " \ "fi; " \ "fi; " \ "else run netboot; fi" #define CONFIG_ARP_TIMEOUT 200UL /* Miscellaneous configurable options */ #define CONFIG_SYS_LONGHELP #define CONFIG_SYS_HUSH_PARSER #define CONFIG_SYS_PROMPT_HUSH_PS2 "> " #define CONFIG_SYS_PROMPT "MX6QSABRELITE U-Boot > " #define CONFIG_AUTO_COMPLETE #define CONFIG_SYS_CBSIZE 256 /* Print Buffer Size */ #define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE + sizeof(CONFIG_SYS_PROMPT) + 16) #define CONFIG_SYS_MAXARGS 16 #define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE #define CONFIG_SYS_MEMTEST_START 0x10000000 #define CONFIG_SYS_MEMTEST_END 0x10010000 #define CONFIG_SYS_LOAD_ADDR CONFIG_LOADADDR #define CONFIG_SYS_HZ 1000 #define CONFIG_CMDLINE_EDITING #define CONFIG_STACKSIZE (128 * 1024) /* Physical Memory Map */ #define CONFIG_NR_DRAM_BANKS 1 #define PHYS_SDRAM MMDC0_ARB_BASE_ADDR #define PHYS_SDRAM_SIZE (1u * 1024 * 1024 * 1024) #define CONFIG_SYS_SDRAM_BASE PHYS_SDRAM #define CONFIG_SYS_INIT_RAM_ADDR IRAM_BASE_ADDR #define CONFIG_SYS_INIT_RAM_SIZE IRAM_SIZE #define CONFIG_SYS_INIT_SP_OFFSET \ (CONFIG_SYS_INIT_RAM_SIZE - GENERATED_GBL_DATA_SIZE) #define CONFIG_SYS_INIT_SP_ADDR \ (CONFIG_SYS_INIT_RAM_ADDR + CONFIG_SYS_INIT_SP_OFFSET) /* FLASH and environment organization */ #define CONFIG_SYS_NO_FLASH #define CONFIG_ENV_OFFSET (6 * 64 * 1024) #define CONFIG_ENV_SIZE (8 * 1024) #define CONFIG_ENV_IS_IN_MMC #define CONFIG_SYS_MMC_ENV_DEV 0 #define CONFIG_OF_LIBFDT #endif /* __CONFIG_H */