/* * (C) Copyright 2010 * Texas Instruments Incorporated. * Sricharan R * * Derived from OMAP4 done by: * Aneesh V * * Configuration settings for the TI EVM5430 board. * * See file CREDITS for list of people who contributed to this * project. * * This program is free software; you can redistribute it and/or * modify it under the terms of the GNU General Public License as * published by the Free Software Foundation; either version 2 of * the License, or (at your option) any later version. * * This program is distributed in the hope that it will be useful, * but WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the * GNU General Public License for more details. * * You should have received a copy of the GNU General Public License * along with this program; if not, write to the Free Software * Foundation, Inc., 59 Temple Place, Suite 330, Boston, * MA 02111-1307 USA */ #ifndef __CONFIG_H #define __CONFIG_H /* * High Level Configuration Options */ #define CONFIG_ARMV7 /* This is an ARM V7 CPU core */ #define CONFIG_OMAP /* in a TI OMAP core */ #define CONFIG_OMAP54XX /* which is a 54XX */ #define CONFIG_OMAP5430 /* which is in a 5430 */ #define CONFIG_5430EVM /* working with EVM */ #define CONFIG_OMAP_GPIO /* Get CPU defs */ #include #include /* Display CPU and Board Info */ #define CONFIG_DISPLAY_CPUINFO #define CONFIG_DISPLAY_BOARDINFO /* Clock Defines */ #define V_OSCK 19200000 /* Clock output from T2 */ #define V_SCLK V_OSCK #define CONFIG_MISC_INIT_R #define CONFIG_OF_LIBFDT #define CONFIG_CMD_BOOTZ #define CONFIG_CMDLINE_TAG /* enable passing of ATAGs */ #define CONFIG_SETUP_MEMORY_TAGS #define CONFIG_INITRD_TAG /* * Size of malloc() pool * Total Size Environment - 128k * Malloc - add 256k */ #define CONFIG_ENV_SIZE (128 << 10) #define CONFIG_SYS_MALLOC_LEN (CONFIG_ENV_SIZE + (256 << 10)) /* Vector Base */ #define CONFIG_SYS_CA9_VECTOR_BASE SRAM_ROM_VECT_BASE /* * Hardware drivers */ /* * serial port - NS16550 compatible */ #define V_NS16550_CLK 48000000 #define CONFIG_SYS_NS16550 #define CONFIG_SYS_NS16550_SERIAL #define CONFIG_SYS_NS16550_REG_SIZE (-4) #define CONFIG_SYS_NS16550_CLK V_NS16550_CLK #define CONFIG_CONS_INDEX 3 #define CONFIG_SYS_NS16550_COM3 UART3_BASE #define CONFIG_BAUDRATE 115200 #define CONFIG_SYS_BAUDRATE_TABLE {4800, 9600, 19200, 38400, 57600,\ 115200} /* I2C */ #define CONFIG_HARD_I2C #define CONFIG_SYS_I2C_SPEED 100000 #define CONFIG_SYS_I2C_SLAVE 1 #define CONFIG_DRIVER_OMAP34XX_I2C #define CONFIG_I2C_MULTI_BUS /* TWL6035 */ #ifndef CONFIG_SPL_BUILD #define CONFIG_TWL6035_POWER #endif /* MMC */ #define CONFIG_GENERIC_MMC #define CONFIG_MMC #define CONFIG_OMAP_HSMMC #define CONFIG_DOS_PARTITION /* MMC ENV related defines */ #define CONFIG_ENV_IS_IN_MMC #define CONFIG_SYS_MMC_ENV_DEV 1 /* SLOT2: eMMC(1) */ #define CONFIG_ENV_OFFSET 0xE0000 #define CONFIG_CMD_SAVEENV #define CONFIG_SYS_CONSOLE_IS_IN_ENV /* Flash */ #define CONFIG_SYS_NO_FLASH /* Cache */ #define CONFIG_SYS_CACHELINE_SIZE 64 #define CONFIG_SYS_CACHELINE_SHIFT 6 /* commands to include */ #include /* Enabled commands */ #define CONFIG_CMD_EXT2 /* EXT2 Support */ #define CONFIG_CMD_FAT /* FAT support */ #define CONFIG_CMD_I2C /* I2C serial bus support */ #define CONFIG_CMD_MMC /* MMC support */ #define CONFIG_CMD_SAVEENV /* Disabled commands */ #undef CONFIG_CMD_NET #undef CONFIG_CMD_NFS #undef CONFIG_CMD_FPGA /* FPGA configuration Support */ #undef CONFIG_CMD_IMLS /* List all found images */ /* * Environment setup */ #define CONFIG_BOOTDELAY 3 #define CONFIG_ENV_OVERWRITE #define CONFIG_EXTRA_ENV_SETTINGS \ "loadaddr=0x82000000\0" \ "console=ttyO2,115200n8\0" \ "usbtty=cdc_acm\0" \ "vram=16M\0" \ "mmcdev=0\0" \ "mmcroot=/dev/mmcblk0p2 rw\0" \ "mmcrootfstype=ext3 rootwait\0" \ "mmcargs=setenv bootargs console=${console} " \ "vram=${vram} " \ "root=${mmcroot} " \ "rootfstype=${mmcrootfstype}\0" \ "loadbootscript=fatload mmc ${mmcdev} ${loadaddr} boot.scr\0" \ "bootscript=echo Running bootscript from mmc${mmcdev} ...; " \ "source ${loadaddr}\0" \ "loaduimage=fatload mmc ${mmcdev} ${loadaddr} uImage\0" \ "mmcboot=echo Booting from mmc${mmcdev} ...; " \ "run mmcargs; " \ "bootm ${loadaddr}\0" \ #define CONFIG_BOOTCOMMAND \ "mmc dev ${mmcdev}; if mmc rescan; then " \ "if run loadbootscript; then " \ "run bootscript; " \ "else " \ "if run loaduimage; then " \ "run mmcboot; " \ "fi; " \ "fi; " \ "fi" #define CONFIG_AUTO_COMPLETE 1 /* * Miscellaneous configurable options */ #define CONFIG_SYS_LONGHELP /* undef to save memory */ #define CONFIG_SYS_HUSH_PARSER /* use "hush" command parser */ #define CONFIG_SYS_PROMPT "OMAP5430 EVM # " #define CONFIG_SYS_CBSIZE 256 /* Print Buffer Size */ #define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE + \ sizeof(CONFIG_SYS_PROMPT) + 16) #define CONFIG_SYS_MAXARGS 16 /* Boot Argument Buffer Size */ #define CONFIG_SYS_BARGSIZE (CONFIG_SYS_CBSIZE) /* * memtest setup */ #define CONFIG_SYS_MEMTEST_START 0x80000000 #define CONFIG_SYS_MEMTEST_END (CONFIG_SYS_MEMTEST_START + (32 << 20)) /* Default load address */ #define CONFIG_SYS_LOAD_ADDR 0x80000000 /* Use General purpose timer 1 */ #define CONFIG_SYS_TIMERBASE GPT2_BASE #define CONFIG_SYS_PTV 2 /* Divisor: 2^(PTV+1) => 8 */ #define CONFIG_SYS_HZ 1000 /* * SDRAM Memory Map * Even though we use two CS all the memory * is mapped to one contiguous block */ #define CONFIG_NR_DRAM_BANKS 1 #define CONFIG_SYS_SDRAM_BASE 0x80000000 #define CONFIG_SYS_INIT_SP_ADDR (NON_SECURE_SRAM_END - \ GENERATED_GBL_DATA_SIZE) #define CONFIG_SYS_EMIF_PRECALCULATED_TIMING_REGS /* Defines for SDRAM init */ #ifndef CONFIG_SYS_EMIF_PRECALCULATED_TIMING_REGS #define CONFIG_SYS_AUTOMATIC_SDRAM_DETECTION #define CONFIG_SYS_DEFAULT_LPDDR2_TIMINGS #endif /* Defines for SPL */ #define CONFIG_SPL #define CONFIG_SPL_FRAMEWORK #define CONFIG_SPL_TEXT_BASE 0x40300350 #define CONFIG_SPL_MAX_SIZE 0x19000 /* 100K */ #define CONFIG_SPL_STACK CONFIG_SYS_INIT_SP_ADDR #define CONFIG_SPL_DISPLAY_PRINT #define CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_SECTOR 0x300 /* address 0x60000 */ #define CONFIG_SYS_U_BOOT_MAX_SIZE_SECTORS 0x200 /* 256 KB */ #define CONFIG_SYS_MMC_SD_FAT_BOOT_PARTITION 1 #define CONFIG_SPL_FAT_LOAD_PAYLOAD_NAME "u-boot.img" #define CONFIG_SPL_LIBCOMMON_SUPPORT #define CONFIG_SPL_LIBDISK_SUPPORT #define CONFIG_SPL_I2C_SUPPORT #define CONFIG_SPL_MMC_SUPPORT #define CONFIG_SPL_FAT_SUPPORT #define CONFIG_SPL_LIBGENERIC_SUPPORT #define CONFIG_SPL_SERIAL_SUPPORT #define CONFIG_SPL_LDSCRIPT "$(CPUDIR)/omap-common/u-boot-spl.lds" /* * 64 bytes before this address should be set aside for u-boot.img's * header. That is 80E7FFC0--0x80E80000 should not be used for any * other needs. */ #define CONFIG_SYS_TEXT_BASE 0x80E80000 /* * BSS and malloc area 64MB into memory to allow enough * space for the kernel at the beginning of memory */ #define CONFIG_SPL_BSS_START_ADDR 0x84000000 #define CONFIG_SPL_BSS_MAX_SIZE 0x100000 /* 1 MB */ #define CONFIG_SYS_SPL_MALLOC_START 0x84100000 #define CONFIG_SYS_SPL_MALLOC_SIZE 0x100000 /* 1 MB */ #endif /* __CONFIG_H */