#ifndef __EXPORTS_H__ #define __EXPORTS_H__ #ifndef __ASSEMBLY__ /* These are declarations of exported functions available in C code */ unsigned long get_version(void); int getc(void); int tstc(void); void putc(const char); void puts(const char*); int printf(const char* fmt, ...); void install_hdlr(int, void (*interrupt_handler_t)(void *), void*); void free_hdlr(int); void *malloc(size_t); void free(void*); void __udelay(unsigned long); unsigned long get_timer(unsigned long); int vprintf(const char *, va_list); unsigned long simple_strtoul(const char *cp,char **endp,unsigned int base); int strict_strtoul(const char *cp, unsigned int base, unsigned long *res); char *getenv (const char *name); int setenv (const char *varname, const char *varvalue); long simple_strtol(const char *cp,char **endp,unsigned int base); int strcmp(const char * cs,const char * ct); unsigned long ustrtoul(const char *cp, char **endp, unsigned int base); unsigned long long ustrtoull(const char *cp, char **endp, unsigned int base); #if defined(CONFIG_CMD_I2C) int i2c_write (uchar, uint, int , uchar* , int); int i2c_read (uchar, uint, int , uchar* , int); #endif void app_startup(char * const *); #endif /* ifndef __ASSEMBLY__ */ enum { #define EXPORT_FUNC(x) XF_ ## x , #include <_exports.h> #undef EXPORT_FUNC XF_MAX }; #define XF_VERSION 6 #if defined(CONFIG_X86) extern gd_t *global_data; #endif #endif /* __EXPORTS_H__ */