/* * (C) Copyright 2000 * Paolo Scaffardi, AIRVENT SAM s.p.a - RIMINI(ITALY), arsenio@tin.it * * See file CREDITS for list of people who contributed to this * project. * * This program is free software; you can redistribute it and/or * modify it under the terms of the GNU General Public License as * published by the Free Software Foundation; either version 2 of * the License, or (at your option) any later version. * * This program is distributed in the hope that it will be useful, * but WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the * GNU General Public License for more details. * * You should have received a copy of the GNU General Public License * along with this program; if not, write to the Free Software * Foundation, Inc., 59 Temple Place, Suite 330, Boston, * MA 02111-1307 USA */ #ifndef _VIDEO_AD7176_H_ #define _VIDEO_AD7176_H_ #define VIDEO_ENCODER_NAME "Analog Devices AD7176" #define VIDEO_ENCODER_I2C_RATE 100000 /* Max rate is 100 kHz */ #define VIDEO_ENCODER_CB_Y_CR_Y /* Use CB Y CR Y format... */ #define VIDEO_MODE_YUYV /* The only mode supported by this encoder */ #undef VIDEO_MODE_RGB #define VIDEO_MODE_BPP 16 #ifdef VIDEO_MODE_PAL #define VIDEO_ACTIVE_COLS 720 #define VIDEO_ACTIVE_ROWS 576 #define VIDEO_VISIBLE_COLS 640 #define VIDEO_VISIBLE_ROWS 480 #endif #ifdef VIDEO_MODE_NTSC #define VIDEO_ACTIVE_COLS 720 #define VIDEO_ACTIVE_ROWS 525 #define VIDEO_VISIBLE_COLS 640 #define VIDEO_VISIBLE_ROWS 400 #endif static unsigned char video_encoder_data[] = { #ifdef VIDEO_MODE_NTSC 0x04, /* Mode Register 0 */ #ifdef VIDEO_DEBUG_COLORBARS 0x82, #else 0x02, /* Mode Register 1 */ #endif /* VIDEO_DEBUG_COLORBARS */ 0x16, /* Subcarrier Freq 0 */ 0x7c, /* Subcarrier Freq 1 */ 0xf0, /* Subcarrier Freq 2 */ 0x21, /* Subcarrier Freq 3 */ 0x00, /* Subcarrier phase */ 0x02, /* Timing Register 0 */ 0x00, /* Extended Captioning 0 */ 0x00, /* Extended Captioning 1 */ 0x00, /* Closed Captioning 0 */ 0x00, /* Closed Captioning 1 */ 0x00, /* Timing Register 1 */ 0x08, /* Mode Register 2 */ 0x00, /* Pedestal Register 0 */ 0x00, /* Pedestal Register 1 */ 0x00, /* Pedestal Register 2 */ 0x00, /* Pedestal Register 3 */ 0x00 /* Mode Register 3 */ #endif /* VIDEO_MODE_NTSC */ #ifdef VIDEO_MODE_PAL 0x05, /* Mode Register 0 */ #ifdef VIDEO_DEBUG_COLORBARS 0x82, #else 0x02, /* Mode Register 1 (2) */ #endif /* VIDEO_DEBUG_COLORBARS */ 0xcb, /* Subcarrier Freq 0 */ 0x8a, /* Subcarrier Freq 1 */ 0x09, /* Subcarrier Freq 2 */ 0x2a, /* Subcarrier Freq 3 */ 0x00, /* Subcarrier phase */ 0x0a, /* Timing Register 0 (a) */ 0x00, /* Extended Captioning 0 */ 0x00, /* Extended Captioning 1 */ 0x00, /* Closed Captioning 0 */ 0x00, /* Closed Captioning 1 */ 0x00, /* Timing Register 1 */ 0x08, /* Mode Register 2 (8) */ 0x00, /* Pedestal Register 0 */ 0x00, /* Pedestal Register 1 */ 0x00, /* Pedestal Register 2 */ 0x00, /* Pedestal Register 3 */ 0x00 /* Mode Register 3 */ #endif /* VIDEO_MODE_PAL */ } ; #endif /* _VIDEO_AD7176_H_ */