diff --git a/Makefile b/Makefile
index 351a8f04d22dfa25a364dfa66c262882526a63da..20fa27220ac9b855d81078aa05f330e5514c1dc2 100644 (file)
--- a/Makefile
+++ b/Makefile
#
VERSION = 2012
-PATCHLEVEL = 04
-SUBLEVEL = 01
+PATCHLEVEL = 07
+SUBLEVEL =
EXTRAVERSION =
ifneq "$(SUBLEVEL)" ""
U_BOOT_VERSION = $(VERSION).$(PATCHLEVEL).$(SUBLEVEL)$(EXTRAVERSION)
LIBS += lib/lzma/liblzma.o
LIBS += lib/lzo/liblzo.o
LIBS += lib/zlib/libz.o
+ifeq ($(CONFIG_TIZEN),y)
+LIBS += lib/tizen/libtizen.o
+endif
LIBS += $(shell if [ -f board/$(VENDOR)/common/Makefile ]; then echo \
"board/$(VENDOR)/common/lib$(VENDOR).o"; fi)
LIBS += $(CPUDIR)/lib$(CPU).o
LIBS += lib/libfdt/libfdt.o
LIBS += api/libapi.o
LIBS += post/libpost.o
+LIBS += test/libtest.o
ifneq ($(CONFIG_AM33XX)$(CONFIG_OMAP34XX)$(CONFIG_OMAP44XX)$(CONFIG_OMAP54XX),)
LIBS += $(CPUDIR)/omap-common/libomap-common.o
elftosb -zdf imx28 -c $(TOPDIR)/board/$(BOARDDIR)/u-boot.bd \
-o $(obj)u-boot.sb
+# On x600 (SPEAr600) U-Boot is appended to U-Boot SPL.
+# Both images are created using mkimage (crc etc), so that the ROM
+# bootloader can check its integrity. Padding needs to be done to the
+# SPL image (with mkimage header) and not the binary. Otherwise the resulting image
+# which is loaded/copied by the ROM bootloader to SRAM doesn't fit.
+# The resulting image containing both U-Boot images is called u-boot.spr
+$(obj)u-boot.spr: $(obj)u-boot.img $(obj)spl/u-boot-spl.bin
+ $(obj)tools/mkimage -A $(ARCH) -T firmware -C none \
+ -a $(CONFIG_SPL_TEXT_BASE) -e $(CONFIG_SPL_TEXT_BASE) -n XLOADER \
+ -d $(obj)spl/u-boot-spl.bin $(obj)spl/u-boot-spl.img
+ tr "\000" "\377" < /dev/zero | dd ibs=1 count=$(CONFIG_SPL_PAD_TO) \
+ of=$(obj)spl/u-boot-spl-pad.img 2>/dev/null
+ dd if=$(obj)spl/u-boot-spl.img of=$(obj)spl/u-boot-spl-pad.img \
+ conv=notrunc 2>/dev/null
+ cat $(obj)spl/u-boot-spl-pad.img $(obj)u-boot.img > $@
+
ifeq ($(CONFIG_SANDBOX),y)
GEN_UBOOT = \
cd $(LNDIR) && $(CC) $(SYMS) -T $(obj)u-boot.lds \
$(obj)include/generated/asm-offsets.h: $(obj)include/autoconf.mk.dep \
$(obj)$(CPUDIR)/$(SOC)/asm-offsets.s
- @echo Generating $@
+ @$(XECHO) Generating $@
tools/scripts/make-asm-offsets $(obj)$(CPUDIR)/$(SOC)/asm-offsets.s $@
$(obj)$(CPUDIR)/$(SOC)/asm-offsets.s: $(obj)include/autoconf.mk.dep
@rm -f $(obj)u-boot.ais
@rm -f $(obj)u-boot.dtb
@rm -f $(obj)u-boot.sb
- @rm -f $(obj)tools/inca-swap-bytes
+ @rm -f $(obj)u-boot.spr
+ @rm -f $(obj)tools/xway-swap-bytes
@rm -f $(obj)arch/powerpc/cpu/mpc824x/bedbug_603e.c
@rm -f $(obj)arch/powerpc/cpu/mpc83xx/ddr-gen?.c
@rm -fr $(obj)include/asm/proc $(obj)include/asm/arch $(obj)include/asm