Merge remote-tracking branch 'u-boot-ti/master'
[glsdk/glsdk-u-boot.git] / README
diff --git a/README b/README
index 61e2e1ffc7952935ee150b1397483befeff21e6a..2572add57303c5596d87d740f63edd4a494c48e9 100644 (file)
--- a/README
+++ b/README
@@ -363,6 +363,12 @@ The following options need to be configured:
                ICache only when Code runs from RAM.
 
 - 85xx CPU Options:
+               CONFIG_SYS_PPC64
+
+               Specifies that the core is a 64-bit PowerPC implementation (implements
+               the "64" category of the Power ISA). This is necessary for ePAPR
+               compliance, among other possible reasons.
+
                CONFIG_SYS_FSL_TBCLK_DIV
 
                Defines the core time base clock divider ratio compared to the
@@ -1088,7 +1094,7 @@ The following options need to be configured:
                CONFIG_CALXEDA_XGMAC
                Support for the Calxeda XGMAC device
 
-               CONFIG_DRIVER_LAN91C96
+               CONFIG_LAN91C96
                Support for SMSC's LAN91C96 chips.
 
                        CONFIG_LAN91C96_BASE
@@ -1098,7 +1104,7 @@ The following options need to be configured:
                        CONFIG_LAN91C96_USE_32_BIT
                        Define this to enable 32 bit addressing
 
-               CONFIG_DRIVER_SMC91111
+               CONFIG_SMC91111
                Support for SMSC's LAN91C111 chip
 
                        CONFIG_SMC91111_BASE
@@ -1320,6 +1326,13 @@ The following options need to be configured:
                This will also enable the command "fatwrite" enabling the
                user to write files to FAT.
 
+CBFS (Coreboot Filesystem) support
+               CONFIG_CMD_CBFS
+
+               Define this to enable support for reading from a Coreboot
+               filesystem. Available commands are cbfsinit, cbfsinfo, cbfsls
+               and cbfsload.
+
 - Keyboard Support:
                CONFIG_ISA_KEYBOARD