Merge remote-tracking branch 'u-boot-ti/master'
[glsdk/glsdk-u-boot.git] / README
diff --git a/README b/README
index 69da2b86ba14219d735fe401af34d46a54ab0433..2572add57303c5596d87d740f63edd4a494c48e9 100644 (file)
--- a/README
+++ b/README
@@ -661,6 +661,10 @@ The following options need to be configured:
                                                additional board info beside
                                                the logo
 
                                                additional board info beside
                                                the logo
 
+               When CONFIG_CFB_CONSOLE_ANSI is defined, console will support
+               a limited number of ANSI escape sequences (cursor control,
+               erase functions and limited graphics rendition control).
+
                When CONFIG_CFB_CONSOLE is defined, video console is
                default i/o. Serial console can be forced with
                environment 'console=serial'.
                When CONFIG_CFB_CONSOLE is defined, video console is
                default i/o. Serial console can be forced with
                environment 'console=serial'.