diff --git a/api/api_storage.c b/api/api_storage.c
index 5642dd33bc32c71265e1d470e767c214d821cf1d..6fac98bffd19e49617c7a9a12198d41b00def03f 100644 (file)
--- a/api/api_storage.c
+++ b/api/api_storage.c
void dev_stor_init(void)
{
#if defined(CONFIG_CMD_IDE)
- specs[ENUM_IDE].max_dev = CFG_IDE_MAXDEVICE;
+ specs[ENUM_IDE].max_dev = CONFIG_SYS_IDE_MAXDEVICE;
specs[ENUM_IDE].enum_started = 0;
specs[ENUM_IDE].enum_ended = 0;
specs[ENUM_IDE].type = DEV_TYP_STOR | DT_STOR_IDE;
specs[ENUM_IDE].name = "ide";
#endif
#if defined(CONFIG_CMD_MMC)
- specs[ENUM_MMC].max_dev = CFG_MMC_MAX_DEVICE;
+ specs[ENUM_MMC].max_dev = CONFIG_SYS_MMC_MAX_DEVICE;
specs[ENUM_MMC].enum_started = 0;
specs[ENUM_MMC].enum_ended = 0;
specs[ENUM_MMC].type = DEV_TYP_STOR | DT_STOR_MMC;
specs[ENUM_MMC].name = "mmc";
#endif
#if defined(CONFIG_CMD_SATA)
- specs[ENUM_SATA].max_dev = CFG_SATA_MAX_DEVICE;
+ specs[ENUM_SATA].max_dev = CONFIG_SYS_SATA_MAX_DEVICE;
specs[ENUM_SATA].enum_started = 0;
specs[ENUM_SATA].enum_ended = 0;
specs[ENUM_SATA].type = DEV_TYP_STOR | DT_STOR_SATA;
specs[ENUM_SATA].name = "sata";
#endif
#if defined(CONFIG_CMD_SCSI)
- specs[ENUM_SCSI].max_dev = CFG_SCSI_MAX_DEVICE;
+ specs[ENUM_SCSI].max_dev = CONFIG_SYS_SCSI_MAX_DEVICE;
specs[ENUM_SCSI].enum_started = 0;
specs[ENUM_SCSI].enum_ended = 0;
specs[ENUM_SCSI].type = DEV_TYP_STOR | DT_STOR_SCSI;