diff --git a/api/api_storage.c b/api/api_storage.c
index 7e6324044d60aaa044fc6d106a15f9a3b56e99c3..c53571296f7d791c2e068982408d1ed0050a4b5c 100644 (file)
--- a/api/api_storage.c
+++ b/api/api_storage.c
/*
- * (C) Copyright 2007 Semihalf
+ * (C) Copyright 2007-2008 Semihalf
*
* Written by: Rafal Jaworowski <raj@semihalf.com>
*
*/
#include <config.h>
-
-#if defined(CONFIG_API)
-
#include <common.h>
#include <api_public.h>
+#if defined(CONFIG_CMD_USB) && defined(CONFIG_USB_STORAGE)
+#include <usb.h>
+#endif
+
#define DEBUG
#undef DEBUG
#define ENUM_USB 1
#define ENUM_SCSI 2
#define ENUM_MMC 3
-#define ENUM_MAX 4
+#define ENUM_SATA 4
+#define ENUM_MAX 5
struct stor_spec {
int max_dev;
int enum_started;
int enum_ended;
int type; /* "external" type: DT_STOR_{IDE,USB,etc} */
- char name[4];
+ char *name;
};
static struct stor_spec specs[ENUM_MAX] = { { 0, 0, 0, 0, "" }, };
void dev_stor_init(void)
{
#if defined(CONFIG_CMD_IDE)
- specs[ENUM_IDE].max_dev = CFG_IDE_MAXDEVICE;
+ specs[ENUM_IDE].max_dev = CONFIG_SYS_IDE_MAXDEVICE;
specs[ENUM_IDE].enum_started = 0;
specs[ENUM_IDE].enum_ended = 0;
specs[ENUM_IDE].type = DEV_TYP_STOR | DT_STOR_IDE;
specs[ENUM_IDE].name = "ide";
#endif
-#if defined(CONFIG_CMD_USB)
- specs[ENUM_USB].max_dev = USB_MAX_STOR_DEV;
- specs[ENUM_USB].enum_started = 0;
- specs[ENUM_USB].enum_ended = 0;
- specs[ENUM_USB].type = DEV_TYP_STOR | DT_STOR_USB;
- specs[ENUM_USB].name = "usb";
+#if defined(CONFIG_CMD_MMC)
+ specs[ENUM_MMC].max_dev = CONFIG_SYS_MMC_MAX_DEVICE;
+ specs[ENUM_MMC].enum_started = 0;
+ specs[ENUM_MMC].enum_ended = 0;
+ specs[ENUM_MMC].type = DEV_TYP_STOR | DT_STOR_MMC;
+ specs[ENUM_MMC].name = "mmc";
+#endif
+#if defined(CONFIG_CMD_SATA)
+ specs[ENUM_SATA].max_dev = CONFIG_SYS_SATA_MAX_DEVICE;
+ specs[ENUM_SATA].enum_started = 0;
+ specs[ENUM_SATA].enum_ended = 0;
+ specs[ENUM_SATA].type = DEV_TYP_STOR | DT_STOR_SATA;
+ specs[ENUM_SATA].name = "sata";
#endif
#if defined(CONFIG_CMD_SCSI)
- specs[ENUM_SCSI].max_dev = CFG_SCSI_MAX_DEVICE;
+ specs[ENUM_SCSI].max_dev = CONFIG_SYS_SCSI_MAX_DEVICE;
specs[ENUM_SCSI].enum_started = 0;
specs[ENUM_SCSI].enum_ended = 0;
specs[ENUM_SCSI].type = DEV_TYP_STOR | DT_STOR_SCSI;
specs[ENUM_SCSI].name = "scsi";
#endif
+#if defined(CONFIG_CMD_USB) && defined(CONFIG_USB_STORAGE)
+ specs[ENUM_USB].max_dev = USB_MAX_STOR_DEV;
+ specs[ENUM_USB].enum_started = 0;
+ specs[ENUM_USB].enum_ended = 0;
+ specs[ENUM_USB].type = DEV_TYP_STOR | DT_STOR_USB;
+ specs[ENUM_USB].name = "usb";
+#endif
}
/*
@@ -108,7 +124,10 @@ static int dev_stor_get(int type, int first, int *more, struct device_info *di)
if (first) {
di->cookie = (void *)get_dev(specs[type].name, 0);
- found = 1;
+ if (di->cookie == NULL)
+ return 0;
+ else
+ found = 1;
} else {
for (i = 0; i < specs[type].max_dev; i++)
@@ -123,7 +142,10 @@ static int dev_stor_get(int type, int first, int *more, struct device_info *di)
}
di->cookie = (void *)get_dev(specs[type].name, i);
- found = 1;
+ if (di->cookie == NULL)
+ return 0;
+ else
+ found = 1;
/* provide hint if there are more devices in
* this group to enumerate */
@@ -360,11 +382,9 @@ lbasize_t dev_read_stor(void *cookie, void *buf, lbasize_t len, lbastart_t start
return 0;
if ((dd->block_read) == NULL) {
- debugf("no block_read() for device 0x%08x\n");
+ debugf("no block_read() for device 0x%08x\n", cookie);
return 0;
}
return (dd->block_read(dev_stor_index(dd), start, len, buf));
}
-
-#endif /* CONFIG_API */