diff --git a/arch/arm/config.mk b/arch/arm/config.mk
index 9b4e581b2d05dec619ee3d490442612701b5f342..3f4453a23406ff277ce57ed1803971e60b71af9f 100644 (file)
--- a/arch/arm/config.mk
+++ b/arch/arm/config.mk
PLATFORM_CPPFLAGS += -DCONFIG_ARM -D__ARM__
-# Explicitly specifiy 32-bit ARM ISA since toolchain default can be -mthumb:
-PLATFORM_CPPFLAGS += $(call cc-option,-marm,)
+# Choose between ARM/Thumb instruction sets
+ifeq ($(CONFIG_SYS_THUMB_BUILD),y)
+PF_CPPFLAGS_ARM := $(call cc-option, -mthumb -mthumb-interwork,\
+ $(call cc-option,-marm,)\
+ $(call cc-option,-mno-thumb-interwork,)\
+ )
+else
+PF_CPPFLAGS_ARM := $(call cc-option,-marm,) \
+ $(call cc-option,-mno-thumb-interwork,)
+endif
+
+# Only test once
+ifneq ($(CONFIG_SPL_BUILD),y)
+ALL-$(CONFIG_SYS_THUMB_BUILD) += checkthumb
+endif
# Try if EABI is supported, else fall back to old API,
# i. e. for example:
# - with ELDK 4.2 (EABI supported), use:
-# -mabi=aapcs-linux -mno-thumb-interwork
+# -mabi=aapcs-linux
# - with ELDK 4.1 (gcc 4.x, no EABI), use:
-# -mabi=apcs-gnu -mno-thumb-interwork
+# -mabi=apcs-gnu
# - with ELDK 3.1 (gcc 3.x), use:
-# -mapcs-32 -mno-thumb-interwork
-PLATFORM_CPPFLAGS += $(call cc-option,\
- -mabi=aapcs-linux -mno-thumb-interwork,\
+# -mapcs-32
+PF_CPPFLAGS_ABI := $(call cc-option,\
+ -mabi=aapcs-linux,\
+ $(call cc-option,\
+ -mapcs-32,\
$(call cc-option,\
- -mapcs-32,\
- $(call cc-option,\
- -mabi=apcs-gnu,\
- )\
- ) $(call cc-option,-mno-thumb-interwork,)\
- )
+ -mabi=apcs-gnu,\
+ )\
+ )\
+ )
+PLATFORM_CPPFLAGS += $(PF_CPPFLAGS_ARM) $(PF_CPPFLAGS_ABI)
# For EABI, make sure to provide raise()
ifneq (,$(findstring -mabi=aapcs-linux,$(PLATFORM_CPPFLAGS)))
endif
endif
-ifdef CONFIG_SYS_LDSCRIPT
-# need to strip off double quotes
-LDSCRIPT := $(subst ",,$(CONFIG_SYS_LDSCRIPT))
-else
-LDSCRIPT := $(SRCTREE)/$(CPUDIR)/u-boot.lds
-endif
-
# needed for relocation
ifndef CONFIG_NAND_SPL
LDFLAGS_u-boot += -pie