index 3a483f6caef858e76aa7b89ce1ad8accb5dc2db7..e8d6d71c1701613e7781846c6ecfe25d57ee0b1e 100644 (file)
#include <config.h>
#include <version.h>
-#if defined(CONFIG_OMAP1510)
-#include <./configs/omap1510.h>
-#endif
-
/*
*************************************************************************
*
bl cpu_init_crit
#endif
-/* Set stackpointer in internal RAM to call board_init_f */
-call_board_init_f:
- ldr sp, =(CONFIG_SYS_INIT_SP_ADDR)
- bic sp, sp, #7 /* 8-byte alignment for ABI compliance */
- ldr r0,=0x00000000
- bl board_init_f
+ bl _main
/*------------------------------------------------------------------------------*/
mov r5, r1 /* save addr of gd */
mov r6, r2 /* save addr of destination */
- /* Set up the stack */
-stack_setup:
- mov sp, r4
-
adr r0, _start
cmp r0, r6
moveq r9, #0 /* no relocation. relocation offset(r9) = 0 */
- beq clear_bss /* skip relocation */
+ beq relocate_done /* skip relocation */
mov r1, r6 /* r1 <- scratch for copy_loop */
ldr r3, _bss_start_ofs
add r2, r0, r3 /* r2 <- source end address */
blo fixloop
#endif
-clear_bss:
-#ifndef CONFIG_SPL_BUILD
- ldr r0, _bss_start_ofs
- ldr r1, _bss_end_ofs
- mov r4, r6 /* reloc addr */
- add r0, r0, r4
- add r1, r1, r4
- mov r2, #0x00000000 /* clear */
-
-clbss_l:cmp r0, r1 /* clear loop... */
- bhs clbss_e /* if reached end of bss, exit */
- str r2, [r0]
- add r0, r0, #4
- b clbss_l
-clbss_e:
-
- bl coloured_LED_init
- bl red_led_on
-#endif
-
-/*
- * We are done. Do not return, instead branch to second part of board
- * initialization, now running from RAM.
- */
-#ifdef CONFIG_NAND_SPL
- ldr r0, _nand_boot_ofs
- mov pc, r0
+relocate_done:
-_nand_boot_ofs:
- .word nand_boot
-#else
- ldr r0, _board_init_r_ofs
- adr r1, _start
- add lr, r0, r1
- add lr, lr, r9
- /* setup parameters for board_init_r */
- mov r0, r5 /* gd_t */
- mov r1, r6 /* dest_addr */
- /* jump to it ... */
mov pc, lr
-_board_init_r_ofs:
- .word board_init_r - _start
-#endif
-
_rel_dyn_start_ofs:
.word __rel_dyn_start - _start
_rel_dyn_end_ofs:
_dynsym_start_ofs:
.word __dynsym_start - _start
+ .globl c_runtime_cpu_setup
+c_runtime_cpu_setup:
+
+ mov pc, lr
+
/*
*************************************************************************
*