index 55192521b7f6de017f0b1bc1ac8f0fbfc861f9a1..66a8b654bdf465d9fc1ad711de4925ca42006c8c 100644 (file)
*
* ----- Adapted for OMAP1610 OMAP730 from ARM925t code ------
*
- * Copyright (c) 2001 Marius Gröger <mag@sysgo.de>
- * Copyright (c) 2002 Alex Züpke <azu@sysgo.de>
+ * Copyright (c) 2001 Marius Gröger <mag@sysgo.de>
+ * Copyright (c) 2002 Alex Züpke <azu@sysgo.de>
* Copyright (c) 2002 Gary Jennejohn <garyj@denx.de>
* Copyright (c) 2003 Richard Woodruff <r-woodruff2@ti.com>
* Copyright (c) 2003 Kshitij <kshitij@ti.com>
- * Copyright (c) 2010 Albert Aribaud <albert.aribaud@free.fr>
+ * Copyright (c) 2010 Albert Aribaud <albert.u.boot@aribaud.net>
*
* See file CREDITS for list of people who contributed to this
* project.
#include <common.h>
#include <version.h>
-#if defined(CONFIG_OMAP1610)
-#include <./configs/omap1510.h>
-#elif defined(CONFIG_OMAP730)
-#include <./configs/omap730.h>
-#endif
-
/*
*************************************************************************
*
*/
+#ifdef CONFIG_SYS_DV_NOR_BOOT_CFG
+.globl _start
+_start:
+.globl _NOR_BOOT_CFG
+_NOR_BOOT_CFG:
+ .word CONFIG_SYS_DV_NOR_BOOT_CFG
+ b reset
+#else
.globl _start
_start:
b reset
-#ifdef CONFIG_PRELOADER
+#endif
+#ifdef CONFIG_SPL_BUILD
/* No exception handlers in preloader */
ldr pc, _hang
ldr pc, _hang
_fiq:
.word fiq
-#endif /* CONFIG_PRELOADER */
+#endif /* CONFIG_SPL_BUILD */
.balignl 16,0xdeadbeef
.globl _TEXT_BASE
_TEXT_BASE:
+#ifdef CONFIG_NAND_SPL /* deprecated, use instead CONFIG_SPL_BUILD */
+ .word CONFIG_SYS_TEXT_BASE
+#else
+#ifdef CONFIG_SPL_BUILD
+ .word CONFIG_SPL_TEXT_BASE
+#else
.word CONFIG_SYS_TEXT_BASE
+#endif
+#endif
/*
* These are defined in the board-specific linker script.
.globl _bss_end_ofs
_bss_end_ofs:
+ .word __bss_end__ - _start
+
+.globl _end_ofs
+_end_ofs:
.word _end - _start
+#ifdef CONFIG_NAND_U_BOOT
+.globl _end
+_end:
+ .word __bss_end__
+#endif
+
#ifdef CONFIG_USE_IRQ
/* IRQ stack memory (calculated at run-time) */
.globl IRQ_STACK_START
bl cpu_init_crit
#endif
-/* Set stackpointer in internal RAM to call board_init_f */
-call_board_init_f:
- ldr sp, =(CONFIG_SYS_INIT_SP_ADDR)
- bic sp, sp, #7 /* 8-byte alignment for ABI compliance */
- ldr r0,=0x00000000
- bl board_init_f
+ bl _main
/*------------------------------------------------------------------------------*/
+#if !defined(CONFIG_SPL_BUILD) || defined(CONFIG_NAND_SPL)
/*
* void relocate_code (addr_sp, gd, addr_moni)
*
mov r5, r1 /* save addr of gd */
mov r6, r2 /* save addr of destination */
- /* Set up the stack */
-stack_setup:
- mov sp, r4
-
adr r0, _start
+ sub r9, r6, r0 /* r9 <- relocation offset */
cmp r0, r6
- beq clear_bss /* skip relocation */
+ moveq r9, #0 /* no relocation. offset(r9) = 0 */
+ beq relocate_done /* skip relocation */
mov r1, r6 /* r1 <- scratch for copy loop */
- ldr r2, _TEXT_BASE
ldr r3, _bss_start_ofs
add r2, r0, r3 /* r2 <- source end address */
cmp r0, r2 /* until source end address [r2] */
blo copy_loop
-#ifndef CONFIG_PRELOADER
+#ifndef CONFIG_SPL_BUILD
/*
* fix .rel.dyn relocations
*/
blo fixloop
#endif
-clear_bss:
-#ifndef CONFIG_PRELOADER
- ldr r0, _bss_start_ofs
- ldr r1, _bss_end_ofs
- ldr r3, _TEXT_BASE /* Text base */
- mov r4, r6 /* reloc addr */
- add r0, r0, r4
- add r1, r1, r4
- mov r2, #0x00000000 /* clear */
-
-clbss_l:str r2, [r0] /* clear loop... */
- add r0, r0, #4
- cmp r0, r1
- bne clbss_l
-
- bl coloured_LED_init
- bl red_LED_on
-#endif
-
-/*
- * We are done. Do not return, instead branch to second part of board
- * initialization, now running from RAM.
- */
-#ifdef CONFIG_NAND_SPL
- ldr r0, _nand_boot_ofs
- mov pc, r0
+relocate_done:
-_nand_boot_ofs:
- .word nand_boot
-#else
- ldr r0, _board_init_r_ofs
- adr r1, _start
- add lr, r0, r1
- add lr, lr, r9
- /* setup parameters for board_init_r */
- mov r0, r5 /* gd_t */
- mov r1, r6 /* dest_addr */
- /* jump to it ... */
- mov pc, lr
-
-_board_init_r_ofs:
- .word board_init_r - _start
-#endif
+ bx lr
_rel_dyn_start_ofs:
.word __rel_dyn_start - _start
_dynsym_start_ofs:
.word __dynsym_start - _start
+#endif
+
+ .globl c_runtime_cpu_setup
+c_runtime_cpu_setup:
+
+ bx lr
+
/*
*************************************************************************
*
#ifndef CONFIG_SKIP_LOWLEVEL_INIT
cpu_init_crit:
/*
- * flush v4 I/D caches
+ * flush D cache before disabling it
*/
mov r0, #0
- mcr p15, 0, r0, c7, c7, 0 /* flush v3/v4 cache */
- mcr p15, 0, r0, c8, c7, 0 /* flush v4 TLB */
+flush_dcache:
+ mrc p15, 0, r15, c7, c10, 3
+ bne flush_dcache
+
+ mcr p15, 0, r0, c8, c7, 0 /* invalidate TLB */
+ mcr p15, 0, r0, c7, c5, 0 /* invalidate I Cache */
/*
- * disable MMU stuff and caches
+ * disable MMU and D cache
+ * enable I cache if CONFIG_SYS_ICACHE_OFF is not defined
*/
mrc p15, 0, r0, c1, c0, 0
- bic r0, r0, #0x00002300 /* clear bits 13, 9:8 (--V- --RS) */
+ bic r0, r0, #0x00000300 /* clear bits 9:8 (---- --RS) */
bic r0, r0, #0x00000087 /* clear bits 7, 2:0 (B--- -CAM) */
+#ifdef CONFIG_SYS_EXCEPTION_VECTORS_HIGH
+ orr r0, r0, #0x00002000 /* set bit 13 (--V- ----) */
+#else
+ bic r0, r0, #0x00002000 /* clear bit 13 (--V- ----) */
+#endif
orr r0, r0, #0x00000002 /* set bit 2 (A) Align */
+#ifndef CONFIG_SYS_ICACHE_OFF
orr r0, r0, #0x00001000 /* set bit 12 (I) I-Cache */
+#endif
mcr p15, 0, r0, c1, c0, 0
/*
mov pc, lr /* back to my caller */
#endif /* CONFIG_SKIP_LOWLEVEL_INIT */
-#ifndef CONFIG_PRELOADER
+#ifndef CONFIG_SPL_BUILD
/*
*************************************************************************
*
.macro get_fiq_stack @ setup FIQ stack
ldr sp, FIQ_STACK_START
.endm
-#endif /* CONFIG_PRELOADER */
+#endif /* CONFIG_SPL_BUILD */
/*
* exception handlers
*/
-#ifdef CONFIG_PRELOADER
+#ifdef CONFIG_SPL_BUILD
.align 5
do_hang:
ldr sp, _TEXT_BASE /* switch to abort stack */
1:
bl 1b /* hang and never return */
-#else /* !CONFIG_PRELOADER */
+#else /* !CONFIG_SPL_BUILD */
.align 5
undefined_instruction:
get_bad_stack
bl do_fiq
#endif
-#endif /* CONFIG_PRELOADER */
+#endif /* CONFIG_SPL_BUILD */