]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blobdiff - arch/arm/cpu/arm926ejs/start.S
arm: remove useless code in start.S files
[glsdk/glsdk-u-boot.git] / arch / arm / cpu / arm926ejs / start.S
index 863de3ba0fc64cea888911ed1c49208749993aa2..66a8b654bdf465d9fc1ad711de4925ca42006c8c 100644 (file)
@@ -5,12 +5,12 @@
  *
  *  ----- Adapted for OMAP1610 OMAP730 from ARM925t code ------
  *
- *  Copyright (c) 2001 Marius Gröger <mag@sysgo.de>
- *  Copyright (c) 2002 Alex Züpke <azu@sysgo.de>
+ *  Copyright (c) 2001 Marius Gröger <mag@sysgo.de>
+ *  Copyright (c) 2002 Alex Züpke <azu@sysgo.de>
  *  Copyright (c) 2002 Gary Jennejohn <garyj@denx.de>
  *  Copyright (c) 2003 Richard Woodruff <r-woodruff2@ti.com>
  *  Copyright (c) 2003 Kshitij <kshitij@ti.com>
- *  Copyright (c) 2010 Albert Aribaud <albert.aribaud@free.fr>
+ *  Copyright (c) 2010 Albert Aribaud <albert.u.boot@aribaud.net>
  *
  * See file CREDITS for list of people who contributed to this
  * project.
  * MA 02111-1307 USA
  */
 
-
+#include <asm-offsets.h>
 #include <config.h>
 #include <common.h>
 #include <version.h>
 
-#if defined(CONFIG_OMAP1610)
-#include <./configs/omap1510.h>
-#elif defined(CONFIG_OMAP730)
-#include <./configs/omap730.h>
-#endif
-
 /*
  *************************************************************************
  *
  */
 
 
+#ifdef CONFIG_SYS_DV_NOR_BOOT_CFG
+.globl _start
+_start:
+.globl _NOR_BOOT_CFG
+_NOR_BOOT_CFG:
+       .word   CONFIG_SYS_DV_NOR_BOOT_CFG
+       b       reset
+#else
 .globl _start
 _start:
        b       reset
-#ifdef CONFIG_PRELOADER
+#endif
+#ifdef CONFIG_SPL_BUILD
 /* No exception handlers in preloader */
        ldr     pc, _hang
        ldr     pc, _hang
@@ -98,7 +101,7 @@ _irq:
 _fiq:
        .word fiq
 
-#endif /* CONFIG_PRELOADER */
+#endif /* CONFIG_SPL_BUILD */
        .balignl 16,0xdeadbeef
 
 
@@ -117,7 +120,15 @@ _fiq:
 
 .globl _TEXT_BASE
 _TEXT_BASE:
+#ifdef CONFIG_NAND_SPL /* deprecated, use instead CONFIG_SPL_BUILD */
        .word   CONFIG_SYS_TEXT_BASE
+#else
+#ifdef CONFIG_SPL_BUILD
+       .word   CONFIG_SPL_TEXT_BASE
+#else
+       .word   CONFIG_SYS_TEXT_BASE
+#endif
+#endif
 
 /*
  * These are defined in the board-specific linker script.
@@ -131,8 +142,18 @@ _bss_start_ofs:
 
 .globl _bss_end_ofs
 _bss_end_ofs:
+       .word __bss_end__ - _start
+
+.globl _end_ofs
+_end_ofs:
        .word _end - _start
 
+#ifdef CONFIG_NAND_U_BOOT
+.globl _end
+_end:
+       .word __bss_end__
+#endif
+
 #ifdef CONFIG_USE_IRQ
 /* IRQ stack memory (calculated at run-time) */
 .globl IRQ_STACK_START
@@ -145,7 +166,6 @@ FIQ_STACK_START:
        .word 0x0badc0de
 #endif
 
-#if !defined(CONFIG_SYS_ARM_WITHOUT_RELOC)
 /* IRQ stack memory (calculated at run-time) + 8 bytes */
 .globl IRQ_STACK_START_IN
 IRQ_STACK_START_IN:
@@ -172,14 +192,11 @@ reset:
        bl      cpu_init_crit
 #endif
 
-/* Set stackpointer in internal RAM to call board_init_f */
-call_board_init_f:
-       ldr     sp, =(CONFIG_SYS_INIT_SP_ADDR)
-       ldr     r0,=0x00000000
-       bl      board_init_f
+       bl      _main
 
 /*------------------------------------------------------------------------------*/
 
+#if !defined(CONFIG_SPL_BUILD) || defined(CONFIG_NAND_SPL)
 /*
  * void relocate_code (addr_sp, gd, addr_moni)
  *
@@ -192,32 +209,28 @@ relocate_code:
        mov     r4, r0  /* save addr_sp */
        mov     r5, r1  /* save addr of gd */
        mov     r6, r2  /* save addr of destination */
-       mov     r7, r2  /* save addr of destination */
-
-       /* Set up the stack                                                 */
-stack_setup:
-       mov     sp, r4
 
        adr     r0, _start
-       ldr     r2, _TEXT_BASE
+       sub     r9, r6, r0              /* r9 <- relocation offset */
+       cmp     r0, r6
+       moveq   r9, #0                  /* no relocation. offset(r9) = 0 */
+       beq     relocate_done           /* skip relocation */
+       mov     r1, r6                  /* r1 <- scratch for copy loop */
        ldr     r3, _bss_start_ofs
        add     r2, r0, r3              /* r2 <- source end address         */
-       cmp     r0, r6
-       beq     clear_bss
 
-#ifndef CONFIG_SKIP_RELOCATE_UBOOT
 copy_loop:
        ldmia   r0!, {r9-r10}           /* copy from source address [r0]    */
-       stmia   r6!, {r9-r10}           /* copy to   target address [r1]    */
+       stmia   r1!, {r9-r10}           /* copy to   target address [r1]    */
        cmp     r0, r2                  /* until source end address [r2]    */
        blo     copy_loop
 
-#ifndef CONFIG_PRELOADER
+#ifndef CONFIG_SPL_BUILD
        /*
         * fix .rel.dyn relocations
         */
        ldr     r0, _TEXT_BASE          /* r0 <- Text base */
-       sub     r9, r7, r0              /* r9 <- relocation offset */
+       sub     r9, r6, r0              /* r9 <- relocation offset */
        ldr     r10, _dynsym_start_ofs  /* r10 <- sym table ofs */
        add     r10, r10, r0            /* r10 <- sym table in FLASH */
        ldr     r2, _rel_dyn_start_ofs  /* r2 <- rel dyn start ofs */
@@ -225,13 +238,13 @@ copy_loop:
        ldr     r3, _rel_dyn_end_ofs    /* r3 <- rel dyn end ofs */
        add     r3, r3, r0              /* r3 <- rel dyn end in FLASH */
 fixloop:
-       ldr     r0, [r2]        /* r0 <- location to fix up, IN FLASH! */
-       add     r0, r9          /* r0 <- location to fix up in RAM */
+       ldr     r0, [r2]                /* r0 <- location to fix up, IN FLASH! */
+       add     r0, r0, r9              /* r0 <- location to fix up in RAM */
        ldr     r1, [r2, #4]
-       and     r8, r1, #0xff
-       cmp     r8, #23         /* relative fixup? */
+       and     r7, r1, #0xff
+       cmp     r7, #23                 /* relative fixup? */
        beq     fixrel
-       cmp     r8, #2          /* absolute fixup? */
+       cmp     r7, #2                  /* absolute fixup? */
        beq     fixabs
        /* ignore unknown type of fixup */
        b       fixnext
@@ -240,7 +253,7 @@ fixabs:
        mov     r1, r1, LSR #4          /* r1 <- symbol index in .dynsym */
        add     r1, r10, r1             /* r1 <- address of symbol in table */
        ldr     r1, [r1, #4]            /* r1 <- symbol value */
-       add     r1, r9                  /* r1 <- relocated sym addr */
+       add     r1, r1, r9              /* r1 <- relocated sym addr */
        b       fixnext
 fixrel:
        /* relative fix: increase location by offset */
@@ -248,55 +261,14 @@ fixrel:
        add     r1, r1, r9
 fixnext:
        str     r1, [r0]
-       add     r2, r2, #8      /* each rel.dyn entry is 8 bytes */
+       add     r2, r2, #8              /* each rel.dyn entry is 8 bytes */
        cmp     r2, r3
        blo     fixloop
 #endif
-#endif /* #ifndef CONFIG_SKIP_RELOCATE_UBOOT */
-
-clear_bss:
-#ifndef CONFIG_PRELOADER
-       ldr     r0, _bss_start_ofs
-       ldr     r1, _bss_end_ofs
-       ldr     r3, _TEXT_BASE          /* Text base */
-       mov     r4, r7                  /* reloc addr */
-       add     r0, r0, r4
-       add     r1, r1, r4
-       mov     r2, #0x00000000         /* clear                            */
-
-clbss_l:str    r2, [r0]                /* clear loop...                    */
-       add     r0, r0, #4
-       cmp     r0, r1
-       bne     clbss_l
-
-       bl coloured_LED_init
-       bl red_LED_on
-#endif
 
-/*
- * We are done. Do not return, instead branch to second part of board
- * initialization, now running from RAM.
- */
-#ifdef CONFIG_NAND_SPL
-       ldr     r0, _nand_boot_ofs
-       mov     pc, r0
+relocate_done:
 
-_nand_boot_ofs:
-       .word nand_boot
-#else
-       ldr     r0, _board_init_r_ofs
-       adr     r1, _start
-       add     r0, r0, r1
-       add     lr, r0, r9
-       /* setup parameters for board_init_r */
-       mov     r0, r5          /* gd_t */
-       mov     r1, r7          /* dest_addr */
-       /* jump to it ... */
-       mov     pc, lr
-
-_board_init_r_ofs:
-       .word board_init_r - _start
-#endif
+       bx      lr
 
 _rel_dyn_start_ofs:
        .word __rel_dyn_start - _start
@@ -305,88 +277,12 @@ _rel_dyn_end_ofs:
 _dynsym_start_ofs:
        .word __dynsym_start - _start
 
-#else /* #if !defined(CONFIG_SYS_ARM_WITHOUT_RELOC) */
-/*
- * the actual reset code
- */
-
-reset:
-       /*
-        * set the cpu to SVC32 mode
-        */
-       mrs     r0,cpsr
-       bic     r0,r0,#0x1f
-       orr     r0,r0,#0xd3
-       msr     cpsr,r0
-
-       /*
-        * we do sys-critical inits only at reboot,
-        * not when booting from ram!
-        */
-#ifndef CONFIG_SKIP_LOWLEVEL_INIT
-       bl      cpu_init_crit
 #endif
 
-#ifndef CONFIG_SKIP_RELOCATE_UBOOT
-relocate:                              /* relocate U-Boot to RAM           */
-       adr     r0, _start              /* r0 <- current position of code   */
-       ldr     r1, _TEXT_BASE          /* test if we run from flash or RAM */
-       cmp     r0, r1                  /* don't reloc during debug         */
-       beq     stack_setup
-       ldr     r3, _bss_start_ofs      /* r3 <- _bss_start - _start        */
-       add     r2, r0, r3              /* r2 <- source end address         */
+       .globl  c_runtime_cpu_setup
+c_runtime_cpu_setup:
 
-copy_loop:
-       ldmia   r0!, {r3-r10}           /* copy from source address [r0]    */
-       stmia   r1!, {r3-r10}           /* copy to   target address [r1]    */
-       cmp     r0, r2                  /* until source end address [r2]    */
-       blo     copy_loop
-#endif /* CONFIG_SKIP_RELOCATE_UBOOT */
-
-       /* Set up the stack                                                 */
-stack_setup:
-       ldr     r0, _TEXT_BASE          /* upper 128 KiB: relocated uboot   */
-       sub     sp, r0, #128            /* leave 32 words for abort-stack   */
-#ifndef CONFIG_PRELOADER
-       sub     r0, r0, #CONFIG_SYS_MALLOC_LEN  /* malloc area                      */
-       sub     r0, r0, #CONFIG_SYS_GBL_DATA_SIZE /* bdinfo                        */
-#ifdef CONFIG_USE_IRQ
-       sub     r0, r0, #(CONFIG_STACKSIZE_IRQ+CONFIG_STACKSIZE_FIQ)
-#endif
-#endif /* CONFIG_PRELOADER */
-       sub     sp, r0, #12             /* leave 3 words for abort-stack    */
-       bic     sp, sp, #7              /* 8-byte alignment for ABI compliance */
-
-clear_bss:
-       adr     r2, _start
-       ldr     r0, _bss_start_ofs      /* find start of bss segment        */
-       add     r0, r0, r2
-       ldr     r1, _bss_end_ofs        /* stop here                        */
-       add     r1, r1, r2
-       mov     r2, #0x00000000         /* clear                            */
-
-#ifndef CONFIG_PRELOADER
-clbss_l:str    r2, [r0]                /* clear loop...                    */
-       add     r0, r0, #4
-       cmp     r0, r1
-       blo     clbss_l
-
-       bl coloured_LED_init
-       bl red_LED_on
-#endif /* CONFIG_PRELOADER */
-
-       ldr     r0, _start_armboot_ofs
-       adr     r1, _start
-       add     r0, r0, r1
-       ldr     pc, r0
-
-_start_armboot_ofs:
-#ifdef CONFIG_NAND_SPL
-       .word nand_boot - _start
-#else
-       .word start_armboot - _start
-#endif /* CONFIG_NAND_SPL */
-#endif /* #if !defined(CONFIG_SYS_ARM_WITHOUT_RELOC) */
+       bx      lr
 
 /*
  *************************************************************************
@@ -401,20 +297,32 @@ _start_armboot_ofs:
 #ifndef CONFIG_SKIP_LOWLEVEL_INIT
 cpu_init_crit:
        /*
-        * flush v4 I/D caches
+        * flush D cache before disabling it
         */
        mov     r0, #0
-       mcr     p15, 0, r0, c7, c7, 0   /* flush v3/v4 cache */
-       mcr     p15, 0, r0, c8, c7, 0   /* flush v4 TLB */
+flush_dcache:
+       mrc     p15, 0, r15, c7, c10, 3
+       bne     flush_dcache
+
+       mcr     p15, 0, r0, c8, c7, 0   /* invalidate TLB */
+       mcr     p15, 0, r0, c7, c5, 0   /* invalidate I Cache */
 
        /*
-        * disable MMU stuff and caches
+        * disable MMU and D cache
+        * enable I cache if CONFIG_SYS_ICACHE_OFF is not defined
         */
        mrc     p15, 0, r0, c1, c0, 0
-       bic     r0, r0, #0x00002300     /* clear bits 13, 9:8 (--V- --RS) */
+       bic     r0, r0, #0x00000300     /* clear bits 9:8 (---- --RS) */
        bic     r0, r0, #0x00000087     /* clear bits 7, 2:0 (B--- -CAM) */
+#ifdef CONFIG_SYS_EXCEPTION_VECTORS_HIGH
+       orr     r0, r0, #0x00002000     /* set bit 13 (--V- ----) */
+#else
+       bic     r0, r0, #0x00002000     /* clear bit 13 (--V- ----) */
+#endif
        orr     r0, r0, #0x00000002     /* set bit 2 (A) Align */
+#ifndef CONFIG_SYS_ICACHE_OFF
        orr     r0, r0, #0x00001000     /* set bit 12 (I) I-Cache */
+#endif
        mcr     p15, 0, r0, c1, c0, 0
 
        /*
@@ -426,7 +334,7 @@ cpu_init_crit:
        mov     pc, lr          /* back to my caller */
 #endif /* CONFIG_SKIP_LOWLEVEL_INIT */
 
-#ifndef CONFIG_PRELOADER
+#ifndef CONFIG_SPL_BUILD
 /*
  *************************************************************************
  *
@@ -472,13 +380,7 @@ cpu_init_crit:
        @ carve out a frame on current user stack
        sub     sp, sp, #S_FRAME_SIZE
        stmia   sp, {r0 - r12}  @ Save user registers (now in svc mode) r0-r12
-#if defined(CONFIG_SYS_ARM_WITHOUT_RELOC)
-       adr     r2, _start
-       sub     r2, r2, #(CONFIG_STACKSIZE+CONFIG_SYS_MALLOC_LEN)
-       sub     r2, r2, #(CONFIG_SYS_GBL_DATA_SIZE+8)  @ set base 2 words into abort stack
-#else
        ldr     r2, IRQ_STACK_START_IN
-#endif
        @ get values for "aborted" pc and cpsr (into parm regs)
        ldmia   r2, {r2 - r3}
        add     r0, sp, #S_FRAME_SIZE           @ grab pointer to old stack
@@ -510,13 +412,7 @@ cpu_init_crit:
        .endm
 
        .macro get_bad_stack
-#if defined(CONFIG_SYS_ARM_WITHOUT_RELOC)
-       adr     r13, _start             @ setup our mode stack
-       sub     r13, r13, #(CONFIG_STACKSIZE+CONFIG_SYS_MALLOC_LEN)
-       sub     r13, r13, #(CONFIG_SYS_GBL_DATA_SIZE+8) @ reserved a couple spots in abort stack
-#else
        ldr     r13, IRQ_STACK_START_IN         @ setup our mode stack
-#endif
 
        str     lr, [r13]       @ save caller lr in position 0 of saved stack
        mrs     lr, spsr        @ get the spsr
@@ -535,18 +431,18 @@ cpu_init_crit:
        .macro get_fiq_stack                    @ setup FIQ stack
        ldr     sp, FIQ_STACK_START
        .endm
-#endif /* CONFIG_PRELOADER */
+#endif /* CONFIG_SPL_BUILD */
 
 /*
  * exception handlers
  */
-#ifdef CONFIG_PRELOADER
+#ifdef CONFIG_SPL_BUILD
        .align  5
 do_hang:
        ldr     sp, _TEXT_BASE                  /* switch to abort stack */
 1:
        bl      1b                              /* hang and never return */
-#else  /* !CONFIG_PRELOADER */
+#else  /* !CONFIG_SPL_BUILD */
        .align  5
 undefined_instruction:
        get_bad_stack
@@ -609,4 +505,4 @@ fiq:
        bl      do_fiq
 
 #endif
-#endif /* CONFIG_PRELOADER */
+#endif /* CONFIG_SPL_BUILD */